(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Filter - Vacuum, Large, Union Type, VFU Series
Nihon Pisco
•Application: Vacuum Line
•Filtration Level: 5µm
•Filter Replacement: Allowable
•Type: Small
•Subject for Removal: Dust
Days to Ship: | Same day or more |
---|
Show Stock Products
Vacuum Filter - for Generator with Vacuum Break Function
MISUMI
•Application: Vacuum Line
•Filtration Level: 10µm
•Filter Replacement: N/A
•Type: Socket Type
•Subject for Removal: Dust
Days to Ship: | 8 Days or more |
---|
Filter - Vacuum, Maintenance Part Elements, VF Series
Myotoku
•Application: Maintenance parts for Filter
•Type: Thin
Days to Ship: | 8 Days or more |
---|
Filter - Vacuum, Inline, Maintenance Part Elements, VFL Series
Myotoku
•Application: Maintenance parts for Filter
•Type: Small
Days to Ship: | 8 Days or more |
---|
Air-Suction Filter With One-Touch Fittings ZFB Series
SMC
ZFB series air-suction filter with one-touch fittings for easy element replacement.
[Features]
· Prevents vacuum equipment trouble due to solid foreign objects.
· Easy installation and removal with one-touch fittings.
· Made of resin; lightweight and compact.
· Cartridge type that allows easy replacement of elements.
Days to Ship: | 3 Days or more |
---|
SMC
ZFA-series air suction filter with a large element filtration area.
[Features]
· Prevents vacuum equipment trouble due to solid foreign objects.
· Solid foreign objects are collected in the element and do not remain in the case.
· Adaptable for up to 10 manifold applications.
· Can be installed in any direction.
· Cartridge type that allows easy replacement of elements.
[Applications]
· Can be used in ejector systems and vacuum pump systems.
Days to Ship: | Same day or more |
---|
Show Stock Products
Vacuum Filter - Replacement Element
MISUMI
Removes dusts and water drops based on the cyclone effect/element.
Days to Ship: | 8 Days or more |
---|
Vacuum Filter - Replacement Element, Small
MISUMI
•Application: Vacuum Line
•Filtration Level: 10µm
•Filter Replacement: Allowable
•Type: Small
•Subject for Removal: Dust
Days to Ship: | Same day or more |
---|
Show Stock Products
Filter - Vacuum Generation Device, VY Series
Nihon Pisco
*The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.
Days to Ship: | 8 Days or more |
---|
Myotoku
•Application: Vacuum Line
•Filtration Level: 15µm
•Type: Thin
•Vacuum Destruction Support: Not Supported
•Connection Type (IN Side): Rc (Rp)
Days to Ship: | Same day or more |
---|
Show Stock Products
Filter - Maintenance Part Holder, VFL Series
Myotoku
•Application: Maintenance parts for Filter
•Type: Small
Days to Ship: | 12 Days or more |
---|
Filter - Vacuum, Inline, VFL Series
Myotoku
•Application: Vacuum Line
•Filtration Level: 15µm
•Type: Small
•Vacuum Destruction Support: Not Supported
•Connection Type (IN Side): One-Touch Plumbing (Metric Size)
Days to Ship: | 8 Days or more |
---|
Filter - Vacuum, Ultra Small Size Inline
Myotoku
•Application: Vacuum Line
•Filtration Level: 37µm
•Type: Small
•Vacuum Destruction Support: Not Supported
•Connection Type (IN Side): M
Days to Ship: | 8 Days or more |
---|
Filter - Vacuum, Maintenance Parts Kit, for VF Series
Myotoku
•Application: Maintenance parts for Filter
•Type: Small
Days to Ship: | 8 Days or more |
---|
SMC
Problems with vacuum equipment can be prevented.
[Features]
・ Elements can be used repeatedly by cleaning.
・ Water drops can be removed
・ The transparent case guard covers the entire circumference of the case.
・ 2 types that can be selected according to the application
Large flow rate type (Dust removal)
Water drop removal type (Water drop removal + dust removal)
Days to Ship: | 3 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Subject for Removal |
Connection Type (IN Side) |
Filtration Level |
Filter Replacement |
Application |
Plumbing Thread Nominal (IN Side) |
Connection Tube Diameter (Metric Size, IN Side) |
Brand | Nihon Pisco | MISUMI | Myotoku | Myotoku | SMC | SMC | MISUMI | MISUMI | Nihon Pisco | Myotoku | Myotoku | Myotoku | Myotoku | Myotoku | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Filter - Vacuum, Inline, Maintenance Part Elements, VFL Series | ||||||||||||||
CAD |
|
|
|
|
|
|
| ||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 3 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 3 Days |
Specifications |
|
|
| ||||||||||||
Type | Small | Socket Type | Thin | Small | Standard | Manifold Type | Small / Filter Elements | Small / Filter Elements | Socket Type | Thin | Small | Small | Small | Small | Standard |
Subject for Removal | Dust | Dust | - | - | Dust | Dust | Dust | Dust | Dust | - | - | - | - | - | Dust, Moisture |
Connection Type (IN Side) | One-Touch Plumbing (Metric Size) | One-Touch Plumbing (Metric Size) | - | - | One-Touch Plumbing (Metric Size) | Rc (Rp) | One-Touch Plumbing (Metric Size) | One-Touch Plumbing (Metric Size) | One-Touch Plumbing (Metric Size) | Rc (Rp) | - | One-Touch Plumbing (Metric Size) | M | - | NPTF |
Filtration Level | 5µm | 10µm | - | - | 30µm | 30µm | 10µm | 5µm | 10µm | 15µm | - | 15µm | 37µm | - | 80 μm |
Filter Replacement | Allowable | N/A | - | - | Allowable | Allowable | Allowable | Allowable | N/A | - | - | - | - | - | - |
Application | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line | Vacuum Line |
Plumbing Thread Nominal (IN Side) | - | - | - | - | - | 1/4 | - | - | - | 1/8 / 3/8 | - | - | M5 | - | 1/2 |
Connection Tube Diameter (Metric Size, IN Side) | Ø4 / Ø6 / Ø8 / Ø10 | Ø4 / Ø6 | - | - | Ø6 / Ø8 / Ø10 | - | Ø4 / Ø6 | Ø4 / Ø6 | Ø4 / Ø6 | - | - | Ø4 / Ø6 / Ø8 / Ø10 | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy