(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Aluminum High Vacuum Angle Valve, Manual Type, Bellows Seal, XLH Series
SMC
A high vacuum angle valve with a pressure-balanced structure that enables an unrestricted exhaust direction.
[Features]
· Bellows type is particulate-free and cleaned.
· Low actuation torque (0.5 N·m or less).
· Spring provides a standard sealing load.
· Handle height remains the same regardless of whether valve is open or closed.
· Equipped as standard with an indicator for confirming if the valve is open or closed.
· Its low outgassing enables use with a smaller pump capacity and helps reduce exhaust time.
· Does not contain heavy metals such as Ni (nickel) or Cr (chrome).
· Low sputtering yield minimizes heavy metal contamination of wafers.
Days to Ship: | Quote |
---|
Aluminum High Vacuum Angle Valves, Normally Closed, O-Ring Seal, XLF Series
SMC
[Features]
· Aluminum body
· Uniform baking temperature
· Lightweight and compact
· Low outgassing
· Little heavy metal contamination
· Resistant to fluorine corrosion
· Replaceable bellows (bellows-seal type)
Days to Ship: | Quote |
---|
Aluminum High Vacuum Angle Valve XLS Series (Electromagnetic Type, Bellows Pressure Balance)
SMC
A high vacuum angle valve that requires no air to drive, enabling use in portable equipment.
[Features]
· Uses no sliding metal parts, minimizing particulate matter.
· The pressure balance mechanism allows an unrestricted exhaust direction.
· A control power supply circuit for solenoid valve drive is now standard.
· Its low outgassing enables use with a smaller pump capacity and helps reduce exhaust time.
· Does not contain heavy metals such as Ni (nickel) or Cr (chrome).
· Low sputtering yield minimizes heavy metal contamination of wafers.
Days to Ship: | Quote |
---|
Smooth Vent Valve (Supply Line) XVD2-02S, XVD2-02V
SMC
A smooth vent valve with an adjustable flow rate for both the initial and main air supplies.
[Features]
· An integrated valve and needle valve structure that requires on 1/4 the piping space of previous models.
· Uses a metal diaphragm for the seat section, greatly reducing the generation of particulate matter.
· Valve type: Normally closed (pressurize to open, spring seal).
Fluids: Nitrogen, air, inert gas.
· Operating temperature: 5 to 60°C (baking temperature, 150°C or less).
· Weight: 0.5 kg.
Days to Ship: | Quote |
---|
Stainless Steel Valve, For Vacuums, NW Flange Ball Valve
Consuss
If the need is for the MISUMI lowest cost vacuum valve, use CONSUSS.
This offers a vacuum valve with high quality and low cost.
Days to Ship: | 8 Days or more |
---|
Vacuum Assist Valve ZP2V Series
SMC
A vacuum valve which inhibits drops in vacuum pressure, even when no workpiece is present.
[Features]
· Keeps hold of workpieces when multiple vacuum pads are used by a single vacuum generator.
· Protects against drops in vacuum pressure, even when some pads are not suctioning.
· Single-action fitting models now also available.
· No need for switching the operation when changing out workpieces.
· Allows the simplification of control circuits when workpieces have different shapes.
· Fixed orifice size: 0.3 mm, 0.5 mm, 0.7 mm, 1 mm.
Days to Ship: | Same day or more |
---|
Show Stock Products
SMC
A vacuum valve with a pressure balanced structure.
[Features]
· Body material: SCS13 (SUS304 equivalent). Made of stainless steel.
· Precision-cast single-piece structure which helps prevent gas accumulation.
· Interchangeable with XL Series aluminum high-vacuum angle valves.
· Bellows type is particulate-free and cleaned.
Days to Ship: | Quote |
---|
Aluminum High Vacuum Angle Valves, Normally Closed, Bellows Seal, XLA Series
SMC
Vacuum regulator with low outgassing.
[Features]
· Aluminum body.
· Replaceable bellows.
· Uniform baking temperature.
· Lightweight and compact.
· Little heavy metal contamination.
Days to Ship: | 3 Days or more |
---|
Aluminum High Vacuum Angle Valve, Double Acting / Bellows Seal, XLC Series
SMC
[Features]
· Aluminum body
· Uniform baking temperature
· Lightweight and compact
· Low outgassing
· Little heavy metal contamination
· Resistant to fluorine corrosion
· Replaceable bellows (bellows-seal type)
Days to Ship: | Quote |
---|
Aluminum High Vacuum Angle Valves, Double Acting, O-Ring Seal, XLG Series
SMC
[Features]
· Aluminum body
· Uniform baking temperature
· Lightweight and compact
· Low outgassing
· Little heavy metal contamination
· Resistant to fluorine corrosion
· Replaceable bellows (bellows-seal type)
Days to Ship: | 3 Days or more |
---|
SMC
A high vacuum angle valve with initial exhaust valve with adjustable flow rate.
[Features]
· Initial exhaust valve and main exhaust valve are integrated (two-step flow rate control valve).
· Allows for compact system designs and reduced piping.
· Prevents dust turbulence inside the chamber when exhausting.
· Prevents pumps from running when overloaded.
· Its low outgassing enables use with a smaller pump capacity and helps reduce exhaust time.
· Does not contain heavy metals such as Ni (nickel) or Cr (chrome).
· Low sputtering yield minimizes heavy metal contamination of wafers.
Days to Ship: | Quote |
---|
SMC
Vacuum valve with precision-cast single-piece structure which helps prevent gas accumulation.
[Features]
· Bellows type is particulate-free and cleaned.
· Pressure balanced structure.
· Body material: SCS13 (SUS304 equivalent).
· The XM Series is interchangeable with XL Series aluminum high vacuum angle valves.
Days to Ship: | Quote |
---|
SMC
A vacuum valve for preventing pumps from running when overloaded.
[Features]
· Initial exhaust valve and main exhaust valve are integrated (two-step flow rate control valve)
· Allows for compact system designs and reduced piping.
· Prevents dust turbulence inside the chamber when exhausting.
· Adjustable flow rate for initial exhaust valve.
· Body material: SCS13 (SUS304 equivalent).
· Precision-cast single-piece structure which helps prevent gas accumulation.
· The XM Series is interchangeable with XL Series aluminum high vacuum angle valves.
Days to Ship: | Quote |
---|
Stainless Steel High Vacuum Angle Valves / In-Line Valves, XMH/XYH Series (Manual/Bellows Seal)
SMC
A vacuum valve with a pressure-balanced structure that enables an unrestricted exhaust direction.
[Features]
· Bellows type is particulate-free and cleaned.
· Low actuation torque (0.5 N·m or less).
· Spring provides a standard sealing load.
· Handle height remains the same regardless of whether valve is open or closed.
· Equipped as standard with an indicator for confirming if the valve is open or closed.
· Body material: SCS13 (SUS304 equivalent).
· Precision-cast single-piece structure which helps prevent gas accumulation.
· The XM Series is interchangeable with XL Series aluminum high vacuum angle valves.
Days to Ship: | Quote |
---|
Normally Closed Type High Vacuum Solenoid Valve XSA Series (XSA1/XSA2/XSA3)
SMC
A normally closed type high vacuum solenoid valve with reduced particulate matter and improved sealing performance.
[Features]
· Flame-retardant (UL94V-0 compliant).
· Two types of fittings (face seal fitting and compression fitting) and female threads (Rc, NPT) are available.
· Moving the spring from the sliding part of the armature iron core to the body reduces the generation of particulate matter caused by contact with the spring.
· Improved sealing performance, securely sealing with its powerful spring.
· Power consumption: 4.5 W (size 1) / 7 W (size 2) / 10.5 W (size 3).
*For DC specification / class B.
Days to Ship: | Quote |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Application |
Installation method |
Number of Ports |
Types of solenoid |
Types of switching |
Electromagnetic valve drive type |
Effective Sectional Area(mm2) |
Type of Piping Opening |
Nominal Designation of Piping Thread |
Connection tube diameter |
Flange Type |
Flange Calls |
Cv Value |
Brand | SMC | SMC | SMC | SMC | Consuss | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Aluminum High Vacuum Angle Valve, Manual Type, Bellows Seal, XLH Series | Aluminum High Vacuum Angle Valves, Normally Closed, O-Ring Seal, XLF Series | Aluminum High Vacuum Angle Valve XLS Series (Electromagnetic Type, Bellows Pressure Balance) | Aluminum High Vacuum Angle Valves, Normally Closed, Bellows Seal, XLA Series | Aluminum High Vacuum Angle Valve, Double Acting / Bellows Seal, XLC Series | Aluminum High Vacuum Angle Valves, Double Acting, O-Ring Seal, XLG Series | Stainless Steel High Vacuum Angle Valves / In-Line Valves, XMH/XYH Series (Manual/Bellows Seal) | Normally Closed Type High Vacuum Solenoid Valve XSA Series (XSA1/XSA2/XSA3) | |||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship | Quote | Quote | Quote | Quote | 8 Days or more |
Same day or more
Show Stock Products | Quote | 3 Days or more | Quote | 3 Days or more | Quote | Quote | Quote | Quote | Quote |
Type | Manual Vacuum Valve | Pilot Vacuum Valve | Solenoid Valve | Manual Vacuum Valve | Manual Vacuum Valve | Air-Actuated Vacuum Valve | Air-Actuated Vacuum Valve | Air-Actuated Vacuum Valve | Pilot Vacuum Valve | Pilot Vacuum Valve | Air-Actuated Vacuum Valve | Pilot Vacuum Valve | Pilot Vacuum Valve | Manual Vacuum Valve | Electromagnetic valve used under high vacuum |
Application | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating | Single Item Operating |
Installation method | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct | Direct |
Number of Ports | 2-Port Valve | 2-Port Valve | 2-Port Valve | 2-Port Valve | - | 2-Port Valve | 2-Port Valve | 3-Port Valve | 2-Port Valve | 2-Port Valve | 2-Port Valve | 2-Port Valve | 2-Port Valve | 2-Port Valve | 2-Port Valve |
Types of solenoid | - | - | Single | - | - | - | - | Single | - | - | - | - | - | - | Single |
Types of switching | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | - | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed | 2-Position Normally Closed |
Electromagnetic valve drive type | - | - | Directly Operated | - | - | - | - | - | - | - | - | - | - | - | Directly Operated |
Effective Sectional Area(mm2) | - | - | - | 4.6 | - | 0.07 ~ 0.78 | - | - | - | - | - | - | - | - | - |
Type of Piping Opening | Flange | Flange | Flange | Bite type Fittings | Flange | M / RC / NPT / One-Touch Pipe | Flange | Flange | Flange | Flange | Flange | Flange | Flange | Flange | RC / Compression Fitting |
Nominal Designation of Piping Thread | - | - | - | 1/4 | - | M5 / 1/8 / M6 / M8 | - | - | - | - | - | - | - | - | 1/4 / 3/8 |
Connection tube diameter | - | - | - | - | - | ø4 / ø6 | - | - | - | - | - | - | - | - | - |
Flange Type | KF | KF | KF | - | NW | - | NW | NW / Other | KF | KF | KF | KF | KF | KF | - |
Flange Calls | 16 / 25 / 40 / 50 | 16 / 25 / 40 | 16 / 25 | - | 25 | - | 16 / 25 / 40 / 50 / 63 / 80 | 16 / 25 / 40 / 50 / 63 | 25 | 25 | 25 / 40 / 50 | 25 / 40 / 50 | 25 | 25 | - |
Cv Value | - | - | - | 84.87 | - | 0.0037940379 ~ 0.0422764228 | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy