(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Rod End Bearing - Female Threaded, PHS Series
THK
Highly rigid with superior abrasion and corrosion resistance.
The correct amount of lubricant can be supplied to the sliding surface via the grease nipple attached to the holder.
[Features]
· Lubrication: Lubricate before use. There is a lubrication hole and oil groove on the holder, so it can be lubricated via the grease nipple.
· Left-hand female thread identification: For left-hand female threads, the letter "L" is added. "L" is marked on the holder of the product.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Spherical Plain Bearing - Slide, GE and SB Series
IKO
[Features]
· Each of the inner and outer wheels features a lubrication groove and two lubrication holes.
· Not filled with grease.
· Lubricate Properly before Use
Days to Ship: | 8 Days or more |
---|
Rod End and Spherical Plain Bearing - Insert, PHS and POS Series
IKO
[Features]
· The outer wheel features a lubrication groove and one lubrication hole.
· Not filled with grease.
· Lubricate Properly before Use
Days to Ship: | 8 Days or more |
---|
MISUMI
[Main Body Material]S35C; Connection thread shape: You can choose male or female threads.
Days to Ship: | Same day or more |
---|
Show Stock Products
Rod End Bearing - Male Threaded, POS Series
THK
This model is a highly rigid rod end that is basically the same as the female threaded model PHS, but has a male thread on the holder end.
* The rod end shown in the photo is a representative product.
Thread sizes M5 and M6 do not come with a nipple. Lubricate the bearing directly.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Spherical Plain Bearing - SB Series
THK
The most widely used series in Japan. It is used for heavy loads since the spherical contact area has a large width.
The outer ring is split at two points to accommodate the inner ring.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Rod End Bearing - Link Ball, Male Threaded Holder, BL Series
THK
The holder is perpendicular to the ball shank.
With grease pockets on the top and bottom of the spherical area, this model has high lubricity and high wear resistance.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Rod End Bearing - External-Threaded, POS Series
Ozak Seiko
•Type: Rod End Bearings
•Lubrication Method: Lubrication
•Connecting Thread Shape: Threads
•Rod End Bearing Type: Standard
•Main Body Material: Carbon steel for construction
Days to Ship: | 8 Days or more |
---|
Rod End Bearing - Male Threaded, Oil-Free, NOS-T Series
THK
This model is an oil free type rod end that is basically the same as the female threaded model NHS-T, but has a male thread on the holder end.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Rod End Bearing - Female Threaded, Oil-Free, NHS-T Series
THK
An oil free type rod end that uses self-lubricating synthetic plastic formed between the steel holder and the spherical inner ring.
The gap on the sliding surface is minimized, allowing accurate link motion to be achieved.
[Features]
· NHS-T Type (oil free type)
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
MISUMI
Generic Spherical Bearings
For complete product overview and details on Spherical Bearings - Standard see the sections below:
Days to Ship: | 8 Days or more |
---|
Spherical Plain Bearing - PB Series
THK
A highly rigid spherical bearing with superior corrosion and abrasion resistance. The sliding surface of the bearing can be thoroughly lubricated from the oil groove and lubrication hole on the outer ring.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Rod End Bearing - Elbow, LHS Series
IKO
[Features]
・Filled with heat-resistant grease.
Days to Ship: | 8 Days or more |
---|
Rod End Bearings - Link Ball, 90°
MISUMI
•Type: Rod End Bearings
•Rod End Bearing Type: Link Ball L
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Spherical Plain Bearing - Open, Radial, B--L Series, Inch
RBC BEARINGS
B-L series are designed to support heavy radial loads under misalignment. These bearings also possess moderate thrust loading capability. They are non-separable with a single fractured outer ring.
Days to Ship: | 9 Days or more |
---|
Spherical Plain Bearing - Sealed, Radial, B--LSS Series, Inch
RBC BEARINGS
B-LSS series are designed to support heavy radial loads under misalignment. These bearings also possess moderate thrust loading capability. They are non-separable with a single fractured outer ring.
Days to Ship: | 9 Days or more |
---|
Spherical Plain Bearing - SPS Series
Oiles
•Type: Spherical Bearing
•Lubrication Method: Lubrication Free
•Spherical Bearing Type: Standard
•Main Body Material: Chrome Molybdenum Steel
•Ball Material: Brass
Days to Ship: | 8 Days or more |
---|
Spherical Plain Bearing - Open, Radial, MB Series
RBC BEARINGS
MB series are designed to support heavy radial loads under misalignment. These bearings also possess moderate thrust loading capability. They are non-separable with a single fractured outer ring.
Days to Ship: | 9 Days or more |
---|
Spherical Plain Bearing - Sealed, High Misalignment, BH--LSS Series, Inch
RBC BEARINGS
Due to greater inner ring cross section, the BH-L is capable of greatermisalignment. Available in open or sealed designs.
Days to Ship: | 9 Days or more |
---|
Spherical Plain Bearing - Angular Contact, Open, Single Acting, B--SA Series, Inch
RBC BEARINGS
Designed to support heavy unidirectional thrust and combination radial/thrust loads. Elliptical lubricating grooves are a standard feature.
Days to Ship: | 9 Days or more |
---|
Spherical Bearings - Compact with Housing
MISUMI
Misumi Original set with Generic Spherical Bearings
Days to Ship: | 10 Days or more |
---|
Rod End Bearings - Link Ball with Thread
MISUMI
•Type: Rod End Bearings
•Rod End Bearing Type: Link Ball Straight
•Main Body Material: High Strength Zinc Alloy
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Rod End Bearing - Fluoropolymer, 2 Piece, RBT-E Series
MinebeaMitsumi
•Type: Rod End Bearings
•Basic Load Rating (kn): -
•Lubrication Method: Lubrication Free
•Connecting Thread Shape: Threads
•Connecting Thread Direction: Right-hand Thread
Days to Ship: | 8 Days or more |
---|
Spherical Plain Bearing - QuadLube®, Sealed, Radial, B--LSSQ Series, Inch
RBC BEARINGS
The RBC QuadLube® spherical plain bearing is manufactured within the same envelope dimensions as standard inch and metric spherical plain bearings. The lubrication system contains four precisely machined circular grooves on the spherical surface of the inner ring. Each circular groove is connected by a lubrication groove around the circumference of the inner ring. The bearing is packed with an EP moly grease and is sealed with lip contacts seals for grease retention.
Days to Ship: | 7 Days or more |
---|
Spherical Plain Bearing - Open, High Misalignment, BH--L Series, Inch
RBC BEARINGS
Due to greater inner ring cross section, the BH-L series is capable of greater misalignment. Available in open or sealed designs.
Days to Ship: | 9 Days or more |
---|
Spherical Plain Bearing - Duralube® Maintenance-Free, Self Lubricating, Trilock Seal, Inch
RBC BEARINGS
DLP is RBC’s DuraLube™ II Plus Liner System.
Days to Ship: | 86 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Rod End Bearing Type |
Spherical Bearing Type |
Main Body Material |
Connecting Screw M |
I.D. d(Ø) |
Connecting Thread Shape |
Connecting Thread Direction |
Ball Material |
Liner Material |
Allowable Tilt Angle α(deg) |
Lubrication Method |
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||
Brand | THK | IKO | IKO | MISUMI | THK | THK | THK | Ozak Seiko | THK | THK | MISUMI | THK | IKO | MISUMI | RBC BEARINGS | RBC BEARINGS | Oiles | RBC BEARINGS | RBC BEARINGS | RBC BEARINGS | MISUMI | MISUMI | MinebeaMitsumi | RBC BEARINGS | RBC BEARINGS | RBC BEARINGS |
Product Series | Rod End and Spherical Plain Bearing - Insert, PHS and POS Series | Rod End Bearing - Link Ball, Male Threaded Holder, BL Series | Spherical Plain Bearing - Sealed, Radial, B--LSS Series, Inch | Spherical Plain Bearing - Sealed, High Misalignment, BH--LSS Series, Inch | Spherical Plain Bearing - Angular Contact, Open, Single Acting, B--SA Series, Inch | Spherical Plain Bearing - QuadLube®, Sealed, Radial, B--LSSQ Series, Inch | Spherical Plain Bearing - Open, High Misalignment, BH--L Series, Inch | Spherical Plain Bearing - Duralube® Maintenance-Free, Self Lubricating, Trilock Seal, Inch | ||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 7 Days or more | 9 Days or more | 86 Days |
Specifications |
|
|
|
|
| |||||||||||||||||||||
Type | Rod End Bearings | Spherical Bearing | Rod End Bearings / Spherical Bearing | Rod End Bearings | Rod End Bearings | Spherical Bearing | Rod End Bearings | Rod End Bearings | Rod End Bearings | Rod End Bearings | Spherical Bearing | Spherical Bearing | Rod End Bearings | Rod End Bearings | Spherical Bearing | Spherical Bearing | Spherical Bearing | Spherical Bearing | Spherical Bearing | Spherical Bearing | Spherical Bearing | Rod End Bearings | Rod End Bearings | Spherical Bearing | Spherical Bearing | Spherical Bearing |
Rod End Bearing Type | Standard | - | Standard | Standard | Standard | - | Link Ball L | Standard | Standard | Standard | - | - | Link Ball L | Link Ball L | - | - | - | - | - | - | - | Link Ball Straight | Standard | - | - | - |
Spherical Bearing Type | - | Standard | Standard | - | - | Standard | - | - | - | - | Standard | Standard | - | - | Standard | Standard | Standard | Standard | Standard | Standard | Flange Type, with 4 Holes | - | - | Standard | Standard | Standard |
Main Body Material | Steel | Steel | High Strength Zinc Alloy ~ Steel | Steel | Steel | Steel | Aluminum ~ High Strength Zinc Alloy | Steel | Steel | Steel | Steel | Steel | High Strength Zinc Alloy | Aluminum ~ High Strength Zinc Alloy | - | - | Chrome Molybdenum Steel | - | - | - | Steel | High Strength Zinc Alloy | Stainless Steel | - | - | - |
Connecting Screw M | M5 / M6 / M8 / M10 / M12 / M14 / M16 / M18 / M20 / M22 / M24 / M30 | - | M4 / M5 / M6 / M8 / M10 / M12 / M14 / M16 / M18 / M20 / M22 / M24 / M30 | M3 / M4 / M5 / M6 / M8 / M10 / M12 / M14 / M16 / M18 / M20 / M22 | M5 / M6 / M8 / M10 / M12 / M14 / M16 / M18 / M20 / M22 / M24 / M30 | - | M4 / M5 / M6 / M8 / M10 / M12 / M14 / M16 | M5 / M6 / M8 / M10 / M12 / M14 / M16 / M18 / M20 / M22 / M24 / M30 | M3 / M4 / M5 / M6 / M8 / M10 / M12 / M14 / M16 / M18 / M20 / M22 | M3 / M4 / M5 / M6 / M8 / M10 / M12 / M14 / M16 / M18 / M20 / M22 | - | - | M4 / M5 / M6 / M8 / M10 / M12 / M14 / M16 / M18 / M20 / M22 | M4 / M5 / M6 / M8 / M10 / M12 / M14 / M16 | - | - | - | - | - | - | - | M5 / M6 / M8 / M10 / M12 / M14 / M16 | M5 | - | - | - |
I.D. d(Ø) | - | 10 ~ 150 | 4 ~ 30 | 3 ~ 22 | - | 12 ~ 130 | - | 5 ~ 30 | - | - | 5 ~ 30 | 5 ~ 30 | - | - | 0.5 inch ~ 6 inch | 0.75 inch ~ 5 inch | 20 ~ 90 | 20 mm ~ 60 mm | 1.25 inch ~ 3 inch | 0.5 inch ~ 5 inch | 5 ~ 30 | - | 5 | 0.75 inch ~ 6 inch | 1.25 inch ~ 2.75 inch | 1 inch ~ 60 mm |
Connecting Thread Shape | Taps | - | Threads / Taps | Threads / Taps | Threads | - | Threads | Threads | Threads | Taps | - | - | Taps | - | - | - | - | - | - | - | - | - | Threads | - | - | - |
Connecting Thread Direction | Right-hand Thread / Left-hand Thread | - | Right-hand Thread / Left-hand Thread | Right-hand Thread / Left-hand Thread | Right-hand Thread / Left-hand Thread | - | Right-hand Thread / Left-hand Thread | Right-hand Thread / Left-hand Thread | Right-hand Thread / Left-hand Thread | Right-hand Thread / Left-hand Thread | - | - | Right-hand Thread / Left-hand Thread | Right-hand Thread / Left-hand Thread | - | - | - | - | - | - | - | Right-hand Thread / Left-hand Thread | Right-hand Thread | - | - | - |
Ball Material | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | - | Steel | Steel | Brass | Steel | Steel | Steel | Steel | - | Stainless Steel | Steel | Steel | Steel |
Liner Material | Special Copper Alloy | PTFE | PTFE ~ Special Copper Alloy | Resin ~ Special Copper Alloy | Special Copper Alloy | - | - | Special Copper Alloy | Resin | Resin | Special Copper Alloy | Special Copper Alloy | Special Copper Alloy ~ Steel | - | - | - | - | - | - | - | Special Copper Alloy | - | Resin | - | - | - |
Allowable Tilt Angle α(deg) | 8 ~ 10 | 4 ~ 17 | 7 ~ 16 | - | 8 ~ 10 | 3 ~ 5 | 30 ~ 40 | 4.5 ~ 12 | 8 ~ 10 | 8 ~ 10 | - | 8 ~ 10 | 15 ~ 21 | 30 ~ 40 | 7 ~ 14 | 7 | 5 ~ 9 | 7 ~ 9 | 9 | 4 ~ 7 | - | 17 ~ 25 | 12 | 7 | 14 ~ 15 | 7 |
Lubrication Method | Lubrication | Lubrication Free / Lubrication | Lubrication Free / Lubrication | - | Lubrication | Lubrication | Lubrication | Lubrication | Lubrication Free | Lubrication Free | - | Lubrication | Lubrication | - | Lubrication | Lubrication | Lubrication Free | Lubrication | Lubrication | Lubrication | - | - | Lubrication Free | Lubrication | Lubrication | Lubrication Free |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy