(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hinge Bases - Central support point.
MISUMI
Center fulcrum type hinge base that can be used as cylinder clevis mounts.
Days to Ship: | 10 Days or more |
---|
Hinge Bolts - Right and left thread.
MISUMI
Threaded and Radiused types are available.
Days to Ship: | 10 Days or more |
---|
Hinge Bases - U shaped, flange mounting type, 3 configurable dimensions.
MISUMI
•Material: 1045 Carbon Steel
•Surface Treatment: Black Oxide
•Shape: U-Shaped
•Mounting Position: Standard
•Type: Hinge Bases
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Hinge Bases - U shape, flange mounting type (inches).
MISUMI
•Material: 304 Stainless Steel
•Mounting Position: Standard
•Mounting Method: Standard
Days to Ship: | 12 Days or more |
---|
Hinged Bases - Robust, central support point.
MISUMI
Thickness can now be selected from 2 more sizes
Days to Ship: | 12 Days or more |
---|
Hinge Bases - T shaped, bottom mounted.
MISUMI
Height can be configured in 1mm increments and available with short delivery
Days to Ship: | 10 Days or more |
---|
Hinge Bases - Configurable base to pin hole distance.
MISUMI
Generic Hinge Base with height configurable in 1mm increments
Days to Ship: | 10 Days or more |
---|
Hinged Bases - Compact design, T shaped.
MISUMI
Height can be configured in 1mm increments and available with short delivery
Days to Ship: | 10 Days or more |
---|
Hinges - T shaped, side mounted.
MISUMI
Generic Hinge Base with height configurable in 1mm increments
Days to Ship: | 10 Days or more |
---|
Hinge Bases - Integrated oil free bushings.
MISUMI
Hinge Bases having Oil Free Bushings press-fitted to support rotation.
Days to Ship: | 12 Days or more |
---|
Hinge Bases - T shaped, HKNKB model.
MISUMI
•Material: 1045 Carbon Steel
•Surface Treatment: Black Oxide
•Shape: T-Shaped
•Mounting Position: Standard
•Type: Hinge Bases
Days to Ship: | Same day or more |
---|
Show Stock Products
Hinged Bases - U shaped, two mounting types.
MISUMI
Hinge Bases with the mounting hole placed in the center. Can be characterized by their small size installation footprint.
Days to Ship: | 12 Days or more |
---|
MISUMI
•Material: 1018 Carbon Steel
•Mounting Position: Side Mount
•Type: Hinge Plates
Days to Ship: | 8 Days or more |
---|
Hinged Bases - Compact design type.
MISUMI
New Hinges with configurable height
Days to Ship: | 12 Days or more |
---|
MISUMI
Thickness can now be selected from 2 more sizes
Days to Ship: | 10 Days or more |
---|
Hinged Bases - Thick, 2 ridges.
MISUMI
Thickness can now be selected from 2 more sizes
Days to Ship: | 10 Days or more |
---|
MISUMI
Thickness can now be selected from 2 more sizes
Days to Ship: | 12 Days or more |
---|
Hinge Bases - Support point, L shaped.
MISUMI
L-shaped Hinge Bases suitable when installing hinge frames on limited spaces.
Days to Ship: | 12 Days or more |
---|
Hinged Bases - U shaped, compact design.
MISUMI
Height can be configured in 1mm increments and available with short delivery
Days to Ship: | 10 Days or more |
---|
Hinge Bases - U shaped, 3 selectable models.
MISUMI
Height can be configured in 1mm increments and available with short delivery
Days to Ship: | 10 Days or more |
---|
MISUMI
•Material: 1018 Carbon Steel
•Mounting Position: Side Mount
•Mounting Method: Weld-On
•Type: Hinge Plates
Days to Ship: | 10 Days or more |
---|
MISUMI
General purpuse Joint Plates
For complete product overview and details on Hinge Plates - Square, Economy see the sections below:
Days to Ship: | 10 Days or more |
---|
Hinged Bases - Compact and ultra compact size.
MISUMI
Hinge Bases with the width (A dim.) shortened. They can be used in limited spaces.
Days to Ship: | 12 Days or more |
---|
Hinged Bases - Central and compact support point.
MISUMI
Hinge Bases with the mounting hole placed in the center. They have the vertical swing grab bar.
Days to Ship: | 12 Days or more |
---|
Hinge Bases - U shaped (inches).
MISUMI
•Material: 304 Stainless Steel
•Mounting Position: Standard
•Mounting Method: Bottom Mount
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Material |
Shape |
Mounting Method |
Mounting Position |
Surface Treatment |
|
| |||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Hinge Bases - U shaped, flange mounting type, 3 configurable dimensions. | |||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship | 10 Days or more | 10 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more |
Same day or more
Show Stock Products | 12 Days or more | 8 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 12 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Type | Hinge Bases | hinge bolt | Hinge Bases | - | - | Hinge Bases | Hinge Bases | Hinge Bases | Hinge Bases | Hinge Bases | Hinge Bases | Hinge Bases | Hinge Bases | Hinge Plates | Hinge Bases | Hinge Bases | Hinge Bases | Hinge Bases | Hinge Bases | Hinge Bases | Hinge Bases | Hinge Plates | - | Hinge Bases | Hinge Bases | - |
Material | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 304 Stainless Steel | 304 Stainless Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel / 304 Stainless Steel | 1018 Carbon Steel | 1045 Carbon Steel / 304 Stainless Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1018 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 1045 Carbon Steel | 304 Stainless Steel |
Shape | T-Shaped / U-Shaped | - | U-Shaped | T-Shaped | - | T-Shaped / U-Shaped | T-Shaped | U-Shaped | T-Shaped | T-Shaped | T-Shaped / U-Shaped | T-Shaped | U-Shaped | - | T-Shaped / U-Shaped | T-Shaped | U-Shaped | T-Shaped / U-Shaped | T-Shaped / U-Shaped | U-Shaped | U-Shaped | - | - | T-Shaped / U-Shaped | T-Shaped / U-Shaped | - |
Mounting Method | - | - | - | Standard | Standard | - | - | - | - | - | - | - | Standard / Bottom Mount | - | - | - | - | - | - | - | - | Weld-On | - | - | - | Bottom Mount |
Mounting Position | Center | - | Standard | Standard | Standard | Center | Standard | Side Mount | Standard | Side Mount | Standard | Standard | Standard | Side Mount | Standard | Standard | Standard | L-Shaped | L-Shaped | Standard | Standard | Side Mount | - | Standard | Standard | Standard |
Surface Treatment | None / Black Oxide / Electroless Nickel Plating | None / Black Oxide / Electroless Nickel Plating | Black Oxide | None / Black Oxide / Electroless Nickel Plating | None / Black Oxide / Electroless Nickel Plating | Black Oxide / Electroless Nickel Plating | Black Oxide | None / Black Oxide / Electroless Nickel Plating | None / Black Oxide / Electroless Nickel Plating | None / Black Oxide | None / Black Oxide / Electroless Nickel Plating | Black Oxide | None / Black Oxide | None | None / Black Oxide / Electroless Nickel Plating | Black Oxide / Electroless Nickel Plating | None / Black Oxide / Electroless Nickel Plating | None / Black Oxide / Electroless Nickel Plating | None / Black Oxide / Electroless Nickel Plating | None / Black Oxide / Electroless Nickel Plating | None / Black Oxide / Electroless Nickel Plating | None | - | None / Black Oxide / Electroless Nickel Plating | None / Black Oxide / Electroless Nickel Plating | None / Black Oxide / Electroless Nickel Plating |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy