(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
New: Electroless Ni-Plating, 304 SS and 440C SS materials are added.[June 2023]
•Drive Type: Slotted
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
New: Electroless Ni-plating, 304 SS and 440C SS materials are added. [June 2023]
•Drive Type: Hex Socket
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Fulcrum Pins - Low Head, Stepped
MISUMI
•Drive Type: Hex Head & Socket
•Shaft Tolerance (mm): Precision (g6)
•Precision: Precision (g6)
Days to Ship: | 9 Days or more |
---|
MISUMI
New: Electroless Ni-plating, 304 SS and 440C SS materials are added. [June 2023]
•Drive Type: Wrench Flats
•Shaft Tolerance (mm): Standard (-0.01/-0.05)
•Precision: Medium Precision (-0.01/-0.05)
Days to Ship: | 8 Days or more |
---|
MISUMI
New: Electroless Ni-plating, 304 SS and 440C SS materials are added. [June 2023]
•Drive Type: Hex Head
•Shaft Tolerance (mm): Standard (-0.01/-0.05)
•Heat Treatment: Not Hardened
•Precision: Medium Precision (-0.01/-0.05)
Days to Ship: | 8 Days or more |
---|
MISUMI
•Heat Treatment: Not Hardened
•Precision: Standard Grade
Days to Ship: | 10 Days or more |
---|
Fulcrum Pins - Configurable, Inch
MISUMI
•Heat Treatment: Not Hardened
•Precision: Standard Grade
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Drive Type |
Shaft Dia. D(mm) |
Shaft Dia. D(inch) |
Shaft Tolerance(mm) |
Heat Treatment |
Surface Finish |
Thread Size |
|
|
|
|
|
|
| |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | |||||||
CAD |
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 9 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more |
Specifications |
|
|
|
|
|
|
|
Drive Type | Slotted | Hex Socket | Hex Head & Socket | Wrench Flats | Hex Head | Slotted / Hex Head & Socket | Slotted / Hex Head & Socket |
Shaft Dia. D(mm) | 4 ~ 12 | 4 ~ 15 | 6 ~ 20 | 4 ~ 15 | 4 ~ 15 | - | - |
Shaft Dia. D(inch) | - | - | - | - | - | 1/2 ~ 5/16 | 1/2 ~ 5/16 |
Shaft Tolerance(mm) | Precision (g6) / Standard (-0.01/-0.05) | Precision (g6) / Standard (-0.01/-0.05) | Precision (g6) | Standard (-0.01/-0.05) | Standard (-0.01/-0.05) | - | - |
Heat Treatment | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Hardened / Not Hardened | Not Hardened | Not Hardened | Not Hardened |
Surface Finish | Black Oxide / None | Black Oxide / None | Black Oxide / None | Black Oxide / None | Black Oxide / None | None | None |
Thread Size | M2.6 ~ M8 | M2.6 ~ M10 | M4 ~ M16 | M2.6 ~ M10 | M2.6 ~ M10 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy