(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Sinfonia Technology
•Shape (mm): 170×119×141
•Input Current (ac-v): 200/230
Days to Ship: | 11 Days or more |
---|
Sinfonia Technology
•Operational Mode Constant Amplitude: Performs constant amplitude control at set frequency
•Operational Mode Auto-tuning: No need to set amplitude due to automatic frequency tracking function (constant amplitude control)
Days to Ship: | 8 Days or more |
---|
Small Frequency Variable Controller
NTN
For complete product overview and details on Small Frequency Variable Controller see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
General Purpose Constant Voltage Controller
NTN
•Control Function: External control + ON/OFF control by level switch
•Driving Mode: Phase control (full-wave / half-wave switching)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | Sinfonia Technology | Sinfonia Technology | NTN | NTN |
---|---|---|---|---|
Product Series | ||||
Days to Ship | 11 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy