(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Member for Air Conditioning "Slim Duct SD Series", Fitting With Level Difference
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Mini Slim Corner Elevation Surface 90°
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•A Dimension (mm): 82
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Slim Joint
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•A Dimension (mm): 85
Days to Ship: | 8 Days or more |
---|
Slim Duct SD Series Air Conditioner Component - Seal Cap, SP Series.
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: ABS Resin
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Free Corner Free Cut Type
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyethylene (PE)
•Qty.: 1 pcs.
•A Dimension (mm): 74
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct MD Series", Wall Corner
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Dimension I dimension (mm): 90
•Dimension J Dimension (mm): 20
Days to Ship: | 9 Days or more |
---|
● Member for Air Conditioning "Slim Duct SD Series", Wall Corner
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: 1 pcs.
Days to Ship: | 8 Days or more |
---|
Cap - Wall Corner, Air Conditioner Duct, SWM Series
Inaba Denki
•Classification: For outdoor
•Type: Duct
•External Flange Height Conforming Air Conditioning Cap Size: 10mm or Less
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Wall Corner Ventilation Air Conditioning
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: PVC + ABS (grating)
•Qty.: A
•A Dimension (mm): 205
Days to Ship: | 8 Days or more |
---|
Inaba Denki
•Classification: For outdoor
•Type: Duct
•External Flange Height Conforming Air Conditioning Cap Size: 10mm or Less
•Material: PVC + ABS (grating)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Wall Corner posterior
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•Mass (g): 160
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Corner Flat 45°
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•D Dimension (mm): 33
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Corner Flat 90°
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Elevation Surface 45°
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•D Dimension (mm): 33
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Elevation Surface 90°
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•A Dimension (mm): 81
Days to Ship: | 8 Days or more |
---|
Elbow - 90 Degree, Air Conditioner Duct, SN Series
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•Mass (g): 220
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Mini Slim Corner Flat 90°
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•A Dimension (mm): 82
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Different Diameter Adapter
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Color: Brown
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Tee - Air Conditioner Duct, ST Series
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Different Diameter Joint
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Color: Ivory
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", End Cover SE
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•A Dimension (mm): 53
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", End Cover SEN
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Color: Ivory
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Bifurcation Joint
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Color: Ivory
•Specification: Conforming pipe: PC-2320 (6.35 x 9.52) x 2 sets
•Material: Polyvinyl Chloride (PVC)
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Slim Cap
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: ABS Resin
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Slim Duct SD Series Air Conditioner Component - Free corner, SF Series.
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyethylene (PE)
•Qty.: 1 pcs.
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Free Corner Joint
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Fixed Piping Saddle
Inaba Denki
•Classification: For outdoor
•Type: Saddle
•Color: Ivory
•Material: PE (SL bands), POM (SL saddle)
•Qty.: 1 pcs.
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct MD Series", Flat Corner 90°
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct MD Series", Elevation Surface Out Corner 90°
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct MD Series", Elevation Surface In Corner 90°
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Cap - Wall Corner, Air Conditioner Duct, MWM Series
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct MD Series", Corner Flat 45°
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Sealing Cap (Inaba Denki)
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Dimension I dimension (mm): 15
•Material: ABS Resin
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Joint
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Free Corner (Inaba Denki)
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: PE+EVA
•Qty.: 1 pcs.
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", End Cover
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: Main body: PVC, Flange: synthetic rubber
•Qty.: A
Days to Ship: | 8 Days or more |
---|
Tee - Air Conditioner Duct, MT-75-W
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Elbow - 90 Degree, Air Conditioner Duct, MN-75-W
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Elevation Surface Out Mini Corner
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct SD Series", Elevation Surface Slide Corner
Inaba Denki
•Classification: For indoor
•Type: Duct
•Color: White
•Material: ABS Resin
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct LD Series", Wall Corner
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 8 Days or more |
---|
For Member for Air Conditioning "Slim Duct LD Series", Wall Corner Air Conditioning Cap
Inaba Denki
•Classification: For outdoor
•Type: Duct
•External Flange Height Conforming Air Conditioning Cap Size: 10mm or Less
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 8 Days or more |
---|
Inaba Denki
•Classification: For outdoor
•Type: Duct
•External Flange Height Conforming Air Conditioning Cap Size: 10mm or Less
•Material: PVC + ABS (grating)
•Qty.: A
Days to Ship: | 9 Days or more |
---|
Member for Air Conditioning "Slim Duct LD Series", Wall Corner posterior
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
•Mass (g): 150
Days to Ship: | 8 Days or more |
---|
Member for Air Conditioning "Slim Duct LD Series", Corner Flat 90°
Inaba Denki
•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Classification |
Types |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy