(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Safety valves and regulator valves are valves installed in equipment such as lines. They are used to regulate air, water, steam or other media. They also prevent damage to lines or other equipment. They are used for hydraulic containers, pressure-reducing valve secondary sides, plant equipment a ...Readmore
Safety valves and regulator valves are valves installed in equipment such as lines. They are used to regulate air, water, steam or other media. They also prevent damage to lines or other equipment. They are used for hydraulic containers, pressure-reducing valve secondary sides, plant equipment and other pilot solenoid valves, and water supply lines for large water tanks. Safety valves are crucial components in reciprocating displacement pumps, which are prone to pressure overload. Safety valves and regulator valves come in varieties such as pressure-reducing valves (for steam), safety relief valves, pressure-reducing valves for waterworks and air vent valves. They are made of materials such as stainless steel, cast iron and resin. Installing a safety valve at a poor location creates the risk of generating a dead-end shutoff pressure that will blow the safety valve at the secondary side of the pressure-reducing valve and cause the valve to operate when conditions are normal. When mounting safety valves, installing them at the correct positions for the operating environment is important. ▲ Close
Days to Ship |
|
---|
FM Valve
A valve that can be used in combination with electromagnetic valves and mechanical control valves.
[Features]
· This valve can be electrically controlled by combined use with electromagnetic valves. Therefore, it enables simple timed water rationing, and varying of supply start-stop intervals. In addition, it facilitates construction of effective water supply systems by combined use with sensors, etc., to match the usage conditions.
· This valve has simple structure. Therefore, it is easy to install and maintain.
· This valve has no flow adjustment mechanism. Therefore, the flow rate cannot be adjusted.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Adjusting Valve/Safety Valve Type |
Applicable Fluids |
Safety Valve Type |
Maximum Applicable Pressure(MPa) |
Body Material |
Valve Nominal Diameter |
Types of connection |
Supply Side, Screw Connection Types |
Supply Side, Flange Connection Types |
Supply Side, Nominal Designation of Piping Thread |
Supply Side, Nominal Designation of Pipe Flange |
Control Side, Screw Connection Types |
Control Side, Flange Connection Types |
Control SideNominal Pipe Threads |
Control Side Nominal The Pipe Flange |
Brand | FM Valve |
---|---|
Product Series | |
Days to Ship | 10 Days or more |
Adjusting Valve/Safety Valve Type | Level Regulating Valve |
Applicable Fluids | Water |
Safety Valve Type | Lift Type Safety Valve |
Maximum Applicable Pressure(MPa) | 0.11~1 |
Body Material | Bronze ~ Cast Iron |
Valve Nominal Diameter | 25A ~ 200A |
Types of connection | Equal Dia. Connection |
Supply Side, Screw Connection Types | R |
Supply Side, Flange Connection Types | JIS 10K Flange |
Supply Side, Nominal Designation of Piping Thread | 1B ~ 2B |
Supply Side, Nominal Designation of Pipe Flange | 65A ~ 200A |
Control Side, Screw Connection Types | R |
Control Side, Flange Connection Types | JIS 10K Flange |
Control SideNominal Pipe Threads | 1B ~ 2B |
Control Side Nominal The Pipe Flange | 65A ~ 200A |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy