(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Flexible Hoses - High Pressure
MISUMI
Flexible Hoses excellent in heat resistance and pressure resistance
Days to Ship: | 8 Days or more |
---|
NK-2500 and 2600 General Purpose Flanged Flexible Hose
Nangoku Flexible Hose Industry
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Flange
Days to Ship: | 10 Days or more |
---|
Flexible Hoses - Medium Pressure
MISUMI
Flexible Hoses with weight lighter and the allowable operating pressure higher than on High Pressure Type.
Days to Ship: | 10 Days or more |
---|
Flexible Hoses - Low Pressure, Non-Welded, Tapped Ends
MISUMI
Flexible Hoses - Low Pressure type - suitable for absorbing vibration.
Days to Ship: | 10 Days or more |
---|
NK-1400 Pipe End Flexible Hose
Nangoku Flexible Hose Industry
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Pipe End
Days to Ship: | 11 Days or more |
---|
NK-3100, Standard Flange Type Flexible Hose
Nangoku Flexible Hose Industry
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Flange
Days to Ship: | 8 Days or more |
---|
Asoh
•Compatible Fluid: Water
•Type: Flexible Tube
•Hose Material: 304 Stainless Steel
•Connecting Part Material: 304 Stainless Steel
•Connecting Part Type: Swage Fittings
Days to Ship: | 8 Days or more |
---|
NK-1000 standard union flexible hose
Nangoku Flexible Hose Industry
•Swage Fitting L Dimension Type: Unions
•Swage Fitting R Type: Unions
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
Days to Ship: | 8 Days or more |
---|
MISUMI
Flexible Fluororesin Tubes excellent in heat and low temperature resistance
Days to Ship: | 8 Days or more |
---|
Flexible Hoses - Bellow Shaped
MISUMI
Flexible Tubes intended for use with water or warm water
Days to Ship: | 10 Days or more |
---|
Flexible Hoses - Fluororesin, High Flex
MISUMI
Flexible Fluororesin Hoses excellent in bend-resistant
Days to Ship: | 14 Days or more |
---|
Flexible Hoses - Low Pressure, Non-Welded, Threaded End, Tapped End
MISUMI
Flexible Hoses - Low Pressure type - suitable for absorbing vibration.
Days to Ship: | 10 Days or more |
---|
NK-1100 Fit Union Flexible Hose
Nangoku Flexible Hose Industry
•Swage Fitting L Dimension Type: Unions
•Swage Fitting R Type: Unions
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
Days to Ship: | 8 Days or more |
---|
NK-1300 Female Socket Type Flexible Hose
Nangoku Flexible Hose Industry
•Swage Fitting L Dimension Type: Metal Pieces(Fittings etc.,) D
•Swage Fitting R Type: Metal Pieces(Fittings etc.,) D
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
Days to Ship: | 8 Days or more |
---|
NK-1500 Male Threaded Nipple Type Flexible Hose
Nangoku Flexible Hose Industry
•Swage Fitting L Dimension Type: Metal Pieces(Fittings etc.,) A
•Swage Fitting R Type: Metal Pieces(Fittings etc.,) A
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
Days to Ship: | 8 Days or more |
---|
NK-1800 Sanitary Flanged (ferrule) Flexible Hose
Nangoku Flexible Hose Industry
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Connecting Part Material: 304 Stainless Steel
•Operating Temperature Range (?): ::180
Days to Ship: | 8 Days or more |
---|
NK-1900 Union and Nipple Method Flexible Hose
Nangoku Flexible Hose Industry
•Swage Fitting L Dimension Type: Metal Pieces(Fittings etc.,) D
•Swage Fitting R Type: Metal Pieces(Fittings etc.,) A
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
Days to Ship: | 7 Days or more |
---|
NK-2000 slim union (metal touch) flexible hose
Nangoku Flexible Hose Industry
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Swage Fittings
Days to Ship: | 8 Days or more |
---|
NK-2300PT Pipe End Vacuum Flexible Hose
Nangoku Flexible Hose Industry
•Type: Flexible Hoses
•Hose Material: 316L Stainless Steel
•Connecting Part Material: 316L Stainless Steel
•Operating Temperature Range (?): -196::300
•Max. Operating Pressure (mpa): 0.3
Days to Ship: | 8 Days or more |
---|
NK-2300V, JIS Vacuum Flange Type Flexible Hose
Nangoku Flexible Hose Industry
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Connecting Part Material: 304 Stainless Steel
•Operating Temperature Range (?): -15::150
•Connecting Part Type: Flange
Days to Ship: | 15 Days or more |
---|
NK-2300KF, KF Flange Type Vacuum Flexible Hose
Nangoku Flexible Hose Industry
•Type: Flexible Hoses
•Operating Temperature Range (?): -15::150
•Connecting Part Type: Flange
•Flange Type: KF Flange
•Tube Type: CLT
Days to Ship: | 12 Days or more |
---|
NK-3300, Flange Type (Non-Welded) Flexible Hose
Nangoku Flexible Hose Industry
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Flange
Days to Ship: | 11 Days or more |
---|
NK-3400 Light Union Type (weld-free) Flexible Hose
Nangoku Flexible Hose Industry
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Swage Fittings
Days to Ship: | 8 Days or more |
---|
NK-6300 Flange Type (Non-welded) Flexible Hose
Nangoku Flexible Hose Industry
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Operating Temperature Range (?): -10::100
•Connecting Part Type: Flange
Days to Ship: | 10 Days or more |
---|
NK-FJ-A, Nipple Type Fluoro Resin Flexible Hose
Nangoku Flexible Hose Industry
•Swage Fitting L Dimension Type: Metal Pieces(Fittings etc.,) A
•Type: Fluorine Resin Flexible Hose
•Hose Material: Fluororesin
•Braid: Included
•Connecting Part Material: 304 Stainless Steel
Days to Ship: | 13 Days or more |
---|
NK-FJ-C, Female Union Type Fluororesin Flexible Hose
Nangoku Flexible Hose Industry
•Swage Fitting L Dimension Type: Metal Pieces(Fittings etc.,) C
•Swage Fitting R Type: Metal Pieces(Fittings etc.,) C
•Type: Fluorine Resin Flexible Hose
•Hose Material: Fluororesin
•Braid: Included
Days to Ship: | 13 Days or more |
---|
NK-FJ-F Flange Type Fluorine Resin Flexible Hose
Nangoku Flexible Hose Industry
•Type: Fluorine Resin Flexible Hose
•Hose Material: Fluororesin
•Braid: Included
•Connecting Part Material: 304 Stainless Steel
•Operating Temperature Range (?): -50::180
Days to Ship: | 13 Days or more |
---|
Sanitary Flanged Fluorine Resin NK-FJ-S Flexible Hose
Nangoku Flexible Hose Industry
•Type: Fluorine Resin Flexible Hose
•Hose Material: Fluororesin
•Braid: Included
•Connecting Part Material: 304 Stainless Steel
•Operating Temperature Range (?): -50::180
Days to Ship: | 20 Days or more |
---|
Flexible Tube, Screw-In Model, NO Welding Type, TF-1800
Tofle
•Swage Fitting L Dimension Type: Rc (Union)
•Swage Fitting R Type: Rc (Union)
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
Days to Ship: | 8 Days or more |
---|
Flexible Tube Flange Model, NO Welding Type, TF-20000
Tofle
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Connecting Part Type: Flange
•Flange Type: JIS 10K Flange
Days to Ship: | 42 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Hose Material |
Type |
Braid |
Connecting Part Material |
Connecting Part Type |
Swage Fittings L Type |
Swage Fitting R Type |
I.D. d(φ) |
Applicable Fluid |
Max. Operating Pressure(MPa) |
Minimum Bending Radius(mm) |
| ||||||||||||||||||||||||||||||
Brand | MISUMI | Nangoku Flexible Hose Industry | MISUMI | MISUMI | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Asoh | Nangoku Flexible Hose Industry | MISUMI | MISUMI | MISUMI | MISUMI | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Tofle | Tofle |
Product Series | Flexible Hoses - Low Pressure, Non-Welded, Threaded End, Tapped End | |||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||
Days to Ship | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 14 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 12 Days or more | 11 Days or more | 8 Days or more | 10 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 20 Days or more | 8 Days or more | 42 Days or more |
Specifications |
|
|
|
|
|
|
| |||||||||||||||||||||||
Hose Material | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | Fluororesin | 304 Stainless Steel | Fluororesin | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 316 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel / 316 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | 304 Stainless Steel | Fluororesin | Fluororesin | Fluororesin | Fluororesin | 304 Stainless Steel | 304 Stainless Steel |
Type | - | Flexible Hoses | - | - | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | - | - | - | - | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses | Flexible Hoses |
Braid | Included | Included | Included | Included | Included | Included | Not Provided | Included | Included | Not Provided | Included | Included | Included | Included | Included | Included | Included | Included | Not Provided | Not Provided | Not Provided | Included | Included | Included | Included | Included | Included | Included | Included | Included |
Connecting Part Material | Stainless Steel | Stainless Steel / Steel | Stainless Steel | Stainless Steel / Steel | Stainless Steel / Steel | Stainless Steel / Steel | Stainless Steel | Stainless Steel / Cast Iron | Stainless Steel / Steel | Stainless Steel | Stainless Steel | Stainless Steel / Steel | Stainless Steel / Cast Iron | Stainless Steel / Steel | Stainless Steel / Steel / Cast Iron | Stainless Steel | Stainless Steel / Cast Iron | Stainless Steel / Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel / Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | - |
Connecting Part Type | Swage Fittings | Flange | Swage Fittings | Swage Fittings | Pipe End | Flange | Swage Fittings | Swage Fittings | Swage Fittings | Swage Fittings | Swage Fittings | Swage Fittings | Swage Fittings | Swage Fittings | Swage Fittings | Flange | Swage Fittings | Swage Fittings | Pipe End | Flange | Flange | Flange | Swage Fittings | Flange | Swage Fittings | Swage Fittings | Flange | Flange | Swage Fittings | Flange |
Swage Fittings L Type | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B | - | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B | Unions | - | - | - | Unions | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B / Metal Pieces(Fittings etc.,) C | Metal Pieces(Fittings etc.,) A | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B | Metal Pieces(Fittings etc.,) D | Unions | Metal Pieces(Fittings etc.,) D | Metal Pieces(Fittings etc.,) A | - | Metal Pieces(Fittings etc.,) D | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) D | - | - | - | - | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) D | - | Metal Pieces(Fittings etc.,) A | Metal Pieces(Fittings etc.,) C | - | - | Unions | - |
Swage Fitting R Type | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B | - | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B | Unions | - | - | - | Unions | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B / Metal Pieces(Fittings etc.,) C | Metal Pieces(Fittings etc.,) A | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B | Metal Pieces(Fittings etc.,) A | Unions | Metal Pieces(Fittings etc.,) D | Metal Pieces(Fittings etc.,) A | - | Metal Pieces(Fittings etc.,) A | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) D | - | - | - | - | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) D | - | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) C | Metal Pieces(Fittings etc.,) C | - | - | Unions | - |
I.D. d(φ) | 7 ~ 25.5 | 13 ~ 294.4 | 7.2 ~ 25.2 | 17 ~ 56.4 | 7.2 ~ 101 | 13 ~ 224.6 | - | 7.2 ~ 66 | 4.8 ~ 7.9 | 12 ~ 15 | 4 ~ 11 | 10.5 ~ 25.2 | 17 ~ 56.4 | 7.2 ~ 66 | 7.2 ~ 66 | 21.6 ~ 40.5 | 7.2 ~ 66 | 7.2 ~ 66 | 3.5 ~ 12.5 | 79.4 | 12.5 ~ 50.5 | 66 | 10.5 ~ 25.2 | 54 | 6 ~ 65 | 6 ~ 65 | 12 ~ 112 | 23 ~ 51 | 15 ~ 50 | 78.5 |
Applicable Fluid | Steam / Water / Gas / Oil / Air | Steam / Water / Oil / Air / Chemical | Steam / Water / Gas / Oil / Air | Steam / Water / Gas / Oil / Air | Steam / Water / Gas / Oil / Air / Chemical | Steam / Water / Oil / Air / Chemical | Water | Steam / Water / Oil / Air / Chemical | Water / Gas / Air / Solvent | Water | Water / Air / Solvent | Steam / Water / Gas / Oil / Air | Steam / Water / Gas / Oil / Air / Chemical | Steam / Water / Oil / Air / Chemical | Steam / Water / Oil / Air / Chemical | Water / Oil / Air / Chemical | Steam / Water / Oil / Air / Chemical | Steam / Water / Oil / Air / Chemical | Water / Gas / Air | Gas / Air | Gas / Air | Steam / Water / Oil / Air / Chemical | Steam / Water / Oil / Air / Chemical | Steam / Water / Oil / Air / Chemical | Water / Air / Chemical | Water / Air / Chemical | Water / Air / Chemical | Water / Air / Chemical | - | - |
Max. Operating Pressure(MPa) | 3.4 ~ 6.4 | 1 | 2 | 1 | 1 | 1 | - | 1 | 17 ~ 20.5 | 1.75 | 2 ~ 3 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 0.3 | 0.15 | 0.2 ~ 0.3 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 2 ~ 4.5 | 1.62 |
Minimum Bending Radius(mm) | 25 ~ 45 | 50 ~ 900 | 25 ~ 80 | 60 ~ 140 | 25 ~ 350 | 50 ~ 860 | - | 25 ~ 220 | 51 ~ 102 | 40 ~ 60 | 20 ~ 30 | 35 ~ 80 | 60 ~ 140 | 25 ~ 220 | 25 ~ 220 | 80 ~ 120 | 25 ~ 220 | 25 ~ 220 | 25 ~ 40 | 200 | 40 ~ 120 | 140 | 35 ~ 80 | 135 | 30 ~ 1500 | 30 ~ 1500 | 80 ~ 5000 | 120 ~ 1500 | 35 ~ 190 | 220 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy