(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Piping Parts for Duct Hoses - Hood Cover with Flange
MISUMI
Hood Covers with Flange for duct hoses.
Days to Ship: | 8 Days or more |
---|
MISUMI
Dust collection boxes for aluminum ducts.
Days to Ship: | 18 Days or more |
---|
Piping Parts for Aluminum Duct Hoses - Flange
MISUMI
Plumbing components for aluminum ducts.
Days to Ship: | 8 Days or more |
---|
Piping Parts for Duct Hoses - Mounting Flange, Economy
MISUMI
Flanges intended to be attached to duct hoses.
Days to Ship: | 8 Days or more |
---|
Piping Parts for Duct Hoses - Cuffs
MISUMI
•Type: Cuff
For complete product overview and details on Piping Parts for Duct Hoses - Cuffs see the sections below:
Days to Ship: | 8 Days or more |
---|
Piping Parts for Aluminum Duct Hoses - Dampers
MISUMI
Plumbing components for aluminum ducts.
Days to Ship: | 8 Days or more |
---|
Duct Cuffs - 92104/92214 Series
Totaku Industries
PVC duct cuffs for connecting duct hose (rubber make on φ175 type only). Available in gray and ivory colors.
Days to Ship: | 8 Days or more |
---|
Totaku Industries
[Features]
-Dechlorinated cuffs that connect to the TAC Eco duct
Days to Ship: | 14 Days or more |
---|
Totaku Industries
Rubber cuffs for connecting to TAC telescopic ducts.
Days to Ship: | 8 Days or more |
---|
Kanaflex
Burnable, with little ash left after incineration. Produces no dioxin, hydrogen chloride gas, sulfur oxides, or other poison gases.
Days to Ship: | 18 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Tiflex Duct Hose Abrasion Resistant GL-Type Cuff
Tigers Polymer
Cuff dedicated to the abrasion resistant GL type.
Days to Ship: | 8 Days or more |
---|
Tiflex Hose Mouth GL Type, GL-E Type, GL-ST Type
Tigers Polymer
[Features]
· Material: φ25 to φ150 soft PVC φ175 φ200 synthetic rubber (EPDM)
Days to Ship: | 8 Days or more |
---|
Tigers Polymer
[Features]
Material: Ø 16 to Ø 150 Soft PVC, Ø 200 Synthetic Rubber (EPDM Gray), Ø 250 to Ø300 Synthetic Rubber (EPDM Black)
Days to Ship: | 8 Days or more |
---|
Tiflex Hose P-Series, P-2 Type, Flame Retardant P-Series Mouth
Tigers Polymer
[Features]
· Material: synthetic rubber (P-Series, P-2 type EPDM), (flame retardant P-Series CR)
Days to Ship: | 8 Days or more |
---|
Tie Fleck Hose Type A Terminal Bush
Tigers Polymer
Material: PVC
For complete product overview and details on Hose Cover - Duct Fitting, Flexible, BUS-A Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Spiral Duct Fitting, Cap for Fitting
Kurimoto
Fitting made of molten zinc plated steel which conforms to JIS G 3302 standards. [Please confirm the safety precautions in the catalog]
[Features]
Fitting is made of steel plate and plated with molten zinc in accordance with JISG3302
Days to Ship: | 8 Days or more |
---|
Spiral Duct Fitting Flange Collar
Kurimoto
This fitting is made of molten zinc-plated steel conforming to JIS G 3302. [Check the precautions in the catalog for safety]
Days to Ship: | 8 Days or more |
---|
Spiral Duct Fitting, Flange Plate
Kurimoto
[Please read the Safety Precautions written in the catalog]
[Features]
· A plate flange for connecting flanges (based on stainless steel/coated).
Days to Ship: | 8 Days or more |
---|
Spiral Duct Coupling, Flange Angle
Kurimoto
[Please read the Safety Precautions written in the catalog]
[Features]
· An angle flange for connecting flanges (based on stainless steel/coated).
Days to Ship: | 8 Days or more |
---|
Spiral Duct Fitting Rubber Packing
Kurimoto
Packing for flange connection. [Please be sure to check the safety precautions listed in the catalog]
[Features]
•The wax used in the molding of the spiral duct offers sufficient reinforcing effects for use with high speed ducts, dust collection ducts, and exhaust ducts.
•The inner surface of the spiral duct is completely circular and smooth and as such the resistance is extremely low. In addition, a lock seam has been applied via machine molding, and as such the leakage amount per duct is now just 1/1000 that of the square duct.
•Connection work for the spiral duct is simple. Also, if hung from the ceiling, its workability is good, helping save greatly on construction time.
•In addition, as it is constructed in a factory it offers a solid and reliable build quality.
•Spiral ducts are standard products that are mass produced in factories, helping keep costs down.
•In addition, with a comparatively small surface area compared to a square duct, you need only send the required air flow, helping reduce heating costs.
Days to Ship: | 8 Days or more |
---|
Stainless Steel Duct Fitting Flange Plate
Kurimoto
Plate flange made of SUS304 based on JIS G 4305. [Please confirm the precautions in the catalog for safety]
[Features]
· Plate flange made of SUS304 based on JISG4305
Days to Ship: | 8 Days or more |
---|
Stainless Steel Duct Fitting Flange Angle
Kurimoto
Angle flange made of SUS304 based on JIS G 4305. [Please confirm the precautions in the catalog for safety]
[Features]
· Angle flange made of SUS304 based on JISG4305
Days to Ship: | 8 Days or more |
---|
Stainless Steel Duct Fittings - Packing
Kurimoto
Flange connection packing. [Read the safety precautions in the catalog]
Days to Ship: | 10 Days or more |
---|
Stainless Steel Duct Fitting Flange Collar
Kurimoto
Fitting made of SUS304 2B conforming to JIS G 4305. [Please confirm the precautions in the catalog for safety]
[Features]
· Welded structure so leakage reduced further compared to the spiral model.
· Opening diameter and pipe thickness are freely selectable.
· Construction is simple and convenient.
· Low friction losses.
Days to Ship: | 8 Days or more |
---|
Kurimoto
Used for silent flex connection. [Read the safety cautions in the catalog]
Days to Ship: | 8 Days or more |
---|
Ohtsuka
Tubing parts for duct or duct hose of a brand famous in Japan. Used when tightening
Days to Ship: | 32 Days or more |
---|
Mouth Cuffs for AD-2 Type/MultiNA®
Kuraray Plastics
•Type: Cuff, Opening
For complete product overview and details on Hose Cuff - Duct Fitting, AD-2 Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Mouth Cuffs for Banner ®A-Type/TM-A
Kuraray Plastics
•Type: Cuff, Opening
•Material: Rubber
Days to Ship: | 8 Days or more |
---|
Mouth Cuffs for Clean-Flex® NW Type
Kuraray Plastics
•Type: Cuff, Opening
•Material: Elastomer
Days to Ship: | 18 Days or more |
---|
Trusco Nakayama
- Highly pure silica fibers made of 95% silicon dioxide.
- Excellent heat and shock resistance; can be used in rapidly-changing temperature conditions.
- No asbestos.
- Ultra-high temperature material that can be used in 1000°C environments.
-
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
|
|
|
|
| ||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Totaku Industries | Totaku Industries | Totaku Industries | Kanaflex | Kanaflex | Kanaflex | Tigers Polymer | Tigers Polymer | Tigers Polymer | Tigers Polymer | Tigers Polymer | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Kurimoto | Ohtsuka | Kuraray Plastics | Kuraray Plastics | Kuraray Plastics | Trusco Nakayama |
Product Series | Tiflex Hose P-Series, P-2 Type, Flame Retardant P-Series Mouth | |||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
| ||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 18 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 18 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 32 Days or more | 8 Days or more | 8 Days or more | 18 Days or more | 8 Days or more |
Specifications |
| |||||||||||||||||||||||||||||||
Type | Hoods | Manifolds | Flange | Flange | Cuff, Opening | Dampers | Cuff, Opening | Cuff, Opening | Cuff, Opening | Cuff, Opening | Cuff, Opening | Cuff, Opening | Cuff, Opening | Cuff, Opening | Cuff, Opening | Cuff, Opening | Cuff, Opening | Cap | Flanged Collars | Flange | Flange | Gasket | Flange | Flange | Gasket | Flanged Collars | Bands | Bands | Cuff, Opening | Cuff, Opening | Cuff, Opening | Tape |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy