(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Duct hoses are hoses that are installed in buildings, facilities, vehicles, etc., and used for sending and exhausting, collected dust, discharging powder, etc. Duct hoses have various characteristics such as flame retardance, cold resistance, oil resistance, etc. In addition, since there are substances suit ...Readmore
Duct hoses are hoses that are installed in buildings, facilities, vehicles, etc., and used for sending and exhausting, collected dust, discharging powder, etc. Duct hoses have various characteristics such as flame retardance, cold resistance, oil resistance, etc. In addition, since there are substances suitable for each product such as air, powder, sparks, oil mist, etc., it is necessary to select according to the application. Products using specially coated glass cloth and stainless steel plate are hoses with excellent flame retardancy that are flexible and easy to store and transport. Suitable for welding, suction of grinder sparks, intake and exhaust of hot air generating and circulating devices, etc. Hose made of special PVC, which is easy to cut and install and has excellent oil resistance, is suitable for collecting oil mist in places where machine oil scatters, such as lathes, milling machines, etc. Hose that uses a special laminated film does not generate dust even if the surface is rubbed, so it is suitable for duct hoses in facilities that require low dust generation such as cleanrooms, etc. ▲ Close
Duct Hose - Transparent Green, Vinyl, Antistatic, DC-EF Series
Kanaflex
A special blended soft vinyl chloride provides superior anti-static. Transparent (a clear green), so you can see what is running through.
Days to Ship: | 11 Days or more |
---|
Duct Hose - Flexible, Flameproof Grade 1, FP Series
Tigers Polymer
The hose is flexible and the material used for the product is a flameproof Grade 1 material as stipulated in JIS A 1322.[Features]· Made of special coating glass cloth and stainless steel plate (SUS304).· Easy to stow, store and transport because it can be extended or retracted as and when required.· The allowable continuous operating temperature is 250°C or less.· Can be used at higher temperatures than PAL, AG types.· The material used, ...Readmore
Days to Ship: | 8 Days or more |
---|
Duct Hose - Cooling, Dust Collection, AD-2 Series
Kuraray Plastics
•Material: Soft・Hard PVC•Property: Flexibility•Operating Temperature Range (?): -10::50•Color: Gray•Upper Operating Temperature Limit (Continuous Use) (?): 40
Days to Ship: | 11 Days or more |
---|
MISUMI
Is excellent in flexibility / elasticity, and can be stored compactly.
Days to Ship: | 8 Days or more |
---|
MISUMI
Duct Hoses excellent in flexibility and lightweighed and thus, well performing in operating efficiency.
Days to Ship: | 10 Days or more |
---|
MISUMI
Duct Hoses with the inlet/outlet diameter changeable.
Days to Ship: | 10 Days or more |
---|
Duct Hose - Fire-Retardant, Stainless Steel, DC-MD25 Series
Kanaflex
[Features]· Employs a reinforcing core containing a stainless steel plate (SUS304) and specially coated glass cloth. · Lightweight and flexible ducting which makes storing and transportation easy. · Specially coated glass cloth which is used is highly elastic and flame resistant.· Cutting and mounting are easy and piping work can be performed easily
Days to Ship: | 8 Days or more |
---|
Duct Hose - Flexible, Metal Wire Reinforcement, N Series
Tigers Polymer
Metal wire is used for reinforcement, and since thermal deformation is reduced, the hose has good flexibility.[Features]· Lightweight and portable.・It has high flexibility.· It has superior chemical resistance properties for acids and alkaline etc.・Metal wires in the core wires reduce heat deformation
Days to Ship: | 12 Days or more |
---|
Duct Hoses - Friction-Resistant, Antistatic
MISUMI
Excellent in cold / heat / corrosion resistance
Days to Ship: | 10 Days or more |
---|
MISUMI
The hose is so semi-translucent that transported materials can be observed.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Duct Hose - PVC, Lightweight, Low Flow Resistant, DC-NS Series
Kanaflex
The weight of the duct has been successfully reduced by 40% compared to conventional PVC ducts. A smooth inner surface design with increased ventilation and exhaust efficiency. This product has excellent antistatic effectiveness with a heat-resistance performance to prevent deformation at high temperatures.[Features]· The NSD duct provides a 40% weight reduction compared to conventional PVC ducts.· Easy to carry to increase wo...Readmore
Days to Ship: | 12 Days or more |
---|
Duct Hose - Rigid, PVC, Heat-Resistant, DC-NS Series
Kanaflex
[Features]· PVC Product.· Excellent heat resistance.· Structure has less bends due to temperature change.· Flexible bendable hose.· At least 10% lighter than existing hard ducts.· Up to 50% elastic so as not to damage the airtightness.· Aperture will change just by twisting the opening of the duct.· Can be easily cut with a knife, and can be connected by just inserting the opening of the duct and wreathing with tape.· Cutting and mounting are e...Readmore
Days to Ship: | 58 Days or more |
---|
Duct Hose - General Purpose, DC-D Series
Kanaflex
[Features]· A general-purpose duct hose with abundant applications and excellent quality and reliability.· Easy cutting and mounting facilitates easy piping.
Days to Ship: | 18 Days or more |
---|
Duct Hose - Flexible, Lightweight, DC-EE Series
Kanaflex
[Features]▪ Low internal resistance and high transportability.· Easy to bend, lightweight, and work-efficient.· Easy cutting and mounting facilitates easy piping.
Days to Ship: | 11 Days or more |
---|
Duct Hose - Flexible, Heat-Resistant, DC-NK Series
Kanaflex
[Features]· Superior heat resistance with a reinforced cord.▪ Light in weight, flexible, and labor-saving.· Cutting and mounting are easy and piping work can be performed easily.
Days to Ship: | 13 Days or more |
---|
Duct Hose - Compact, Lightweight, Collapsible, DC-FT Series
Kanaflex
Lightweight and expands/contracts freely. Goes down to 1/3-1/4 of its length, minimizing storage space before mounting. Easy Cutting/mounting for simple pipe work.
Days to Ship: | 8 Days or more |
---|
Duct Hose - Vinyl, Oil-Resistant, DC-O Series
Kanaflex
Has little internal resistance, therefore allowing for substantial transport capacity. Made from special oil-resistant vinyl chloride for excellent resistance to lubricating oil, cutting oil, and other oils. Cutting and mounting are easy and piping work can be performed easily.
Days to Ship: | 18 Days or more |
---|
Duct Hose - Aluminum, Glass Fiber, SPTE, DC-MD18 Series
Kanaflex
Uses a reinforced core of aluminum foil, glass cross, and SPTE. A lightweight and flexible duct for easy stowing, storage, and transportation.
Days to Ship: | 8 Days or more |
---|
Duct Hose - Flexible, Aluminum, Lightweight, DC-AL Series
Kanaflex
[Features]▪ Flexible, bendable, and easy piping in narrow spaces.▪ Shrinkage to 1/10 and can be stowed compactly (II type).▪ Lightweight and portable.▪ Hose saves inventory and transportation space.· Cutting and mounting are easy and piping work can be performed easily.
Days to Ship: | 8 Days or more |
---|
Duct Hose - Flexible, Aluminum, Lightweight, DC-AL2 Series
Kanaflex
Flexible and bendable, for easy deployment in tight spaces. Can be stowed at 1/10 its full extended length. Lightweight and portable. Lets you save inventory and transportation space.
Days to Ship: | 12 Days or more |
---|
Duct Hose - Insulated, Home Ventilation, DC Series
Kanaflex
[Features]· This duct hose is for ventilation of highly insulated, airtight houses.· High thermal insulation effect prevents condensation.· Lightweight and flexible. Smaller outer case, compared to glass wool ducts. Easy to cut. Great workability.· Single and double types available.
Days to Ship: | 16 Days or more |
---|
Duct Hose - Food Application, 21161 Series
Totaku Industries
A duct hose made using olefin elastomer that can be used for food products. It is also lightweight and pliable, and has far superior flexibility and durability.[Features]・Lightweight and flexible for easy operation.· Can be used for food-related applications.* Not suited for transporting food or liquids that contain oil.· Compliant with Ministry of Health, Labor and Welfare Notification No. 201 - Food Sanitation Act (excluding dissolution test n-...Readmore
Days to Ship: | 13 Days or more |
---|
Duct Hose - Antistatic, 21177 Series
Totaku Industries
Hose that adds an antistatic effect to the TAC Eco duct.[Features]The antistatic effect and TAC eco duct has been added.· Can be used for food applications
Days to Ship: | 12 Days or more |
---|
Duct Hose - General Dust Collection, 21101 Series
Totaku Industries
Used for transmission and exhaust in facilities and equipment. Bends easily, is lightweight, and was developed to be labor-saving.[Features]Achieves labor savings due to bendability and low weight.· Cutting and mounting are easy and piping work can be performed easily.
Days to Ship: | 13 Days or more |
---|
Duct Hose - Aluminum, 21102 Series
Totaku Industries
For ventilator ducts and air conditioning in housing, apartments, stores, etc. Flexible, bendable piping for easy use in narrow spaces. Can be shortened to around 1/5 of its original length for compact storage.[Features]· Superior in terms of flexibility and bending properties, so it can be laid in narrow spaces.· TAC Duct Aluminum can be compressed to 1/5 of its original length, while TAC Duct Aluminum 2 can be compressed to 1/10 of its or...Readmore
Days to Ship: | 13 Days or more |
---|
Duct Hose - TAC Thread, 21149 Series
Totaku Industries
[Features]▪ It can be stretched due to reinforced cord, and has excellent bending durability.▪ Ivory white colored ring that changes the image of vinyl duct, matches the new equipment.
Days to Ship: | 13 Days or more |
---|
Duct Hose - TAC Heran Compatible, 21184 Series
Totaku Industries
Duct hose with 2 times the wear resistance of TAC ducting (according to internally conducted testing). Superior cold and heat resistance and anti-static properties. Duct hose not easily subject to ozone cracking.[Features]Is wear resistant and has superior cold and heat resistance (operating temperature range is -30°C to 80°C).· Duct hose with superior anti-static properties (material volume resistivity/105 Ω-cm or less).· Duct hose resistant to ...Readmore
Days to Ship: | 13 Days or more |
---|
Duct Hose - Rigid, 21184 Series
Totaku Industries
Duct hose for spot coolers. Can be bent freely, and is able to sustain bent states. Furthermore, the opening diameter can be changed by twisting.[Features]· 10 to 20% lighter than conventional (PVC) products .· Can be bent freely, and is furthermore able to sustain bent states (please use indoors and note that as use temperatures increase, the product’s ability to keep its shape declines).· The opening diameter can be changed by twis...Readmore
Days to Ship: | 13 Days or more |
---|
Duct Hose - Collapsible, Flexible, Retains Shape, 15112 Series
Totaku Industries
Duct hose capable of telescoping that can be secured flexibly at any angle in any direction (however, holding force is reduced according to the aperture diameter). Can be shortened to 1/3 - 1/4 of its original length.[Features]· Excellent oil resistance.· Ivory color matches typical equipment.· Lightweight with superior bend resistance.· High efficiency due to low interior resistance, which contributes to energy savings.
Days to Ship: | 13 Days or more |
---|
Duct Hose - Oil-Resistant, Oil Mist Application, 21181 Series
Totaku Industries
A duct hose with superior oil resistance that can be used for suction and discharge of oil mist.
Days to Ship: | 13 Days or more |
---|
Duct Hose - Heat-Resistant, Flexible, 21180 Series
Totaku Industries
[Features]- Duct formed with aluminum polyester cloth and zinc-plated steel. Supports temperatures of 130°C or below.- Uses special laminated film to reduce particles created by surface friction.- Flexible and easy to store/transport.
Days to Ship: | 13 Days or more |
---|
Duct Hose - Heat-Resistant, Flexible, 21114 Series
Totaku Industries
[Features]· A reinforcing core of galvanized steel sheeting, glass cloth and aluminum foil is used, making possible use at temperatures of 180°C or lower. · Flexible and easy to store and transport (avoid repeated expansion and contraction)· The aluminum glass cloth sheeting used is highly flame-resistant (Flameproof Grade 1).
Days to Ship: | 13 Days or more |
---|
Duct Hose - Heat-Resistant, Flexible, Reinforced Core, 21115 Series
Totaku Industries
[Features]· Uses specially coated glass cloth and a stainless steel plate (SUS304) reinforcing core, and can be used at 250°C or below.· Flexible and easy to store and transport.· The specially coated glass cloth used for the product has excellent flame retardant properties (product passed level 1 fireproofing testing)
Days to Ship: | 12 Days or more |
---|
Duct Hose - Heat-Resistant, 21116 Series
Totaku Industries
[Features]· All of components used are made of stainless steel (SUS304), have superior heat resistance performance, and can be used at 450°C or below.· The materials are not prone to corrosion even from gases containing acids, alkaline substances, solvents, etc.· This product is designed for fixed piping, but it is also possible to create bends (repeated bending is not supported).
Days to Ship: | 13 Days or more |
---|
Duct Hose - Compact, Lightweight, Collapsible, Ventilation, Exhaust, Dust Collection, 21104 Series
Totaku Industries
Features large diameter opening yet is lightweight and can be freely shortened or elongated and can be stored compactly at approximately 1/3 of its full size. Can be used for ventilation, exhaust and dust collection applications in various areas such as construction areas inside manholes or tunnels.[Features]Can be freely shortened or elongated and can be stored compactly at approximately 1/3 of its full size.Features large diameter op...Readmore
Days to Ship: | 14 Days or more |
---|
Duct Hose - Anti-Static, Soft, 21133 Series
Totaku Industries
TAC SD-AS duct type. Maintains an anti-static effect via the use of a special blended soft resin.[Features]TAC SD-AS duct type.Maintains an anti-static effect via the use of a special blended soft resin.
Days to Ship: | 13 Days or more |
---|
Duct Hose - Antistatic, Wear-Resistant, GLM Series
Tigers Polymer
A tie duct hose GL type hose with superior wear resistance that can be used at a wide range of temperatures from -30°C to 80°C. Also has an anti-static effect.[Features]· Has superior wear resistance and can be used in a wide variety of temperatures (approximately -30°C to 80°C).Has superior conductivity and a static band prevention effect.· Has superior weather resistance.· Suited to the transport of powders and granular material...Readmore
Days to Ship: | 12 Days or more |
---|
Duct Hose - Oil-Resistant, GLY Series
Tigers Polymer
Uses a special oil-resistant material (soft part of the hose) that is not hardened by lubricating oil, cutting oil, etc. Used for oil mist recovery on manufacturing machinery such as lathes and milling cutters.
Days to Ship: | 12 Days or more |
---|
Duct Hose - Antistatic, Built-in Ground Wire, GLE Series
Tigers Polymer
GL type tie duct antistatic hose that includes a grounding wire. Transparent, allowing transported materials to be confirmed. Indoor piping duct for clean rooms, etc.
Days to Ship: | 12 Days or more |
---|
Duct Hose - Transparent, Antistatic, GLST Series
Tigers Polymer
A transparent antistatic type of tie duct hose. For indoor aerial transportation of soot, piping in clean rooms, etc.
Days to Ship: | 12 Days or more |
---|
Duct Hose - Flexible, Compact, P Series
Tigers Polymer
Flexible, lightweight, and freely bendable. Shrinks to a third or fourth of its size, improving transport efficiency and saving storage space.
Days to Ship: | 8 Days or more |
---|
Duct Hose - Flexible, Compact, P2 Series
Tigers Polymer
Flexible, lightweight, and freely bendable. Shrinks to a third or fourth of its size, improving transport efficiency and saving storage space.
Days to Ship: | 11 Days or more |
---|
Duct Hose - Flexible, Fire-Retardant, PN Series
Tigers Polymer
Because this product has flame retardant qualities equivalent to UL-HB as well as the same structure as the P-Series, it provides superior elasticity.[Features]· Produced by adding flame retardance to the Tie Flex Hose P-Series.· Flame retardance is UL94-HB-equivalent.· Features superior elasticity due to shared structure with the P-Series (shrinkage ratio 1/3 to 1/4).· Lightweight and freely bendable.· Accordingly, piping construction is al...Readmore
Days to Ship: | 12 Days or more |
---|
Duct Hose - Flexible, Air Tight, AP Series
Tigers Polymer
Flexible and lightweight hose with an allowable continuous service temperature of 100℃ and below. Airtight. [Features]・ Heat-resistant flexible hose made from olefin resin and aluminum foil from a special laminating process. ・ The special laminated aluminum foil is inserted in an inner-outer surface of an olefin resin for superior airtightness. · Flexible, lightweight with superior workability.· The allowable continuous service temperature is 100˚C or less
Days to Ship: | 8 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy