Duct Pipes
Duct pipes are equipment for ventilating locations such as factories or stores. Their important role is to discharge bad air that has accumulated indoors to the outside and bring in the fresh air. They are usually made from zinc-plated iron plates, but depending on the installation environment, heat-resistant Galvalume steel plates, rust-resistant stainless steel, or corrosion-resistant and chemical-resistant PVC coated steel plates may be used. Two differently shaped types are available, square ducts and round ducts. These can be freely installed by combining straight pipes and elbows according to conditions at the worksite. Strong and highly concentric spiral pipes are used as the standard for the straight pipes of round ducts. Compared to square ducts, round ducts have much lower friction loss and leakage, enabling their use as high speed, dust collection and smoke exhaust ducts. Three branch pipe types are available from 45°C to 90°C that varies according to the angle size: T pipes with an angle 90 degrees from the trunk, Y pipes with an angle 45 degrees from the trunk, and TY pipes with an angle 45 to 90 degrees from the trunk.
-
Spiral Duct, Straight Pipe
Kurimoto
Straight pipe made of molten zinc plated steel which conforms to JIS G 3302 standards. [Please confirm the safety precautions in the catalog]
[Features]
· Straight pipe made of molten zinc plated steel which conforms to JIS G 3302 standards
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Types
|
---|
Shape of Duct Pipe
|
---|
Type of Duct Pipe
|
---|
Material
|
---|
Surface Treatment
|
---|
Gasket
|
---|
Nominal diameter
|
---|
| ![Spiral Duct, Straight Pipe](//mx.misumi-ec.com/en/linked/material/mech/KRT1/PHOTO/221004926635_001.jpg?$product_view_c$)
|
---|
Brand | Kurimoto |
---|
Product Series | Spiral Duct, Straight Pipe |
---|
Days to Ship |
8 Days or more
|
---|
Types | Duct Pipe |
---|
Shape of Duct Pipe | Circle Duct |
---|
Type of Duct Pipe | Straight Pipe |
---|
Material | Steel |
---|
Surface Treatment | Hot zinc plating |
---|
Gasket | None |
---|
Nominal diameter | 100 ~ 125 |
---|
Loading...
Specification/Dimensions
-
Types
-
Shape of Duct Pipe
-
Type of Duct Pipe
-
Material
-
Surface Treatment
-
Gasket
-
Metric / Inch
-
Nominal diameter
Narrow search by specifying Manufacturer
Related Categories to Duct Pipes
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy