(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Resin Band - Catch It - Polypropylene (for Shell Pipe and CD Pipe)
Akagi
[Features]
· One-touch pipe clamp for easy mounting and removal.
· Significantly reduces work time and number of parts used.
· To install, just insert the pipe and press.
· The newly designed tabs at the engagement part have a torsion-resistant structure.
· Made of polypropylene.
· Available in 2 colors: ivory and black.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material : Low Carbon Steel
For complete product overview and details on Piping Clamps - Multi Port Type see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
•Material : 1045 Carbon Steel, 4137 Alloy Steel
For complete product overview and details on Piping Clamps - Coupling Bolt see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material : Neoprene Rubber
For complete product overview and details on Piping Clamps - Rubber Bushing see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Pipe Clamps - Mounting Adapter
MISUMI
•Material : Aluminum Alloy Die Cast
For complete product overview and details on Piping Clamps - Mounting Adapter see the sections below:
Days to Ship: | 8 Days or more |
---|
The Resin Band Click Band/Click Eco
Akagi
[Features]
· One-touch pipe clamp for easy mounting and removal.
▪ Work times can be cut in half.
▪ This supports outside diameters from 8 mm to 127 mm.
▪ Materials: composite resin xenoy color: light gray.
· The operating temperature range: -25℃~+90℃.
▪ This supports harsh environments for nylon materials in which it has a track record.
▪ Materials: Polyamide 12 colors: dark gray.
· The operating temperature range: -40℃~+110℃.
▪The popular type has priced affordably.
Materials: Polypropylene color: black.
▪ The operating temperature range: -10℃ to +70℃
Days to Ship: | 8 Days or more |
---|
Taiyo Stainless Steel
One-touch insertion into water-system flanged pipe connections. A special treatment process provides better durability and insertion. Hardly weakens over time and maintains stable retention force.
Days to Ship: | 8 Days or more |
---|
Taiyo Stainless Steel
One-touch insertion into water-system flanged pipe connections. A special treatment process provides better durability and insertion. Hardly weakens over time and maintains stable retention force.
Days to Ship: | 8 Days or more |
---|
Different Diameters Joint Clip
Taiyo Stainless Steel
One-touch insertion into water-system flanged pipe connections. A special treatment process provides better durability and insertion. Hardly weakens over time and maintains stable retention force. For pipes of different diameters.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Main Applicable Pipe O.D.(mm) |
Material |
Surface Treatment |
Brand | Akagi | MISUMI | MISUMI | MISUMI | MISUMI | Akagi | Taiyo Stainless Steel | Taiyo Stainless Steel | Taiyo Stainless Steel |
---|---|---|---|---|---|---|---|---|---|
Product Series | Resin Band - Catch It - Polypropylene (for Shell Pipe and CD Pipe) | ||||||||
CAD |
|
|
|
| |||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
| |||||
Main Applicable Pipe O.D.(mm) | 10 < 20 ~ 30 < 40 | - | - | 1 < 10 ~ 60 < 70 | - | 10 < 20 ~ 30 < 40 | 10 < 20 ~ 30 < 40 | 10 < 20 | 10 < 20 ~ 20 < 30 |
Material | PP (Polypropylene) | Steel | Steel | Neoprene Rubber | Aluminum | PP (Polypropylene) / Other Resins | - | - | - |
Surface Treatment | - | Paint | Chromate Plating | No | No | - | No | No | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy