(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Steel Pipe Fittings - L-Shaped Angle Brackets, Single / Double Slot
MISUMI
[Features]·An L-shaped angle for pipes.
Days to Ship: | 8 Days or more |
---|
Angled-Kun/Channel-Kun, Pipe Support Bracket, L-Shaped Bracket (Bright Chromate)
Nichiei Intec
•Material: Steel
•Surface Treatment: Electrolytic Zinc Plating
Days to Ship: | 8 Days or more |
---|
Angled-Kun/Channel-Kun, Pipe Support Bracket, L-Shaped Bracket (Stainless Steel)
Nichiei Intec
•Material: Stainless Steel
For complete product overview and details on Piping Supports - Bracket, L-Shape, Stainless Steel, SNB Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Standard Bracket - Hayauma-Made - Hayauma Connecting Fixtures - for Corner Connections
Akagi
Joint fitting for Hayauma parts
[Features]
- Combine connecting fixtures to assemble a variety of frames and brackets.
- Molten zinc-plated finish.
- Zinc electroplated finish.
- Made of SUS 304.
Days to Ship: | 8 Days or more |
---|
Standard Bracket - Hayauma - Finished Products - Hayauma WL Series
Akagi
An L bracket for horizontal-running piping. For light items. Holes on both faces.
Days to Ship: | 11 Days or more |
---|
Standard Bracket - Hayauma-Made - Hayauma W (Hole on Both Faces Type) Series
Akagi
[Features]
· Assembly-type pressed steel requires no welding.
· For lightweight items.
· Frames and brackets can be assembled using the "Hayauma connection bracket" and nuts and bolts.
· Hot dip galvanized finish.
· Electrogalvanized finish.
· Made of SUS304.
· Consult us about the allowable load.
Days to Ship: | 8 Days or more |
---|
Standard Bracket Hayauma Product Hayauma L Universal Series
Akagi
The assembly-type pressed steel material requires no welding. For light items.
Days to Ship: | 8 Days or more |
---|
Standard Bracket Hayauma Product, Parallel Fixing Bracket for Copper Pipe
Akagi
A parallel-fixing angle for copper pipes.
Days to Ship: | 8 Days or more |
---|
Standard Brackets - Hayauma-Made - Under Sink Drain L Hardware
Akagi
L-shaped bracket for under the sink drain pipes
Days to Ship: | 11 Days or more |
---|
Standard Brackets, Hayauma Products - Hayauma Connecting Brackets - for Attaching to Edges
Akagi
Hayauma joint fitting
For complete product overview and details on Piping Supports - Strut Channel Floor Mount, Steel/Stainless Steel, A10660/A10663/A12214 Series see the sections below:
Days to Ship: | 8 Days or more |
---|
Standard Bracket, Hayauma Production, Hayauma Connecting Fixtures for Connections
Akagi
[Features]
· Connecting fixture for Hayauma
· Various trestle and bracket assemblies can be made by combining various connection fixtures
Days to Ship: | 8 Days or more |
---|
Standard Bracket, Hayauma Production, Hayauma Universal Series
Akagi
[Features]
· The assembly-type pressed steel material requires no welding.
· For lightweight items.
· A frame or bracket can be assembled using the Hayauma connection bracket and bolts/nuts.
· Double-sided hole (with nail hole) type.
Days to Ship: | 13 Days or more |
---|
Standard Bracket - Hayauma Product - A Model Bracket Series
Akagi
[Features]
· Triangle press type bracket for horizontal running piping.
· Supports left and right orientations.
Days to Ship: | 8 Days or more |
---|
Angled-Kun, Joint Metal Fitting (Bright Chromate)
Nichiei Intec
•Material: Steel
•Surface Treatment: Bright chromate
Days to Ship: | 8 Days or more |
---|
Channel-Kun, Pipe Support Bracket (NC Hot Dip Galvanizing)
Nichiei Intec
•Material: Steel
•Surface Treatment: Bright chromate
Days to Ship: | 8 Days or more |
---|
Multi-Angle for Piping Support (Single-Hole Type, 40 Type, Set of 5)【5 Pieces Per Package】
Trusco Nakayama
[Features]
• Welding is not required. Cut it to size on site and assemble with bolts.
• Press forming to provide high precision.
• Heavy-duty and beautiful surface treatment is applied.
Days to Ship: | 9 Days or more |
---|
Perforated Angle for Piping Support (Single Hole Type, Type 40, Set of Five)【5 Pieces Per Package】
Trusco Nakayama
[Features]
- No welding required. Cut it to size on site and assemble with bolts.
- Press-formed for high precision.
- Heavy-duty, attractive surface treatment.
Days to Ship: | 9 Days or more |
---|
Perforated Angle for Piping Support (Single Hole Type, Type 50, Set of Five)【5 Pieces Per Package】
Trusco Nakayama
[Features]
- No welding required. Cut it to size on site and assemble with bolts.
- Press-formed for high precision.
- Heavy-duty, attractive surface treatment.
Days to Ship: | 9 Days or more |
---|
Perforated U Brackets (Set of 4)【4 Pieces Per Package】
Trusco Nakayama
[Features]
• Welding is not required. Cut it to size on site and assemble with bolts.
• Press forming to provide high precision.
• Heavy-duty and beautiful surface treatment is applied.
Days to Ship: | 9 Days or more |
---|
Channel Bracket for Piping Support (Type 100)
Trusco Nakayama
[Features]
• Press forming to provide high precision.
• Heavy-duty and beautiful surface treatment is applied.
Days to Ship: | 8 Days or more |
---|
Channel Bracket for Piping Support (Type 75)
Trusco Nakayama
[Features]
• Press forming to provide high precision.
• Heavy-duty and beautiful surface treatment is applied.
Days to Ship: | 8 Days or more |
---|
Safety Bracket for Piping Support
Trusco Nakayama
[Features]
- Press-formed for high precision.
- Heavy-duty, attractive surface treatment.
Days to Ship: | 8 Days or more |
---|
Multi-Bracket for Piping Support
Trusco Nakayama
[Features]
• Press forming to provide high precision.
• Heavy-duty and beautiful surface treatment is applied.
• Welding is not required. Cut it to size on site and assemble with bolts.
• Type with holes on both faces allows construction of horizontal and vertical piping at the same time.
Days to Ship: | 8 Days or more |
---|
Facing and Triangular Bracket for Piping Support
Trusco Nakayama
[Features]
- Press-formed for high precision.
- Heavy-duty, attractive surface treatment.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
Surface Treatment |
Brand | MISUMI | Nichiei Intec | Nichiei Intec | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Nichiei Intec | Nichiei Intec | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Steel Pipe Fittings - L-Shaped Angle Brackets, Single / Double Slot | Angled-Kun/Channel-Kun, Pipe Support Bracket, L-Shaped Bracket (Bright Chromate) | Angled-Kun/Channel-Kun, Pipe Support Bracket, L-Shaped Bracket (Stainless Steel) | Standard Bracket - Hayauma-Made - Hayauma Connecting Fixtures - for Corner Connections | Standard Bracket - Hayauma - Finished Products - Hayauma WL Series | Standard Bracket - Hayauma-Made - Hayauma W (Hole on Both Faces Type) Series | Standard Bracket Hayauma Product, Parallel Fixing Bracket for Copper Pipe | Standard Brackets - Hayauma-Made - Under Sink Drain L Hardware | Standard Brackets, Hayauma Products - Hayauma Connecting Brackets - for Attaching to Edges | Standard Bracket, Hayauma Production, Hayauma Connecting Fixtures for Connections | Standard Bracket, Hayauma Production, Hayauma Universal Series | Multi-Angle for Piping Support (Single-Hole Type, 40 Type, Set of 5)【5 Pieces Per Package】 | Perforated Angle for Piping Support (Single Hole Type, Type 40, Set of Five)【5 Pieces Per Package】 | Perforated Angle for Piping Support (Single Hole Type, Type 50, Set of Five)【5 Pieces Per Package】 | ||||||||||
CAD |
| |||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| |||||||||||||||||||||||
Material | Stainless Steel ~ Steel | Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel |
Surface Treatment | No / Black Oxide | Bright Chrome Plating | No | No / Zinc Plating / Chromate Plating | No / Zinc Plating / Chromate Plating | No / Zinc Plating / Chromate Plating | No / Chromate Plating | Zinc Plating | Zinc Plating | No / Zinc Plating / Chromate Plating | No / Zinc Plating / Chromate Plating | Chromate Plating | No / Zinc Plating / Coating | Bright Chrome Plating | Bright Chrome Plating | No / Bright Chrome Plating | No / Bright Chrome Plating | No / Bright Chrome Plating | No / Chromate Plating / Bright Chrome Plating | No / Bright Chrome Plating | No / Bright Chrome Plating | No / Bright Chrome Plating | No / Bright Chrome Plating | No / Bright Chrome Plating |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy