(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
U-Shaped Metal Fittings U-Bolt (Zinc Electroplated/Stainless Steel/Dip Plating)
Akagi
U bolt for SGP pipes and stainless steel pipes (thick pipes)
[Features]
▪ U-bolt for the SGP pipes.
▪ Available in various thread diameters relative to the tube outer diameter.
▪ M screws are also available.
· Zinc Electroplated Finish
Days to Ship: | 8 Days or more |
---|
U-Shaped Metal Fitting U Bolt for CL (Colored Chromate Coating/Stainless Steel)
Akagi
[Features]
- U bolt for the outer surface coated steel pipe
· Colored chromate plated finish
Days to Ship: | 8 Days or more |
---|
MISUMI
Please use this for supporting pipes.
Days to Ship: | Same day or more |
---|
Show Stock Products
U-Shaped Bracket - U Bolt for Fixed Base
Akagi
U bolt for fixed U-shaped bracket (type 1)
[Features]
· U bolt for fixed U-shaped bracket (type 1).
· Fitted to fixed U-shaped bracket (type 1).
· Electrogalvanized finish.
Days to Ship: | Same day or more |
---|
Show Stock Products
U-Shaped Metal Fitting Long Leg U Bolt +50 (Electrogalvanized/Stainless Steel)
Akagi
U bolt for SGP pipe and stainless steel pipe (thick pipe). Foot length type
[Features]
· The piping level is adjustable in combination with "Urethane UP only".
· A10600: U bolt for SGP pipe. Foot length type.
· Electrogalvanized finish (hot dip galvanized finish available on demand).
· A10620: U bolt for stainless steel pipe (thick pipe). Foot length type.
· When using SGP pipe, treat to prevent corrosion (anticorrosion tape, etc.).
· Made of SUS304.
Days to Ship: | 8 Days or more |
---|
U-Shape Metal Fitting NC-U Bolt (SG/CU/SU)
Akagi
[Features]
▪ U-bolt for SGP tubes, copper tubes, stainless steel thin-walled tubes (SU Molar pipe), and electrical insulation.
▪ Nylon powder coating type.
▪ Nylon powder coating type with excellent electrical insulation and shock resistance properties.
▪ Heat resistance room temperature 100°C. (No abnormalities in data for test conducted under 150°C for 24 hours)
· U-bolt is zinc finished.
▪ Plate is made of Polypropylene.
Days to Ship: | 8 Days or more |
---|
Urethane Foam Copper Tubing Urethane CS Type
Akagi
Hanging Band for Insulation of Hot/Cold Water Copper Piping
[Features]
・U band for copper water cooling and heating pipe insulation.
· The band is electrogalvanized
Days to Ship: | 14 Days or more |
---|
Mizumoto Machine Manufacturing
Fixing bracket for use with wall and floor surfaces. Can be used as a terminal fitting for chains, etc.
Days to Ship: | 8 Days or more |
---|
Nichiei Intec
•Material: 304 Stainless Steel
•Type: U Shaped Metal Fittings
•Compatible Pipe Type: Stainless Steel Pipe
Days to Ship: | 12 Days or more |
---|
U-Shaped Metal Fitting SPU Band (Electrogalvanized/Stainless Steel)
Akagi
* Currently, the product model number A10598, A10618 described in the catalog are wrong. Please refer to the model number list for official model numbers.
[Features]
▪ U-band for a spiral duct pipe.
· Zinc electroplated finish.
▪ When using products made of hot dip galvanized steel plate, perform the electrolytic corrosion-prevention treatment (such as anti-corrosion tape).
Days to Ship: | 8 Days or more |
---|
U-Shaped Metal Fitting U Band (Electro-Galvanized/Stainless Steel/Dip Plating/Black U Band)
Akagi
U Band for SGP Pipe and Stainless Steel (Thick) Pipe
Days to Ship: | 8 Days or more |
---|
Urethane Foam/ Urethane Foam MS Type (Electro-Galvanized/Stainless Steel)
Akagi
[Features]
· U band for hot and cold water-type pipe insulation.
· For products125 A or more, caulked parts are changed to welded parts.
· Contact us to change caulked parts to welded parts in 100 Ah or less.
Days to Ship: | 10 Days or more |
---|
U-Shaped Metal Fitting Fixed U-Shaped (1 Type) Iron
Akagi
[Features]
· Mounting bracket for thermal expansion points on SGP pipes.
· Zinc electroplating finish
Days to Ship: | 8 Days or more |
---|
U-Shaped Metal Fitting Fixed U-Shaped (2 Type) Iron
Akagi
Fixing bracket for the thermal expansion point of SGP pipes
Days to Ship: | 9 Days or more |
---|
U-Bracket Dip U Bolts/Dip, Stainless Steel U Bolt (SG/CU/SU)
Akagi
For SGP tubes, copper tubes, thin walled stainless steel tubes (SU Molar pipe), and the U-bolts for electrical insulation. Soft PVC Coating
[Features]
· Superior electric insulation protects pipe surfaces from damage when coming into contact with support brackets.
· U-bolts: U-bolts have zinc zinc plating finish, plate is made from polypropylene.
· Dip stainless steel U-bolts: U-bolts made of SUS304, plate is made from polypropylene.
Days to Ship: | 8 Days or more |
---|
U-Type Fitting Vibration Proof U Band (Zinc Plating/Stainless Steel)
Akagi
Vibration-proof auxiliary U-band for SGP pipes. 10 mm with rubber
[Features]
· The vibration-proof U-band consists of a U-band with a rubber pad attached on its inner surface (surface contacting the pipe).
· The vibration-proof U-band series is designed to help with vibration-proofing measures.
· The vibration-proof U-band alone will not completely reduce the transmission of vibrations.
・As shown in the following diagram, wedge the vibration proof pad into the stand, main body, and anchor.
· Please also place a vibration proof unit, etc. between the stand and main body.
・Due to the physical properties of rubber, there is a risk that use outdoors may cause degradation due to UV rays.
▪ Please use for indoor piping.
Days to Ship: | 8 Days or more |
---|
Akagi
A vibration-proof support U band for SGP pipes. 10 mm, with rubber
[Features]
- This product alone cannot visibly reduce vibration transmissivity.
- Consists of a U band with a rubber pad on its inner surface (surface contacting the pipe).
- The series is designed to assist in vibration-proofing.
- The U band alone cannot visibly reduce the vibration transmissivity.
- The band should be clamped onto the corresponding frame, main body or anchor.
- The unit should also be set between the frame and main body.
- Due to the physical properties of the rubber, there is a risk of degradation due to the effects of UV radiation, etc. when used outside.
- Use for indoor piping.
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Sleeper L, L-DA+U, Flat Type + U-Band
Showa Corporation
[Features]
•A cradle type support fixture for various types of piping such as cold water, hot and cold water, refrigerants etc.
•No half lap joint is included in the mesh part of 300A and 350A sleepers, allowing the external shape to be cylindrical.
•Sleepers and U-band may be delivered in separate packaging.
•Please confirm the delivery date for large-quantity 300A and 350A orders.
•We accept production of thicknesses exceeding 50T using Super M.
Days to Ship: | 8 Days or more |
---|
U Bolt - Piping, General Purpose, Metric, Zinc Plated Steel, N-070442 Series
Nichiei Intec
•Material: Steel
•Surface Treatment: Zinc Plating
•Type: U Shaped Metal Fittings
•Compatible Pipe Type: Steel pipe / coated steel pipe
Days to Ship: | 12 Days or more |
---|
Nichiei Intec
•Material: Steel
•Surface Treatment: Chromate Plating
•Type: U Shaped Metal Fittings
•Compatible Pipe Type: Stainless Steel Pipe
Days to Ship: | 12 Days or more |
---|
U Band for Stainless Steel GP Pipe
Nichiei Intec
•Material: 304 Stainless Steel
•Surface Treatment: Zinc Plating
•Type: U Shaped Metal Fittings
•Compatible Pipe Type: Steel pipe / coated steel pipe
Days to Ship: | 8 Days or more |
---|
U Bolt for PC Piping SUS304 Nominal Diameter A Screw Diameter W3/8
Trusco Nakayama
- Standard U-shaped metal fitting.
- One of the oldest standards in pipe support fittings.
- Metal fitting for tightening PC pipes.
- For horizontal and/or vertical piping.
Days to Ship: | 8 Days or more |
---|
U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8
Trusco Nakayama
• Typical U-shaped metal fitting product
• One of Oldest Standard Product as Pipe Supporting Fitting
• Also available for horizontal and/or vertical piping
• Metal fitting for tightening the PC pipe
Days to Ship: | 8 Days or more |
---|
U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8
Trusco Nakayama
- Standard U-shaped metal fitting.
- One of the oldest standards in pipe support fittings.
- Metal fitting for tightening SGP pipes.
- For horizontal and/or vertical piping.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Types |
The main application tube outer diameter(mm) |
Material |
Applicable Pipe Type |
Surface Treatment |
Brand | Akagi | Akagi | MISUMI | Akagi | Akagi | Akagi | Akagi | Mizumoto Machine Manufacturing | Nichiei Intec | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Mizumoto Machine Manufacturing | Mizumoto Machine Manufacturing | Showa Corporation | Nichiei Intec | Nichiei Intec | Nichiei Intec | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | U-Shaped Metal Fittings U-Bolt (Zinc Electroplated/Stainless Steel/Dip Plating) | U-Shaped Metal Fitting U Bolt for CL (Colored Chromate Coating/Stainless Steel) | U-Shaped Metal Fitting Long Leg U Bolt +50 (Electrogalvanized/Stainless Steel) | U-Shaped Metal Fitting SPU Band (Electrogalvanized/Stainless Steel) | U-Shaped Metal Fitting U Band (Electro-Galvanized/Stainless Steel/Dip Plating/Black U Band) | Urethane Foam/ Urethane Foam MS Type (Electro-Galvanized/Stainless Steel) | U-Bracket Dip U Bolts/Dip, Stainless Steel U Bolt (SG/CU/SU) | U-Type Fitting Vibration Proof U Band (Zinc Plating/Stainless Steel) | U Bolt - Piping, General Purpose, Metric, Zinc Plated Steel, N-070442 Series | U Bolt for PC Piping SUS304 Nominal Diameter A Screw Diameter W3/8 | U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8 | U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8 | ||||||||||||||
CAD |
|
|
|
| ||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| |||||||||||||||||||||||||
Types | U Shaped Metal Fittings | U Shaped Metal Fittings | - | U Shaped Metal Fittings | U Shaped Metal Fittings | U Shaped Metal Fittings | Urethane | U Shaped Metal Fittings | U Shaped Metal Fittings | U Shaped Metal Fittings | U Shaped Metal Fittings | Urethane | U Shaped Metal Fittings | U Shaped Metal Fittings | U Shaped Metal Fittings | Fittings for Vibration Proofing | Fittings for Vibration Proofing | U Shaped Metal Fittings Related Components | U Shaped Metal Fittings | U Shaped Metal Fittings | U Shaped Metal Fittings | U Shaped Metal Fittings | U Shaped Metal Fittings | U Shaped Metal Fittings | U Shaped Metal Fittings | U Shaped Metal Fittings |
The main application tube outer diameter(mm) | 10 to Less than 20 ~ 300 to Less than 400 | 20 to Less than 30 ~ 200 to Less than 300 | - | 20 to Less than 30 ~ 100 to Less than 200 | 20 to Less than 30 ~ 200 to Less than 300 | 1 to Less than 10 ~ 200 to Less than 300 | 1 to Less than 10 ~ 100 to Less than 200 | 20 to Less than 30 ~ 40 to Less than 50 | 80 to Less than 90 | 80 to Less than 90 ~ 300 to Less than 400 | 20 to Less than 30 ~ 100 to Less than 200 | 20 to Less than 30 ~ 300 to Less than 400 | 20 to Less than 30 ~ 100 to Less than 200 | 30 to Less than 40 ~ 70 to Less than 80 | 1 to Less than 10 ~ 200 to Less than 300 | 20 to Less than 30 ~ 100 to Less than 200 | 20 to Less than 30 ~ 100 to Less than 200 | 40 to Less than 50 | 1 to Less than 10 ~ 10 to Less than 20 | 20 to Less than 30 ~ 200 to Less than 300 | 20 to Less than 30 ~ 200 to Less than 300 | 20 to Less than 30 | 40 to Less than 50 | 20 to Less than 30 ~ 100 to Less than 200 | 20 to Less than 30 ~ 100 to Less than 200 | 20 to Less than 30 ~ 100 to Less than 200 |
Material | Stainless Steel ~ Steel | Stainless Steel ~ Steel | - | Steel | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel |
Applicable Pipe Type | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe | - | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe / Stainless Steel Pipe | Steel pipe / coated steel pipe / Copper Pipe / Coated Copper Pipe / Stainless Steel Pipe | Pipes for cold water / hot water | - | Stainless Steel Pipe | Spiral Duct Pipe | Steel pipe / coated steel pipe / Stainless Steel Pipe | Pipes for cold water / hot water | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe / Copper Pipe / Coated Copper Pipe / Stainless Steel Pipe | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe | - | - | Pipes for cold water / hot water / Copper Pipe And Stainless Steel Pipe | Steel pipe / coated steel pipe | Stainless Steel Pipe | Steel pipe / coated steel pipe | Vinyl Chloride Pipe | Vinyl Chloride Pipe | Steel pipe / coated steel pipe |
Surface Treatment | No / Zinc Plating | No / Chromate Plating | - | Zinc Plating | No / Zinc Plating | Zinc Plating | Zinc Plating | No | No | No / Zinc Plating | No / Zinc Plating / Paint | No / Zinc Plating | Zinc Plating | Zinc Plating | No / Zinc Plating | No / Zinc Plating | No / Zinc Plating | No | No | No / Zinc Plating / Bright chromate | Zinc Plating | Chromate Plating | Zinc Plating | No | Chromate Plating | No |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy