(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Akagi
[Features]
· Level adjustment band for drainage pipe of push type.
· To connect pipe simply push it (push until you hear a click sound).
· Made of highly corrosion-resistant hot dipped steel plate.
· There are also fire-resistant dual pipes.
Days to Ship: | 11 Days or more |
---|
Plate with Floor Band Set Floor Nuts (Electro Zinc Plated/Stainless Steel)
Akagi
[Features]
· Level adjustment band for drainage pipe (SGP/VP).
· All screws are replaceable.
· A13576: electrogalvanized finish.
· A15956: made of SUS304.
Days to Ship: | 8 Days or more |
---|
Nichiei Intec
•Material: Steel
•Surface Treatment: Zinc Plating
•Type: Floor Band
•Compatible Pipe Type: Steel pipe / PVC pipe
Days to Ship: | 8 Days or more |
---|
Floor Band TN Set Floor (Electro-Galvanized/Stainless Steel)
Akagi
[Features]
· Level adjustment band for drainage pipes (fire-resistant double-layer pipes).
· Other H dimensions are also available.
· Contact us for more information.
· Electro-Galvanized Finish
Days to Ship: | 8 Days or more |
---|
Floor Band Plate with TN Set Floor Nut (Electrogalvanized/Stainless Steel)
Akagi
Level adjustment band for drainage pipe (fire resistant double layer pipe). All screws can be replaced.
[Features]
· Level adjustment band for drainage pipe (fire resistant double layer pipe).
· All screws can be replaced.
· Other H dimension specifications are also available.
· Zinc electroplating finish
Days to Ship: | 8 Days or more |
---|
Floor Band Set Floor (Electro-Galvanized/Stainless Steel)
Akagi
[Features]
· Level adjustment band for drainage pipes (SGP and VP).
· Other H dimensions are also available.
· Contact us for more information.
Days to Ship: | 8 Days or more |
---|
Floor Band, with Set Floor Nut, with Plate Stopper
Akagi
[Features]
· A level adjusting band for 32–80A use.
· All screws are replaceable.
· Other height (H) dimensions are also available.
· Electrogalvanized finish (stainless steel types are manufactured on request).
Days to Ship: | 8 Days or more |
---|
Floor Band, T-Type Band (for Steel Pipe)
Akagi
[Features]
· Hinge type band for the floating SGP tube.
· Can be used for horizontal and vertical pipes.
· Use screws for fixture.
· Zinc electroplated finish.
Days to Ship: | 8 Days or more |
---|
Floor Band, Assembled T-Type Band (for Steel Pipe)
Akagi
[Features]
· Assembled band for the floating SGP pipe.
· Can be used for horizontal and vertical pipes.
· Use screws for fixture.
· Zinc electroplated finish.
Days to Ship: | 15 Days or more |
---|
Floor Band Slight Grip (for Copper Pipe and Steel Pipe)
Akagi
[Features]
· Sliding band for wooden structure mounting.
· The position of "A 10450 grip saddle" can be adjusted.
· Zinc electroplating finish
Days to Ship: | 8 Days or more |
---|
Floor Band Dip T-Band (for Copper Tube)
Akagi
[Features]
· Lantern-type hanging band for floating copper tubes.
· Flexible PVC coating type.
· Can be used for horizontal and vertical pipes.
· Room-temperature heat resistance 80°C.
· Use screws to stabilize.
· Made of SUS430.
Days to Ship: | 15 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Types |
The main application tube outer diameter(mm) |
Material |
Applicable Pipe Type |
Surface Treatment |
Brand | Akagi | Akagi | Nichiei Intec | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Plate with Floor Band Set Floor Nuts (Electro Zinc Plated/Stainless Steel) | Floor Band TN Set Floor (Electro-Galvanized/Stainless Steel) | Floor Band Plate with TN Set Floor Nut (Electrogalvanized/Stainless Steel) | ||||||||
Days to Ship | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 15 Days or more |
Types | Floor Band | Floor Band | Floor Band | Floor Band | Floor Band | Floor Band | Floor Band | Floor Band | Floor Band | Floor Band | Floor Band |
The main application tube outer diameter(mm) | 100 to Less than 200 ~ 200 to Less than 300 | 20 to Less than 30 ~ 100 to Less than 200 | 40 to Less than 50 ~ 100 to Less than 200 | 60 to Less than 70 ~ 100 to Less than 200 | 60 to Less than 70 ~ 100 to Less than 200 | 20 to Less than 30 ~ 100 to Less than 200 | 50 to Less than 100 | 20 to Less than 30 ~ 60 to Less than 70 | 20 to Less than 30 | 10 to Less than 20 ~ 20 to Less than 30 | 10 to Less than 20 ~ 20 to Less than 30 |
Material | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | Steel | Stainless Steel |
Applicable Pipe Type | Vinyl Chloride Pipe | Steel pipe / PVC pipe | Steel pipe / PVC pipe | Fire Resistant Dual Pipes | Fire Resistant Dual Pipes | Steel pipe / PVC pipe | Steel pipe / PVC pipe | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe | Copper Pipe / Steel Pipe | Copper Pipe / Coated Copper Pipe |
Surface Treatment | Zinc Plating | No / Zinc Plating | Zinc Plating | No / Zinc Plating | No / Zinc Plating | No / Zinc Plating | Zinc Plating | Zinc Plating | Zinc Plating | Zinc Plating | Coating |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy