(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Floor Through Brackets Floor Band/CL Floor Band (Electro-Galvanized/Stainless Steel)
Akagi
Dedicated floor band for SGP pipe, stainless steel pipe, surface coated steel pipe, copper pipe, cast iron drainage pipe, and fire resistant dual pipe (FDP),
Floor Band for SGP pipe (vibration proof auxiliary)
[Features]
· A10408 floor band: floor band for SGP pipe, electrogalvanized finish.
· A10423 stainless steel floor band: floor band for stainless steel copper pipe.
· A10410CL floor band: floor band for surface coated steel pipe, electrogalvanized finish.
Days to Ship: | 8 Days or more |
---|
Fixture Floor Bands for Floor Penetration Comes with 10t Rubber (Electro-Galvanized/Stainless Steel)
Akagi
[Features]
▪ Vibration-proof support floor band for the SGP pipe.
· With 10-mm rubber.
· Protects the surface of the pipe from fine scratches caused by contact with support brackets.
▪ Only this product is unable to reduce the vibration transmissivity clearly.
▪ It can also be manufactured with 3-mm rubber.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Types |
The main application tube outer diameter(mm) |
Applicable Pipe Type |
Material |
Surface Treatment |
Brand | Akagi | Akagi |
---|---|---|
Product Series | Floor Through Brackets Floor Band/CL Floor Band (Electro-Galvanized/Stainless Steel) | Fixture Floor Bands for Floor Penetration Comes with 10t Rubber (Electro-Galvanized/Stainless Steel) |
Days to Ship | 8 Days or more | 10 Days or more |
Types | Floor Through Brackets | Fittings for Vibration Proofing |
The main application tube outer diameter(mm) | 20 to Less than 30 ~ 300 to Less than 400 | 80 to Less than 90 |
Applicable Pipe Type | Steel pipe / coated steel pipe / Stainless Steel Pipe | Steel pipe / coated steel pipe |
Material | Steel / Stainless Steel | Steel |
Surface Treatment | No / Zinc Plating | Zinc Plating |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy