(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
[Features]·A piping support. [Material]·Steel (SPHC), stainless steel (SUS304).
Days to Ship: | 8 Days or more |
---|
Pipe Supports - Vertical Pipe Bands
MISUMI
[Features]·Use for support of piping. ·Trivalent chromate can be selected for the surface treatment.
Days to Ship: | 8 Days or more |
---|
Stand Pipe Fitting Stainless Steel Band
Akagi
Lantern-type standing band for gutters
[Features]
· Lantern-type standing band for gutters.
· Made of SUS304
Days to Ship: | 8 Days or more |
---|
Battledore (Zinc Plating/Stainless/Hot-Dip Galvanizing) for Stand Pipe Fitting Turbo
Akagi
Screw type mounting leg for standing bands
[Features]
· Screw type mounting leg for standing bands.
· Can be installed directly to anchors or inserts, such as the “A10825 Turbo (ALC Anchors).”
· Cosmetic washer can be removed.
· The H dimension plus 40 mm constitutes the total length.
· Zinc electroplating finish
Days to Ship: | 10 Days or more |
---|
Vertical Piping Fitting Dip Vertical Band Series (SG/CU/SU)
Akagi
Lantern-type standing band for SGP pipes, copper tubes, stainless steel thin tubes (SU Molco Pipe), and for electric insulation.
[Features]
· Lantern-type standing band for electric insulation.
· Flexible PVC coating.
· Excellent electric insulation protects the pipe surface from damage when coming into contact with supporting fitting.
· Use as indoor pipes up to 80°C normal temperature due to the physical property of flexible PVC.
· 125A or higher are hinge type (made-to-order).
· The band main body is made of SUS430 (125A or higher are made of steel).
Days to Ship: | 8 Days or more |
---|
Vertical Pipe Fitting / Mounting Leg, Slotted Hole T-Shaped Legs
Nichiei Intec
•Material: Steel
•Surface Treatment: Zinc Plating
•Type: Vertical band related parts
•W Dimension (mm): 25
Days to Ship: | 22 Days or more |
---|
Pipe Supports - Paddle Shaped Legs
MISUMI
Please use this for supporting pipes.
Days to Ship: | 8 Days or more |
---|
Stand Piping Bracket, AP Bracket
Akagi
A bracket for preventing suspension band vibration.
Days to Ship: | 8 Days or more |
---|
Vertical Pipe Fitting CL Standing Band (Electrogalvanized/Stainless Steel)
Akagi
Hinge-type Standing Band for Outer Surface Coated Steel Pipe
Days to Ship: | 8 Days or more |
---|
Resin Band Polypropylene Band T-Feet
Akagi
A foot mount for floating piping
[Features]
· A foot mount for floating piping.
· By combining with Polypropylene bands, pipes can be simply raised to 35 mm.
· Usable Polypropylene band dimensions are up to 50A.
· This foot mount can be used in with colored pipe band.
· Made from ABS resin.
Days to Ship: | 8 Days or more |
---|
Akagi
[Features]
·A foot mount for Polypropylene vertical bands/PP double pipe clips.
· Use hard plastic adhesive for connecting these each component part.
· For cutting, use a PVC pipe cutter or saw.
· Made from ABS resin.
Days to Ship: | 11 Days or more |
---|
Resin Band Polypropylene Standing Band (Set Product)
Akagi
PP standing band for a variety of pipes
[Features]
· Set includes a “foot for Polypropylene standing band, ” and “PP standing pedestal” along with a “PP standing band.”
· This product is designed to provide vibration stoppage support.
· Cannot support the weight of the pipe itself.
· The band main body is made of polypropylene.
· The bolt and nut are made of stainless steel.
· The foot and pedestal are made of ABS resin
Days to Ship: | 11 Days or more |
---|
Vertical Pipe Fittings, TNF Standing Band (Electrogalvanized/Stainless Steel)
Akagi
[Features]
•Hinged standing band for cast iron drain pipe.<
· Zinc Plating Finish.
· Made of SUS304
Days to Ship: | 10 Days or more |
---|
Vertical Pipe Fitting T Foot (Electro Galvanizing/Hot Dip Plating)
Akagi
[Features]
· Mounting leg for mounting band.
· Plate-pressed type.
· Use A pins, screws, etc. for fixture.
· Can be used on SGP pipes with maximum dimension of 100 A.
· Zinc electroplated finish.
Days to Ship: | 8 Days or more |
---|
Standpipe Fittings VP Vertical Band (Electrogalvanized/Stainless Steel)
Akagi
[Features]
•Lantern-type standing band for VP tubes.
· VP30, VP40 and VP50 are 32 width.
•A10331: VP13 diameter is 10 A, VP16 diameter is 15A.
· Zinc electroplated finish.
•A10352: 125A or higher are made of flat steel without rib.
· Made of SUS304.
Days to Ship: | 8 Days or more |
---|
Vertical Piping Fitting Vertical Band
Akagi
[Features]
· Hinge type standing band for vinyl SU pipe.
· Electrogalvanized finish.
Days to Ship: | 11 Days or more |
---|
Vertical Pipe Fitting Super Fittings
Akagi
Support fitting connection materials
[Features]
▪ Support fitting connection materials.
It is also possible to make this into the shape of a spectacles band by using it as a lifting band or standing band.
· Zinc Electroplated Finish
Days to Ship: | 11 Days or more |
---|
Vertical Pipe Fitting Hard Stand Band (Electrogalvanized/Gutter Plating)
Akagi
Hinged vertical band for use with SGP pipes
[Features]
· Hinged vertical band for use with SGP pipes
· This product uses a thicker material than the "A10323 standing band".
· Zinc electroplating finish
Days to Ship: | 8 Days or more |
---|
Akagi
[Features]
· Screw type mounting leg for standing bands.
· 25, 32, 38, and 50 width products are available.
· Cosmetic washer cannot be removed because it is welded in place.
· Zinc Electroplated Finish
Days to Ship: | 8 Days or more |
---|
Vertical Pipe Fitting, Seat with A Strap (Electro Zinc Plated/Stainless Steel/Dip Plating)
Akagi
[Features]Screw-in type mounting leg for standing bands
[Features]
・Can be mounted directly on anchor and inserts.
・Cosmetic washer can be removed.
· A10374: Zinc Plating Finish, A10392: made of SUS304, A10402: Molten Zinc Plating Finish.
Days to Ship: | 8 Days or more |
---|
Vertical Pipe Fitting Assembly-Type Standing Band (Electrogalvanized/Stainless Steel/Hot Dip)
Akagi
Assembly-type Standing Band for SGP Pipe and Stainless Steel (Thick) Pipe
Days to Ship: | 8 Days or more |
---|
Vertical Pipe Fittings, Cast Iron Standing Band (Electrogalvanized/Stainless Steel)
Akagi
[Features]
•Hinged standing band for cast iron drain pipe.
· Zinc Plating Finish.
· Made of SUS304
Days to Ship: | 13 Days or more |
---|
Vertical Pipe Fitting with Elongated Hole welded T Support (Electrogalvanized/Stainless Steel)
Akagi
Foot mount for vertical bands. Plate-welded type
[Features]
· A foot mount for vertical bands.
· Plate-welded type.
· This product is available in 25, 32, 38, and 50-mm widths.
· This product material is thicker than the plate pressed type.
· Please use A pins, screws, etc. for attaching.
· Electrogalvanized finish
Days to Ship: | 8 Days or more |
---|
Vertical Piping Lantern Vertical Band
Akagi
▪ Lantern-type standing band for use with SGP pipes
[Features]
▪ Lantern-type standing band for use with SGP pipes.
· Zinc Electroplated Finish
Days to Ship: | 13 Days or more |
---|
Vertical Piping Fitting Steel SP Vertical Band
Akagi
[Features]
· Hinge type standing band for a spiral duct pipe.
· Zinc Electroplated Finish
Days to Ship: | 8 Days or more |
---|
Akagi
[Features]
· A vibration-proof auxiliary vertical band for surface-coated steel pipes.
· Fitted with a 3-mm rubber.
· This product by itself cannot specifically reduce vibration transmission rates.
· Electrogalvanized finish.
Days to Ship: | 9 Days or more |
---|
Vertical Pipe Fitting with Vibration Proof Standing Band (Electrogalvanized/Stainless Steel)
Akagi
Vibration proof auxiliary standing band for SGP pipes. Includes 10mm rubber
[Features]
· Vibration-proof auxiliary standing band for use with SGP pipes.
· Includes 3mm rubber.
· This product alone cannot significantly reduce vibration transmissivity.
· Zinc electroplating finish
Days to Ship: | 11 Days or more |
---|
Vertical Pipe Fitting with Vibration Proof Hard Vertical Band (Electrogalvanized/Stainless Steel)
Akagi
[Features]
· Vibration-proof auxiliary standing band for SGP pipes.
· Includes 3mm rubber.
· This product alone cannot significantly reduce vibration transmissivity.
· Zinc electroplating finish
Days to Ship: | 8 Days or more |
---|
Akagi
[Features]
· A foot mount for vertical bands.
· Plate-welded type.
· This product material is thicker than the plate pressed type.
· Please use A pins, screws, etc. for attaching.
· Electrogalvanized finish
Days to Ship: | 8 Days or more |
---|
Vertical Pipe Fitting Standing Band (Electrogalvanized/Stainless Steel/Hot Dip)
Akagi
Hinge-type Standing Band for SGP Pipe and Stainless Steel (Thick) Pipe
Days to Ship: | 8 Days or more |
---|
Vertical Piping Fitting One-Hole T Foot (Electro Zinc Plated/Stainless Steel/Dip Plating)
Akagi
[Features]
· Mounting leg for mounting band.
· Plate-pressed type.
· To save space in case of size 30/40, vertical piping can be achieved by combining with hanging bands.
· Zinc electroplated finish.
Days to Ship: | 8 Days or more |
---|
Vertical Pipe Fitting with One Hole welded T Support (Electrogalvanized/Stainless Steel)
Akagi
[Features]
· Mounting leg for standing band.
· Plate welding type.
· Space saving vertical pipe support can be achieved via combination with a hanging band.
· When using a hanging band, use an "A10368AP fitting" in order to prevent vibration.
· Plate is thick due to plate-press processing.
· Use A pins, screws, etc. for mounting.
· Zinc electroplating finish.
Days to Ship: | 11 Days or more |
---|
Akagi
[Features]
· Vibration proof auxiliary standing band for outer surface-coated steel piping.
· Includes 10mm rubber.
· This product alone cannot visibly reduce vibration transmissivity.
· Made of SUS304.
Days to Ship: | 9 Days or more |
---|
Vertical Pipe Fitting / Mounting Leg with Hinge-Type Standing Band BN
Nichiei Intec
•Material: Steel
•Surface Treatment: Zinc Plating
•Type: Vertical band
•Compatible Pipe Type: Steel pipe / coated steel pipe
Days to Ship: | 11 Days or more |
---|
Vertical Pipe Fitting / Mounting Leg with Stainless Steel Hinge-Type Standing Band BN
Nichiei Intec
•Material: 304 Stainless Steel
•Type: Vertical band
•Compatible Pipe Type: Stainless Steel Pipe
Days to Ship: | 8 Days or more |
---|
Vertical Pipe Fitting / Mounting Leg with Assembly-Type Stainless Steel Band BN
Nichiei Intec
•Material: 304 Stainless Steel
•Type: Vertical band
•Compatible Pipe Type: Stainless Steel Pipe
Days to Ship: | 11 Days or more |
---|
Vertical Pipe Fitting / Mounting Leg with FTP Standing Band BN
Nichiei Intec
•Material: Steel
•Surface Treatment: Zinc Plating
•Type: Vertical band
•Compatible Pipe Type: Fire Resistant Dual Pipes
Days to Ship: | 12 Days or more |
---|
Vertical Pipe Fitting / Mounting Leg, Stainless Steel T-Shaped Legs (Slotted Hole)
Nichiei Intec
•Material: 304 Stainless Steel
•Type: Vertical band related parts
•W Dimension (mm): 25
Days to Ship: | 8 Days or more |
---|
Vertical Band Press T-Shaped Legs
Trusco Nakayama
Features
- Can be used to create extended objects and fix in place floor and wall piping, with a wide array of potential applications.
Thus product can be used effectively when combined with a perforated angle.
Application
- Used for installing standing pipes.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Types |
Tube Outer Diameter(mm) |
Material |
Applicable Pipe Type |
Surface Treatment |
|
| ||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | Akagi | Akagi | Akagi | Nichiei Intec | MISUMI | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Nichiei Intec | Nichiei Intec | Nichiei Intec | Nichiei Intec | Nichiei Intec | Trusco Nakayama |
Product Series | Battledore (Zinc Plating/Stainless/Hot-Dip Galvanizing) for Stand Pipe Fitting Turbo | Vertical Pipe Fitting / Mounting Leg, Slotted Hole T-Shaped Legs | Vertical Pipe Fitting CL Standing Band (Electrogalvanized/Stainless Steel) | Vertical Pipe Fittings, TNF Standing Band (Electrogalvanized/Stainless Steel) | Vertical Pipe Fitting T Foot (Electro Galvanizing/Hot Dip Plating) | Standpipe Fittings VP Vertical Band (Electrogalvanized/Stainless Steel) | Vertical Pipe Fitting Hard Stand Band (Electrogalvanized/Gutter Plating) | Vertical Pipe Fitting, Seat with A Strap (Electro Zinc Plated/Stainless Steel/Dip Plating) | Vertical Pipe Fitting Assembly-Type Standing Band (Electrogalvanized/Stainless Steel/Hot Dip) | Vertical Pipe Fittings, Cast Iron Standing Band (Electrogalvanized/Stainless Steel) | Vertical Pipe Fitting with Elongated Hole welded T Support (Electrogalvanized/Stainless Steel) | Vertical Pipe Fitting with Vibration Proof Standing Band (Electrogalvanized/Stainless Steel) | Vertical Pipe Fitting with Vibration Proof Hard Vertical Band (Electrogalvanized/Stainless Steel) | Vertical Pipe Fitting Standing Band (Electrogalvanized/Stainless Steel/Hot Dip) | Vertical Piping Fitting One-Hole T Foot (Electro Zinc Plated/Stainless Steel/Dip Plating) | Vertical Pipe Fitting with One Hole welded T Support (Electrogalvanized/Stainless Steel) | Vertical Pipe Fitting / Mounting Leg with Hinge-Type Standing Band BN | Vertical Pipe Fitting / Mounting Leg with Stainless Steel Hinge-Type Standing Band BN | Vertical Pipe Fitting / Mounting Leg with Assembly-Type Stainless Steel Band BN | Vertical Pipe Fitting / Mounting Leg with FTP Standing Band BN | Vertical Pipe Fitting / Mounting Leg, Stainless Steel T-Shaped Legs (Slotted Hole) | ||||||||||||||||||
CAD |
|
|
| ||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 22 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 9 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 9 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 12 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
| |||||||||||||||||||||||||||||||||||||
Types | - | - | Vertical band | Vertical band related parts | Vertical band | Vertical band related parts | - | Vertical band related parts | Vertical band | Vertical band related parts | Vertical band related parts | Vertical band | Vertical band | Vertical band related parts | Vertical band | Vertical band | Vertical band related parts | Vertical band | Vertical band related parts | Vertical band related parts | Vertical band | Vertical band | Vertical band related parts | Vertical band | Vertical band | Fittings for Vibration Proofing | Fittings for Vibration Proofing | Fittings for Vibration Proofing | Vertical band related parts | Vertical band | Vertical band related parts | Vertical band related parts | Fittings for Vibration Proofing | Vertical band | Vertical band | Vertical band | Vertical band | Vertical band related parts | Vertical band related parts |
Tube Outer Diameter(mm) | - | - | 60 to Less than 70 ~ 100 to Less than 200 | - | 1 to Less than 10 ~ 100 to Less than 200 | - | - | - | 20 to Less than 30 ~ 200 to Less than 300 | - | - | 10 to Less than 20 ~ 100 to Less than 200 | 40 to Less than 50 ~ 100 to Less than 200 | - | 10 to Less than 20 ~ 200 to Less than 300 | 60 to Less than 70 ~ 100 to Less than 200 | - | 20 to Less than 30 ~ 100 to Less than 200 | - | - | 20 to Less than 30 ~ 400 to Less than 500 | 60 to Less than 70 ~ 100 to Less than 200 | - | 20 to Less than 30 ~ 100 to Less than 200 | 100 to Less than 200 ~ 300 to Less than 400 | 20 to Less than 30 ~ 100 to Less than 200 | 20 to Less than 30 ~ 100 to Less than 200 | 20 to Less than 30 ~ 100 to Less than 200 | - | 10 to Less than 20 ~ 300 to Less than 400 | - | - | 20 to Less than 30 ~ 100 to Less than 200 | 100 to Less than 200 | 20 to Less than 30 ~ 200 to Less than 300 | 30 to Less than 40 ~ 40 to Less than 50 | 50 to Less than 60 | - | - |
Material | - | - | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | - | Steel | Stainless Steel ~ Steel | ABS Resin | ABS Resin | PP (Polypropylene) | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel | Steel |
Applicable Pipe Type | - | - | - | - | Steel pipe / coated steel pipe / Copper Pipe / Coated Copper Pipe / Stainless Steel Pipe | - | - | - | Steel pipe / coated steel pipe | - | - | Steel pipe / coated steel pipe / Copper Pipe / Coated Copper Pipe / Vinyl Chloride Pipe | Fire Resistant Dual Pipes | - | Vinyl Chloride Pipe | Vinyl Chloride Pipe | - | Steel pipe / coated steel pipe | - | - | Steel pipe / coated steel pipe / Stainless Steel Pipe | Cast Iron Pipe | - | Steel pipe / coated steel pipe | Spiral Duct Pipe | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe | - | Steel pipe / coated steel pipe / Stainless Steel Pipe | - | - | Steel pipe / coated steel pipe | Steel pipe / coated steel pipe | Stainless Steel Pipe | Stainless Steel Pipe | Fire Resistant Dual Pipes | - | - |
Surface Treatment | - | - | No | No ~ Zinc Plating | Coating | Zinc Plating | - | Zinc Plating | No ~ Zinc Plating | - | - | - | No ~ Zinc Plating | Zinc Plating | No ~ Zinc Plating | Zinc Plating | Zinc Plating | Zinc Plating | No ~ Zinc Plating | No ~ Zinc Plating | No ~ Zinc Plating | Zinc Plating | No ~ Zinc Plating | Zinc Plating | Zinc Plating | No ~ Zinc Plating | No ~ Zinc Plating | No ~ Zinc Plating | No ~ Zinc Plating | No ~ Zinc Plating | No ~ Zinc Plating | No ~ Zinc Plating | No ~ Zinc Plating | Zinc Plating | No | No | Zinc Plating | No | Bright chromate |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy