(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Resin Band with A Polypropylene Hanging Turnbuckle and A Polypropylene Hanging Stainless Turnbuckle
Akagi
PP hanging band for a variety of different pipes
[Features]
· Polypropylene hanging band for a variety of different pipes.
· Set which includes a “stainless steel hanging turnbuckle” with a “PP hanging band.”
· Use for indoor piping.
· The band main body is made of polypropylene.
· The hanging turnbuckle, bolt, and nut are made of stainless steel
Days to Ship: | 10 Days or more |
---|
Hanging Piping Bracket with No TNF Hanging Turnbuckle
Akagi
Hinged Suspended Band for Fireproof Double-Layer Piping (FDP)
[Features]
· Hinge type suspended band for fire-proof two-layer piping (FDP).
· Note that the outer diameter of the pipe may vary depending on the pipe manufacturer.
· Zinc electroplating finish
Days to Ship: | 11 Days or more |
---|
Hanging Pipe Fittings, Screw-in T Type Leg (Electro-Galvanized/Stainless Steel)
Akagi
Fittings for connecting to hanging bolt
[Features]
· Use A pins, screws, etc. for stabilization.
Days to Ship: | 8 Days or more |
---|
Suspension Piping Metal Fixture, wooden Suspended Scaffold
Akagi
[Features]
· Bracket designed to lower hanging bolts from wood material, etc.
· Zinc electroplating finish.
· (Also available in stainless steel)
Days to Ship: | 8 Days or more |
---|
Suspension Pipe Bracket Piping with CL Tongue (Electrogalvanized/Stainless Steel)
Akagi
Hinge-type Hanging Band for Outer Surface Coated Steel Pipe
Days to Ship: | 8 Days or more |
---|
Suspending Pipe Fixture without CL Suspending Tongue (Electrogalvanized/Stainless Steel)
Akagi
[Features]
· Hinged hanging band for outer surface coated steel pipe.
· Zinc electroplating finish.
· Includes corotation preventing fixture
Days to Ship: | 9 Days or more |
---|
Akagi
Brackets to lower hanging bolts from the lip groove shaped steel
Days to Ship: | 8 Days or more |
---|
Fitting for Hanging Pipes - HB Fitting
Akagi
A powerful fitting that drops a suspension bolt from an I-beam. Supports a variety of installations.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Resin Band Polypropylene Hanging Band
Akagi
[Features]
· Hanging for various types of piping, Polypropylene band for vertical combination.
· The “PP hanging band” can be used for devices equipped with turnbuckles and the “PP vertical band” can be used for devices equipped with Polypropylene stands.
· When used as a hanging band, the nuts and bolts are made with colored chromate plating.
· When used as a vertical band, the nuts and bolts are made of stainless steel.
· Made of polypropylene.
Days to Ship: | 8 Days or more |
---|
Suspend Pipe Fittings SE Hanger
Akagi
Dedicated to Super E Deck
For complete product overview and details on Suspend Pipe Fittings SE Hanger see the sections below:
Days to Ship: | 8 Days or more |
---|
Akagi
[Features]
· Lantern type hanger band for a spiral duct pipes.
· sure to insulate the duct pipe with anticorrosion tape before use.
· The band main body is made of SUS430.
· The hanger tongue, bolt, and nut are made of SUS304.
Days to Ship: | 8 Days or more |
---|
Suspension Pipe Bracket Piping with TNF Tongue (Electrogalvanized/Stainless Steel)
Akagi
Hinge-type Hanging Band for Fire-resistant Dual Pipes (FDP) * Catalog CorrectionPipe outer diameter for A16000-0040 compatibility is listed as 69 but it is actually 89.
[Features]
•"A14203TNF without tongue" comes in a set with "A10312 turnbuckle."
•Zinc Plating Finish
Days to Ship: | 8 Days or more |
---|
Hanging Piping Bracket with TN Hanging Turnbuckle (Electrogalvanized/Stainless)
Akagi
Hinged Suspended Band for Fireproof Double-Layer Piping (FDP)
[Features]
· Hinge type suspended band for fire-proof two-layer piping (FDP).
· Set which includes an “A10312 hanging turnbuckle” along with the “A10165TN without hanging turnbuckle.”
· Note that the outer diameter of the pipe may vary depending on the pipe manufacturer.
· Zinc electroplating finish
Days to Ship: | 10 Days or more |
---|
Suspended Pipe Bracket, Stainless Steel TN Suspended Band
Akagi
Hinged Suspended Band for Fireproof Double-Layer Piping (FDP)
[Features]
· Hinge type suspended band for fire-proof two-layer piping (FDP).
· Note that the outer diameter of the pipe may vary depending on the pipe manufacturer.
· Made of SUS304
Days to Ship: | 11 Days or more |
---|
Hanging Piping Fixtures - with VP Hanging Tongue (Electro-Zinc Plating/ Stainless Steel)
Akagi
[Features]
· Lantern-type hanging band for use with VP pipes.
· VP30, VP40 and VP50 are 32 width.
· Product created by attaching the A10312 Hanging Tongue to a tongue-less A10157VP : Electro-galvanized finish.
· Product created by attaching the A10316 Stainless Steel Hanging Tongue to the tongue-less A10204 Stainless Steel VP: SUS304 Model.
Days to Ship: | 8 Days or more |
---|
Hanging Pipe Fitting, for Hanging Band
Akagi
[Features]
· Hinge type hanging band for vinyl SU pipe.
· Zinc electroplated finish.
Days to Ship: | 11 Days or more |
---|
Urethane/Urethane AG Type (Electro-Galvanized/Stainless Steel)
Akagi
[Features]
· Hinged hanging band for hot/cold water hanging piping insulation.
· With "A10313 lock.
·"For 250 A or more, use "TG type."
Days to Ship: | 9 Days or more |
---|
Urethane/Urethane TG Type (Electro-Galvanized/Stainless Steel)
Akagi
[Features]
· Assembly type hanging band for hot/cold water hanging piping insulation.
· With "A10313 lock."
Days to Ship: | 13 Days or more |
---|
Suspension Pipe Bracket Aim (Colored Chromate Plating/Stainless Steel)
Akagi
Brackets to lower hanging bolts from shaped steel. Grade response type
Days to Ship: | 8 Days or more |
---|
Suspending Pipe Fixture Cushioning Rubber
Akagi
[Features]
· Rubber for vibration proofing equipment
· Material: EPDM.
Days to Ship: | 8 Days or more |
---|
Suspended Type Fitting, Channel Suspending Leg
Akagi
[Features]
· Fixture for lowering hanging bolts from lip grooved steel.
· The tolerated static load is 50 kg.
· Zinc electroplating finish.
Days to Ship: | 8 Days or more |
---|
Hanging Pipe Fittings - with Dip Tongue (SG/CU/SU)
Akagi
For SGP tube, Copper tube, Stainless Steel thin wall tube (SU Molar pipe), and lantern type hanging band for electrical insulation.
Soft PVC Coating
[Features]
· Suspension band for electric insulation.
· Excellent electric insulation so as to protect the pipe surface from getting damaged when coming into contact with supporting fitting.
· Use it as indoor pipe at up to 80ºC normal temperature due to the physical property of flexible PVC.
· 125A or higher are hinge type (made-to-order).
· The band main body is made of SUS430 (125A or higher are made of iron).
▪ Hanging tongue is made of iron.
▪ SGP tube.
Days to Ship: | 10 Days or more |
---|
Hanging Pipe Fixture Dip Hanging Tongue Not Included (SG / CU / SU)
Akagi
This is a lantern-type hanging band for use with SGP piping, copper piping, stainless steel thin-walled piping (SU Moruko piping) and electrical insulation.
Soft PVC Coating
[Features]
· Lantern-type hanging band for electric insulation.
- A10148: Dip SG suspension holder not included, for SGP Piping.
- A10150: Dip CU suspension holder, for copper piping.
- A10153: Dip SU suspension holder not included, for stainless steel thin-walled piping (SU Moruko piping).
· Excellent electrical insulation so as to protect the pipe surface from getting damaged when coming into contact with the support fitting.
· Use as an indoor pipe at up to a normal temperature of 80°C due to the physical properties of flexible PVC.
- 125A or higher correspond to hinge type products (made-to-order).
· The band unit is made of SUS430. (125A and above corresponds to iron products.)
Days to Ship: | 10 Days or more |
---|
Hanging Pipe Fitting Hanging Band (Electro-Galvanized/Dip Plating)
Akagi
A hinged assembly type pipe hanger band for use with SGP pipes.
[Features]
· A hinged pipe hanger band for use with SGP pipes.
· This product has a thicker plate material than the A10139 pipe hanger band.
· For 200A or higher, a reinforcement plate is welded to the band ears.
· Electrogalvanized finish.
Days to Ship: | 9 Days or more |
---|
Hanging Pipe Fitting, Handy and Anti-Vibration
Akagi
[Features]
· Rubber for antivibration bands.
· Adhesive type.
· Material: CR.
Days to Ship: | 11 Days or more |
---|
Suspended Piping Metal Fixture, with Galvanized Steel Sheet SP Suspension Tongue
Akagi
[Features]
· Lantern type hanging band for a spiral duct pipe.
· Set includes a "A10312 suspension tongue" with a with an "A10224 assembly type without SP suspension tongue."
· Made of molten zinc plated steel plate.
Days to Ship: | 8 Days or more |
---|
Suspended Pipe Fixture without Galvanized Steel Sheet SP Suspension Tongue
Akagi
[Features]
· Lantern type hanging band for a spiral duct pipe.
· Made of molten zinc-plated steel plate.
Days to Ship: | 11 Days or more |
---|
Pipe Suspending Fixtures, Products for Rolled Band Series, Flying Ring Bolts
Akagi
For fastening bolts
[Features]
· Insert and anchor-compatible product.
· Zinc electroplating finish
Days to Ship: | 11 Days or more |
---|
Suspending Type Fixture KAWAKEN QL Deck Hanger
Akagi
[Features]
· Only for JFE (previously Kawasaki Kenzai) QL decks.
· Hangar fixture is made of galvanized steel sheet with a thickness of 2.3 mm.
· Permissible static load: 1323 N (135 kgf).
· The mounting position of the hangar fixture is 300 mm for the width direction of the deck, and can be freely selected for the length direction of the deck.
Days to Ship: | 8 Days or more |
---|
Suspending Pipe Fixture, with Assembly Type Suspension Tongue
Akagi
[Features]
· Assembly type hanging band for spiral duct piping.
· Set includes an "A10312 suspension tongue" with an "A10224 assembly type without SP suspension tongue".
· Zinc electroplating finish
Days to Ship: | 8 Days or more |
---|
Lifting Pipe Fittings with Assembled TN Lifting Tank
Akagi
[Features]
· Assembly type suspending band for fire-proof two-layer pipes (FDP).
▪ Set products with "no A10167 assembly TN lifting tank" for "A10312 lifting tank".
· Enables changing of outer diameter of applicable pipes in three levels.
· Zinc Electroplated Finish
Days to Ship: | 15 Days or more |
---|
Suspend Pipe Fittings Assembly Type Tongue (Electro-Galvanized/Stainless Steel/Dip Plating)
Akagi
Assembly type handing band for the SGP pipe and the stainless steel pipe (thick pipe)
Days to Ship: | 8 Days or more |
---|
Hanging Piping Bracket Hanging Band for Cast Iron (Zinc Plating/Stainless)
Akagi
Hinged Hanging Band for Cast Iron Drainage Pipe
[Features]
· Hinged hanging band for cast iron drain pipe.
· Zinc electroplating finish
Days to Ship: | 9 Days or more |
---|
Suspension Pipe Fittings, with Tongue (Electro-Galvanized/Stainless Steel/Dip Plating)
Akagi
Hinge type handing band for SGP pipes and stainless steel pipes (thick pipes)
[Features]
· Hinged hanging band for use with SGP pipes.
· The "turnbuckle" is packed separately.
•Molten Zinc Finish
Days to Ship: | 8 Days or more |
---|
Hanging Pipe Fitting Hanging Band (Electro-Galvanized/Stainless Steel/Dip Plating)
Akagi
Hinge type handing band for SGP pipes and stainless steel pipes (thick pipe)
[Features]
· Hinged hanging band for use with SGP pipes.
· 175A or higher are made of flat steel without ribs.
· For 350A or higher, a reinforcement plate is welded to the band lug part.
· Can be used for VP pipes of up to 300 A. (VP20, VP25, and VP30 are sizes for specific VP tubes).
· Zinc Zinc Plating Finish
Days to Ship: | 8 Days or more |
---|
Lifting Pipe Fitting (Electrogalvanized Zinc Plated/Stainless Steel, Plated)
Akagi
[Features]
· Fitting for installing a hanging band to a suspension bolt.
· A10312: zinc electroplated finish.
· A10313: The material is thicker than the "A10312 suspension turnbuckle." Electrogalvanized zinc plated finish.
· A10316: SUS304 manufacture.
· A10317: Hot-dip galvanized zinc plated finish.
Days to Ship: | 8 Days or more |
---|
Hanging Piping Bracket Lantern Type Hanging Band
Akagi
Lantern-type hanging band for use with SGP pipes
[Features]
· Lantern-type hanging band for use with SGP pipes.
· Zinc electroplating finish
Days to Ship: | 8 Days or more |
---|
Suspension Pipe Fittings Iron SP Suspension Turnbuckle
Akagi
[Features]
•Hinge type hanging band for spiral duct pipes. .
•" A10222 without iron SP suspension turnbuckle" comes in a set with " A10312 suspension turnbuckle."
•Use the 140 size for the 125 (VP) two-tube pipe.
•Zinc Plating Finish
Days to Ship: | 8 Days or more |
---|
Hanging Pipe Fitting, Rubber 25 for Copper Tubing
Akagi
[Features]
· Rubber anti-vibration band for use with copper pipes.
· Fit-in type.
· Supports bands with widths of 32 and 25 mm.
· Material: EPDM.
Days to Ship: | 11 Days or more |
---|
Hanging Piping Bracket White Battledore Bolt
Akagi
Hanging bolt fixed to wood, etc.
[Features]
· Hanging bolt fixed to wood, etc.
· Use nails or screws for fixture.
· Zinc electroplating finish
Days to Ship: | 8 Days or more |
---|
Piping Bracket, Stainless Steel with Vibration Proof CL Tongue and 10t Rubber
Akagi
[Features]
· Vibration proof auxiliary hanging band for outer surface coated steel pipes.
· With 10mm rubber.
· Made of SUS304.
Days to Ship: | 11 Days or more |
---|
Piping Bracket, Vibration Proof CL Hanging Band and 3t Rubber (Zinc Plating/Stainless)
Akagi
[Features]
· Vibration-proof auxiliary hanging band for outer surface-coated steel pipes.
· Includes 3mm rubber.
· This product alone cannot significantly reduce vibration transmissivity.
· Zinc electroplating finish
Days to Ship: | 15 Days or more |
---|
Piping Bracket, Vibration Proof CL Hanging Lock and 3t Rubber
Akagi
[Features]
· Vibration proof auxiliary hanging band for outer surface-coated steel pipes.
· With 3mm rubber.
· Zinc electroplating finish
Days to Ship: | 13 Days or more |
---|
Hanging Pipe Fitting, Anti-Vibration Rubber
Akagi
[Features]
· Rubber for anti-vibration hanging AD Series and for equipment anti-vibration measures.
· Materials: EPDM.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Types |
The main application tube outer diameter(mm) |
Material |
Applicable Pipe Type |
Surface Treatment |
Brand | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi | Akagi |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Resin Band with A Polypropylene Hanging Turnbuckle and A Polypropylene Hanging Stainless Turnbuckle | Hanging Pipe Fittings, Screw-in T Type Leg (Electro-Galvanized/Stainless Steel) | Suspension Pipe Bracket Piping with CL Tongue (Electrogalvanized/Stainless Steel) | Suspending Pipe Fixture without CL Suspending Tongue (Electrogalvanized/Stainless Steel) | Suspension Pipe Bracket Piping with TNF Tongue (Electrogalvanized/Stainless Steel) | Hanging Piping Bracket with TN Hanging Turnbuckle (Electrogalvanized/Stainless) | Hanging Piping Fixtures - with VP Hanging Tongue (Electro-Zinc Plating/ Stainless Steel) | Urethane/Urethane AG Type (Electro-Galvanized/Stainless Steel) | Urethane/Urethane TG Type (Electro-Galvanized/Stainless Steel) | Suspension Pipe Bracket Aim (Colored Chromate Plating/Stainless Steel) | Hanging Pipe Fixture Dip Hanging Tongue Not Included (SG / CU / SU) | Hanging Pipe Fitting Hanging Band (Electro-Galvanized/Dip Plating) | Suspended Piping Metal Fixture, with Galvanized Steel Sheet SP Suspension Tongue | Suspended Pipe Fixture without Galvanized Steel Sheet SP Suspension Tongue | Pipe Suspending Fixtures, Products for Rolled Band Series, Flying Ring Bolts | Suspending Pipe Fixture, with Assembly Type Suspension Tongue | Suspend Pipe Fittings Assembly Type Tongue (Electro-Galvanized/Stainless Steel/Dip Plating) | Hanging Piping Bracket Hanging Band for Cast Iron (Zinc Plating/Stainless) | Suspension Pipe Fittings, with Tongue (Electro-Galvanized/Stainless Steel/Dip Plating) | Hanging Pipe Fitting Hanging Band (Electro-Galvanized/Stainless Steel/Dip Plating) | Lifting Pipe Fitting (Electrogalvanized Zinc Plated/Stainless Steel, Plated) | Piping Bracket, Stainless Steel with Vibration Proof CL Tongue and 10t Rubber | Piping Bracket, Vibration Proof CL Hanging Band and 3t Rubber (Zinc Plating/Stainless) | Piping Bracket, Vibration Proof CL Hanging Lock and 3t Rubber | |||||||||||||||||||||
Days to Ship | 10 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 9 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 11 Days or more | 15 Days or more | 13 Days or more | 10 Days or more |
Types | Hanging Band | Hanging Band | Hanging Band Related Parts | Hanging Band Related Parts | Hanging Band | Hanging Band | Hanging Band Related Parts | Hanging Band Related Parts | Hanging Band Related Parts | Hanging Band | Hanging Band Related Parts | Hanging Band | Hanging Band | Hanging Band | Hanging Band | Hanging Band | Hanging Band | Urethane Band | Urethane Band | Hanging Band Related Parts | Fitting-related Components for Vibration Proofing | Hanging Band Related Parts | Hanging Band | Hanging Band | Hanging Band | Fitting-related Components for Vibration Proofing | Hanging Band | Hanging Band | Hanging Band Related Parts | Hanging Band Related Parts | Hanging Band | Hanging Band | Hanging Band | Hanging Band | Hanging Band | Hanging Band | Hanging Band Related Parts | Hanging Band | Hanging Band | Fitting-related Components for Vibration Proofing | Hanging Band Related Parts | Fitting-related Components for Vibration Proofing | Fitting-related Components for Vibration Proofing | Fitting-related Components for Vibration Proofing | Fitting-related Components for Vibration Proofing |
The main application tube outer diameter(mm) | 10 to Less than 20 ~ 100 to Less than 200 | 40 to Less than 50 ~ 100 to Less than 200 | - | - | 20 to Less than 30 ~ 100 to Less than 200 | 20 to Less than 30 ~ 200 to Less than 300 | - | - | - | 10 to Less than 20 ~ 100 to Less than 200 | - | 80 to Less than 90 ~ 400 to Less than 500 | 40 to Less than 50 ~ 100 to Less than 200 | 60 to Less than 70 ~ 100 to Less than 200 | 60 to Less than 70 | 10 to Less than 20 ~ 200 to Less than 300 | 50 to Less than 60 ~ 100 to Less than 200 | 20 to Less than 30 ~ 200 to Less than 300 | 40 to Less than 50 | - | - | - | 1 to Less than 10 ~ 100 to Less than 200 | 1 to Less than 10 ~ 100 to Less than 200 | 20 to Less than 30 ~ 300 to Less than 400 | - | 80 to Less than 90 ~ 200 to Less than 300 | 80 to Less than 90 ~ 200 to Less than 300 | - | - | 80 to Less than 90 ~ 300 to Less than 400 | 60 to Less than 70 ~ 100 to Less than 200 | 20 to Less than 30 ~ 400 to Less than 500 | 60 to Less than 70 ~ 100 to Less than 200 | 10 to Less than 20 ~ 300 to Less than 400 | 10 to Less than 20 ~ 400 to Less than 500 | - | 20 to Less than 30 ~ 100 to Less than 200 | 80 to Less than 90 ~ 400 to Less than 500 | - | - | 60 to Less than 70 | 20 to Less than 30 ~ 100 to Less than 200 | 30 to Less than 40 ~ 60 to Less than 70 | - |
Material | PP (Polypropylene) | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | Steel | PP (Polypropylene) | Steel | Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Stainless Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | EPDM (Ethylene propylene rubber) | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | CR (Chloroprene rubber) | Steel | Steel | Steel | Steel | Steel | Steel | Steel / Stainless Steel | Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel / Stainless Steel | Steel | Steel | EPDM (Ethylene propylene rubber) | Steel | Stainless Steel | Steel / Stainless Steel | Steel | EPDM (Ethylene propylene rubber) |
Applicable Pipe Type | Steel pipe / Coating Steel Pipe / Copper Pipe / Coated Copper Pipe / Vinyl Chloride Pipe | Fire Resistant Dual Pipes | - | - | Coating Steel Pipe | Coating Steel Pipe | - | - | - | Steel pipe / Coating Steel Pipe / Copper Pipe / Coated Copper Pipe / Vinyl Chloride Pipe | - | Spiral Duct Pipe | Fire Resistant Dual Pipes | Fire Resistant Dual Pipes | Fire Resistant Dual Pipes | Vinyl Chloride Pipe | Vinyl Chloride Pipe | Pipes for hot / cold water | Pipes for hot / cold water | - | - | - | Steel pipe / Copper Pipe / Coated Copper Pipe / Stainless Steel Pipe | Steel pipe / Copper Pipe / Coated Copper Pipe / Stainless Steel Pipe | Steel pipe | - | Spiral Duct Pipe | Spiral Duct Pipe | - | - | Spiral Duct Pipe | Fire Resistant Dual Pipes | Steel pipe / Stainless Steel Pipe | Cast Iron Pipe | Steel pipe / Stainless Steel Pipe | Steel pipe / Stainless Steel Pipe | - | Steel pipe | Spiral Duct Pipe | - | - | Coating Steel Pipe | Coating Steel Pipe | Coating Steel Pipe | - |
Surface Treatment | - | Zinc Plating | No / Zinc Plating | Zinc Plating | No / Zinc Plating | No / Zinc Plating | Chromate Plating | No | No | - | No | No | No / Zinc Plating | No / Zinc Plating | No | No / Zinc Plating | Zinc Plating | No / Zinc Plating | Zinc Plating | No / Chromate Plating | - | Zinc Plating | No | No | Zinc Plating | - | Zinc Plating | Zinc Plating | Zinc Plating | Zinc Plating | Zinc Plating | Zinc Plating | No / Zinc Plating | Zinc Plating | No / Zinc Plating | No / Zinc Plating | No / Zinc Plating | Zinc Plating | Zinc Plating | - | Zinc Plating | No | No / Zinc Plating | Zinc Plating | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy