(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Clamp - ISO Ferrule Union Fitting, CP3K Series, Sanitary Fittings
Osaka Sanitary
Sanitary clamps designed for high pressure
Days to Ship: | 8 Days or more |
---|
Clamp - ISO Ferrule, Union Fitting, CP2K Series, Sanitary Fittings
Osaka Sanitary
Sanitary clamp for the medium to low pressures
Days to Ship: | 8 Days or more |
---|
Sanitary Pipe Fittings - Ferrule Cap
MISUMI
Caps for Ferrule
For complete product overview and details on Sanitary Pipe Fittings - Ferrule Cap see the sections below:
Days to Ship: | 8 Days or more |
---|
Sanitary Pipe Fittings - Ferrule Both Ends, Elbow
MISUMI
The fitting product line-up has become more various.
Days to Ship: | 8 Days or more |
---|
Elbow - 45 Degree, Weld-on, ZEQ Series, Sanitary Fittings
Fuji Special
The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.
Days to Ship: | 9 Days or more |
---|
Ferrule - Weld-on, ZFS Series, Sanitary Fittings
Fuji Special
The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.
Days to Ship: | 8 Days or more |
---|
Clamp - Wing Nut, Quick Clamp, Sanitary Fittings
USA Industrials
Use clamps to seal connections. Made of corrosion resistant 304 Stainless Steel and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Days to Ship: | 13 Days or more |
---|
Sanitary Pipe Fittings - Ferrule Connector
MISUMI
•Type: Fitting
•Fitting Shape: Straight
•Connection Type 1 Left Large Diameter Side: ISO Ferrule Union
•Connection Type 2 Right Small Diameter Side: Weld-On
•Dia., Center: Equal Dia., Concentric
Days to Ship: | 8 Days or more |
---|
Adapter - Hose Barb, Ferrule, HSAD-C Series, Sanitary Fittings
Osaka Sanitary
Made in Japan, inside/outside 320-400 buff polishing
Days to Ship: | 8 Days or more |
---|
Adapter - Threaded, Ferrule, THAD-C Series, Sanitary Fittings
Osaka Sanitary
Made in Japan Internal/External #320–#400 Polishing
Days to Ship: | 8 Days or more |
---|
Reducer - Weld-on, RDC-W Series, Sanitary Fittings
Osaka Sanitary
Made in Japan inside/outside 320–400 buff polishing
[Features]
· Sanitary pipe (1.0 S to 4.0S) is compliant with JIS-G3447 standards on stainless copper sanitary pipe. Union types are typically manufactured in accordance with ISO standards.
Days to Ship: | 8 Days or more |
---|
Gasket - Ferrule, Type B, GS-C Series, Sanitary Fittings
Osaka Sanitary
ISO-compliant sanitary gasket.
Days to Ship: | Same day or more |
---|
Show Stock Products
Elbow - 90 Degree, Weld-on, ZEL Series, Sanitary Fittings
Fuji Special
The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.
Days to Ship: | 9 Days or more |
---|
Cross - Quick Clamp, 316 Stainless Steel, Sanitary Fittings
USA Industrials
4 Ports allow you to divert flow in multiple directions. Made of 316 Stainless Steel for excellent corrosion resistance and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Days to Ship: | 13 Days |
---|
Cross - Quick Clamp, 304 Stainless Steel, Sanitary Fittings
USA Industrials
4 Ports allow you to divert flow in multiple directions. Made of corrosion resistant 304 Stainless Steel and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Days to Ship: | 13 Days |
---|
Tee - Quick Clamp, 316 Stainless Steel, Sanitary Fittings
USA Industrials
3 Ports allow you to divert flow in multiple directions. Made of 316 Stainless Steel for excellent corrosion resistance and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Days to Ship: | 13 Days or more |
---|
Sanitary Pipe Fittings - Pipe Hanger
MISUMI
The fitting product line-up has become more various.
Days to Ship: | 8 Days or more |
---|
Sanitary Pipe Fittings - Ferrule End, Welded End, Elbow
MISUMI
The fitting product line-up has become more various.
Days to Ship: | 8 Days or more |
---|
Sanitary Pipe Fittings - Ferrule Gasket
MISUMI
The fitting product line-up has become more various.
Days to Ship: | Same day or more |
---|
Show Stock Products
Sanitary Pipe Fittings - Welded End, Ferrule End, Eccentric Reducer
MISUMI
The fitting product line-up has become more various.
Days to Ship: | 8 Days or more |
---|
Sanitary Pipe Fittings - Ferrule Both Ends, 45 Degree Elbow
MISUMI
The fitting product line-up has become more various.
Days to Ship: | 8 Days or more |
---|
Sanitary Pipe Fittings - One-touch Clamp
MISUMI
Clamps which can be quickly assembled.
Days to Ship: | 8 Days or more |
---|
Sanitary Pipe Fittings - Ferrule Ends, Reducing Tees
MISUMI
The fitting product line-up has become more various.
Days to Ship: | 10 Days or more |
---|
Ferrule - Weld-on, CLF2-W Series, Sanitary Fittings
Osaka Sanitary
A sanitary rule that is compliant with ISO standards. Made in Japan.
Days to Ship: | 8 Days or more |
---|
Adapter - Threaded, Weld-on, THAS-W Series, Sanitary Fittings
Osaka Sanitary
Made in Japan inside/outside 320–400 buff polishing
Days to Ship: | 15 Days or more |
---|
Reducer - Ferrule, RDC-2C Series, Sanitary Fittings
Osaka Sanitary
Made in Japan with inside/outside 320 - 400 buff polishing
[Features]
· Extremely small liquid penetration, dramatically reduces gasket aromatization.
· Optimal for incorporating HACCP.
· Only a small amount of material is extracted, making it appropriate for ultra clean processes.
· Retains rubberized properties even at high temperature.
· Can be sealed sufficiently even in a vapor line (operating temperature: 145°C or less).
· Features excellent sealing properties at high temperatures and also suitable for aseptic lines and aseptic systems.
· Can be used with most chemical liquids where conventional rubber is difficult to use.
· Can be used for the following types of chemical liquids without any issues.
· Ex. sodium hydroxide, sodium hypochlorite, hydrogen peroxide solution, peracetic acid, nitric acid, etc.
Days to Ship: | 8 Days or more |
---|
Elbow - 90 Degree, Weld-on, 90EL-W Series, Sanitary Fittings
Osaka Sanitary
Sanitary elbows compliant with ISO standards
Days to Ship: | 8 Days or more |
---|
Tee - Different Diameters, Weld-on, TEEX-W Series, Sanitary Fittings
Osaka Sanitary
Made in Japan with inside/outside 320 - 400 buff polishing
[Features]
· Sanitary piping (1.0 S to 4.0S) is compliant with JIS-G3447 standards for stainless copper sanitary piping. Unions are by default manufactured in accordance with ISO standards.
Days to Ship: | 8 Days or more |
---|
Gasket - Ferrule, Type A, GS-LC Series, Sanitary Fittings
Osaka Sanitary
ISO-compliant sanitary gasket.
Days to Ship: | 8 Days or more |
---|
Clamp - ISO Ferrule, Union Fitting, CP2D Series, Sanitary Fittings
Osaka Sanitary
[Features]
· Supports both 8A to 15A and 1.0S to 1.5S
Days to Ship: | 8 Days or more |
---|
Cross - Weld-on, ZXS Series, Sanitary Fittings
Fuji Special
The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.
Days to Ship: | 9 Days or more |
---|
Ferrule - Long, Weld-on, ZFL Series, Sanitary Fittings
Fuji Special
The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.
Days to Ship: | 8 Days or more |
---|
Tee - Ferrule, ZTE-F Series, Sanitary Fittings
Fuji Special
The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.
Days to Ship: | 8 Days or more |
---|
Reducer - Ferrule, ZRC-F Series, Sanitary Fittings
Fuji Special
A type of the ISO-compliant sanitary model that has a different diameter.
Days to Ship: | 8 Days or more |
---|
Elbow - 90 Degree, Ferrule, EL-F Series, Sanitary Fittings
Consuss
•Type: Fitting
•Fitting Shape: 90°
•Connection Type (between Equal Type/Dia. Fittings): ISO Ferrule Union
•Dia., Center: Equal Dia., Concentric
Days to Ship: | 8 Days or more |
---|
Hose Adapter - Ferrule, FA-H Series, Sanitary Fittings
Consuss
Materials: SUS304, SUS316L, Nominal Diameter: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings
Days to Ship: | 8 Days or more |
---|
Socket - Ferrule, Special Component, FPS Series, Sanitary Fittings
Consuss
•Type: Fitting
•Fitting Shape: Straight
•Connection Type 1 Left Large Diameter Side: Pipe Threaded
•Connection Type 2 Right Small Diameter Side: ISO Ferrule Union
•Dia., Center: Unequal Dia., Concentric
Days to Ship: | 8 Days or more |
---|
Gasket - Mini-Ferrule, MGT Series, Sanitary Fittings
Consuss
Nominal Diameter: 1/2B (15A), 1/4B (8A), 3/8B (10A)
▪ Type: Gaskets
Days to Ship: | 8 Days or more |
---|
Union - Weld-on, MS Series, Sanitary Fittings
Consuss
Materials: SUS304, SUS316L; nominal diameters: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings
Days to Ship: | 13 Days or more |
---|
Tee - Mini-Ferrule, MTE Series, Sanitary Fittings
Consuss
•Type: Fitting
•Nominal O.D. D Dimension Range: 8A~15A
•Fitting Shape: Tees+B4712
•Connection Type (between Equal Type/Dia. Fittings): ISO Ferrule Union
•Combination Of Tee Cross At Connecting Part A-b-c: Common for All Ports
Days to Ship: | 8 Days or more |
---|
Pipe - Straight Connector, Quick Clamp Type, Sanitary Fittings
USA Industrials
Connect straight to straight runs of tubing. Made of corrosion resistant 304 Stainless Steel and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Days to Ship: | 13 Days |
---|
Cap - Quick-Clamp, 316 Stainless Steel, Sanitary Fittings
USA Industrials
Use these caps to seal sanitary tube and fittings. Made of 316 Stainless Steel for excellent corrosion resistance and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Days to Ship: | 13 Days or more |
---|
Adapter - Barbed Hose, Quick Clamp, 316 Stainless Steel, Sanitary Fittings
USA Industrials
Fits snugly inside the ID of flexible hose and tubing. Made of 316 Stainless Steel for excellent corrosion resistance and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Days to Ship: | 13 Days |
---|
Adapter - Pipe to Hose, Quick Clamp, 304 Stainless Steel, Sanitary Fittings
USA Industrials
These items connect clamp fittings to female pipe. Made of corrosion resistant 304 Stainless Steel and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Days to Ship: | 13 Days |
---|
Elbow - 90 Degree, Reducer, Quick Clamp, Butt Weld, 304 Stainless Steel, Sanitary Fittings
USA Industrials
Use these fittings to reduce your process line and connect clamp fittings. Made of corrosion resistant 304 Stainless Steel and highly polished on the interior for smooth finish that reduces the risk of bacteria growth and residue buildup.
Days to Ship: | 13 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Fitting Shape |
Connection Type (between Equal Type/Dia. Fittings) |
Connection Type 1 (Left or Large Diameter Side) |
Connection Type 2 (Right or Small Diameter Side) |
Combination of Tee and Cross at Connecting Part (A-B-C) |
Dia., Center |
Metal Piece(Fittings etc.,) Material |
Nominal O.D. D Range |
Nominal O.D. D(Ø) |
Surface Finish |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Brand | Osaka Sanitary | Osaka Sanitary | MISUMI | MISUMI | Fuji Special | Fuji Special | USA Industrials | MISUMI | Osaka Sanitary | Osaka Sanitary | Osaka Sanitary | Osaka Sanitary | Fuji Special | USA Industrials | USA Industrials | USA Industrials | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Osaka Sanitary | Osaka Sanitary | Osaka Sanitary | Osaka Sanitary | Osaka Sanitary | Osaka Sanitary | Osaka Sanitary | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Consuss | Consuss | Consuss | Consuss | Consuss | Consuss | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials |
Product Series | Clamp - ISO Ferrule Union Fitting, CP3K Series, Sanitary Fittings | Clamp - ISO Ferrule, Union Fitting, CP2K Series, Sanitary Fittings | Adapter - Hose Barb, Ferrule, HSAD-C Series, Sanitary Fittings | Adapter - Threaded, Ferrule, THAD-C Series, Sanitary Fittings | Sanitary Pipe Fittings - Welded End, Ferrule End, Eccentric Reducer | Adapter - Threaded, Weld-on, THAS-W Series, Sanitary Fittings | Elbow - 90 Degree, Weld-on, 90EL-W Series, Sanitary Fittings | Tee - Different Diameters, Weld-on, TEEX-W Series, Sanitary Fittings | Clamp - ISO Ferrule, Union Fitting, CP2D Series, Sanitary Fittings | Socket - Ferrule, Special Component, FPS Series, Sanitary Fittings | Pipe - Straight Connector, Quick Clamp Type, Sanitary Fittings | Adapter - Barbed Hose, Quick Clamp, 316 Stainless Steel, Sanitary Fittings | Adapter - Pipe to Hose, Quick Clamp, 304 Stainless Steel, Sanitary Fittings | Elbow - 90 Degree, Reducer, Quick Clamp, Butt Weld, 304 Stainless Steel, Sanitary Fittings | |||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 9 Days or more | 13 Days | 13 Days | 13 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 13 Days | 13 Days or more | 13 Days | 13 Days | 13 Days |
Specifications |
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||
Type | Clamp | Clamp | Fitting | Fitting | Fitting | Fitting | Clamp | Fitting | Fitting | Fitting | Fitting | Gaskets | Fitting | Clamp | Clamp | Clamp | Others | Fitting | Gaskets | Fitting | Fitting | Clamp | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Gaskets | Clamp | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Gaskets | Fitting | Fitting | Clamp | Clamp | Clamp | Clamp | Clamp |
Fitting Shape | - | - | Cap | 90° | 45° | Straight | - | Straight | Straight | Conversion Adaptor | Reducers | - | 90° | Cross | Cross | Tees+B4712 | - | 90° | - | Reducers | 45° | - | Tees+B4712 | Straight | Conversion Adaptor | Reducers | 90° | Tees+B4712 | - | - | Cross | Straight | Tees+B4712 | Reducers | 90° | Conversion Adaptor | Straight | - | Straight | Tees+B4712 | Straight | Cap | Straight | Straight | 90° |
Connection Type (between Equal Type/Dia. Fittings) | - | - | - | - | Weld-On | - | Others | - | - | - | - | - | Weld-On | Others | Others | Others | - | - | - | - | - | - | - | - | - | - | Weld-On | - | - | - | Weld-On | - | ISO Ferrule Union | - | ISO Ferrule Union | - | - | - | - | ISO Ferrule Union | Weld-On / Others | - | - | - | Others |
Connection Type 1 (Left or Large Diameter Side) | ISO Ferrule Union | ISO Ferrule Union | ISO Ferrule Union | ISO Ferrule Union | - | ISO Ferrule Union | Others | ISO Ferrule Union | ISO Ferrule Union | ISO Ferrule Union | Weld-On | - | - | Others | Others | Others | Others | ISO Ferrule Union | Others | ISO Ferrule Union | ISO Ferrule Union | ISO Ferrule Union | ISO Ferrule Union | ISO Ferrule Union | Weld-On | ISO Ferrule Union | - | Weld-On | - | ISO Ferrule Union | - | ISO Ferrule Union | - | ISO Ferrule Union | - | ISO Ferrule Union | Pipe Threaded | - | ISO Thread Union, Thread | - | - | Others | Others | Others | Others |
Connection Type 2 (Right or Small Diameter Side) | - | - | - | ISO Ferrule Union | - | Weld-On | - | Weld-On | Hose Adapter | Pipe Threaded | Weld-On | - | - | - | - | - | - | Weld-On | - | Weld-On | ISO Ferrule Union | - | ISO Ferrule Union | Weld-On | Pipe Threaded | ISO Ferrule Union | - | Weld-On | - | - | - | Weld-On | - | ISO Ferrule Union | - | Hose Adapter | ISO Ferrule Union | - | Weld-On | - | - | - | - | - | - |
Combination of Tee and Cross at Connecting Part (A-B-C) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Common for All Ports | - | - | - | - | Common for All Ports | - | - | Common for All Ports | - | Common for All Ports | - | - | - | - | - | - | Common for All Ports | - | - | - | - | - |
Dia., Center | - | - | - | Equal Dia., Concentric | Equal Dia., Concentric | Equal Dia., Concentric | - | Equal Dia., Concentric | Unequal Dia., Concentric | Unequal Dia., Concentric | Unequal Dia., Concentric | - | Equal Dia., Concentric | - | - | - | - | Equal Dia., Concentric | - | Unequal Dia., Eccentric | Equal Dia., Concentric | - | Unequal Dia., Concentric | Equal Dia., Concentric | Unequal Dia., Concentric | Unequal Dia., Concentric | Equal Dia., Concentric | Unequal Dia., Concentric | - | - | Equal Dia., Concentric | Equal Dia., Concentric | Equal Dia., Concentric | Unequal Dia., Concentric | Equal Dia., Concentric | Equal Dia., Concentric | Unequal Dia., Concentric | - | Equal Dia., Concentric | Equal Dia., Concentric | - | - | - | - | - |
Metal Piece(Fittings etc.,) Material | - | - | 304 Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | - | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | - | 304 Stainless Steel | - | - | - | - | 304 Stainless Steel / 316L Stainless Steel | - | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | - | 304 Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | - | - | 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | 304 Stainless Steel / 316L Stainless Steel | - | 304 Stainless Steel | 316L Stainless Steel | - | - | - | - | - |
Nominal O.D. D Range | 1.0S~2.0S / 2.5S~4.5S / 5.5S~6.5S / 80A~200A | 1.0S~2.0S / 2.5S~4.5S / 8A~15A | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S / 8A~15A | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S | - | 1.0S~2.0S / 8A~15A / 2.5S to 4S | 1.0S~2.0S / 2.5S~4.5S / 8A~15A | 1.0S~2.0S / 2.5S~4.5S / 8A~15A | 1.0S~2.0S / 2.5S~4.5S / 8A~15A | 1.0S~2.0S / 2.5S~4.5S / 5.5S~6.5S / 8A~15A / 20A~32A / 40A~65A / 80A~200A | 1.0S~2.0S | - | - | - | - | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S / 8A~15A | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S / 5.5S~6.5S / 8A~15A / 20A~32A / 40A~65A / 80A~200A | 1.0S~2.0S / 2.5S~4.5S / 8A~15A | 1.0S~2.0S / 2.5S~4.5S / 8A~15A | 1.0S~2.0S / 2.5S~4.5S / 8A~15A | 1.0S~2.0S / 2.5S~4.5S / 8A~15A | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S / 5.5S~6.5S / 8A~15A / 80A~200A | 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S | 1.0S~2.0S / 2.5S~4.5S | - | 1.0S~2.0S / 2.5S~4.5S | 8A~15A | - | - | - | - | - |
Nominal O.D. D(Ø) | - | - | 1.0S ~ 3.0S | 1.0S ~ 15A | 1S ~ 4S | 1S ~ 4S | 1", 1-1/2" ~ 10" | 1.0S ~ 15A | - | - | - | - | 1.5S | 1" ~ 4" | 1" ~ 4" | 1" ~ 4" | 1S ~ 3S | 1.0S ~ 3.0S | 1.0S ~ 15A | 1.5S ~ 3.0S | 1.0S ~ 3.0S | 1.0S ~ 2.0S | 1.5S ~ 2.5S | - | - | - | - | - | - | - | 2.5S | 1S ~ 4S | 1S ~ 4S | 1.5S ~ 4S | - | - | - | - | - | - | 1" ~ 4" | 1", 1-1/2" ~ 10" | 1" ~ 4" | 1" ~ 4" | 2" ~ 3" |
Surface Finish | - | - | Grinding Only on External Surface | Inner and Outer Surface Grinding | Inner and Outer Surface Grinding | Machined Finish | - | Inner and Outer Surface Grinding | Inner and Outer Surface Grinding | Inner and Outer Surface Grinding | Inner and Outer Surface Grinding | - | Inner and Outer Surface Grinding | - | - | - | - | Inner and Outer Surface Grinding | - | Inner and Outer Surface Grinding | Inner and Outer Surface Grinding | - | Inner and Outer Surface Grinding | Machined Finish | Machined Finish | Inner and Outer Surface Grinding | Inner and Outer Surface Grinding | Inner and Outer Surface Grinding | - | - | Inner and Outer Surface Grinding | Machined Finish | Inner and Outer Surface Grinding | Inner and Outer Surface Grinding | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy