(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Sanitary pipes are used in the manufacture of food, chemicals, semiconductors or other products where sanitation control is important. Most commonly made of SUS304 stainless steel that is polished on both the inner surface and outer surface, these products are shaped to prevent dirt adherence ...Readmore
Sanitary pipes are used in the manufacture of food, chemicals, semiconductors or other products where sanitation control is important. Most commonly made of SUS304 stainless steel that is polished on both the inner surface and outer surface, these products are shaped to prevent dirt adherence and enable easy cleaning. Also, since the pipe is thinner and more lightweight than regular pipes, piping work and maintenance operations such as removal, installation and cleaning are easier. When connecting sanitary pipes to each other, use a flat ferrule fitting or sanitary screw fitting that is not prone to making the pipe dirty inside. When connecting a sanitary pipe to a regular pipe, use the dedicated adapter with the ferrule fitting or sanitary screw fitting. IDF and ISO are the main standards used in Japan, but other standards such as DIN (Germany), 3A (USA) or SMS (Sweden) may be used in some cases. Be sure to check before connecting to existing pipes. ▲ Close
Days to Ship |
|
---|
Z Sanitary, Sanitary Pipe (ZPP)
Fuji Special
The highly reliable Z Sanitary brand is widely used in the food, medical, and semiconductor industries.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Type |
Material |
Nominal O.D. D Range(Ø) |
Brand | Fuji Special |
---|---|
Product Series | |
Days to Ship | 9 Days or more |
Type | StraightNo Fitting |
Material | 304 Stainless Steel / 316L Stainless Steel |
Nominal O.D. D Range(Ø) | 1.0S to 2.0S / 2.5S to 4.5S |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy