(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Sanitary Valves - Standard Ball Valve
MISUMI
Standard Sanitary Ball Valves
For complete product overview and details on Sanitary Valves - Standard Ball Valve see the sections below:
Days to Ship: | 8 Days or more |
---|
Sanitary Valves - Small Diameter Ball Valve
MISUMI
This is Small Diameter Sanitary Ball Valve.
Days to Ship: | 8 Days or more |
---|
MISUMI
Full-port-designed Butterfly Valves.
Days to Ship: | 8 Days or more |
---|
Rosette Sanitary 3-Piece Ball Valve (ZCSS-F)
Fuji Special
The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Type |
Ball Valve Type |
Applicable Fluid |
Adhesive Materials |
Driving Type |
I.D. d(Ø) |
Max. Pressure(MPa) |
Surface Finish |
|
|
| ||
Brand | MISUMI | MISUMI | MISUMI | Fuji Special |
Product Series | ||||
CAD |
|
|
| |
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Type | Balls | Balls | Butterfly | Balls |
Ball Valve Type | 2-Direction | - | - | 2-Direction |
Applicable Fluid | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Oil |
Adhesive Materials | - | - | - | fluoropolymer |
Driving Type | Manual | Manual | Manual | Manual |
I.D. d(Ø) | 23 ~ 47.8 | 10.5 ~ 17.5 | 23 ~ 72.3 | 35.7 |
Max. Pressure(MPa) | 0.98 | 0.98 | 0.78 ~ 0.98 | 1.9 |
Surface Finish | - | - | - | Others |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy