(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Joint Sheet Clean Seal Brown TOMBO No. 1995 Union Gusset
Nichias
Standard grade joint. Suitable for use with low-temperature flanges and valves and in low-temperature equipment.
[Features]
· Standard grade joint.
· Large diameter opening gasket. · A maximum size of 3810 x 3810 mm (9S size) can be fabricated without joints.
· Suitable for use with relatively low-temperature flanges, valves, and equipment.
Days to Ship: | 6 Days or more |
---|
Akitsu Industry
This gasket (packing) is compatible with JIS standard for Ethylene propylene rubber (EPT) materials. Various sizes from 10A to 450A are available.
[Nominal diameter] 10A, 15A, 20A, 25A, 32A, 40A, 50A, 65A, 80A, 90A, 100A, 125A, 150A, 175A, 200A, 225A, 250A, 300A, 350A, 400A, 450A
[JIS flange standard] 10K
[Thickness] 3 mm
Days to Ship: | 15 Days or more |
---|
Akitsu Industry
An FF gasket (packing) to JIS standards for fluoropolymer (PTFE) material. Various sizes from 15A to 100A are available.
[Nominal diameter] 15A, 20A, 25A, 32A, 40A, 50A, 65A, 80A, 100A
[JIS flange standard] 5K, 10K
[Thickness] 1.5 mm, 2 mm, 3 mm
Days to Ship: | 8 Days or more |
---|
Joint Sheet CLINSIL Brown TOMBO No.1995 Entire-Surface Gasket
Nichias
A standard grade joint. Suitable for flanges and valves and in low-temperature equipment.
Days to Ship: | 8 Days or more |
---|
Joint Sheet C-4430 for Klinger High Temperatures
Akitsu Industry
In addition to stress relaxation and capacity to resist pressure, the Klinger joint sheet has excellent resistance to oil, hydrocarbons, and water.
[Features]
· In addition to excellent stress relaxation and capacity to resist pressure, the Klinger joint sheet has excellent resistance to oil, hydrocarbons, water, and steam.
Days to Ship: | 8 Days or more |
---|
Klinger Expanded Graphite Gasket SLS-A/S
Akitsu Industry
Improved ease of handling by inserting SUS316 steel plate for reinforcement.
[Features]
▪ In order to further improve the ease of use, insert the reinforced steel plate SUS316 of thickness .0.05 mm and adhere the expanded graphite to the steel plate
Days to Ship: | 15 Days or more |
---|
Soft Fluoropolymer FF Packing S-PTFE
Akitsu Industry
An FF gasket (packing) to JIS standard s for soft fluoropolymer (PTFE) materials. Various sizes from 15A to 50A are available.
[Nominal diameter] 15 A, 20 A, 25 A, 32 A, 40 A, 50 A
[JIS flange standard] 5K, 10K
[Thickness] 3 mm, 50 A
[JIS flange standard] 5K, 10K
[Thickness] 3 mm
Days to Ship: | 8 Days or more |
---|
Union Packing (Non-Asbestos)【10 Pieces Per Package】
Akitsu Industry
A non-asbestos union gasket is available with thickness of 1.5 mm and sizes from 6A to 50A.
[Nominal diameter] 6A, 8A, 10A, 15A, 20A, 25A, 32A, 40A, 50A
[Thickness (mm)] 1.5mm
Days to Ship: | Same day or more |
---|
Show Stock Products
Joint Sheet Clean Seal Brown TOMBO No. 1995 Link Gusset
Nichias
Standard grade joint. Suitable for use with low-temperature flanges and valves and in low-temperature equipment.
[Features]
· Standard grade joint.
· Large diameter opening gasket.
· A maximum size of 3810 x 3810 mm (9S size) can be fabricated without joints.
· Suitable for use with relatively low-temperature flanges, valves, and equipment.
· Primary composition: NBR, aramid fibers, inorganic fillers
Days to Ship: | 6 Days or more |
---|
Grid Gaskets for Pneumatic Pressure, AG4 Type
Sakagami
Excellent sealability that mates well to opposing surfaces by a small tightening force. Very little elongation of the rubber caused by tightening. Does not cause corrosion or stickiness of opposing surfaces.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Types |
Material |
Thickness(mm) |
Brand | Nichias | Akitsu Industry | Akitsu Industry | Nichias | Akitsu Industry | Akitsu Industry | Akitsu Industry | Akitsu Industry | Nichias | Sakagami |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | Joint Sheet CLINSIL Brown TOMBO No.1995 Entire-Surface Gasket | |||||||||
Days to Ship | 6 Days or more | 15 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more | 8 Days or more |
Types | Sheet Gaskets / Packing | Sheet Gaskets / Packing | Sheet Gaskets / Packing | Sheet Gaskets / Packing | Sheet Gaskets / Packing | Sheet Gaskets / Packing | Sheet Gaskets / Packing | Sheet Gaskets / Packing | Sheet Gaskets / Packing | Sheet Gaskets / Packing material |
Material | Joints Sheet | - | Fluororesin | Joints Sheet | - | Expanded Graphite | Fluororesin | - | Joints Sheet | Rubber |
Thickness(mm) | 1.5 | 3 | 1.5 ~ 3 | 1.5 ~ 3 | 1.5 ~ 3 | 1.5 ~ 3 | 3 | 1.5 | 1.5 ~ 3 | 0.5 ~ 2 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy