(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Bolt Head Seal Washers - Standard, Fixed Type
MISUMI
Seal Washers with Bolt Head Fixed
Days to Ship: | Same day or more |
---|
Show Stock Products
Bolt Head Seal Washers - Threaded, Fixed Type
MISUMI
Thread Fixed Type of Seal Washers.
Days to Ship: | Same day or more |
---|
Show Stock Products
Musashi Oil Seal
Pack of 10 pcs.
For complete product overview and details on Seal Washer SW-K Type (for Bolts with Heads; Type with Inner Diameter Exposed Thread) see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
•Type: Seal Plug
For complete product overview and details on Seal Plugs see the sections below:
Days to Ship: | 8 Days or more |
---|
Bolt Head Seal Washers - Counterbore Hole, Fixed Type
MISUMI
Sealing washers for counterbored holes.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Musashi Oil Seal
Pack of 10 pcs.
For complete product overview and details on Seal washer SW-N Type (without Internal Diameter Tightening Margin for Headed Bolt) see the sections below:
Days to Ship: | 8 Days or more |
---|
Musashi Oil Seal
Pack of 10 pcs.
[Features]
· Use of special rubber having excellent performance ensures high levels of oil resistance, heat resistance and tensile strength.
· Easy mounting and excellent workability.
· Superior strength of special synthetic rubber enables repeated use.
· Features superior sealing properties as a lip structure is used for the packing portion.
· Unlike conventional copper packings, can be applied to somewhat rougher fitting surface
Days to Ship: | 8 Days or more |
---|
Musashi Oil Seal
Pack of 10 pcs.
For complete product overview and details on Seal Washers - SW-A Type (for Bolt with Head, Type Without Inner Diameter Tightening Margin) see the sections below:
Days to Ship: | 8 Days or more |
---|
Musashi Oil Seal
Pack of 10 pcs.
For complete product overview and details on Seal Washer SWS-A Type (for Headed Bolt, Without Internal Diameter Tightening Margin) see the sections below:
Days to Ship: | 8 Days or more |
---|
Musashi Oil Seal
Pack of 10 pcs.
[Features]
· Use of special rubber having excellent performance ensures high levels of oil resistance, heat resistance and tensile strength.
· Easy mounting and excellent workability.
· Superior strength of special synthetic rubber enables repeated use.
· Features superior sealing properties as a lip structure is used for the packing portion.
· Unlike conventional copper packings, can be applied to somewhat rougher fitting surface
Days to Ship: | 8 Days or more |
---|
Sealing Washer, TWS-A Type (for Through Bolts)【10 Pieces Per Package】
Musashi Oil Seal
Pack of 10 pcs.
[Features]
· Use of special rubber having excellent performance ensures high levels of oil resistance, heat resistance and tensile strength.
· Easy mounting and excellent workability.
· Superior strength of special synthetic rubber enables repeated use.
· Features superior sealing properties as a lip structure is used for the packing portion.
· Unlike conventional copper packings, can be applied to somewhat rougher fitting surface
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
| |||||||||||
Brand | MISUMI | MISUMI | Musashi Oil Seal | MISUMI | MISUMI | Musashi Oil Seal | Musashi Oil Seal | Musashi Oil Seal | Musashi Oil Seal | Musashi Oil Seal | Musashi Oil Seal |
Product Series | Sealing Washer, TWS-A Type (for Through Bolts)【10 Pieces Per Package】 | ||||||||||
CAD |
|
|
|
| |||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
| |||||||
Type | - | - | Seal Washers | Seal Plug | - | Seal Washers | Seal Washers | Seal Washers | Seal Washers | Seal Washers | Seal Washers |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy