Hose Reels
A hose reel is a device that stores a long hose. The hose can be pulled out to the required length and used. After use, the hose can be reeled in to efficiently tidy it away. With a water hose reel, the hose is efficiently wound up using a handle type manual method. There is a type that allows you to select the water flow readily while water is passing through, and a large type that can house a long hose of about 50 m. There are various types of hoses, such as those that are resistant to twisting, those that support a large amount of flowing water, and those that have the effect of preventing ultraviolet rays and clogging. There are two types of air hose reels: manual reels with handles and automatic reels. With the automatic type, when the air tool attached to the end of the hose is released after use, it is automatically wound in. They are mainly used in assembly lines.
Days to Ship |
- All
- 8 Days or Less
- 13 Days or Less
|
-
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
Days to Ship |
---|
Types
|
---|
Applicable Hoses overall length(m)
|
---|
Applicable Hose I.D.
|
---|
Features
|
---|
| ![Mega Hose Balancer](//mx.misumi-ec.com/en/linked/material/mech/CYD1/PHOTO/221000537303_001.jpg?$product_view_c$)
|
---|
Brand | Chiyoda |
---|
Product Series | Mega Hose Balancer |
---|
CAD | |
---|
Days to Ship |
8 Days or more
|
---|
Types | Reel body+Hose / Metal fittings |
---|
Applicable Hoses overall length(m) | 1.3 |
---|
Applicable Hose I.D. | 8 |
---|
Features | Standard / Compact Type |
---|
Loading...
Specification/Dimensions
-
Types
-
Metric / Inch
-
Applicable Hoses overall length(m)
-
Applicable Hose I.D.
-
Features
Narrow search by specifying Manufacturer
Application example related to this category
Related Categories to Hose Reels
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy