(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Hoses

Resin hose is a lightweight hose mainly made of synthetic resin. Various materials are used, such as flexible PVC, silicone rubber, polyurethane resin, etc. Used in a wide range of industries, such as industry, construction, civil engineering, etc. as piping for water, oil, air, etc. in machine tools and facto ...Readmore

Resin hose is a lightweight hose mainly made of synthetic resin. Various materials are used, such as flexible PVC, silicone rubber, polyurethane resin, etc. Used in a wide range of industries, such as industry, construction, civil engineering, etc. as piping for water, oil, air, etc. in machine tools and factory equipment. The strength and flexibility vary depending on the hose. There is also a type that can be cut using resin as the reinforcing material. Hose with a smooth surface are common, but some have irregularities and excellent flexibility. While some are fiber reinforced blades with pressure resistance, others have excellent cold and heat resistance. A highly transparent resin hose is convenient because it is easy to check the fluid. Also, using a hose that is hard to crush and break will eliminate fluid clogging.  ▲ Close

Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 15 Days or Less
  • 16 Days or Less
  • 17 Days or Less
  • Toyo Silicone S2

    Toyo Silicone S2

    Toyox

    Hose for piping in factory facilities and equipment. Combines a special double-layered woven structure and steel wire reinforcement for excellent durability.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Plastic Hoses - PVC, High Pressure

    Plastic Hoses - PVC, High Pressure

    MISUMI

    Plastic Hoses excellent in pressure resistance

    • Volume Discount
    • New Pricing
    • Lead Time Reduction
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Hose for Heat and Abrasion Resistance Banner® Type-A

    Hose for Heat and Abrasion Resistance Banner® Type-A

    Kuraray Plastics

    •Color: Black•Operating Temperature Range (?): -30::80

    Days to Ship: 12 Days or more
  • Top Run

    Top Run

    Toyox

    A lightweight special urethane hose for mobile air tools. Soft, supple and easy to handle. Resistant to sparks from grinders, etc. The hose slides readily and is snag-resistant.[Features]· The hose can be mounted and replaced on site for improving work efficiency.· Economical: Can be used repeatedly* by replacing components using the nut tightening system.· *Varies depending on usage conditions. However, as a guideline, replacing parts (sle...Readmore

    • Volume Discount
    Days to Ship: 10 Days or more
  • Toyo Top E

    Toyo Top E

    Toyox

    Ideal for transporting resin powder and other powders (pellets), etc. Solves problems related to static electricity generated during transport.For use in combination with a simple, dedicated mounted grounding clip.The grounding clip is a dedicated Toyo Top-E hose clip that enables easy grounding to earth. Static electricity prevention is maintained over a long period.

    • Volume Discount
    Days to Ship: 10 Days or more
  • TOYORON Hose

    TOYORON Hose

    Toyox

    [Features] · A pressure-resistant, multi-purpose, and soft PVC pressure feeding resin hose.      · Can be used for a wide range of liquids, including water, chemicals, air, oil (mineral oil), and powders (other than food).      · More transparent than a rubber hose, allowing for easy verification of its contents.      · Lightweight, excellent flexibility and longer life than a rubber hose.      · Available with internal diameters of φ...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Plastic Hoses - PVC, High Strength

    Plastic Hoses - PVC, High Strength

    MISUMI

    Plastic Hoses excellent in strength

    • Volume Discount
    • New Pricing
    • Lead Time Reduction
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • ECORON

    ECORON

    Toyox

    Made from a polyolefin-based plastic. Good chemical resistance and compatible with foods. *For indoor use[Features]· The Toyox food hose series comes with a cap to prevent foreign substances like dust from entering the hose.· The product is useful for maintaining the quality of merchandise in storage or during delivery. It can also be used for sanitary purposes.· Made from a polyolefin-based plastic.Good chemical resistance and compatible wi...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • Super Toyoron

    Super Toyoron

    Toyox

    A long-life resin hose with good oil resistance.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Toyo Silicone

    Toyo Silicone

    Toyox

    Special woven structure with excellent heat resistance that prevents hose swelling and rupturing of the hose that frequently occurs near fittings, providing reliability. Use with confidence in food applications that required compliance with the Japanese Food Sanitation Law and FDA regulations.[Features]· Special globally patented weave reinforced structure developed based on a technology alliance with FIT of Italy features pressur...Readmore

    • Volume Discount
    Days to Ship: 8 Days or more
  • TOYO-RING

    TOYO-RING

    Toyox

    Strong against breaking or crushing, making it optimal for vacuum applications. Since the reinforcement material used is resin, it can be cut with a scissors. Product shows high resiliency even when crushed. For waste, separate waste disposal is not required.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Air Duct Hose

    Air Duct Hose

    Plas-Tech

    [Features]· Lighter than a conventional hose.· Superior bending properties and excellent chemical resistance.· The operating temperature ranges from -20°C - 60°C

    • Volume Discount
    Days to Ship: 11 Days or more
  • Eclemma Air Duct

    Eclemma Air Duct

    Plas-Tech

    A special resin prevents static electricity. Prevents clogging and deposition of transported materials; suitable for applications involving precision instruments.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Hose for Painting, FA Tube

    Hose for Painting, FA Tube

    Togawa Sangyo

    Softer and smoother inside than conventional fluorine tubes, providing superior workability.

    • Volume Discount
    Days to Ship: 12 Days or more
  • Plastic Hoses - Non-PVC, Standard, Vacuum

    Plastic Hoses - Non-PVC, Standard, Vacuum

    MISUMI

    This is non-PVC Hose.For complete product overview and details on Plastic Hoses - Non-PVC, Standard, Vacuum see the sections below:

    CAD :
    2D
    Days to Ship: 10 Days or more
  • ECORON S

    ECORON S

    Toyox

    Made from polyolefin resin. Has good chemical resistance and can be used with with foods. Strong against breaking or crushing, making it suitable for vacuum applications. * Indoor

    • Volume Discount
    Days to Ship: 10 Days or more
  • Toyo Silicone S

    Toyo Silicone S

    Toyox

    Excellent heat resistance and does not readily break or collapse. Optimal for vacuum applications. Use with confidence in food applications that conform to the Japan Food Sanitation Law and FDA regulations.[Features]· Less likely to collapse and can ensure pumping and vacuum at high temperatures (150℃).· Excellent resistance to heat and cold (operating temperature range of -30° to 150℃).· Hygienic due to rust-resistant SUS304 reinfo...Readmore

    • Volume Discount
    Days to Ship: 10 Days or more
  • Toyo Spring

    Toyo Spring

    Toyox

    Resistant to bending and flattening and optimal for vacuum applications. Highly transparent so fluid can be checked to provide peace-of-mind.[Features]· Part of the T Ball series.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Hit Hose

    Hit Hose

    Toyox

    A lightweight urethane hose. Ideal for moving-air tools. Features excellent cold resistance and is soft and easy to handle, even in the winter.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Abrasion-Resistant Hose, New / Heat-Resistant Abrasion-Resistant Hose

    Abrasion-Resistant Hose, New / Heat-Resistant Abrasion-Resistant Hose

    Kanaflex

    A hose with superior abrasion resistance. Heat-resistant and capable of enduring blasts of heat up to 100°C. Uses conductive materials and steel wires for a grounding effect, providing an even higher level of safety.

    Days to Ship: 10 Days or more
  • TAC SD-AS

    TAC SD-AS

    Totaku Industries

    [Features]· Sustained anti-static effect due to the use of special blended soft resin.· Transparency (clear green color) makes it easy to observe what is passing through the tube.

    Days to Ship: 13 Days or more
  • Blade Hose Coupling Set

    Blade Hose Coupling Set

    Chiyoda

    [Features]· Equipped with a simple convenient coupling, so it is immediately usable after purchase.· Two types are available, a common use type (CHS), and a high-capacity type with a safety lock feature (MFX).

    • Volume Discount
    Days to Ship: 13 Days or more
  • Line Hose DH

    Line Hose DH

    Chiyoda

    Soft hose with surface gathers applied.[Features]· Extremely soft braided hose.· Soft and with excellent workability.· Surface gathers.· The surface of the hose is made slippery by application of gathers, preventing damage to the coating and clinging of the hose

    • Volume Discount
    Days to Ship: 8 Days or more
  • Industrial Hose  MEGA Sanbre Hose

    Industrial Hose MEGA Sanbre Hose

    Togawa Sangyo

    Increased pressure resistance. Uses a high elasticity resin. Fluid can easily be observed inside.[Features]· Compatible with various types of fluids such as injectable cement milk used for industrial equipment piping, various types of machinery (molding machines, printing machines, etc.), fabricating machines, excavating machines, and bridge construction.· Lineup features excellent flexibility, transparency, pressure resistance, load resist...Readmore

    Days to Ship: 11 Days or more
  • Hose for Agriculture and Gardening, Oil Resistant Tube

    Hose for Agriculture and Gardening, Oil Resistant Tube

    Togawa Sangyo

    Hose which is optimal for secondary piping of fuel for agricultural equipment, etc.[Features]· Can be used for spraying agricultural chemicals or spraying water in lawns and gardens or incorporated into agricultural equipment.· This lineup is suitable for agricultural and gardening applications, with a wide variety of colors available in addition to excellent cold resistance, mold resistance, and weather resistance.

    • Volume Discount
    Days to Ship: 11 Days or more
  • Hose for Painting, Sun Paint Hose (FUB-Easy)

    Hose for Painting, Sun Paint Hose (FUB-Easy)

    Togawa Sangyo

    Uses fluorine resin in a liquid contact layer, providing strength even against water solubility.[Features]· Definitive hose for manual paint application. Because the inner surface roughness of the fluorine resin on the inner surface is excellent, the setup time needed to change colors is reduced.· A conductive band is present on the outer layer and grounding can be performed by simply tightening the metal fittings (resistance value: 9 × ...Readmore

    • Volume Discount
    Days to Ship: 12 Days or more
  • Line Power AT

    Line Power AT

    Totaku Industries

    Excellent pressure resistance, with a pressure tolerance of 1.00 MPA. The structure does not stretch when compressed. Uses abrasion-resistant rubber for the inner layer, offering excellent abrasion resistance. Stands up to external pressure and deforms little.

    Days to Ship: 12 Days or more
  • Hose for Anti Static Electricity Neo-Pearl® Grounding wire

    Hose for Anti Static Electricity Neo-Pearl® Grounding wire

    Kuraray Plastics

    •Color: Transparent + White (Reinforced Section)•Hose Material: Soft PVC+Hard PVC•Operating Temperature Range (?): -10::50•Upper Operating Temperature Limit (Continuous Use) (?): 40

    Days to Ship: 12 Days or more
  • Hose for Fuel Gas (ACE) (Formerly: Acetylene Hose)

    Hose for Fuel Gas (ACE) (Formerly: Acetylene Hose)

    Kuraray Plastics

    •Compatible Fluid: Acethylene•Color: Brown•Operating Temperature Range (?): -25::70•Allowable Pressure at Ambient Temperature (mpa): 0.15•Specification: JIS Standard (JIS K 6333) suitable product

    Days to Ship: 12 Days or more
  • Plastic Hoses - Fluororesin, High Flex

    Plastic Hoses - Fluororesin, High Flex

    MISUMI

    Fluororesin Hoses excellent in flexibility

    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Plastic Hoses - Silicone, Standard, Vacuum

    Plastic Hoses - Silicone, Standard, Vacuum

    MISUMI

    Enforced with Polyester Yarn.For complete product overview and details on Plastic Hoses - Silicone, Standard, Vacuum see the sections below:

    • New Pricing
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Plastic Hoses - Standard, Vacuum, for Food

    Plastic Hoses - Standard, Vacuum, for Food

    MISUMI

    Hose excellent in flexibility and transparency and compliant to the Food Sanitation Laws

    CAD :
    2D
    Days to Ship: 10 Days or more
  • Plastic Hoses - Fluororesin, Conductive

    Plastic Hoses - Fluororesin, Conductive

    MISUMI

    Intended to prevent trouble caused by electrostatic discharge, and compliant with Food Sanitation Laws.

    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Plastic Hoses - PVC, General Purpose

    Plastic Hoses - PVC, General Purpose

    MISUMI

    Resin Hoses for various purposes.

    • Volume Discount
    • New Pricing
    • Lead Time Reduction
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Plastic Hoses - PVC, Oil-Proof

    Plastic Hoses - PVC, Oil-Proof

    MISUMI

    Plastic Hoses excellent in oil resistance

    • Volume Discount
    • New Pricing
    • Lead Time Reduction
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 8 Days or more
  • Arrow

    Arrow

    Toyox

    Difficult to break, and flexible. Good band characteristics, with fixed piping orientation.

    Days to Ship: 9 Days or more
  • Toyota Signal

    Toyota Signal

    Toyox

    This is a hose with a higher-than-standard pressure tolerance. Given its high pressure tolerance specifications, it can be used for dedicated fittings.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Toyo Silicone P

    Toyo Silicone P

    Toyox

    Excellent heat resistance and flexibility in addition to resistance to breaking and crushing. Can also be used in vacuum applications. Use with confidence in food applications that require compliance with the Japanese Food Sanitation Law and FDA regulations.[Features]· Special PET resin coil reinforced so it does not readily crush; optimal for piping in narrow locations.· Pumping and vacuum are feasible at high temperatures (100°C).· High degre...Readmore

    • Volume Discount
    Days to Ship: 9 Days or more
  • TOYOFUSSO

    TOYOFUSSO

    Toyox

    Made of tetra-fluoro fluororesin (inner pipe). Has good chemical resistance. Optimal for solvents and chemicals. More flexible than single-layer fluorine tubes. Excellent non-stick properties and water repellency to minimize residual fluid.

    • Volume Discount
    Days to Ship: 9 Days or more
  • TOYOFUSSO-E

    TOYOFUSSO-E

    Toyox

    Made of tetrafluoro fluororesin (inner pipe). Anti-static type. Good chemical resistance; optimal for solvents and chemicals. More flexible than single-layer fluorine tubes. Excellent non-stick properties and water repellency to minimize residual fluid.

    • Volume Discount
    Days to Ship: 10 Days or more
  • TOYOFOODS

    TOYOFOODS

    Toyox

    Complies with the Japan Food Sanitation Law (Public Notice No. 267, No. 201 and No.52), ensuring reliability when used for food products.

    • Volume Discount
    Days to Ship: 8 Days or more
  • TOYOFOODS S

    TOYOFOODS S

    Toyox

    Complies with the Japan Food Sanitation Law (Notification Nos. 267, 201, and 52), ensuring reliability in food product use. Strong resistance to breaking or crushing, making it optimal for vacuum applications.

    • Volume Discount
    Days to Ship: 10 Days or more
  • TOYO-RING F

    TOYO-RING F

    Toyox

    Strong against breaking or crushing, making it ideal for vacuum applications. Conforms to Food Sanitation Laws. Since the reinforcing material used is resin, there is no need to worry about rust. Cutting is also easy. Also shows high resiliency with regard to crushing. Separated disposal is not required.

    • Volume Discount
    Days to Ship: 10 Days or more
  • Hit Run

    Hit Run

    Toyox

    Special urethane hose optimal for movable air tools. Hose slides well with little catching, and is difficult to break, for smooth operation.

    • Volume Discount
    Days to Ship: 8 Days or more
  • Paint

    Paint

    Toyox

    Hose for painting and spraying. Optimal for the transport of paint and other solvents as well as painting work. Translucent fluid to put your mind at ease.

    • Volume Discount
    Days to Ship: 9 Days or more

Loading...

Application example related to this category

Related Categories to Plastic Hoses