(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.

Other Valve Types

Valves for various applications are parts for stopping or passing through fluids such as gases and liquids and controlling such flow rates. They are placed in piping systems through which fluids pass, and have the open/close mechanism. Valves are generally divided into 6 types. They include radiator valves and fan coil valves with the thermal radiation function, alarm valves that detect running water, emergency shutoff valves that shut off the fluid flow in an emergency. In addition, check valves used to stop fluids are included, and some are also referred to as foot valve and ballcock. Depending on the valve type for each application, there are difference in the ways of stopping the fluid flow, flow-rate adjustment, supported opening/closing frequencies, etc. Furthermore, the applicable temperature and pressure vary depending on the material, making a difference in the pressure loss that is important for fluid control. Therefore, it is necessary to select the item according to the application, the type of fluid and the environment.
Days to Ship
  • All
  • 8 Days or Less
  • 10 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 15 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Types of Valve
Main Body Shape
Body Material
Applicable Fluids
Nominal Pressure
Supply Side, Connection Type
Supply Side, Nominal Designation of Piping Thread
Control Side Connection Types
Control SideNominal Pipe Threads
Control Side Nominal The Pipe Flange
Handle Shape
Main Body Lining

    935 SCS13 JIS10 K F-Type Foot Valve Lever Type

      Bronze General-Purpose Foot Valve Threaded

        200 Type - Bronze Straight Type Control Valve

          FM Ball Tap SL-20

            931 SCS13 10 K Screw-in Foot Valve Lever Type

              936 CAC JIS10 K F-Type Foot Valve without Lever

              Brand

              Nitto Valve

              Kitz

              Toyo Valve

              FM Valve

              Nitto Valve

              Nitto Valve

              Product Series

              935 SCS13 JIS10 K F-Type Foot Valve Lever Type

              Bronze General-Purpose Foot Valve Threaded

              200 Type - Bronze Straight Type Control Valve

              FM Ball Tap SL-20

              931 SCS13 10 K Screw-in Foot Valve Lever Type

              936 CAC JIS10 K F-Type Foot Valve without Lever

              CAD
              • 2D
              Days to Ship 14 Days or more 8 Days or more 10 Days or more 13 Days or more 14 Days or more 15 Days or more
              Types of ValveFoot ValveFoot ValveRadiator/Fan coil valveBall tapFoot ValveFoot Valve
              Main Body ShapeStraightStraightStraightAngleStraightStraight
              Body MaterialSteelBronzeBronzeStainless SteelSteelBronze
              Applicable FluidsWaterWaterWater / Air / Oil / GasWaterWaterWater
              Nominal Pressure10K-200 Type-10K10K
              Supply Side, Connection Type-Rc(R)Rc(R)G--
              Supply Side, Nominal Designation of Piping Thread-1B ~ 3/4B3/4B3/4B--
              Control Side Connection TypesPipe flangeGRc(R)-Rc(R)Pipe flange
              Control SideNominal Pipe Threads-1B ~ 3/4B3/4B-1 1/4B-
              Control Side Nominal The Pipe Flange1 1/2B ~ 14B----4B
              Handle ShapeLever-Knurled HandleWithout handleLeverWithout handle
              Main Body LiningNoNo-NoNoNo

              Loading...

              1. 1

              Application example related to this category

              Related Categories to Other Valve Types