(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stainless Steel UB (SCS13A/PTFE+SUS304) 10K Butterfly Valve (Lever)
Kitz
A stainless steel 10K butterfly valve.
Days to Ship: | 9 Days or more |
---|
Aluminum XJ (SCS14A/EPDM) 5K/10K Butterfly Valve (Lever)
Kitz
[Features]
· Aluminum 5K/10K butterfly valve
Days to Ship: | 10 Days or more |
---|
Ductile Iron DJ (FCD450+ENP/NBR) 5K / 10K Butterfly Valve (Lever)
Kitz
This a butterfly valve made from ductile iron
Days to Ship: | 8 Days or more |
---|
Ductile Iron DJ (SCS13A/EPDM) 5K/10K Butterfly Valve (Lever)
Kitz
A butterfly valve that is made from ductile iron
[Features]
· Conforms to various standards.
· Complies with JIS B2032 as a designated standard butterfly valve and is therefore compatible with existing JIS standard butterfly valves.
· The dimension size of the top flange utilizes ISO 5211 to demonstrate the compatibility of the actuator.
· The gear operation method conforms to public building construction standard specifications.
· We also manufacture products that conform to the Japan Water Works Association basic standard certified goods.
· (Certification registration number E-303: SCS13 A Disc/EPDM Seat *50–300A) The NBR, EPDM seat of this product has passed the test as specified by the Ministry of Health, Labour and Welfare, Notification No. 85.
· Products that have had their performance evaluated by Fire Protection Equipment and Safety Center of Japan are also available.
· High-performance is achieved.
· Reduced torque and improved durability have been achieved by utilizing the spherical seat for uniform contact around the inner circumference.
· The disc shape is a low-resistance thin streamlined shape based on FEM analysis.
· The small-sized valves (50–300A) utilize a thermally applied rubber seat structure. The valve body and the rubber seat are integrated. Therefore, these can be used in standard high flow rate products and 20-Torr vacuum lines.
· The valves with a nominal diameter is 350 A or more have a locking type rubber seat structure. The peripheral protrusion on the rubber seat fits into the groove on the inner circumference of the body to prevent any displacement of the seat to achieve a stable seal.
· In addition, a performance similar to 300A can be assured by optional specifications (with rubber seat adhered to the valve body).
· All the sizes utilize a stem bearing for improved operability and durability.
· The rubber seat utilizes a wide-sealing structure with a high-sealing performance.
· Pursuing weight reduction.
· A lightweight design that emphasizes workability when plumbing.
· An extensive lineup.
· For use with various fluid types due to an extensive product lineup that has been achieved by combining three types of disc materials (FCD450-10 + ENP/SCS13 A, /SCS14 A) and two types of seat material (NBR/EPDM).
· Note: The EPDM sheet cannot be used for oils.
· Anti-dewing models options are also available.
· Utilizes a stem fly-out prevention structure where the design has given detailed attention to safety.
· The shafts are sealed by rubber seats in two stages: spherical seal and shaft seal.
Days to Ship: | 9 Days or more |
---|
Ductile Iron DJ (SCS13A/NBR) 5K/10K Butterfly Valve (Lever)
Kitz
[Features]
· Ductile iron 5K/10K butterfly valve
Days to Ship: | 8 Days or more |
---|
Cast Iron D-Type 5K/10K Damper (Lever)
Kitz
Cast iron D-type 5K/10K damper
[Features] ・For high temperature fluid control
Days to Ship: | 38 Days or more |
---|
Brass FV (SUS304/SUS304+W-NBR) Type 175 Butterfly Valve
Kitz
Butterfly valve made of brass
For complete product overview and details on Brass FV (SUS304/SUS304+W-NBR) Type 175 Butterfly Valve see the sections below:
Days to Ship: | 8 Days or more |
---|
Rubber Sheet Butterfly Valve 602A-L (Lever Type)
Okumura Engineering
The Maicho 602 is an integrated mold employed for casting contraction, where a stainless-steel neck element is cast onto an aluminum main body. This is an aluminum die-cast butterfly valve with great anti-condensation elements.
Days to Ship: | 13 Days or more |
---|
Rubber Seated Butterfly Valve 602A-G (Gear Type)
Okumura Engineering
The Maicho 602 is an integrated mold employed for "casting contraction, " wherein a stainless steel neck element is cast into an aluminum main body.
[Features]
▪ The seat is easy to come in contact, the seat ring is inexpensive and has a long service life.
▪ A further reduction in the torque, the drive unit becomes compact and light.
▪ Integrated aluminum body and stainless steel neck prevents condensation. The aluminum die casting complies with JIS standards.
▪ The liquid unit in the valve that comes in contact has excellent corrosion resistance affording a long service life.
▪ The disk is made of stainless steel and the seat ring is made of rubber that can withstand high temperature.
▪ Due to the easy and reliable positioning of the piping, there will not be any misalignment.
Days to Ship: | 12 Days or more |
---|
Lever Type, 10K (5K Shared) Spheroidal Graphite Cast Iron wafer Rubber Sheet
Toyo Valve
[Features]
· Butterfly valve features improved durability and low torque for high sealing performance.
· Baked rubber sheet coating.
Days to Ship: | 25 Days or more |
---|
Lever Type, 10K Aluminum Alloy Wafer Type Rubber Seat
Toyo Valve
"Alm" is an aluminum alloy butterfly valve. The manipulator's design prevents condensation.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Body Material |
Applicable Fluids |
Nominal Pressure |
Supply Side, Connection Type |
Supply Side, Nominal Designation of Piping Thread |
Supply Side, Nominal Designation of Pipe Flange |
Control Side Connection Types |
Control SideNominal Pipe Threads |
Control Side Nominal The Pipe Flange |
Handle Shape |
Brand | Kitz | Kitz | Kitz | Kitz | Kitz | Kitz | Kitz | Okumura Engineering | Okumura Engineering | Toyo Valve | Toyo Valve |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Stainless Steel UB (SCS13A/PTFE+SUS304) 10K Butterfly Valve (Lever) | Ductile Iron DJ (FCD450+ENP/NBR) 5K / 10K Butterfly Valve (Lever) | Ductile Iron DJ (SCS13A/EPDM) 5K/10K Butterfly Valve (Lever) | Lever Type, 10K (5K Shared) Spheroidal Graphite Cast Iron wafer Rubber Sheet | |||||||
CAD |
|
|
|
|
|
|
|
|
| ||
Days to Ship | 9 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 38 Days or more | 8 Days or more | 13 Days or more | 12 Days or more | 25 Days or more | 10 Days or more |
Body Material | Stainless Steel | Aluminum | Cast Iron | Cast Iron | Cast Iron | Cast Iron | Brass / Stainless Cast Steel | Aluminum | Aluminum | Cast Iron | Aluminum |
Applicable Fluids | Water | Water | Water | Water | Water | Water | Water | Water / Air | Water / Air | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam |
Nominal Pressure | 10K | 5K/10K | 5K/10K | 5K/10K | 5K/10K | 5K/10K | 175 Type | 5K / 10K | 5K / 10K | 5K/10K | 10K |
Supply Side, Connection Type | Pipe flange | Pipe flange | Pipe flange | - | Pipe flange | Pipe flange | Rc(R) | Pipe flange | Pipe flange | Pipe flange | Pipe flange |
Supply Side, Nominal Designation of Piping Thread | - | - | - | - | - | - | 1B ~ 3/4B | - | - | - | - |
Supply Side, Nominal Designation of Pipe Flange | 2B ~ 6B | 3B | 2B ~ 8B | 2 1/2B | 2B ~ 10B | 4B | - | 1 1/2B ~ 6B | 1 1/2B ~ 8B | 2 1/2B | 1 1/2B ~ 12B |
Control Side Connection Types | Pipe flange | Pipe flange | Pipe flange | - | Pipe flange | Pipe flange | Rc(R) | Pipe flange | Pipe flange | Pipe flange | Pipe flange |
Control SideNominal Pipe Threads | - | - | - | - | - | - | 1B ~ 3/4B | - | - | - | - |
Control Side Nominal The Pipe Flange | 2B ~ 6B | 3B | 2B ~ 8B | 2 1/2B | 2B ~ 10B | 4B | - | 1 1/2B ~ 6B | 1 1/2B ~ 8B | 2 1/2B | 1 1/2B ~ 12B |
Handle Shape | Lever / Others | Lever | Lever / Others | Lever | Lever / Others | Lever | Lever | Lever | Round-shaped handle | Lever | Lever / Round-shaped handle |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy