(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Bronze JIS-Standard 10K Globe Valve Screwing
Kitz
A bronze, threaded, JIS standard 10K globe valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.· A Kitz globe valve that is compatible with JIS standards.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Body Material: CF-8 Stainless Steel Cast
•Operation Method: Manual Type
•Supply Side Connection Type: RC (PT)
•Control Side Connection Type: RC (PT)
•Glove Valve Type: Standard
Days to Ship: | 8 Days or more |
---|
General Purpose Ductile Iron 10K Globe Valve Screw-in
Kitz
This is a globe valve made from ductile iron
Days to Ship: | 8 Days or more |
---|
General Purpose Ductile Iron 10K Globe Valve Flange
Kitz
A globe valve that is manufactured from ductile iron
[Features]
· This ductile iron valve can be used as a high-pressure gas equipment valve.
· The ductile cast iron product (FCD-S) is a cast iron product that passes JIS B 8270 Appendix 5-A and the standard specified by METI Public Notice No. 291 8/1/1975 (Revised: 3/24/1997 Notice No. 137) Article 4-7, Note 1. The material is regulated specifically for high-pressure gas facilities and pressure vessels, etc. These regulations differ to cast iron products, which are regulated by JIS G5502 Standard for Ductile Iron (FCD400-15, etc.).
· Cast iron products with the following chemical composition, mechanical properties, and micro structure-—as specified in the JIS and METI Notification for ductile iron castings (FCD-S)—make this product suitable for use in high-pressure gas equipment and pressure vessels.
Days to Ship: | 8 Days or more |
---|
Stainless Steel General-Purpose 10K Globe Valve Flange
Kitz
•Nominal Pressure: 10K
•Operation Method: Manual Type
•Handle Shape: Round-shaped handle
•Supply Side Connection Type: Pipe flange
•Control Side Connection Type: Pipe flange
Days to Ship: | 8 Days or more |
---|
Bronze JIS-Standard 5K Globe Valve Screwing
Kitz
Bronze globe valves
For complete product overview and details on Bronze JIS-Standard 5K Globe Valve Screwing see the sections below:
Days to Ship: | 8 Days or more |
---|
General Purpose Bronze 10K Globe Valve Flange
Kitz
Bronze globe valves
For complete product overview and details on General Purpose Bronze 10K Globe Valve Flange see the sections below:
Days to Ship: | 10 Days or more |
---|
150 Type Bronze Screw-in PTFE Disc-Contained Globe Valve
Toyo Valve
A valve that is very safe for use in corrosive environments.
Days to Ship: | 8 Days or more |
---|
16K Type Ductile Cast-Iron Screw-in Globe Valve Union Bonnet Type
Toyo Valve
Use this valve in locations where a higher degree safety is required: for steam, high-temperature water, and buried lines, etc.
[Features]
· A tough valve with excellent resistance against heat, corrosion, and abrasion.
Days to Ship: | 10 Days or more |
---|
Class 10K Threaded Type Globe Valve
Toyo Valve
Stainless steel valve U Series. For general purpose and construction equipment.
[Features]
· General piping stainless steel pipe (JIS G3448) and water supply stainless steel pipe (JWWA G115)—used for stainless steel piping in construction facilities—have the following features.
· Three times the tensile strength of copper pipe, and two times the tensile strength of steel pipe.
· The lightweight body material has a thickness of approx. 1/3 to 1/2 the thickness of steel pipe with superior mechanical strength and corrosion resistance.
· No reduction in the flow area due to tuberculation due to smooth inner surface. This valve has excellent cavitation resistance resulting in improved flow rates
· The thermal expansion coefficient is similar to copper pipe and about 1.5 times that of steel pipe. Thermal conductivity must be taken into consideration due to poor expansion and contraction at 1/24 that of copper pipe and 1/4 that of steel pipe. Therefore, care is required during welding and brazing.
· Heat loss is slightly less than steel pipe.
· Screw coupling is not possible due to the thin wall connection area.
· Mechanical type fittings or butt welding is used for small diameter pipes.
· Flange connection, weld joining, or housing type joints are used for pipes with medium or larger sized diameters.
Days to Ship: | 8 Days or more |
---|
Stainless Steel General-Purpose 10K Globe Valve Screw-in
Kitz
•Nominal Pressure: 10K
•Operation Method: Manual Type
•Handle Shape: Round-shaped handle
•Supply Side Connection Type: Rc
•Control Side Connection Type: Rc
Days to Ship: | 8 Days or more |
---|
Bronze General-Purpose 100 Type Global Valve Screwing
Kitz
A bronze, threaded, general-purpose 100 type globe valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components. · A general-purpose 100 type globe valve
Days to Ship: | 8 Days or more |
---|
Bronze General-Purpose 125 Type Global Valve Screwing
Kitz
Bronze globe valves
For complete product overview and details on Bronze General-Purpose 125 Type Global Valve Screwing see the sections below:
Days to Ship: | 8 Days or more |
---|
Bronze General-Purpose 150 Type Global Valve Screwing
Kitz
Bronze globe valves
For complete product overview and details on Bronze General-Purpose 150 Type Global Valve Screwing see the sections below:
Days to Ship: | 8 Days or more |
---|
General Purpose Bronze 150 Type Globe Valve Flange
Kitz
Bronze globe valves
For complete product overview and details on General Purpose Bronze 150 Type Globe Valve Flange see the sections below:
Days to Ship: | 9 Days or more |
---|
Bronze General-Purpose Globe Screw Valve
Kitz
A bronze, threaded, general-purpose globe valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components. · A bronze, general-purpose globe valve
Days to Ship: | 8 Days or more |
---|
100 N Type - Bronze Screw-in Type Globe Valve
Toyo Valve
A valve that is safe for use in corrosive environments.
Days to Ship: | 8 Days or more |
---|
10K Type Ductile Cast-Iron Flanged Globe Valve
Toyo Valve
A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.
Days to Ship: | 9 Days or more |
---|
125C Type Bronze Screw-in PTFE Disc-Contained Globe Valve
Toyo Valve
A valve that is safe for use in corrosive environments.
Days to Ship: | 8 Days or more |
---|
125C Type Bronze Screw Down Globe Valve
Toyo Valve
A valve that is safe for use in corrosive environments.
Days to Ship: | 10 Days or more |
---|
150E Type Bronze Screw Down Globe Valve
Toyo Valve
A valve that is safe for use in corrosive environments.
Days to Ship: | 10 Days or more |
---|
150 E Type - Bronze Flanged Globe Valve
Toyo Valve
A valve that is safe for use in corrosive environments.
Days to Ship: | 10 Days or more |
---|
150 Type Bronze Flange Type PTFE Disc-Contained Globe Valve
Toyo Valve
A valve that is very safe for use in corrosive environments.
Days to Ship: | 9 Days or more |
---|
J10K Bronze Screw Down Ball Valve (Metal Sheet) (JIS B 2011) New JIS Mark Displayed
Toyo Valve
A valve that is safe for use in corrosive environments.
Days to Ship: | 8 Days or more |
---|
J5K Bronze Screw Down Ball Valve (Metal Sheet) (JIS B 2011) New JIS Mark Displayed
Toyo Valve
A valve that is safe for use in corrosive environments.
Days to Ship: | 10 Days or more |
---|
JIS 10K Cast-Iron F Globe Valve (JIS B 2031)
Toyo Valve
Handle is abundant in strength and operability. Does not cause seizure or galling.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Applicable Fluid |
Main Body Shape |
Nominal Pressure |
Body Material |
Supply Side, Connection Type |
Supply Side, Plumbing Thread Nominal |
Supply Side, Tube Flange Nominal |
Body Lining |
Handle Shape |
Control Side, Connection Type |
Control Side, Plumbing Thread Nominal |
Control Side, Tube Flange Nominal |
Brand | Kitz | MISUMI | Kitz | Kitz | Kitz | Kitz | Kitz | Toyo Valve | Toyo Valve | Toyo Valve | Kitz | Kitz | Kitz | Kitz | Kitz | Kitz | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | 16K Type Ductile Cast-Iron Screw-in Globe Valve Union Bonnet Type | J10K Bronze Screw Down Ball Valve (Metal Sheet) (JIS B 2011) New JIS Mark Displayed | J5K Bronze Screw Down Ball Valve (Metal Sheet) (JIS B 2011) New JIS Mark Displayed | |||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 10 Days or more | 10 Days or more |
Specifications |
| |||||||||||||||||||||||||
Applicable Fluid | Water / Air / Oil / Gas / Steam | Water / Air / Oil | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Steam | Water / Steam | Water / Steam | Water / Steam | Water / Oil | Water | Water / Air / Oil / Gas / Steam | Water / Steam | Water | Water | Water | Water / Steam | Water | Water | Water / Oil |
Main Body Shape | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight / Angles | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight |
Nominal Pressure | 10K | - | 10K | 10K | 10K | 5K | 10K | 150 Type | 16K | 10K | 10K | 100 Type | 125 Type | 150 Type | 150 Type | - | 100 Type | 10K | 125 Type | 125 Type | 150 Type | 150 Type | 150 Type | 10K | 5K | 10K |
Body Material | Bronze | Cast Stainless Steel | Ductile Cast Iron | Ductile Cast Iron | Cast Stainless Steel | Bronze | Bronze | Bronze | Ductile Cast Iron | Cast Stainless Steel | Cast Stainless Steel | Bronze | Bronze | Bronze | Bronze | Bronze | Bronze | Ductile Cast Iron | Bronze | Bronze | Bronze | Bronze | Bronze | Bronze | Bronze | Cast Iron |
Supply Side, Connection Type | Rc (R) | Rc (R) | Rc (R) | Tube Flange | Tube Flange | Rc (R) | Tube Flange | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Tube Flange | Rc (R) | Rc (R) | Tube Flange | Rc (R) | Rc (R) | Rc (R) | Tube Flange | Tube Flange | Rc (R) | Rc (R) | Tube Flange |
Supply Side, Plumbing Thread Nominal | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 3/8B | - | - | 1B ~ 3/8B | - | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 4B | 1B ~ 3/8B | 1B ~ 3/8B | - | 1B ~ 3/4B | 1B ~ 3/8B | - | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 3/8B | - | - | 1B ~ 3/8B | 1B ~ 3/4B | - |
Supply Side, Tube Flange Nominal | - | - | - | 1B ~ 8B | 1B ~ 3/4B | - | 1B ~ 3/4B | - | - | - | - | - | - | - | 1B ~ 3/4B | - | - | 1B ~ 3/4B | - | - | - | 1B ~ 1 1/2B | 1B ~ 3/4B | - | - | 4B |
Body Lining | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | - | - | - | - | - | - | - | - |
Handle Shape | Round Handle | - | Round Handle | Round Handle | Round Handle | Round Handle | - | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | - | - | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle |
Control Side, Connection Type | Rc (R) | Rc (R) | Rc (R) | Tube Flange | Tube Flange | Rc (R) | Tube Flange | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Tube Flange | Rc (R) | Rc (R) | Tube Flange | Rc (R) | Rc (R) | Rc (R) | Tube Flange | Tube Flange | Rc (R) | Rc (R) | Tube Flange |
Control Side, Plumbing Thread Nominal | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 3/8B | - | - | 1B ~ 3/8B | - | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 4B | 1B ~ 3/8B | 1B ~ 3/8B | - | 1B ~ 3/4B | 1B ~ 3/8B | - | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 3/8B | - | - | 1B ~ 3/8B | 1B ~ 3/4B | - |
Control Side, Tube Flange Nominal | - | - | - | 1B ~ 8B | 1B ~ 3/4B | - | 1B ~ 3/4B | - | - | - | - | - | - | - | 1B ~ 3/4B | - | - | 1B ~ 3/4B | - | - | - | 1B ~ 1 1/2B | 1B ~ 3/4B | - | - | 4B |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy