(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
125S Type Bronze Screw Down Gate Valve
Toyo Valve
A valve that is safe for use in corrosive environments.
Days to Ship: | 10 Days or more |
---|
General Purpose Ductile Iron 10K Gate Valve Flange
Kitz
This is a gate valve made from ductile iron
Days to Ship: | 10 Days or more |
---|
Bronze General-Purpose 150 Type Gate Valve Flange
Kitz
A bronze gate valve.
For complete product overview and details on Bronze General-Purpose 150 Type Gate Valve Flange see the sections below:
Days to Ship: | 10 Days or more |
---|
General Purpose Ductile Iron 20K Gate Valve Flange
Kitz
This is a general-purpose 20K gate valve made from ductile iron
Days to Ship: | 11 Days or more |
---|
Bronze JIS-Standard 10K Gate Valve Screwing
Kitz
Bronze gate valves
For complete product overview and details on Bronze JIS-Standard 10K Gate Valve Screwing see the sections below:
Days to Ship: | 8 Days or more |
---|
Bronze JIS-Standard 5K Gate Valve Screwing
Kitz
Bronze gate valves
For complete product overview and details on Bronze JIS-Standard 5K Gate Valve Screwing see the sections below:
Days to Ship: | 8 Days or more |
---|
150 Type Bronze Flanged Gate Valve
Toyo Valve
A valve that is very safe for use in corrosive environments.
Days to Ship: | 10 Days or more |
---|
Stainless Steel General Purpose 10K Gate Valve Screw-in
Kitz
•Nominal Pressure: 10K
•Operation Mode: Manual
•Handle Shape: Round-shaped handle
•Supply Side Connection Type: Rc
•Type Of Gate Valve: Internal Thread Type
Days to Ship: | 8 Days or more |
---|
Stainless Steel General-Purpose 10K Gate Valve Flange
Kitz
[Features]
· By solving problems associated with brass and ductile iron made products, including insufficient strength and rust resistance, JIS B 2011 bronze valve have been developed for use.
· Easy-use, high-quality, long-life flange and screw-in type stainless steel valves for dealing with rusty tap water that conform to Public Construction Work Standard Specifications (Machine Facility Works) and Japan Stainless Steel Association SAS358 Standards.
Days to Ship: | 10 Days or more |
---|
General Purpose Ductile Iron 10K Gate Valve Screw-in
Kitz
This is a gate valve made from ductile iron
Days to Ship: | 8 Days or more |
---|
General Purpose Ductile Iron 16K Gate Valve Screw-in
Kitz
This is a gate valve made from ductile iron
[Features]
· The ductile cast iron product (FCD-S) is a cast iron product that passes JIS B8270 Appendix 5-A and the standard specified by METI Public Notice No. 16 1975.8.1 (Revision, March 24, 1997 Notice No. 137) Article 4-7, Note 1, and its material is regulated specially for high pressure gas facilities, pressure containers, etc. which are different from cast iron products regulated by the JISG5502 Standard for Ductile Iron (FCD400-15, etc.).
· Cast with the following chemical composition, mechanical properties and micro structure as defined in the official notice of JIS and METI for ductile iron castings (FCD-S), making it suitable for use in high pressure gas equipment or pressure vessels.
Days to Ship: | 10 Days or more |
---|
General Purpose Bronze 10K Gate Valve Flange
Kitz
This is a bronze gate valve
For complete product overview and details on General Purpose Bronze 10K Gate Valve Flange see the sections below:
Days to Ship: | 10 Days or more |
---|
Bronze General-Purpose 150 Type Global Valve Screwing
Kitz
A bronze gate valve.
For complete product overview and details on Bronze General-Purpose 150 Type Global Valve Screwing see the sections below:
Days to Ship: | 10 Days or more |
---|
for Carbon Steel - Air Vent Valve - AP
Fuji Special
An air bleed valve AP for carbon steel—manufactured by Fuji Special Inc., with an excellent track record for high-pressure fittings requiring high quality.
· Materials: S20C
· Working fluid: oil
Days to Ship: | 9 Days or more |
---|
10K Type Ductile Cast-Iron Screw-in Globe Valve
Toyo Valve
A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.
Days to Ship: | 8 Days or more |
---|
10K Type, Ductile Cast Iron Screw-in Gate Valve
Toyo Valve
A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.
Days to Ship: | 9 Days or more |
---|
10K Type Ductile Cast-Iron Flanged Globe Valve Bolted Bonnet Type
Toyo Valve
A tough valve, which has ample heat, corrosive and abrasion resistance. For use in areas that use vapor, hot water, and embedded lines where safety is a priority.
Days to Ship: | 10 Days or more |
---|
125E Type Bronze Screw Down Gate Valve
Toyo Valve
A valve that is very safe for use in corrosive environments.
Days to Ship: | 8 Days or more |
---|
125 Type Lead Free Bronze Screw-in Gate Valve
Toyo Valve
MUEN-KUN® — Enables the provision of safe (lead-free) water. A lead-free valve manufactured from a copper alloy for supplying water/heated water.
[Features]
· The materials are made of copper alloy, which has excellent resistance to corrosion and is compatible with underground environments. The shape is suitably designed for fork handle operation.
· Two types of shaft sealing O-rings are further protected by dustproof felt.
· With no sand/dust intrusion inside the valve, the life of the O-rings is improved dramatically. Please use this check valve with full confidence even in lines with severely high opening-closing frequency. In addition, the packing nut is secured by metal contact. Therefore, there is no loosening of the tip (fork) of the T handle when opening and closing.
· A secure design compliant with JIS standards: The stem rising type is a JIS-standard product (however, the shaft seals are O-ring type). However, the stem non-rising type is a JIS-compliant product. In the stem rising type, the valve body has same specification as that of solid JIS standard body. Furthermore, this is a round body type with minimal deformation. The valve is a ‘convenient cartridge type’ that is designed for replacing the packing in the event of a leakage. All the packing is built into the glands. Therefore, simply remove gland to replace the O-ring.
· Dezincification-resistant lead-free bronze (C6803) is used in the stem material.
Days to Ship: | 10 Days or more |
---|
125 Type - Bronze Screw-in Type Gate Valve
Toyo Valve
A copper alloy with high mechanical strength and excellent pressure/corrosion resistance. Very cost-effective.
Days to Ship: | 8 Days or more |
---|
150 Type - Bronze Screw-in Gate Valve
Toyo Valve
A valve that is safe for use in corrosive environments.
Days to Ship: | 10 Days or more |
---|
16K Type Ductile Cast-Iron Screw-in Gate Valve Union Bonnet Type
Toyo Valve
Use this valve in locations where a higher degree safety is required: for steam, high-temperature water, and buried lines, etc.
[Features]
· A tough valve with excellent resistance against heat, corrosion, and abrasion.
Days to Ship: | 10 Days or more |
---|
J10K Pb-Free Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed
Toyo Valve
"Lead-free copper alloy" to enable the provision of safe water. Lead free copper alloy valves for cold and hot water supply.
Days to Ship: | 9 Days or more |
---|
J10K Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed
Toyo Valve
A valve that is safe for use in corrosive environments.
Days to Ship: | 8 Days or more |
---|
J5K Pb-Free Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed
Toyo Valve
TLead-free copper alloy enables the provision of safe water. Lead free copper alloy valves for supplying hot and cold water.
Days to Ship: | 9 Days or more |
---|
J5K Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed
Toyo Valve
A valve that is safe for use in corrosive environments.
Days to Ship: | 10 Days or more |
---|
Core Tight Valve J5K Type, Lead-Free Bronze Gate Valve (JV5)
Toyo Valve
Lead-free copper alloy enables the provision of safe water. Prevent the corrosion of the pipe end portion and the screw portion of lining steel pipe by pipe end core mechanism.
Days to Ship: | 10 Days or more |
---|
JIS 10 K Type - Cast-Iron F Type Gate Valve Internal Thread (JIS B 2031)
Toyo Valve
A cast iron F-shaped gate valve with an FC200 main body.
Days to Ship: | 10 Days or more |
---|
JIS 5K Cast-Iron F Gate Valve Outside Screw (JIS B 2031)
Toyo Valve
This is a JIS 5K F gate valve made of cast iron. JIS B 2031
Days to Ship: | 10 Days or more |
---|
Class 10 K - Screw-in Type Gate Valve (Internal Thread)
Toyo Valve
Stainless steel valve, U series. For general-purpose and construction equipment.
Days to Ship: | 9 Days or more |
---|
Class 10K, Flanged Gate Valve (Internal Screw)
Toyo Valve
Stainless steel valve U Series. For general purpose and construction equipment.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Main Body Shape |
Body Material |
Applicable Fluids |
Nominal Pressure |
Type of Gate Valve |
Supply Side, Connection Type |
Supply Side, Nominal Designation of Piping Thread |
Supply Side, Nominal Designation of Pipe Flange |
Control Side Connection Types |
Control SideNominal Pipe Threads |
Control Side Nominal The Pipe Flange |
Control Side Piping Pipe Diameter(φ) |
Handle Shape |
Main Body Lining |
Brand | Toyo Valve | Kitz | Kitz | Kitz | Kitz | Kitz | Toyo Valve | Kitz | Kitz | Kitz | Kitz | Kitz | Kitz | Fuji Special | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | 10K Type Ductile Cast-Iron Flanged Globe Valve Bolted Bonnet Type | 16K Type Ductile Cast-Iron Screw-in Gate Valve Union Bonnet Type | J10K Pb-Free Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed | J10K Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed | J5K Pb-Free Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed | J5K Bronze Screw Down Gate Valve (JIS B 2011) New JIS Mark Displayed | Core Tight Valve J5K Type, Lead-Free Bronze Gate Valve (JV5) | JIS 10 K Type - Cast-Iron F Type Gate Valve Internal Thread (JIS B 2031) | |||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 9 Days or more |
Main Body Shape | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Angle | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight |
Body Material | Bronze | Ductile cast iron | Bronze | Ductile cast iron | Bronze | Bronze | Bronze | Stainless Cast Steel | Stainless Cast Steel | Cast Iron | Cast Iron | Bronze | Bronze | Steel | Ductile cast iron | Ductile cast iron | Ductile cast iron | Bronze | Bronze | Brass | Bronze | Ductile cast iron | Bronze | Bronze | Bronze | Bronze | Bronze | Cast Iron | Cast Iron | Stainless Cast Steel | Stainless Cast Steel |
Applicable Fluids | Water / Steam | Water / Air / Oil / Gas / Steam | Water / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Steam | Oil | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Steam | Water | Water / Steam | Water / Steam | Water / Air / Oil / Gas / Steam | Water | Water | Water | Water | Water | Water / Oil / Steam | Water / Air / Oil / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam |
Nominal Pressure | 125 Type | 10K | - | 20K | 10K | 5K | 150 Type | 10K | 10K | 10K | 16K | 10K | - | 20K | 10K | 10K | 10K | 125 Type | 125 Type | 125 Type | 150 Type | 16K | 10K | 10K | 5K | 5K | 5K | 10K | 5K | 10K | 10K |
Type of Gate Valve | Internal Thread Type | Outside Screw Type / Internal Thread Type | - | Outside Screw Type | Internal Thread Type | Internal Thread Type | - | Internal Thread Type | Internal Thread Type | Internal Thread Type | Internal Thread Type | - | - | Outside Screw Type | - | - | - | - | - | Internal Thread Type | - | - | Internal Thread Type | - | - | - | - | Internal Thread Type | Outside Screw Type | Internal Thread Type | Internal Thread Type |
Supply Side, Connection Type | Rc(R) | Pipe flange | Pipe flange | Pipe flange | Rc(R) | Rc(R) | Pipe flange | Rc(R) | Pipe flange | Rc(R) | Rc(R) | Pipe flange | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Pipe flange | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Pipe flange | Pipe flange | Rc(R) | Pipe flange |
Supply Side, Nominal Designation of Piping Thread | 1B ~ 3/8B | - | - | - | 1B ~ 3/4B | 1B ~ 3/4B | - | 1B ~ 3/4B | - | 1B ~ 3/4B | 1B ~ 3/4B | - | 1B ~ 3/4B | 1/2B ~ 3/8B | 1B ~ 3/8B | 1B ~ 3/4B | - | 1B ~ 4B | 1B ~ 3/4B | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/4B | - | - | 1B ~ 3/4B | - |
Supply Side, Nominal Designation of Pipe Flange | - | 1B ~ 6B | 1 1/2B ~ 3B | 2 1/2B ~ 4B | - | - | 1B ~ 2 1/2B | - | 1 1/4B ~ 3B | - | - | 1B ~ 3/4B | - | - | - | - | 2B ~ 8B | - | - | - | - | - | - | - | - | - | - | 2B ~ 4B | 3B ~ 4B | - | 1B ~ 3/4B |
Control Side Connection Types | Rc(R) | Pipe flange | Pipe flange | Pipe flange | Rc(R) | Rc(R) | Pipe flange | Rc(R) | Pipe flange | Rc(R) | Rc(R) | Pipe flange | Rc(R) | Metal pipe joint | Rc(R) | Rc(R) | Pipe flange | Rc(R) | Metal pipe joint | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Rc(R) | Pipe flange | Pipe flange | Rc(R) | Pipe flange |
Control SideNominal Pipe Threads | 1B ~ 3/8B | - | - | - | 1B ~ 3/4B | 1B ~ 3/4B | - | 1B ~ 3/4B | - | 1B ~ 3/4B | 1B ~ 3/4B | - | 1B ~ 3/4B | - | 1B ~ 3/8B | 1B ~ 3/4B | - | 1B ~ 4B | - | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/4B | - | - | 1B ~ 3/4B | - |
Control Side Nominal The Pipe Flange | - | 1B ~ 6B | 1 1/2B ~ 3B | 2 1/2B ~ 4B | - | - | 1B ~ 2 1/2B | - | 1 1/4B ~ 3B | - | - | 1B ~ 3/4B | - | - | - | - | 2B ~ 8B | - | - | - | - | - | - | - | - | - | - | 2B ~ 4B | 3B ~ 4B | - | 1B ~ 3/4B |
Control Side Piping Pipe Diameter(φ) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 1/2B(40A) ~ 3/4B(20A) | - | - | - | - | - | - | - | - | - | - | - | - |
Handle Shape | Round-shaped handle | Round-shaped handle | - | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | - | - | - | - | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle / Butterfly Shaped Handle | Round-shaped handle | Round-shaped handle | Round-shaped handle | Round-shaped handle |
Main Body Lining | No | No | No | No | No | No | - | No | No | No | No | No | No | No | - | - | - | - | - | No | - | - | No | - | - | - | - | No | No / Nylon | No | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy