(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Needle Valve - Union End Connectors
MISUMI
Ring-screwing valves excellent in corrosion resistance
Days to Ship: | 8 Days or more |
---|
Needle Valve - PT Threaded, Brass, Compact
MISUMI
Suited for fine adjustment of flow rate of water, oil or air.
Days to Ship: | 8 Days or more |
---|
Needle Valves - PT Threaded/Barbed, Brass, Compact
MISUMI
Suited for fine adjustment of flow rate of water, oil or air.
Days to Ship: | 8 Days or more |
---|
Stainless Steel 260K Needle Valve Screw-in
Kitz
Straight needle
For complete product overview and details on Stainless Steel 260K Needle Valve Screw-in see the sections below:
Days to Ship: | 8 Days or more |
---|
SUS316 VH Miniature Valve for Stainless Steel (Half Type)
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method that eliminates torsion
Days to Ship: | 8 Days or more |
---|
SUS316 VUH for Stainless Steel, NEEDLE STOP BALVE Union Type for High Temperature
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Days to Ship: | 9 Days or more |
---|
Micro Needle Valve (Flow Rate Adjustment Valve) FMNV1 Series Precision Type
IBS
Since the needle part has a no-rotation structure, it can control the flow rate smoothly and precisely (about 13 rotations). You can select the type suitable for your usage conditions from abundant needles types, two types of the main body shapes, and abundant sealing materials.
Days to Ship: | 11 Days or more |
---|
Daikin
The pressure gauge can be replaced when damaged without having to stop the entire device. It can also prolong the life of the pressure gauge by keeping the valve closed, and only opening it when performing pressure detection.
Days to Ship: | 8 Days or more |
---|
Needle Valve - PT Threaded/Tapped, Brass
MISUMI
Suited for fine adjustment of flow rate of water, oil or air.
Days to Ship: | 8 Days or more |
---|
Needle Valve - PT Threaded/Tapped, Stainless Steel
MISUMI
Suited for fine adjustment of flow rate of water, oil or air.
Days to Ship: | 8 Days or more |
---|
Needle Valve - PT Threaded, Stainless Steel
MISUMI
Suited for fine adjustment of flow rate of water, oil or air.
Days to Ship: | 8 Days or more |
---|
Needle Valve - PT Tapped, Stainless Steel
MISUMI
Suited for fine adjustment of flow rate of water, oil or air.
Days to Ship: | 8 Days or more |
---|
Needle Valve - PT Threaded, Brass
MISUMI
Suited for fine adjustment of flow rate of water, oil or air.
Days to Ship: | 8 Days or more |
---|
Needle Valve - PT Tapped, Brass
MISUMI
Suited for fine adjustment of flow rate of water, oil or air.
Days to Ship: | 8 Days or more |
---|
Needle Valve - PT Threaded/Tapped, Brass, Compact
MISUMI
Suited for fine adjustment of flow rate of water, oil or air.
Days to Ship: | 8 Days or more |
---|
Needle Valve - PT Tapped, Brass, Compact
MISUMI
Suited for fine adjustment of flow rate of water, oil or air.
Days to Ship: | 8 Days or more |
---|
Stainless Steel 30K Needle Valve Screw-in
Kitz
[Features]
· An angular needle.
Days to Ship: | 8 Days or more |
---|
Bronze 20K Needle Valve Taper Male Screw x Parallel Female Screw for Pressure Meter
Kitz
Bronze 20K needle valve for pressure meter.
Days to Ship: | 8 Days or more |
---|
Brass-Made 10 K Needle Valve Screwing
Kitz
Straight needle
For complete product overview and details on Brass-Made 10 K Needle Valve Screwing see the sections below:
Days to Ship: | 8 Days or more |
---|
Brass 20K Needle Valve Taper Female Screw x Parallel Female Screw for Pressure Meter
Kitz
Brass needle valve for pressure meter
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 27 Days or more |
---|
Days to Ship: | 27 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Ciccolo Brass (Chrome-Plated Finish) Straight CW Double Internal Thread Type
Asoh
Our smallest needle valve, easy to use, economical, and allowing for pinpoint adjustment of flow rate.
Days to Ship: | 8 Days or more |
---|
Ciccolo Brass (Chrome-Plated Finish) Straight Type CR for Copper Tube Ring Type
Asoh
Our smallest needle valve, it is easy to use, economical, and allows for pinpoint adjustment of flow rate.
Days to Ship: | 8 Days or more |
---|
Ciccolo Brass (Chrome-Plated Finish) Double Port Type CY Hose Joint Type
Asoh
Our smallest needle valve, is easy to use, economical, and allows for pinpoint adjustment of flow rate.
Days to Ship: | 8 Days or more |
---|
Ciccolo Brass (Chrome-Plated Finish) Double Port Type CR Intermediate Ring Type for Copper Tube
Asoh
Our smallest needle valve, is easy to use, economical, and allows for pinpoint adjustment of flow rate.
Days to Ship: | 8 Days or more |
---|
Ciccolo Brass (Chrome Plated Finish) Angle Model CR Copper Tube Ring Model
Asoh
[Features]
· Long seller recommended with confidence.
· Working actively in various fields with reliability and results.
· The smallest needle valve that is easy to use, convenient and is capable of making delicate high flow rate adjustments.
Days to Ship: | 8 Days or more |
---|
Ciccolo Brass (Chrome Plated Finish) Angled Type CF Flare Model for Copper Tube
Asoh
[Features]
· The smallest needle valve that is easy to use, convenient and is capable of making delicate, high flow rate adjustments.
· Can immediately support all applications with the integration of the needle valve and fitting, and an abundant range of variations is also available.
· The outside of the body and the needle are chrome-plated for improved airtightness, damage-proofing and smooth operation.
· Excellent functional beauty (DEslaNPAT) – Unique color and design enhance the functionality and beauty of the equipment.
Days to Ship: | 11 Days or more |
---|
Ciccolo Brass (Chrome-Plated Finish) 6000 Series CM Internal and External Screws
Asoh
Our smallest needle valve, it is easy to use, economical, and allows for pinpoint adjustment of flow rate. [Panel installation function] and [Lock mechanism] are combined into one unit.
Days to Ship: | 15 Days or more |
---|
Ciccolo-α Stainless Steel (SUS-304) SW Both Internal Screw Type
Asoh
Used widely as a flow rate control valve in machinery and equipment related to chemistry, medical care, food products, and marine products that demand cost-effective measures, convenience, and resistance to corrosion. [Panel installation function] and [Lock mechanism] are combined into one unit.
Days to Ship: | 8 Days or more |
---|
Ciccolo-α Stainless Steel (SUS-304) Series SM Internal and External Screws
Asoh
[Features]
· With its superb cost efficiency, convenience and corrosion resistance, it is widely used as a flow control valve for chemical, medical, food, fishery-related machinery, equipment, etc.
· Two functions, [Panel-mounting function] + [Lock mechanism], are implemented in one unit.
Days to Ship: | 11 Days or more |
---|
Ciccolo-α Stainless Steel (SUS-304) SS Both External Screws
Asoh
[Features]
· With its superb cost efficiency, convenience and corrosion resistance, it is widely used as flow control valve for chemical, medical, food, fishery-related machinery, equipment, etc.
· Two functions, [Panel mounting function] + [Lock mechanism], are implemented in one unit.
Days to Ship: | 11 Days or more |
---|
Stainless Steel SUS316 VE, Miniature Valve, (Elbow Type)
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Days to Ship: | 9 Days or more |
---|
for Stainless Steel, SUS316 VHP Needle Stop Valve, Half Type
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to eliminate torsion.
Days to Ship: | 9 Days or more |
---|
Stainless Steel SUS316 VL, Miniature Valve (L Type)
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Days to Ship: | 9 Days or more |
---|
Screw-Type SUS316 VSP NEEDLE STOP BALVE for The Stainless Steel
Fuji Special
[Features]
· The precision design withstands high pressure, shock, vibration, vacuum, and temperature changes.
· The pipe uses an ideal double ferrule method so there is no torsion
Days to Ship: | 8 Days or more |
---|
Stainless Steel SUS316, VU, Miniature Valve (Union Type)
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Days to Ship: | 8 Days or more |
---|
for Stainless Steel, SUS316 VUP NEEDLE STOP VALVE, Union Type
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Days to Ship: | 9 Days or more |
---|
GT3V Type Miniature Valve for Copper Tube COMPRESSION ANGLE
Fuji Special
B-type fitting for copper tubes usable at high pressures. Various types are available with quick delivery.
Days to Ship: | 8 Days or more |
---|
for Copper Tube - GTTV Type (3.0 MPa) - Miniature Valve - COMPRESSION LING
Fuji Special
B-type high-pressure fitting for copper tubes. Various types available with fast delivery.
Days to Ship: | 8 Days or more |
---|
Stop Valve - Needle Stop Valve - VNN Series
Ihara Science
Compatible with maximum pressures up to 24.5MPa.
Days to Ship: | 26 Days or more |
---|
Stop Valve Needle Stop Valve VN Series
Ihara Science
Compatible with maximum pressures up to 24.5MPa.
Days to Ship: | 26 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Applicable Fluid |
Main Body Shape |
Nominal Pressure |
Body Material |
Supply Side, Connection Type |
Supply Side, Plumbing Thread Nominal |
Supply Side, Plumbing Pipe Dia.(φ) |
Body Lining |
Handle Shape |
Control Side, Connection Type |
Control Side, Plumbing Thread Nominal |
Controller Side, Plumbing Pipe Dia.(φ) |
Control Side, Connecting Tube Diameter(φ) |
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | MISUMI | Kitz | Fuji Special | Fuji Special | IBS | Daikin | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Kitz | Kitz | Kitz | Kitz | Koyo | Koyo | Koyo | Koyo | Koyo | Asoh | Asoh | Asoh | Asoh | Asoh | Asoh | Asoh | Asoh | Asoh | Asoh | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Ihara Science | Ihara Science |
Product Series | SUS316 VUH for Stainless Steel, NEEDLE STOP BALVE Union Type for High Temperature | Micro Needle Valve (Flow Rate Adjustment Valve) FMNV1 Series Precision Type | Bronze 20K Needle Valve Taper Male Screw x Parallel Female Screw for Pressure Meter | Brass 20K Needle Valve Taper Female Screw x Parallel Female Screw for Pressure Meter | Ciccolo Brass (Chrome-Plated Finish) Straight CW Double Internal Thread Type | Ciccolo Brass (Chrome-Plated Finish) Straight Type CR for Copper Tube Ring Type | Ciccolo Brass (Chrome-Plated Finish) Double Port Type CY Hose Joint Type | Ciccolo Brass (Chrome-Plated Finish) Double Port Type CR Intermediate Ring Type for Copper Tube | Ciccolo Brass (Chrome Plated Finish) Angle Model CR Copper Tube Ring Model | Ciccolo Brass (Chrome Plated Finish) Angled Type CF Flare Model for Copper Tube | Ciccolo Brass (Chrome-Plated Finish) 6000 Series CM Internal and External Screws | Ciccolo-α Stainless Steel (SUS-304) SW Both Internal Screw Type | Ciccolo-α Stainless Steel (SUS-304) Series SM Internal and External Screws | for Stainless Steel, SUS316 VHP Needle Stop Valve, Half Type | Screw-Type SUS316 VSP NEEDLE STOP BALVE for The Stainless Steel | for Stainless Steel, SUS316 VUP NEEDLE STOP VALVE, Union Type | for Copper Tube - GTTV Type (3.0 MPa) - Miniature Valve - COMPRESSION LING | ||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 27 Days or more | 27 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 15 Days or more | 8 Days or more | 11 Days or more | 11 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 26 Days or more | 26 Days or more |
Specifications |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Applicable Fluid | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil / Gas / Chemical | Oil | Water / Air / Oil | Water / Air / Oil / Chemical | Water / Air / Oil / Chemical | Water / Air / Oil / Chemical | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Oil / Gas | Water / Air / Oil | Water / Oil / Gas | Water / Air / Oil | Air / Oil | Air / Oil | Air / Oil | Air / Oil | Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil / Gas | - |
Main Body Shape | - | Straight | Straight | Straight | Straight | Straight | Straight / Angles | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Angles | Angles | Angles | Angles | Straight | Straight | Straight | Straight | Angles | Angles | Straight | Straight | Straight | Straight | Angles | Straight | Angles | Straight | Straight | Straight | Angles | Straight | Straight | Straight |
Nominal Pressure | - | - | - | 260K | 20K | 100K | - | - | - | - | - | - | - | - | - | - | 30K | 20K | 10K | 20K | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 20K | 260K | 20K | 260K | 20K | 260K | 30K | 30K | - | - |
Body Material | Brass | Brass | Brass | Stainless Steel | Stainless Steel | Stainless Steel | Brass / Stainless Steel | - | Brass | - | - | - | Brass | Brass | Brass | Brass | Stainless Steel | Bronze | Brass | Brass | Brass | Brass | Brass | Brass | Brass | Brass | Brass | Brass | Brass | Brass | Brass | Brass | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Brass | Brass | Stainless Steel | Stainless Steel |
Supply Side, Connection Type | - | Rc (R) | Rc (R) | Rc (R) | Couple Lock | Couple Lock | Rc (R) / Couple Lock | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | - | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Hose Connection | Couple Lock | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Couple Lock | Couple Lock | Couple Lock | Rc (R) | Couple Lock | Couple Lock | Couple Lock | Couple Lock | Couple Lock | Rc (R) / Socket Welding Type / Couple Lock |
Supply Side, Plumbing Thread Nominal | - | 1/4 ~ 3/8 | 1/8 ~ 3/8 | 1 ~ 3/8 | - | - | 1/4 | 1/4 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 12A | 1/2 ~ 1/4 | 1/4 ~ 3/8 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1/4 | 1/4 ~ 3/8 | 1/4 | 3/8 | 1/4 | 1/4 ~ 3/8 | - | - | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 | 1/4 ~ 3/8 | 1/8 ~ 3/8 | 1/4 ~ 3/8 | - | - | - | 1/2 ~ 3/8 | - | - | - | - | - | 1/2 ~ 3/8 |
Supply Side, Plumbing Pipe Dia.(φ) | - | - | - | - | 3 ~ 10 | 6.35 ~ 12.7 | 3.18 ~ 6.35 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8 ~ 10 | - | - | - | - | - | - | 3 ~ 10.5 | 6 ~ 12.7 | 3 ~ 10.5 | - | 3 ~ 10.5 | 6 ~ 25.4 | 6 ~ 12 | 6 ~ 15 | - | - |
Body Lining | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - |
Handle Shape | - | Knurled Handle | Knurled Handle | Round Handle | Round Handle | Round Handle | - | Round Handle | Knurled Handle | Knurled Handle | Knurled Handle | Knurled Handle | Knurled Handle | Knurled Handle | Knurled Handle | Knurled Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Knurled Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Knurled Handle | Knurled Handle | Knurled Handle | Knurled Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | Round Handle | - | - |
Control Side, Connection Type | - | Rc (R) | Hose Connection | Rc (R) | Rc (R) | Couple Lock | Rc (R) / Couple Lock | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | - | Rc (R) | G | Rc (R) | Rc (R) | Rc (R) | Couple Lock | Rc (R) | Rc (R) | Couple Lock | Hose Connection | Couple Lock | Couple Lock | Couple Lock | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Couple Lock | Rc (R) | Couple Lock | Couple Lock | - | Couple Lock | Couple Lock | Rc (R) / Socket Welding Type / Couple Lock |
Control Side, Plumbing Thread Nominal | - | 1/4 ~ 3/8 | - | 1 ~ 3/8 | 1/4 ~ 3/8 | - | 1/4 | 1/4 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 12A | 1/2 ~ 1/4 | 1/4 ~ 3/8 | 1/2 ~ 3/8 | 1/2 ~ 3/8 | 1/4 | 1/4 ~ 3/8 | - | 3/8 | 1/4 | - | - | - | - | - | 1/4 | 1/4 ~ 3/8 | 1/8 ~ 3/8 | 1/4 ~ 3/8 | 1/4 ~ 3/8 | 1/2 ~ 3/8 | - | 1/2 ~ 3/8 | - | - | 1/4 ~ 3/8 | - | - | 1/2 ~ 3/8 |
Controller Side, Plumbing Pipe Dia.(φ) | - | - | - | - | - | 6.35 ~ 12.7 | 3.18 ~ 6.35 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8 | - | - | 6 ~ 10 | - | 8 ~ 10 | 6 ~ 10 | 6 ~ 10 | - | - | - | - | - | - | 3 ~ 10.5 | - | 3 ~ 10.5 | 6 ~ 25.4 | - | 6 ~ 15 | - | - |
Control Side, Connecting Tube Diameter(φ) | - | - | 6 ~ 9 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy