(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
General Purpose Y-Shaped Stainless Steel 20K Strainer Screw-in
Kitz
[Features]
·In bronze manufacturing and ductile iron manufacturing, JISB2011 bronze valves have been applied and developed from solutions to problems such as insufficient strength and corrosion resistance.
· This is a high-quality, long-lived, easy-to-use, flange type and screw-in type stainless steel valve that conforms to the Public Construction Work Standard Specification (Machine Facility Work) and Japan Stainless Steel Association SAS358 Standard used as measures for dealing with rusty tap water.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Steel General Purpose Y-Shaped 10K Strainer Flange
Kitz
A stainless steel Y-shaped strainer
Days to Ship: | 10 Days or more |
---|
Bronze-Made General-Purpose Class 150 (10K) Screw Strainer
Kitz
A Class 150 (10K) bronze, threaded, general-purpose strainer—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components. · A bronze, screw-in type strainer.
Days to Ship: | Same day or more |
---|
Show Stock Products
General Purpose Y-Shaped Ductile Iron 10K Strainer Screw-in
Kitz
Y-shaped ductile iron strainer.
Days to Ship: | 8 Days or more |
---|
General Purpose Y-Shaped Ductile Iron 10K Strainer Flange
Kitz
Y-shaped ductile iron strainer.
Days to Ship: | 9 Days or more |
---|
Malleable Valve, General-Purpose 10K Type, Strainer, Screwed
Hitachi Valve
An economical and robust malleable valve. Main parts are mostly stainless steel for better abrasion resistance than bronze valves. Ideal for iron pipes. Helps eliminate corrosion caused by contact potential difference.
Days to Ship: | 10 Days or more |
---|
150 Type Lead Free Bronze Screw-in Type Y Shaped Strainer
Toyo Valve
"Lead-free copper alloy" to enable the provision of safe water. Lead free copper alloy valves for cold and hot water supply.
Days to Ship: | 9 Days or more |
---|
150 Type Bronze Screw-in Type Y Shaped Strainer
Toyo Valve
A valve that is very safe for use in corrosive environments.
Days to Ship: | 8 Days or more |
---|
16K Type Ductile Cast-Iron Screw Down Strainer (Y Shape)
Toyo Valve
This is a strong valve with excellent heat resistance, corrosion resistance, and abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.
Days to Ship: | 10 Days or more |
---|
16K Type Ductile Cast-Iron Flanged Strainer (Y Shape)
Toyo Valve
A tough valve resistant to heat, corrosion abrasion resistance. Use in areas with vapor, hot water, and embedded lines where safety is a priority.
Days to Ship: | 10 Days or more |
---|
Class 10K, Flanged Strainer (Y Shape)
Toyo Valve
Stainless steel valve U Series. For general purpose and construction equipment.
Days to Ship: | 10 Days or more |
---|
Class 20 K Screw-in Type Strainer (Y Shaped)
Toyo Valve
Stainless steel valve, U series. For general-purpose and construction equipment.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Applicable Fluid |
Shape |
Material |
Supply Side, Connection Type |
Supply Side, Plumbing Thread Nominal |
Supply Side, Tube Flange Nominal |
Control Side, Connection Type |
Control Side, Plumbing Thread Nominal |
Control Side, Tube Flange Nominal |
Max. Operating Pressure(MPa) |
Brand | Kitz | Kitz | Kitz | Kitz | Kitz | Hitachi Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve | Toyo Valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | General Purpose Y-Shaped Stainless Steel 20K Strainer Screw-in | Stainless Steel General Purpose Y-Shaped 10K Strainer Flange | Malleable Valve, General-Purpose 10K Type, Strainer, Screwed | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
Days to Ship |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 8 Days or more |
Applicable Fluid | Water / Air / Oil / Gas | Water | Water | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil | Water | Water | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil / Gas / Others |
Shape | Y Type | Y Type | Y Type | Y Type | Y Type | Y Type | Y Type | Y Type | Y Type | Y Type | Y Type | Y Type |
Material | Stainless Steel Cast | Stainless Steel Cast | Bronze | Ductile Cast Iron | Ductile Cast Iron | Cast Iron | Bronze | Bronze | Ductile Cast Iron | Ductile Cast Iron | Stainless Steel | Stainless Steel |
Supply Side, Connection Type | Rc (R) | Flange | Rc (R) | Rc (R) | Flange | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Flange | Flange | Rc (R) |
Supply Side, Plumbing Thread Nominal | 1B ~ 3/8B | - | 1B ~ 3/8B | 1B ~ 3/8B | - | 3/4B | 1B ~ 3/4B | 1B ~ 1/2B | 1B ~ 3/4B | - | - | 1B ~ 3/4B |
Supply Side, Tube Flange Nominal | - | 1B ~ 3/4B | - | - | 1B ~ 6B | - | - | - | - | 1B | 1B ~ 3/4B | - |
Control Side, Connection Type | Rc (R) | Flange | Rc (R) | Rc (R) | Flange | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Flange | Flange | Rc (R) |
Control Side, Plumbing Thread Nominal | 1B ~ 3/8B | - | 1B ~ 3/8B | 1B ~ 3/8B | - | 3/4B | 1B ~ 3/4B | 1B ~ 1/2B | 1B ~ 3/4B | - | - | 1B ~ 3/4B |
Control Side, Tube Flange Nominal | - | 1B ~ 3/4B | - | - | 1B ~ 6B | - | - | - | - | 1B | 1B ~ 3/4B | - |
Max. Operating Pressure(MPa) | 1.96 | 1.37 | 1.37 ~ 1.6 | 1.4 | 1.4 | 1.37 | 1.4 | 1.6 | 2.2 | 2.2 | 1 | 1 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy