(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Full-port-designed Flange Valves.
Days to Ship: | 8 Days or more |
---|
Ball Valves - Stainless Steel, PT Threaded, PT Tapped
MISUMI
•Main Body Shape : Straight
•Body Material : C3771B, CF-8M Stainless Steel Cast, CF-8 Stainless Steel Cast
•Applicable Fluid : Air, Gas, Oil, Steam, Water
For complete product overview and details on Ball Valves - Stainless Steel, PT Male / PT Female see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Brass-Made Threaded 600 Type Ball Valve for General Use (with Butterfly Shaped Handle)
Kitz
Threaded, general use 600 type brass ball valve with butterfly handle from Kitz, a top-class Japanese company with experience in the field of screw fittings and parts for tubing.
· Material: Stainless steel.
· Shape: Straight.
· For use with water, oil, gas, and steam.
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Steel General-Purpose 10K Ball Valve (Three-Sided) Flange
Kitz
Full Bore Type Ball [Three-Sided]
Days to Ship: | 10 Days or more |
---|
Stainless Steel General-Purpose Type 600 Ball Valve Screw-in
Kitz
A stainless steel, threaded, general-purpose 600 type ball valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless cast steel
· Shape: straight
· Working fluid: water
Days to Ship: | Same day or more |
---|
Show Stock Products
Brass-Made General-Purpose 400 Model Ball Screw Valve (Three-way)
Kitz
A general-purpose 400 type brass ball screw valve (three-way) from Kitz, a top-class Japanese company with experience in the field of screw fittings and parts for tubing.
· Material: Brass.
· Shape: Three-way horizontal.
· For use with water, oil, and gas.
Days to Ship: | Same day or more |
---|
Show Stock Products
Ball Valve - Threaded, Standard Port, 1000 psi, 1-piece, Female NPT, 304 Stainless Steel
USA Industrials
1000 psi Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.
Days to Ship: | 13 Days |
---|
Brass-Made General Purpose 400 Model Ball Valve Screwing (Lever)
Kitz
A brass, threaded, general-purpose 400 type ball valve (lever)—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: CAC, C3771BE
· Shape: straight
· Working fluid: water, oil, gas, steam
Days to Ship: | 8 Days or more |
---|
Ball Valve - Threaded, Full Port, 1000 psi, 2-piece,Female NPT x Male NPT, 304 Stainless Steel
USA Industrials
2-Piece Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.
Days to Ship: | 13 Days |
---|
Wafer Flanged Ball Valve - Full Port, 1-piece, 316 Stainless Steel, Class 150
USA Industrials
Wafer Flanged Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.
Days to Ship: | 13 Days or more |
---|
Ball Valves - Stainless Steel, High Flow Rate, PT Tapped, PT Tapped
MISUMI
•Main Body Shape : Straight
•Body Material : C3771B, CF-8M Stainless Steel Cast
•Applicable Fluid : Air, Gas, Oil, Steam, Water
For complete product overview and details on Ball Valves - Stainless Steel, High Flow Rate, PT Female / PT Female see the sections below:
Days to Ship: | 8 Days or more |
---|
3-Way Ball Valve - Threaded, Standard Port, 1000 psi, 3-piece, Female NPT, 304 Stainless Steel
USA Industrials
1000 psi 3-Way Threaded Standard Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.
Days to Ship: | 13 Days or more |
---|
General Gas Pipe Brass Ball Valve Screw-in
Kitz
A general-purpose gas pipe ball valve
Days to Ship: | 8 Days or more |
---|
Stainless Steel General-Purpose Type 1000 Ball Valve Socket weld
Kitz
•SWU3TZFM and SWU3TZM Series Stainless Steel General-Purpose Ball Valve- Socket Weld Connection
•Kitz product code: SWU3TZFM and SWU3TZM.
•Main body ball valves shape: straight.
•SWU3TZFM full bore type and SWU3TZM reduced bore type.
•The Body and body cap are Stainless steel SCS14A•SWU3TZFM and SWU3TZM Ball material: Stainless steel SUS316 and SCS14A.
•Stem material: Stainless steel SUS316.
•Ball seal material: PTFE.
•Handle Shape: Lever
type.
•Handle material: Stainless steel SUS430•Applicable Fluid: Water.
•Socket Weld Connection: JIS B2316 (10K) standards.
Days to Ship: | 38 Days or more |
---|
Stainless Steel General-Purpose 10K Ball Valve Flange
Kitz
•Nominal Pressure Rating: 10K
•Operation Method: Manual Type
•Supply Side Connection Type: Pipe flange
•Control Side Connection Type: Pipe flange
•Ball Valve Type: Full Bore Type
Days to Ship: | 8 Days or more |
---|
Brass Common-Use 400 Type Ball Valve (Upright, 3-way) Threaded
Kitz
[Features]
· Part of the T Ball series.
Days to Ship: | 8 Days or more |
---|
Stainless Steel 10K Ball Valve with Compact Electric (DC) Actuator
Kitz
ED (24 VDC) ON-OFF control/for DC power supply/90° forward reverse rotation
Days to Ship: | 9 Days or more |
---|
Ball Valve Made of Brass with 10K Electric Actuator
Kitz
An EA Series (100 VAC) ON-OFF control/90° forward and reverse rotation type ball valve.
[Features]
· This high-performance valve small motor has been developed to achieve fast opening/closing speed and reduced size.
· In addition, this type has low power consumption and the power turns off after operation, which makes it economical.
· This valve configured from minimum parts. Therefore, it has superior durability with extremely few failures.
· The valve can be opened and closed manually as required, such as during power outages, etc.
· Common problems with electromagnetic valves—such as operational defects due to water hammer or trapped foreign bodies—are eliminated.
· Power supply: 100/200 VAC, 12/24 VDC. Furthermore, this is a valve that supports diverse user requirements due to its built-in relay, attached terminal box, and standardization of the 180-degree rotation type Series.
· This is an overload protection device specification for preventing burnout of the motor coil.
· This valve is also usable in outdoor pipe lines.
Days to Ship: | 9 Days or more |
---|
Brass Ball Valve, RBS Series, for Steam
Hamai
The gland portion provides a double packing, while the conical spring prevents thermal deformation and low surface pressure of the sealing, which can withstand long-term use.
[Features]
· The gland portion provides a double high shaped packing with a sealing effect, while the conical spring prevents thermal deformation and reduced surface pressure of the sealing, which can withstand long-term use.
· The handle can be removed, the set screw can be loosened, and the gland nut can be retightened.
· This is a long net type where heat insulating material is easy to coil.
Days to Ship: | 13 Days or more |
---|
Stainless Steel Ball Valve, CSF Screw-in Ball Valve
Consuss
•Main Body Shape : Straight
•Body Material : 304 Stainless Steel, 316L Stainless Steel, 316 Stainless Steel
•Applicable Fluid : Air, Water
For complete product overview and details on Stainless Steel Ball Valve, CSF Screw-in Ball Valve see the sections below:
Days to Ship: | 8 Days or more |
---|
Brass-Made General Purpose 400 Model Ball Valve Screwing (T-Shaped Handle)
Kitz
T Ball Series
For complete product overview and details on Brass-Made General Purpose 400 Model Ball Valve Screwing (T-Shaped Handle) see the sections below:
Days to Ship: | 8 Days or more |
---|
Stainless Steel Valve - Threaded Ball Valve (Reduced Bore) SRV
Inoc
•Nominal Pressure Rating: 800 Type
•Body Material: CF-8 Stainless Steel Cast
•Operation Method: Manual Type
•Handle Shape: Lever
•Supply Side Connection Type: Rc (R)
Days to Ship: | 8 Days or more |
---|
Flanged Ball Valve - Full Port, 2-piece, 316 Stainless Steel, Class 150
USA Industrials
Flanged Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.
Days to Ship: | 13 Days or more |
---|
Ball Valves - Compact, Brass, 90° Elbow, PT Threaded, PF Tapped
MISUMI
Compact Ball Valves enabling smooth Open/Close operations due to light torque.
Days to Ship: | 8 Days or more |
---|
Ball Valves - Compact, Brass, Rotary Nut, PT Threaded, Tube Connection
MISUMI
Compact Ball Valves enabling smooth Open/Close operations due to light torque.
Days to Ship: | 8 Days or more |
---|
Cast/Stainless Steel 10K Ball Valve Flange
Kitz
T Ball Series Flange-Type
For complete product overview and details on Cast/Stainless Steel 10K Ball Valve Flange see the sections below:
Days to Ship: | 9 Days or more |
---|
Brass General Purpose 10K Ball Valve Taper Male Screw × Tapered Male Screw
Kitz
Chibi Maru Series
For complete product overview and details on Brass General Purpose 10K Ball Valve Taper Male Screw × Tapered Male Screw see the sections below:
Days to Ship: | 8 Days or more |
---|
Stainless Steel 10K Ball Valve with Small Electric Actuator
Kitz
Type EA (100 VAC) ON-OFF control/90° forward reverse rotation
[Features]
· High-performance small motor is developed to achieve a fast opening/closing speed and compactness.
· Moreover, the power consumption is low and the power is turned off after operation, making it even more economical.
· Composed of minimum parts, has extremely low failure rate, and is superior in durability.
· Can be manually opened and closed as necessary, such as during power outages.
· Eliminates common problems with electromagnetic valves, such as operational defects due to water hammer or trapped foreign bodies.
· Power supplies as standard for AC 100/200 V, DC 12/24 V along with internal relay, terminal box included, and 180° rotation type series to meet a variety of customer needs.
· Overload protection device specification is used to prevent seizure of motor coil beforehand.
· Can also use outdoor piping line.
Days to Ship: | 9 Days or more |
---|
Ball Valve with 10K Electric Actuator Made of Bronze
Kitz
ED (12 VDC) ON-OFF control/for DC power supply/90° forward reverse rotation
[Features]
· High-performance small motor is developed to achieve a fast opening/closing speed and compactness.
· Moreover, the power consumption is low and the power is turned off after operation, making it even more economical.
· Composed of minimum parts, has extremely low failure rate, and is superior in durability.
· Can be manually opened and closed as necessary, such as during power outages.
· Eliminates common problems with electromagnetic valves, such as operational defects due to water hammer or trapped foreign bodies.
· Power supplies as standard for AC 100/200 V, DC 12/24 V along with internal relay, terminal box included, and 180° rotation type series to meet a variety of customer needs.
· Overload protection device specification is used to prevent seizure of motor coil beforehand.
· Can also use outdoor piping line.
Days to Ship: | 9 Days or more |
---|
Brass-Made Ball Valve - BBS Series - Lever Handle Type
Hamai
[Features]
· A brass forging product that heat-forged brass rods and bars for forging with a sturdy, leak-proof main body.
· Compact and simple bar stock type construction.
· The small handle allows easy installation and operation even in narrow spaces containing concentrations of piping.
Days to Ship: | 8 Days or more |
---|
Brass Ball Valve BBS Series Butterfly Handle Type
Hamai
The small handle allows easy installation and operation even in find spaces dense with pipes.
Days to Ship: | 8 Days or more |
---|
Stainless Steel Ball Valve BSS Series Level Handle Type
Hamai
Compact bar stock type featuring a simple structure. The body contains no pin-holes or cracks. The body is composed of highly corrosion resistant SUS316.
Days to Ship: | 8 Days or more |
---|
Stainless Steel Ball Valve BSS Series Butterfly Handle Type
Hamai
The small handle allows for easy installation and operation even in confined spaces dense with pipes.
Days to Ship: | 8 Days or more |
---|
Ball Valve for LP Gas FBS Series, Straight
Hamai
The main body is chrome plated with a high-quality brass forging process and consists of a single unit. A flexible structure on the stem and seat provides safety. Lockable handle.
Days to Ship: | 13 Days or more |
---|
Ace Ball Straight Type (Brass) BY Hose Joint Type
Asoh
For air Valves.
[Features]
· Integration of the ball valve and fitting improves the efficiency of piping work while saving time and preventing leaks perfectly.
· The majority of fluid passes straight, so any pressure loss, flow velocity/flow rate loss, etc., would be minimal.
· The chrome plated body and the matching vivid colored handle add to the beauty and the function of the instrument.
· Light torque enables easy opening/closing by turning its handle by 90°.
Days to Ship: | 8 Days or more |
---|
Ace Ball Angle Type (Brass) BR Ring Type for Copper Tube
Asoh
The handle's operational position can be freely changed depending on what it is being used. For hydraulic/pneumatic pressure equipment.
Days to Ship: | 8 Days or more |
---|
Ace Ball Zero (Brass) BH Hose Nipple-Integrated Type
Asoh
A wealth of variations, labor-saving connections, super-low fluid resistance, and attractive functionality. For all kinds of oil and air pressure equipment, as well as piping of water supplies.
Days to Ship: | 8 Days or more |
---|
Ace Ball RV (Brass) 8000 Series (Angle Model) BC One-Touch Connection Type
Asoh
The valve and mounting rotate separately, letting you freely choose the set angle and mounting port. Makes connections easy, even in tight locations.
Days to Ship: | 8 Days or more |
---|
Ace Ball - 21 (Stainless Steel) UM Outer and Inner Thread Type
Asoh
The handle direction is completely flexible. High efficiency workability and attractiveness
[Features]
· 1/8 - 3/8 small-diameter ball valve.
· Integrated with various fittings.
· Threaded/tapped Benri valve.
· Handle direction is flexible.
· Great workability and appearance.
· Pressure testing measured pressure: 2.94 MPa (30 kgf/cm2)
· Airtightness testing measured pressure:0.59 MPa (6kgf/cm2)
Days to Ship: | 8 Days or more |
---|
Stainless Steel Ball Valve, CSE Screw-in Ball Valve
Consuss
•Main Body Shape : Straight
•Body Material : 304 Stainless Steel
•Applicable Fluid : Air, Water
For complete product overview and details on Stainless Steel Ball Valve, CSE Screw-in Ball Valve see the sections below:
Days to Ship: | 8 Days or more |
---|
Ace Ball 3W 3-way, 2-Sided Sheet L Port (for Switching)
Asoh
•Main Body Shape : Horizontal Type 3-Direction
•Body Material : C37700 Brass
•Applicable Fluid : Air, Oil, Water
For complete product overview and details on Ace Ball 3W 3-way, 2-Sided Sheet L Port (for Switching) see the sections below:
Days to Ship: | 8 Days or more |
---|
Ball Valve - Threaded, Full Port, 1000 psi, 2-piece, Female NPT, 304 Stainless Steel
USA Industrials
Threaded Full Port 2-Piece Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.
Days to Ship: | 13 Days |
---|
Ball Valve - Threaded, Full Port, 600 psi, 2-piece, Female BSPT, Brass
USA Industrials
600 psi Threaded Full Port Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.
Days to Ship: | 13 Days |
---|
Ball Valve - Threaded, Standard Port, 400 psi, 2-piece, Female NPT, Brass
USA Industrials
400 psi Standard Port Ball valves are a durable and reliable way to control flow through a closed pipe system. To quickly start and stop flow, manually open and close these valves. Full port valves do not restrict flow, but standard port valves slightly restrict flow.
Days to Ship: | 13 Days |
---|
Ball Valves - Stainless Steel, PT Tapped, PT Tapped
MISUMI
•Main Body Shape : Straight
•Body Material : CF-8M Stainless Steel Cast
•Applicable Fluid : Air, Gas, Oil, Steam, Water
For complete product overview and details on Ball Valves - Stainless Steel, PT Female / PT Female see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Ball Valve Type |
Applicable Fluid |
Main Body Shape |
Port Shape |
Nominal Pressure Rating |
Body Material |
Supply Side, Connection Type |
Supply Side, Plumbing Thread Nominal |
Supply Side, Tube Flange Nominal |
Supply Side, Plumbing Pipe Dia.(Ø) |
Supply Side, Connecting Tube Diameter(Ø) |
Body Lining |
Handle Shape |
Control Side, Connection Type |
Control Side, Plumbing Thread Nominal |
Control Side, Tube Flange Nominal |
Controller Side, Plumbing Pipe Dia.(Ø) |
Control Side, Connecting Tube Diameter(Ø) |
|
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | Kitz | Kitz | Kitz | Kitz | USA Industrials | Kitz | USA Industrials | USA Industrials | MISUMI | USA Industrials | Kitz | Kitz | Kitz | Kitz | Kitz | Kitz | Hamai | Consuss | Kitz | Inoc | USA Industrials | MISUMI | MISUMI | Kitz | Kitz | Kitz | Kitz | Hamai | Hamai | Hamai | Hamai | Hamai | Asoh | Asoh | Asoh | Asoh | Asoh | Consuss | Asoh | USA Industrials | USA Industrials | USA Industrials | MISUMI |
Product Series | Brass-Made Threaded 600 Type Ball Valve for General Use (with Butterfly Shaped Handle) | Stainless Steel General-Purpose 10K Ball Valve (Three-Sided) Flange | Stainless Steel General-Purpose Type 600 Ball Valve Screw-in | Brass-Made General-Purpose 400 Model Ball Screw Valve (Three-way) | Ball Valve - Threaded, Standard Port, 1000 psi, 1-piece, Female NPT, 304 Stainless Steel | Brass-Made General Purpose 400 Model Ball Valve Screwing (Lever) | Ball Valve - Threaded, Full Port, 1000 psi, 2-piece,Female NPT x Male NPT, 304 Stainless Steel | Wafer Flanged Ball Valve - Full Port, 1-piece, 316 Stainless Steel, Class 150 | Ball Valves - Stainless Steel, High Flow Rate, PT Tapped, PT Tapped | 3-Way Ball Valve - Threaded, Standard Port, 1000 psi, 3-piece, Female NPT, 304 Stainless Steel | Stainless Steel General-Purpose Type 1000 Ball Valve Socket weld | Brass Common-Use 400 Type Ball Valve (Upright, 3-way) Threaded | Stainless Steel 10K Ball Valve with Compact Electric (DC) Actuator | Brass-Made General Purpose 400 Model Ball Valve Screwing (T-Shaped Handle) | Stainless Steel Valve - Threaded Ball Valve (Reduced Bore) SRV | Flanged Ball Valve - Full Port, 2-piece, 316 Stainless Steel, Class 150 | Ball Valves - Compact, Brass, 90° Elbow, PT Threaded, PF Tapped | Ball Valves - Compact, Brass, Rotary Nut, PT Threaded, Tube Connection | Brass General Purpose 10K Ball Valve Taper Male Screw × Tapered Male Screw | Ace Ball RV (Brass) 8000 Series (Angle Model) BC One-Touch Connection Type | Ace Ball - 21 (Stainless Steel) UM Outer and Inner Thread Type | Ball Valve - Threaded, Full Port, 1000 psi, 2-piece, Female NPT, 304 Stainless Steel | Ball Valve - Threaded, Full Port, 600 psi, 2-piece, Female BSPT, Brass | Ball Valve - Threaded, Standard Port, 400 psi, 2-piece, Female NPT, Brass | |||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 10 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 13 Days | 8 Days or more | 13 Days | 13 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 38 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days | 13 Days | 13 Days | 8 Days or more |
Specifications |
|
|
|
| |||||||||||||||||||||||||||||||||||||||||
Ball Valve Type | - | Standard Bore Type / Reduced Bore | Full Bore Type / Reduced Bore | Full Bore Type | Reduced Bore | Standard Bore Type | Standard Bore Type | Standard Bore Type | Full Bore Type | Full Bore Type | Full Bore Type | Standard Bore Type | Standard Bore Type | Reduced Bore | Full Bore Type | Standard Bore Type | Reduced Bore | Full Bore Type | Reduced Bore | Full Bore Type | Standard Bore Type | Reduced Bore | Full Bore Type | Standard Bore Type | Standard Bore Type | Full Bore Type / Standard Bore Type | Standard Bore Type | Full Bore Type / Reduced Bore | Reduced Bore | Reduced Bore | Reduced Bore | Reduced Bore | Reduced Bore | Reduced Bore | Reduced Bore | Reduced Bore | Reduced Bore | Reduced Bore | Reduced Bore | Reduced Bore | Reduced Bore | Full Bore Type | Full Bore Type | Standard Bore Type | - |
Applicable Fluid | Water / Air / Oil / Gas | Water / Air / Oil / Gas / Steam | Water / Oil / Gas / Steam | Water | Water | Water / Oil / Gas | Water / Air / Oil / Steam | Water / Oil / Gas / Steam | Water / Air / Oil / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Gas | Water | Water | Water / Oil / Gas | Water / Air / Oil | Water / Air / Oil | Steam | Water / Air | Water / Oil / Gas | Water / Chemical | Water / Air / Oil / Gas / Steam | Water / Air / Oil | Water / Air / Oil | Water / Oil / Gas | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Water / Air / Oil / Gas | Gas | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air | Water / Air / Oil | Water / Air / Oil / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam | Water / Air / Oil / Gas / Steam |
Main Body Shape | Straight | Straight | Straight | Horizontal Type 3-Direction | Straight | Horizontal Type 3-Direction | Straight | Straight | Straight | Straight | Straight | Horizontal Type 3-Direction | Straight | Straight | Straight | Vertical Type 3-Direction | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Angles | Straight | Straight | Straight | Straight | Straight / Horizontal Type 3-Direction / Vertical Type 3-Direction | Straight | Straight | Straight | Straight | Straight | Straight | Angles | Straight | Angles | Straight | Straight | Horizontal Type 3-Direction | Straight | Straight | Straight / Horizontal Type 3-Direction | Straight |
Port Shape | - | - | - | L Port / T Port | - | L Port | T Port | - | T Port | T Port | - | T Port | - | - | - | L Port / T Port | - | - | - | - | - | - | T Port | - | - | - | - | - | L Port | - | - | - | - | - | - | - | - | - | - | - | L Port | T Port | T Port | T Port | - |
Nominal Pressure Rating | - | - | 600 Type | 10K | 600 Type | 400 Type | - | 400 Type | - | - | - | - | - | 1000 Type | 10K | 400 Type | 10K | 10K | - | - | 400 Type | 800 Type | - | - | - | 10K / 400 Type | 10K | 10K | 10K | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Body Material | Cast Stainless Steel | Brass / Cast Stainless Steel | Brass | Cast Stainless Steel | Cast Stainless Steel | Brass | Stainless Steel | Brass | Stainless Steel | Stainless Steel | Brass / Cast Stainless Steel | Stainless Steel | Brass | Stainless Steel | Cast Stainless Steel | Brass | Cast Stainless Steel | Bronze / Brass | Brass | Stainless Steel | Brass | Cast Stainless Steel | Stainless Steel | Brass | Brass | Bronze | Brass | Cast Stainless Steel | Bronze | Brass | Brass | Stainless Steel | Stainless Steel | Brass | Brass | Brass | Brass | Brass | Stainless Steel | Stainless Steel | Brass | Stainless Steel | Stainless Steel | Stainless Steel | Cast Stainless Steel |
Supply Side, Connection Type | - | Rc (R) | Rc (R) | Tube Flange | Rc (R) | Rc (R) | NPT | Rc (R) | NPT | Tube Flange | Rc (R) | NPT | Rc (R) | - | Tube Flange | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Tube Flange | Rc (R) | Rc (R) | Rc (R) / Tube Flange | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | NPT | - | NPT | Rc (R) |
Supply Side, Plumbing Thread Nominal | - | 1 ~ 3/8 | 1 ~ 3/8 | - | 1 ~ 3/8 | 1 ~ 3/8 | 1 1/4 ~ 4 | 1 ~ 3/8 | 1 ~ 3/8 | - | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | 1 1/2 | - | 1 ~ 3/8 | 1 | 1 1/2 ~ 1/2 | 1 ~ 3/4 | 1 ~ 3/4 | 1 ~ 3/8 | 1 ~ 3/8 | - | 1/4 ~ 1/8 | 1/4 ~ 1/8 | 1/2 ~ 3/4 | 1/2 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | 1/2 ~ 3/8 | 1 ~ 3/8 | 1/2 ~ 3/8 | 1/2 | 1/2 ~ 3/8 | 1/4 ~ 3/8 | 1/2 ~ 3/4 | 3/8 | 1/4 ~ 3/8 | 1 ~ 3/8 | 1/4 ~ 3/8 | 1 1/4 ~ 4 | 1 ~ 3/8 | 1 1/2 ~ 2 | 1/4 ~ 3/8 |
Supply Side, Tube Flange Nominal | - | - | - | 1 ~ 4 | - | - | - | - | - | 1 ~ 4 | - | - | - | - | 1 ~ 8 | - | - | - | - | - | - | - | 1 ~ 4 | - | - | 1 ~ 2 1/2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Supply Side, Plumbing Pipe Dia.(Ø) | - | - | - | - | - | - | 1 1/4" ~ 4" | - | 1" ~ 3/8" | 1" ~ 4" | - | 1" ~ 3/8" | - | - | - | - | - | - | - | - | - | - | 1" ~ 4" | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 1/4" ~ 4" | 1" ~ 3/8" | 1 1/2" ~ 2" | - |
Supply Side, Connecting Tube Diameter(Ø) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 6 ~ 8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Body Lining | - | fluoropolymer | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | fluoropolymer | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | Not Provided | Fluoro Resin | Not Provided | Not Provided | Not Provided | - | - | Not Provided | Not Provided | - | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | fluoropolymer | Not Provided | Not Provided | Not Provided | Not Provided | - |
Handle Shape | Lever | Lever / Wing Handle | Wing Handle | Lever | Lever | Lever | Lever | Lever | Lever | Lever | Lever / Wing Handle | Lever | Lever | Lever | Lever | Lever | - | - | Lever | Wing Handle / Others | T-Shaped Handle | Lever | Lever | Lever | Lever | Lever / T-Shaped Handle | Lever | - | - | Lever | Wing Handle | Lever | Wing Handle | Others | Lever | Lever | Lever | Lever | Lever | Lever / Wing Handle | Lever | Lever | Lever | Lever | Wing Handle |
Control Side, Connection Type | - | Rc (R) | Rc (R) | Tube Flange | Rc (R) | Rc (R) | Butt Welding | Rc (R) | Butt Welding | Tube Flange | Rc (R) | Butt Welding | Rc (R) | - | Tube Flange | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Tube Flange | G | Tube Connection | Rc (R) / Tube Flange | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Rc (R) | Hose Connection | Couple Lock | Hose Connection | Tube Connection | Rc (R) | Rc (R) | Rc (R) | Butt Welding | - | Butt Welding | Rc (R) |
Control Side, Plumbing Thread Nominal | - | 1 ~ 3/8 | 1 ~ 3/8 | - | 1 ~ 3/8 | 1 ~ 3/8 | 1 1/2 ~ 5 | 1 ~ 3/8 | 1 ~ 3/4 | - | 1 ~ 3/8 | 1 ~ 3/4 | 1 ~ 3/8 | 1 1/2 | - | 1 ~ 3/8 | 1 | 1 1/2 ~ 1/2 | 1 ~ 3/4 | 1 ~ 3/4 | 1 ~ 3/8 | 1 ~ 3/8 | - | 1/4 ~ 1/8 | - | 1/2 ~ 3/4 | 1/2 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | 1/2 ~ 3/8 | 1 ~ 3/8 | 1/2 ~ 3/8 | 1/2 | - | - | - | - | 1/4 ~ 3/8 | 1 ~ 3/8 | 1/4 ~ 3/8 | 1 1/2 ~ 5 | 1 ~ 3/4 | 1 1/2 ~ 2 1/2 | 1/4 ~ 3/8 |
Control Side, Tube Flange Nominal | - | - | - | 1B ~ 4 | - | - | - | - | - | 1B ~ 4 | - | - | - | - | 1B ~ 8 | - | - | - | - | - | - | - | 1B ~ 4 | - | - | 1B ~ 2 1/2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Controller Side, Plumbing Pipe Dia.(Ø) | - | - | - | - | - | - | 1 1/4" ~ 4" | - | 1" ~ 3/8" | 1" ~ 4" | - | 1" ~ 3/8" | - | - | - | - | - | - | - | - | - | - | 1" ~ 4" | - | - | - | - | - | - | - | - | - | - | - | - | 6 ~ 10 | - | - | - | - | - | 1 1/4" ~ 4" | 1" ~ 3/8" | 1 1/2" ~ 2" | - |
Control Side, Connecting Tube Diameter(Ø) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 10 | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy