(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
No-Valve Type NSP Type Plug NPM Type
New-Machine
Since the pressure loss is small, this coupler is optimal for the piping of highly viscous fluid, powder, steam, grease, and chemical fluids.
Days to Ship: | 8 Days or more |
---|
Quick Couplings - Plug, Tapped, Valve
MISUMI
•Thread Type: Tapped Type
•Operating Environment Application: Standard
•Type: Standard
•Male/Female: Plugs
Days to Ship: | Same day or more |
---|
Show Stock Products
Yokohama Rubber
S coupling of a high-pressure type suitable for use in hydraulic piping for general hydraulic piping.
Days to Ship: | 8 Days or more |
---|
No Valve Type NSP Type Socket NSM Type
New-Machine
A coupler that is optimally suited to high viscosity fluid, powder, steam, grease, and liquid chemical piping due to its minimal pressure loss.
[Features]
· Both the socket and plug utilize a two-way opening type coupling without a valve mechanism.
· Optimally suited to high viscosity fluid, powder, steam, grease, and liquid chemical piping due to its extremely tiny loss of pressure.
· Male threaded types (M), female threaded types (F), and hose nipple types (H) are available.
· Products with locking mechanisms are made-to-order.
Days to Ship: | 8 Days or more |
---|
Q.D.C. 103 Series - Coupler U5 Tube - Dedicated Barb Type 103C-H
Nitta
With the 103C-HL, connecting the coupler to the nipple automatically opens the valve on the coupler. Our lineup includes an integrated bamboo fitting. Can be connected directly to a dedicated U5 tube.
Days to Ship: | 10 Days or more |
---|
Quick Disconnect Acetal Plastic Panel-Mount Straight Tube Fittings, Socket X Hose Barb
USA Industrials
Quick Disconnect fittings consist of a socket and a plug, sometimes called a coupling and an insert. They easily connect and disconnect with the push of a latch. When they disconnect a built-in valve stops the flow automatically. They are made of lightweight Acetal plastic with a stainless steel latch. They are used with water, air, gas, and many chemicals.
Days to Ship: | 13 Days |
---|
Quick Disconnect Acetal Plastic Panel-Mount Straight Tube Fittings, Bulkhead Plug x Hose Barb
USA Industrials
Quick Disconnect fittings consist of a socket and a plug, sometimes called a coupling and an insert. They easily connect and disconnect with the push of a latch. When they disconnect a built-in valve stops the flow automatically. They are made of lightweight Acetal plastic with a stainless steel latch. They are used with water, air, gas, and many chemicals.
Days to Ship: | 13 Days |
---|
Yoshida Manufacturing
[Features]
· Space-saving design which can be used also for a mold whose water port interval is narrow.
· So compact that it can be used for molds whose model-nominal-diameter spouts are narrowly placed.
· Socket can be attached/removed with the long sleeve method while the plug is embedded in a mold.
· Easily connect and disconnect mold cooling water hoses.
· All the sizes and mount shapes are standardized to support extensive applications of molds.
Days to Ship: | Same day or more |
---|
Show Stock Products
KKA Series Stainless Steel Type Socket (S) Male Thread Type S Coupler
SMC
Available with or without a check valve to suit different working conditions.
[Features]
· Male thread type socket.
· Body material: stainless steel (SUS304).
· Seal material: fluoroelastomer (special FKM).
· Reduces amount of liquid dripping when disconnecting plug.
· Liquid dripping amount: 0.02 to 0.77 cm³ at each removal; aeration amount: 0.1 to 2.7 cm³ at each attachment.
· Non-greased specification (standard).
Days to Ship: | 3 Days or more |
---|
S Coupler KK Series, Plug (P) Bulkhead Type With One-Touch Fitting【5 Pieces Per Package】
SMC
Bulkhead type S coupler one-touch joint with one-touch fitting.
[Features]
· Improved plug/socket pull-out strength.
· One-touch fitting type has been standardized.
Days to Ship: | 3 Days or more |
---|
S Coupler KK Series, Socket (S) Straight Type With One-Touch Fitting【5 Pieces Per Package】
SMC
An S coupler / one-touch joint joint with improved plug/socket pull-out strength.
[Features]
· Equipped as standard with a sleeve cover.
· Shock resistance has been improved by changing the lock ring to shock-resistant PBT.
· The loss of effective area is minimized because there is no valve spring to block the flow path.
· The check valve end configuration facilitates a rectifying effect.
· A sealing structure with low leakage.
· Employs a unique connection method.
[Applications]
· Fluids used: air, water.
Days to Ship: | 3 Days or more |
---|
S Coupler KK Series, Socket (S) Bulkhead Type With One-Touch Fitting【1-5 Pieces Per Package】
SMC
An S coupler / one-touch joint joint with improved plug/socket pull-out strength.
[Features]
· Equipped as standard with a sleeve cover.
· Shock resistance has been improved by changing the lock ring to shock-resistant PBT.
· The loss of effective area is minimized because there is no valve spring to block the flow path.
· The check valve end configuration facilitates a rectifying effect.
· A sealing structure with low leakage.
· Employs a unique connection method.
[Applications]
· Fluids used: air, water.
Days to Ship: | 3 Days or more |
---|
Yoshida Manufacturing
[This week's sale products]offered at special promotion price until March 29. No need to operate the master valve every time attaching/removing the plug, because the automatic opening and closing valve built-in to the socket opens/closes as the plug is attached/removed.
Days to Ship: | 8 Days or more |
---|
BI Coupler Standard High Pressure EA Series Set
Bridgestone
A popular hydraulic coupler with a valve mechanism in both the nose and body.
Days to Ship: | 8 Days or more |
---|
Arm Locking Coupling, Type-D, Female Screw Coupler
Consuss
•Type: Standard
For complete product overview and details on Arm Locking Coupling, Type-D, Female Screw Coupler see the sections below:
Days to Ship: | 8 Days or more |
---|
Quick Couplings - Socket, 210 High-Pressure Valve
MISUMI
•Body Material: Special Carbon Steel
•Thread Type: Tapped Type
•Operating Environment Application: Standard
•Compatible Fluid: Oil
•Operating Temperature Range (?): -20::80
Days to Ship: | 8 Days or more |
---|
Quick Couplings - Plug, 210 High-Pressure Valve
MISUMI
•Body Material: Special Carbon Steel
•Thread Type: Tapped Type
•Operating Environment Application: Standard
•Compatible Fluid: Oil
•Operating Temperature Range (?): -20::80
Days to Ship: | 8 Days or more |
---|
Quick Couplings - Socket, Threaded, No Valve
MISUMI
•Thread Type: Threaded Type
•Operating Environment Application: Standard
•Type: Standard
•Male/Female: Socket
Days to Ship: | 8 Days or more |
---|
Quick Couplings - Plug, Threaded, No Valve
MISUMI
•Thread Type: Threaded Type
•Operating Environment Application: Standard
•Type: Standard
•Male/Female: Plugs
Days to Ship: | 8 Days or more |
---|
Quick Couplings - Plug, Hose Barb, No Valve
MISUMI
•Thread Type: For Hose Connection
•Operating Environment Application: Standard
•Type: Standard
•Male/Female: Plugs
•Valve Structure: Dual Passage Opening Closing Type
Days to Ship: | 8 Days or more |
---|
Light Coupling E3/E7 Series Socket One Touch Fitting Straight
Nihon Pisco
Easily detachable coupling fittings, etc. A Light Coupling E3/E7 Series socket straight with a one-touch coupling—manufactured by Nihon Pisco Co., Ltd.
· Material: brass
· Connection type: male-threaded taper pipe
· Type: standard
Days to Ship: | Same day or more |
---|
Show Stock Products
Light Coupling E3/E7 Series Plug One Touch Fitting Straight
Nihon Pisco
Easily detachable fittings for coupling, etc. A straight plug with single-touch E3/E7 Series Light Coupling fitting manufactured by Nihon Pisco Co., Ltd.
· Materials: resin, NBR
· Connection type: male-threaded taper pipe
· Type: standard
Days to Ship: | Same day |
---|
Show Stock Products
Auto-Coupling SPZ Type, Socket
New-Machine
SUS (SUS304) is optimal for semiconductor and physiochemical equipment. Compatible with conventional (YSP) types with a significantly increased flow rate.* Successor of YSP.
Days to Ship: | 8 Days or more |
---|
Chiyoda
An F-type nipple that makes insertion or removal a one-touch process.
Days to Ship: | 8 Days or more |
---|
for High Valve One Touch Joint Nipple Male Screw MH
Chiyoda
A lightweight and ultra-small one-touch joint for use with the MH type male threaded nipple.
[Features]
· A lightweight, ultra-small, and easy-to-use coupling.
· Available in two types: aluminum and brass.
· A strongly resistant anti-pull out structure for withdrawing the sleeve to the plug side (please push in the plug strongly when inserting).
Days to Ship: | 13 Days or more |
---|
Joplax ES Series (for Air) Plug Male Thread Type
Joplax
The standard in lightweight plastic joints. Perform work comfortably with one-touch connection functionality.
[Features]
· Easy removal through one-touch connection feature.
· Safety locking mechanism.
· Product uses engineering plastic, which has superior shock resistance properties.
· The sockets and plugs of the Jopla series, which are made of plastic and lightweight, can be combined irrespective of connection shape and size.
*Combining products within the same series is recommended.
Days to Ship: | 8 Days or more |
---|
Yoshida Manufacturing
[Features]
· Space-saving design which can be used also for a mold whose water port interval is narrow.
· Socket can be attached/removed with the long sleeve method while the plug is embedded in a mold.
· Easily connect and disconnect mold cooling water hoses.
· All the sizes and mount shapes are standardized to support extensive mold applications.
Days to Ship: | 8 Days or more |
---|
Yoshida Manufacturing
[Features]
· Space-saving design which can be used also for a mold whose water port interval is narrow.
· So compact that it can be used for molds whose model-nominal-diameter spouts are narrowly placed.
· Socket can be attached/removed with the long sleeve method while the plug is embedded in a mold.
· Easily connect and disconnect mold cooling water hoses.
· All the sizes and mount shapes are standardized to support extensive mold applications.
Days to Ship: | 8 Days or more |
---|
Yoshida Manufacturing
Both the socket and plug have a two-way coupling with no valve mechanism. Optimal for piping lines that do not require fluid shutoff when unplugging.
Days to Ship: | 8 Days or more |
---|
BI Coupler Standard High Pressure EA Series Body
Bridgestone
A popular hydraulic coupler with a valve mechanism in both the nose and body.
Days to Ship: | 8 Days or more |
---|
EA Series Nose for BI Coupler Standard High-Pressure
Bridgestone
A popular type of hydraulic coupler with a valve mechanism in both the nose and body.
[Features]
· The BI coupler is an easily detachable fitting for hydraulic and pneumatic piping, similar to an electrical outlet.
· By using a BI coupler, various attachments can be used with a single pressure source, or large equipment can be disassembled and assembled.
Days to Ship: | 8 Days or more |
---|
Cam-Lock 633 Series Adapter 633-AB Female Thread
Toyox
[Features]
· SUS304 is used for the metal fitting including the balls in the swiveling section.
· Uses stainless steel needle bearing on the core metal wheels and POTH urethane foam wheels.
· Smooth moving bilayer bearing mounted dustproof cover is equipped on universal pivotal part.
· SWUW wheel for hygienic environment (antibacterial white urethane).
· SEUW wheels (anti-static urethane foam) are suitable for reducing static electricity in clean rooms and similar applications.
· Uses originally developed, strong box style for wheels (SW, SUW, SWUW, SEUW wheels).
Days to Ship: | 8 Days or more |
---|
Cam-Lock 633 Series Coupler 633-BB Male Screw
Toyox
The Cam-lock 633 series coupler 633-BB male screw is Toyox-made, who boast a proven track record in Japan for their top-quality resin hoses.
· Materials: Resin, NBR
· Connection type: One-touch fittings
· Type: Multiple
Days to Ship: | 8 Days or more |
---|
Cam-Lock 633 Series Coupler 633-C Hose Shank
Toyox
The Cam-lock 633 series coupler 633-C hose shank is Toyox-made, who boast a proven track record in Japan for their top-quality resin hoses.
· Materials: Aluminum alloy
· Connection type: Male screw
· Type: Standard
Days to Ship: | 8 Days or more |
---|
Cam-Lock 633 Series Adapter 633-E Hose Shank
Toyox
The Cam-lock 633 series adapter 633-E hose shank is Toyox-made, who boast a proven track record in Japan for their top-quality resin hoses.
· Materials: Aluminum alloy
· Connection type: Hose shank
· Type: Standard
Days to Ship: | 8 Days or more |
---|
Cam-Lock 633 Series Coupler 634-B Dust Cap
Toyox
The Cam-lock 633 series coupler 634-B dust cap is Toyox-made, who boast a proven track record in Japan for their top-quality resin hoses.
· Materials: Aluminum alloy, Buna-N
· Connection type: Dust cap, Standard
Days to Ship: | 8 Days or more |
---|
Quick Tube Connector, CAP Tube, Plug
New-Machine
Ultra-small, lightweight, and feature one-touch application with no tools. Suitable for piping various pneumatic equipment.
Days to Ship: | 8 Days or more |
---|
Sanitary Fitting, Special Component, DSF Ferrule × Arm Lock Coupler
Consuss
•Body Material: Stainless Steel(316)
•Type: Standard
Days to Ship: | 8 Days or more |
---|
Arm Locking Coupling, Type-A, Female Screw Adapter
Consuss
•Type: Standard
For complete product overview and details on Arm Locking Coupling, Type-A, Female Screw Adapter see the sections below:
Days to Ship: | 8 Days or more |
---|
Ohtsuka
Check valve type fitting to mount to the air bleeding and pressure measurement part. 9 types of screw types are available.
Days to Ship: | 8 Days or more |
---|
S Coupler KK Series, Socket (S) Male Thread Type【5 Pieces Per Package】
SMC
An S coupler / one-touch joint joint with improved plug/socket pull-out strength.
[Features]
· Equipped as standard with a sleeve cover.
· Shock resistance has been improved by changing the lock ring to shock-resistant PBT.
· The loss of effective area is minimized because there is no valve spring to block the flow path.
· The check valve end configuration facilitates a rectifying effect.
· A sealing structure with low leakage.
· Employs a unique connection method.
[Applications]
· Fluids used: air, water.
Days to Ship: | 3 Days or more |
---|
S Coupler KK Series, Socket (S) Elbow Type With One-Touch Fitting【5 Pieces Per Package】
SMC
An S coupler / one-touch joint joint with improved plug/socket pull-out strength.
[Features]
· Equipped as standard with a sleeve cover.
· Shock resistance has been improved by changing the lock ring to shock-resistant PBT.
· The loss of effective area is minimized because there is no valve spring to block the flow path.
· The check valve end configuration facilitates a rectifying effect.
· A sealing structure with low leakage.
· Employs a unique connection method.
[Applications]
· Fluids used: air, water.
Days to Ship: | Quote |
---|
S Coupler Plug KK130P Series【1-5 Pieces Per Package】
SMC
An energy-saving type S coupler one-touch joint achieved through reduced losses in pressure.
[Features]
· Plug: Heat treated for reduced denting, deformation and wear.
· C factor: increased by 34% (R1/4 thread type, comparison with conventional product*.)
· Plug insertion force: reduced by 22% (20 N) (at 0.5 MPa, comparison with the conventional product*.)
· Lightweight: reduced by 14% (12 g) (comparison with the conventional product*.)
· * Conventional product: KK13 Series.
· One-touch fitting type has been standardized.
· Includes a locking mechanism (semi-standard) for preventing detachment due to unexpected impact, etc.
· The detents on the sleeve help maintain the lock position and release position.
Days to Ship: | Same day or more |
---|
Show Stock Products
Quick Disconnect Acetal Plastic Elbow Tube Fittings, Plug x Hose Barb
USA Industrials
Quick Disconnect fittings consist of a socket and a plug, sometimes called a coupling and an insert. They easily connect and disconnect with the push of a latch. When they disconnect a built-in valve stops the flow automatically. They are made of lightweight Acetal plastic with a stainless steel latch. They are used with water, air, gas, and many chemicals.
Days to Ship: | 13 Days |
---|
Quick Disconnect Acetal Plastic Straight Tube Fittings, Socket X Compression
USA Industrials
Quick Disconnect fittings consist of a socket and a plug, sometimes called a coupling and an insert. They easily connect and disconnect with the push of a latch. When they disconnect a built-in valve stops the flow automatically. They are made of lightweight Acetal plastic with a stainless steel latch. They are used with water, air, gas, and many chemicals.
Days to Ship: | 13 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Body Material |
Adhesive Materials |
Applicable Fluid |
Male/Female |
Valve Structure |
Thread Type |
Operating Environment, Applications |
Details of Other Related Components |
|
|
| |||||||||||||||||||||||||||||||||||||||||||
Brand | New-Machine | MISUMI | Yokohama Rubber | New-Machine | Nitta | USA Industrials | USA Industrials | Yoshida Manufacturing | SMC | SMC | SMC | SMC | Yoshida Manufacturing | Bridgestone | Consuss | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nihon Pisco | Nihon Pisco | New-Machine | Chiyoda | Chiyoda | Joplax | Yoshida Manufacturing | Yoshida Manufacturing | Yoshida Manufacturing | Bridgestone | Bridgestone | Toyox | Toyox | Toyox | Toyox | Toyox | New-Machine | Consuss | Consuss | Ohtsuka | SMC | SMC | SMC | USA Industrials | USA Industrials |
Product Series | Q.D.C. 103 Series - Coupler U5 Tube - Dedicated Barb Type 103C-H | Quick Disconnect Acetal Plastic Panel-Mount Straight Tube Fittings, Socket X Hose Barb | Quick Disconnect Acetal Plastic Panel-Mount Straight Tube Fittings, Bulkhead Plug x Hose Barb | KKA Series Stainless Steel Type Socket (S) Male Thread Type S Coupler | S Coupler KK Series, Plug (P) Bulkhead Type With One-Touch Fitting【5 Pieces Per Package】 | S Coupler KK Series, Socket (S) Straight Type With One-Touch Fitting【5 Pieces Per Package】 | S Coupler KK Series, Socket (S) Bulkhead Type With One-Touch Fitting【1-5 Pieces Per Package】 | Light Coupling E3/E7 Series Socket One Touch Fitting Straight | Sanitary Fitting, Special Component, DSF Ferrule × Arm Lock Coupler | S Coupler KK Series, Socket (S) Male Thread Type【5 Pieces Per Package】 | S Coupler KK Series, Socket (S) Elbow Type With One-Touch Fitting【5 Pieces Per Package】 | Quick Disconnect Acetal Plastic Elbow Tube Fittings, Plug x Hose Barb | Quick Disconnect Acetal Plastic Straight Tube Fittings, Socket X Compression | ||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more | 13 Days | 13 Days |
Same day or more
Show Stock Products | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 3 Days or more | Quote |
Same day or more
Show Stock Products | 13 Days | 13 Days |
Specifications |
|
|
|
| |||||||||||||||||||||||||||||||||||||||||
Type | Standard | Standard | Standard | Standard | Standard | - | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | - | - |
Body Material | Stainless Steel(303/304) / Brass | Stainless Steel(303/304) / Brass | Steel | Stainless Steel(303/304) / Brass | Brass | Stainless Steel(303/304) | Stainless Steel(303/304) | Brass | Stainless Steel(303/304) | Brass | Brass | Brass | Steel / Stainless Steel(303/304) / Brass | Steel | Aluminum / Stainless Steel (SCS14A) / Bronze | Steel | Steel | Stainless Steel(303/304) / Brass | Stainless Steel(303/304) / Brass | Stainless Steel(303/304) / Brass | Brass | Brass | Stainless Steel(303/304) / Brass | Steel | Steel | Resin | Brass | Brass | Stainless Steel(303/304) / Brass | Steel | Steel | Aluminum | Aluminum | Aluminum | Aluminum | Aluminum | Brass | Stainless Steel(316) | Aluminum / Stainless Steel (SCS14A) / Bronze | Steel / Stainless Steel(303/304) | Brass | Brass | Steel | Stainless Steel(303/304) | Stainless Steel(303/304) |
Adhesive Materials | Not Provided | - | NBR(Nitrile Rubber) | NBR(Nitrile Rubber) / Fluororubber / EPDM(Synthetic Rubber) | NBR(Nitrile Rubber) | - | - | - | NBR(Nitrile Rubber) | NBR(Nitrile Rubber) | NBR(Nitrile Rubber) | NBR(Nitrile Rubber) | - | NBR(Nitrile Rubber) | - | - | - | - | - | - | NBR(Nitrile Rubber) | NBR(Nitrile Rubber) | NBR(Nitrile Rubber) / Fluororubber / EPDM(Synthetic Rubber) | Not Provided | - | Not Provided | Fluororubber | Fluororubber | - | NBR(Nitrile Rubber) | NBR(Nitrile Rubber) | Not Provided | NBR(Nitrile Rubber) | NBR(Nitrile Rubber) | Not Provided | NBR(Nitrile Rubber) | Not Provided | - | - | Fluororubber | NBR(Nitrile Rubber) | NBR(Nitrile Rubber) | NBR(Nitrile Rubber) | - | - |
Applicable Fluid | Water / Air / Water Vapor / Oil / Powder | Water / Air / Oil | Oil | Water / Air / Water Vapor / Oil / Powder | Water / Air / Oil | - | - | Water | Water / Air | Water / Air | Water / Air | Water / Air | Water / Air / Oil | Oil | - | Oil | Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air | Water / Air | Water / Air / Oil / Chemical | Air | Air | Air | Water | Water | Water / Water Vapor / Oil / Chemical | Oil | Oil | Water / Air / Oil / Chemical / Inert Gas / Gases for Cutting Equipment / Active Gas | Water / Air / Oil / Chemical / Inert Gas / Gases for Cutting Equipment / Active Gas | Water / Air / Oil / Chemical / Inert Gas / Gases for Cutting Equipment / Active Gas | Water / Air / Oil / Chemical / Inert Gas / Gases for Cutting Equipment / Active Gas | Water / Air / Oil / Chemical / Inert Gas / Gases for Cutting Equipment / Active Gas | Air | - | - | Water / Oil / Chemical | Water / Air | Water / Air | Air | - | - |
Male/Female | Plug (Male) | Plug (Male) | - | Socket (Female) | Socket (Female) | - | - | Plug (Male) | Socket (Female) | Plug (Male) | Socket (Female) | Socket (Female) | Plug (Male) | Male, Female Set | - | Socket (Female) | Plug (Male) | Socket (Female) | Plug (Male) | Plug (Male) | Socket (Female) | Plug (Male) | Socket (Female) | Plug (Male) | - | Plug (Male) | Socket (Female) | Socket (Female) | Plug (Male) | Plug (Male) | Socket (Female) | Plug (Male) | Socket (Female) | Socket (Female) | Plug (Male) | Socket (Female) | Plug (Male) | - | - | Socket (Female) | Socket (Female) | Socket (Female) | Plug (Male) | - | - |
Valve Structure | Dual Passage Opening | Dual Passage Opening Closing Type | Dual Passage Opening Closing Type | Dual Passage Opening | Single Passage Opening Closing Type | - | - | - | - | Single Passage Opening Closing Type | Single Passage Opening Closing Type | Single Passage Opening Closing Type | Single Passage Opening Closing Type | Dual Passage Opening Closing Type | - | Dual Passage Opening Closing Type | Dual Passage Opening Closing Type | Dual Passage Opening | Dual Passage Opening | Dual Passage Opening | Single Passage Opening Closing Type | Single Passage Opening Closing Type | Dual Passage Opening Closing Type | Single Passage Opening Closing Type | - | Single Passage Opening Closing Type | - | - | Dual Passage Opening | Dual Passage Opening Closing Type | Dual Passage Opening Closing Type | Dual Passage Opening | Dual Passage Opening | Dual Passage Opening | Dual Passage Opening | Dual Passage Opening | Single Passage Opening Closing Type | - | - | Single Passage Opening Closing Type | Single Passage Opening Closing Type | Single Passage Opening Closing Type | Single Passage Opening Closing Type | - | - |
Thread Type | Threaded Type | Tapped Type | - | Threaded Type | For Tube Mounting | - | - | Threaded Type | Threaded Type | With One-Touch Coupling | With One-Touch Coupling | With One-Touch Coupling | Threaded Type | Tapped Type | - | Tapped Type | Tapped Type | Threaded Type | Threaded Type | For Hose Mounting | With One-Touch Coupling | With One-Touch Coupling | Tapped Type | Tapped Type | Threaded Type | Threaded Type | Tapped Type | For Hose Mounting | Threaded Type | Tapped Type | Tapped Type | Tapped Type | Threaded Type | For Hose Mounting | For Hose Mounting | Others | With One-Touch Coupling | - | - | Threaded Type | Threaded Type | With One-Touch Coupling | Threaded Type / Tapped Type / With One-Touch Coupling / Nut Tightening | - | - |
Operating Environment, Applications | Standard / Vacuum / Plant Plumbing / Industrial Equipment / Physicochemical Equipment / Food and Beverage Manufacturing Equipment | Standard | Standard / Plant Plumbing / Industrial Equipment | Standard / Vacuum / Physicochemical Equipment / Food and Beverage Manufacturing Equipment | Standard | - | - | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Industrial Equipment | Standard / Food and Beverage Manufacturing Equipment | Standard | Standard | Standard | Standard | Standard | Standard / Vacuum / Industrial Equipment / Semiconductor Manufacturing Equipment | Standard / Vacuum / Industrial Equipment / Semiconductor Manufacturing Equipment | Standard / Vacuum / Plant Plumbing / Industrial Equipment / Semiconductor Manufacturing Equipment / Physicochemical Equipment | Standard | Standard | Standard | Standard | Standard | Standard / Plant Plumbing / Physicochemical Equipment | Standard / Industrial Equipment | Standard / Industrial Equipment | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Food and Beverage Manufacturing Equipment | Standard / Food and Beverage Manufacturing Equipment | Standard | Standard | Standard | Standard | - | - |
Details of Other Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy