(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PVC Pipe Fittings

PVC pipe fittings are various fittings and related parts that can be used for PVC pipes. PVC is a material with excellent resistance to chemicals and corrosion, it weighs 1/2 that of aluminum, it is lightweight and is an insulator, therefore it is used in a wide variety of areas, such as various facilities for chemicals, steelmaking, nonferrous metal fields, power plants, etc. Usable substances are gas, chemical and oil, in addition to water and air. In addition, various selections can be made according to the application such as connecting same or different diameter pipes, etc. For PVC pipe fittings, there is a multi-type product that can be used for steel pipes and polyethylene pipes in addition to PVC pipes. Related parts include flanges and caps used for cleaning and maintenance, joints for connecting lead pipes, packing, etc. There are two types of caps, adhesive types and screw types.
Days to Ship
  • All
  • 8 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Specifications
Material
Applicable Fluid
Max. Operating Pressure(MPa)
Connection Type
Tube Material
Tube O.D. D (D1)(φ)
Tube O.D. D2(φ)
Connection Thread Type
Thread Nominal
Surface Treatment
  • New Pricing

PVC Pipe Fittings - Socket for Valve

    PVC Pipe Fittings - Ball Valve

    • New Pricing

    PVC Pipe Fittings - Reducing Socket

    • New Pricing

    PVC Pipe Fittings - Reducing Tee

    • New Pricing

    PVC Pipe Fittings - Tees

    • New Pricing

    PVC Pipe Fittings - 90° Elbow

    • New Pricing

    PVC Pipe Fittings - Socket

    • New Pricing

    PVC Pipe Fittings - Cap

      PVC Pipe Fittings - Elastic Joint

      • New Pricing

      PVC Pipe Fittings - 45° Elbow

      Brand

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      MISUMI

      Product Series

      PVC Pipe Fittings - Socket for Valve

      PVC Pipe Fittings - Ball Valve

      PVC Pipe Fittings - Reducing Socket

      PVC Pipe Fittings - Reducing Tee

      PVC Pipe Fittings - Tees

      PVC Pipe Fittings - 90° Elbow

      PVC Pipe Fittings - Socket

      PVC Pipe Fittings - Cap

      PVC Pipe Fittings - Elastic Joint

      PVC Pipe Fittings - 45° Elbow

      CAD
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      • 2D / 3D
      Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
      Specifications
      • inCAD Components
      • inCAD Components
      • inCAD Components
      • inCAD Components
      • inCAD Components
      • inCAD Components
      • inCAD Components
      • inCAD Components
      • inCAD Components
      • inCAD Components
      MaterialVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl Chloride
      Applicable FluidWaterWaterWaterWaterWaterWaterWaterWaterWaterWater
      Max. Operating Pressure(MPa)0.75 ~ 110.75 ~ 110.75 ~ 10.75 ~ 10.75 ~ 10.75 ~ 110.75
      Connection TypeThread <-> Tube, DirectionPipe <-> Pipe, Equal Dia.Pipe <-> Pipe, Unequal Dia.Pipe <-> Pipe, Unequal Dia.Pipe <-> Pipe, Equal Dia.Pipe <-> Pipe, Equal Dia.Pipe <-> Pipe, Equal Dia.OthersPipe <-> Pipe, Equal Dia.Pipe <-> Pipe, Equal Dia.
      Tube MaterialPVCPVCPVCPVCPVCPVCPVCPVCPVCPVC
      Tube O.D. D (D1)(φ)18 ~ 3822 ~ 3822 ~ 3822 ~ 3818 ~ 3818 ~ 3818 ~ 3818 ~ 3818 ~ 3818 ~ 32
      Tube O.D. D2(φ)--18 ~ 3218 ~ 32------
      Connection Thread TypeR---------
      Thread Nominal1/2B / 3/4B / 1B / 1 1/4B---------
      Surface TreatmentNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot Provided

      Loading...

      1. 1

      Application example related to this category

      Related Categories to PVC Pipe Fittings