(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Tozen
•Compatible Fluid: Water
•Fitting Type: Rubber Joint
•Connection Part Material: Cast Iron
•Max. Operating Pressure (mpa): 1.0
•Type Of Connection Part: JIS 10K Flange
Days to Ship: | 10 Days or more |
---|
NK-6500/6700 Standard Free Expansion Joint
Nangoku Flexible Hose Industry
A standard structure with the pipe end welded to bellows.
Days to Ship: | 15 Days or more |
---|
Synthetic Rubber 2-Thread Anti-Vibration Joint W Flex
Atoms
•Compatible Fluid: Water
•Liquid Contact Part Material: Rubber
•Fitting Type: Rubber Joint
•Connection Part Material: Steel
•Type Of Connection Part: Flange
Days to Ship: | 12 Days or more |
---|
NK-7800, Super 10/Super 20, Pump Joint Flexible Hose
Nangoku Flexible Hose Industry
Vibration easing and heat expansion absorption for pumps and the like. No welding is used in the embedding of the flanges. The unique double layered bellows employs SUS216L for the welded elements, delivering high durability.
Days to Ship: | 11 Days or more |
---|
NK-7900/7900-E Compact Light Joint
Nangoku Flexible Hose Industry
The bellows is welded to the internal surface of the flange. Lightweight with inter-surface production supported.
Days to Ship: | 12 Days or more |
---|
NK-RB-F Spheroid Rubber Flexible Joint
Nangoku Flexible Hose Industry
Absorbs vibration and displacement due to pipe expansion/contraction, as well as noise. Excellent vibration proofing and pressure resistance.
Days to Ship: | 10 Days or more |
---|
NK-RB-D, Spherical Rubber Flexible Cable PTFE Lining
Nangoku Flexible Hose Industry
[Features]
· The connection part is fluoroplastic.
Excellent heat resistance and chemical resistance, and, at the same time, water-repellent, oil repellent, and non-adhesive.
Days to Ship: | 13 Days or more |
---|
Zenshin
Rubber ball joint
[Features]
· Minimal fluctuation in internal pressure with superior pressure resistance. Capable of absorbing strong vibrations.
· Superior performance in absorbing eccentricity, angular deviation, and expansion-contraction displacements with excellent vibration absorption.
Days to Ship: | 8 Days or more |
---|
Rubber Ball Joint TWIN TYPE ZRJ-T
Zenshin
Rubber ball joint TWIN TYPE ZRJ-T
[Features]
· In addition to the high vibration absorption, it also has high eccentric performance. Vibration-proof fitting (compliant with Ministry of Land, Infrastructure, Transport and Tourism regulations).
· Superior performance in absorbing displacements in the form of eccentricity, deviation, and flexibility, and possesses excellent vibration-absorbing properties.
Days to Ship: | 8 Days or more |
---|
Chemical Joint (3 Threads) Plastic ZTF-5000
Zenshin
Chemical joint (3) and flexible plastic hose
[Features]
· Vibration-proof fluoro-resin fittings possessing excellent chemical resistance and weather resistance.
· The product is highly vibration proof, and possesses excellent resistance to chemical corrosion and superior weatherability.
Days to Ship: | 8 Days or more |
---|
Synthetic Rubber Spherical Anti-Vibration Fittings S Flex
Atoms
•Compatible Fluid: Water
•Liquid Contact Part Material: Rubber
•Fitting Type: Rubber Joint
•Connection Part Material: Steel
•Type Of Connection Part: Flange
Days to Ship: | 12 Days or more |
---|
Tozen
[Features]
· Flexible rubber connector for reliability.
· Water supply at primary side: uses rubber that meets the basic criteria of the Water Supply Act. For tap water and drinking water.
· Space-saving: a small products that satisfies requirements.
· Resistant to bending fatigue: excellent resistance to repeated displacement and pressure fluctuations.
· Environment-friendly: reduces emission of carbon dioxide (CO2) by up to 80% at the time of combustion compared with previous rubber materials.
· Excellent resistance to deterioration: excellent resistance to deterioration caused by chlorine, ozone, and sunlight.
· Excellent durability: Passed pressure fluctuation test over 200, 000 times.
Days to Ship: | 9 Days or more |
---|
Tozen
•Compatible Fluid: Water
•Fitting Type: Rubber Joint
•Connection Part Material: Cast Iron
•Max. Operating Pressure (mpa): 1.0
•Type Of Connection Part: Flange
Days to Ship: | 12 Days or more |
---|
Tozen
•Compatible Fluid: Water
•Liquid Contact Part Material: EPDM(SK10)
•Fitting Type: Rubber Joint
•Connection Part Material: Steel
•Max. Operating Pressure (mpa): 1.0
Days to Ship: | 10 Days or more |
---|
Tozen
•Compatible Fluid: Water
•Liquid Contact Part Material: EPDM(SK10)
•Fitting Type: Rubber Joint
•Connection Part Material: Steel
•Max. Operating Pressure (mpa): 2.5
Days to Ship: | 10 Days or more |
---|
Tozen
•Compatible Fluid: Water
•Liquid Contact Part Material: EPDM(SK10)
•Fitting Type: Rubber Joint
•Connection Part Material: Cast Iron
•Type Of Connection Part: JIS 10K Flange
Days to Ship: | 10 Days or more |
---|
TOZEN Flex (Embedded Rubber Products)
Tozen
•Compatible Fluid: Water
•Liquid Contact Part Material: EPDM(SK10)
•Fitting Type: Rubber Joint
•Connection Part Material: Cast Iron
•Max. Operating Pressure (mpa): 1.0
Days to Ship: | 9 Days or more |
---|
for Washing Machine Waterproof Pan Connections (Crab-Lock), 50Φ
Fuji Rubber & Chemical
Plastic band enables reliable tightening via combination with a wedge-shaped lock mechanism
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Fitting type |
Applicable Fluids |
Types of connection parts |
Liquid contact parts material |
Connection parts material |
Nominal Diameter |
Max. Operating Pressure(MPa) |
Brand | Tozen | Nangoku Flexible Hose Industry | Atoms | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Nangoku Flexible Hose Industry | Zenshin | Zenshin | Zenshin | Atoms | Tozen | Tozen | Tozen | Tozen | Tozen | Tozen | Fuji Rubber & Chemical |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | for Washing Machine Waterproof Pan Connections (Crab-Lock), 50Φ | |||||||||||||||||
CAD |
|
| ||||||||||||||||
Days to Ship | 10 Days or more | 15 Days or more | 12 Days or more | 11 Days or more | 12 Days or more | 10 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 9 Days or more | 12 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 9 Days or more |
Fitting type | Rubber Joint | Bellows shape | Rubber Joint | Bellows shape | Bellows shape | Rubber Joint | Rubber Joint | Ball joint | Ball joint | Rubber Joint | Rubber Joint | Rubber Joint | Rubber Joint | Rubber Joint | Rubber Joint | Rubber Joint | Rubber Joint | Rubber Joint |
Applicable Fluids | Water | Steam / Water / Gas / Oil / Air | Water | Steam / Water / Oil / Air | Steam / Water / Gas / Air | Water / Gas / Air | Water / Gas / Oil / Air / Solvent / Chemical | Water | Water | Water / Chemical | Water | Water | Water | Water | Water | Water | Water | Water / Solvent / Chemical |
Types of connection parts | Flange | Flange ~ Weld-On | Flange | Flange | Flange | Flange | Flange | Flange | Flange | Flange | Flange | Flange | Flange | Flange | Flange | Flange | Flange | Band-clamped |
Liquid contact parts material | Rubber | Stainless Steel (304 Stainless Steel) | Rubber | 316 Stainless Steel | Stainless Steel (304 Stainless Steel) ~ 316 Stainless Steel | Rubber | Fluororesin | Rubber | Rubber | Fluororesin | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber | Rubber |
Connection parts material | Cast Iron | Stainless Steel ~ Steel | Steel | Steel | Stainless Steel ~ Steel | Steel | Steel | Steel | Steel | Cast Iron | Steel | Stainless Steel | Cast Iron | Steel | Steel | Cast Iron | Cast Iron | Resin |
Nominal Diameter | 20A ~ 200A | 50A ~ 400A | 150A | 150A | 20A ~ 350A | 20A ~ 250A | 100A | 25A ~ 100A | 50A | 32A | 80A | 25A ~ 100A | 15A | 100A | 100A | 20A ~ 150A | 20A ~ 100A | - |
Max. Operating Pressure(MPa) | 1 | 0.45 ~ 1 | - | 1 | 0.28 ~ 1 | 1 | 1 | 0.98 | 0.98 | 0.98 | - | 1 | 1 | 1 | 2.5 | 0.25 ~ 0.5 | 1 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy