(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Pipe Fittings

Days to Ship
  • All
  • 8 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
  • 52 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Types
Material
Applicable Fluids
Types of connection
Types of connection, Screw, pipe direction
Applicable Pipe Material
Applicable Pipe O.D. D (D1)(φ)
Types of connection screw
Nominal of Thread
Max. Operating Pressure(MPa)
Surface Treatment

    Elbow Union for Fluoropolymer, TL

      for Fluoropolymer, Half Union, TH

        Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Piping - MB Solar Nipple

          Stainless Steel Fitting for Resin Tube  Male Elbow EPLN

            Stainless Steel Fitting for Plastic Tube, Male Connector EPCT

            Brand

            Fuji Special

            Fuji Special

            Miyako

            Ihara Science

            Ihara Science

            Product Series

            Elbow Union for Fluoropolymer, TL

            for Fluoropolymer, Half Union, TH

            Auxiliary Material for Piping, Fitting, and Plumbing, for Polyethylene Piping - MB Solar Nipple

            Stainless Steel Fitting for Resin Tube Male Elbow EPLN

            Stainless Steel Fitting for Plastic Tube, Male Connector EPCT

            Days to Ship 8 Days or more 8 Days or more 13 Days or more 52 Days or more 8 Days or more
            TypesFittingFittingFittingFittingFitting
            MaterialStainless SteelStainless SteelBrassStainless SteelStainless Steel
            Applicable FluidsWater / Air / Chemical / OilWater / Air / Chemical / OilWaterWater / Air / GasWater / Air / Gas
            Types of connectionScrew⇔Pipe DirectionScrew⇔Pipe DirectionOthersScrew⇔Pipe DirectionScrew⇔Pipe Direction
            Types of connection, Screw, pipe direction90° ElbowUnion Straight-90° ElbowUnion Straight
            Applicable Pipe MaterialOther ResinsOther ResinsCopperPolyethylenePolyethylene
            Applicable Pipe O.D. D (D1)(φ)6 ~ 126 ~ 1213X2086 ~ 10
            Types of connection screwRRGRR
            Nominal of Thread1/8B / 1/4B / 3/8B / 1/2B1/8B / 1/4B / 3/8B / 1/2B1/2B1/8B1/8B / 1/4B / 1/2B
            Max. Operating Pressure(MPa)1010---
            Surface TreatmentNoNoNo--

            Loading...

            1. 1

            Application example related to this category

            Related Categories to Plastic Pipe Fittings