(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
SB Socket D Type - Drainage Fitting
Sho-Bond Material
Fast and easy repairs to leakage from drainage fittings.
[Compatible fittings] Screw-drainage pipe fittings (JIS B 2303) made of iron only. Drainage pipe fittings (by Daidore Co., Ltd., Hasegawa Foundry Co. Ltd.) * Cannot be used with 45°Y and 45° double Y types.
Days to Ship: | 11 Days or more |
---|
Sho-Bond Material
Can be connected simply and safely as welding and threading are not required. Has earned a variety of certifications due to a long track record of performance. There are size limitations for products certified for fighting fires (for fire extinguishing equipment).
[Features]
Set includes a G type (G -32E to 150E) and a Stainless Steel SB Joint (elbow, tee, and reducer).
· An SB joint is formed by welding a single pipe to the neck part of a stainless steel butt-welded pipe fitting compliant with stainless steel pipe JIS G 3448 and SAS 354 for general piping using an automatic welding device.
Days to Ship: | 8 Days or more |
---|
Sho-Bond Material
A pipe fitting for used with wastewater, machinery, and other application that require no fall-out prevention. Can also be used for cable protection piping.
Days to Ship: | 9 Days or more |
---|
ATOMS CORPORATION FZ Type Couplings for Connections
Atoms
•Type: Coupling
•Body Material: Stainless Steel
•Tightening Bolt: Hexagon socket head bolt
Days to Ship: | 10 Days or more |
---|
ATOMS CORPORATION CH Type Couplings for Repairs
Atoms
•Type: Repair Clamp
•Body Material: Stainless Steel
•Max. Operating Pressure (mpa): 1.0
•Tightening Bolt: Hexagon socket head bolt
•Application: For Repairing Pin-holes and Cracks
Days to Ship: | 10 Days or more |
---|
for SB Socket S Type General Fittings
Sho-Bond Material
Leakages from the steel pipe screw fittings can be quickly and easily repaired.
[Compatible Fittings]Screw-In Malleable Cast Iron Pipe Fittings [JIS B 2301]
Days to Ship: | 11 Days or more |
---|
Sho-Bond Material
Leak repair material from pin holes of the straight pipe welded part. Can be constructed easily without stopping fluid.
Days to Ship: | 8 Days or more |
---|
Sho-Bond Material
Lightweight and low cost mechanical pipe fitting with excellent corrosion resistance.
[Features]
· Low cost was achieved by simplifying the components while adopting SUS316, which is highly resistant to rust and other corrosion, for the main body (U bar structure is patented).
· Compact and lighter than other fittings in spite of high performance.
· Therefore, construction in narrow work spaces is easy.
· Secondary processing such as threading and grooving is not required at all due to unique a structure that prevents pipe disconnection, thus enabling reductions in processing cost and working time.
Days to Ship: | 8 Days or more |
---|
Straub with Grip, GT (Branched) Type
Sho-Bond Material
Branch provided on conventional G type to allow branching from fitting part.
[Features]
· Allows branching to be carried out at the same time as pipe connection.
· Different diameter tees, etc. are not required.
· Anybody can easily perform piping work.
· The operation is simply to tighten the bolt.
All stainless steel construction for corrosion resistance.
· Parts made from SUS304 or SUS301.
· The base is 2.
· This is a G type with 0 MPa specifications.
·Boasting more than 30 years of sales, the G type continues to offer high-performance pressure resistance.
· Ideal for temporary water supply piping.
· Economical as repeated use is possible with a KUROMORI bolt.
Days to Ship: | 11 Days or more |
---|
Sho-Bond Material
Revolutionary coupling type fitting. Thanks to adoption of the metal touch structure, torque management is not required.
Days to Ship: | 8 Days or more |
---|
Sho-Bond Material
Leak repair materials covering a broad range from pin holes to corrosion cracking. Can be applied easily without fluid stoppage.
[Features]
· Quickly and safely repairs a broad range of pin holes and corrosion cracks.
Days to Ship: | 12 Days or more |
---|
for Torque wrench (for Straub Coupling)
Sho-Bond Material
[Features]
· Torque wrench for Straub coupling
Days to Ship: | 11 Days or more |
---|
Hexagonal Socket (for Straub Couplings)
Sho-Bond Material
A hexagonal socket for use with Straub couplings.
Days to Ship: | 17 Days or more |
---|
ATOMS CORPORATION GR Type Couplings for Connections
Atoms
•Type: Coupling
•Body Material: Stainless Steel
•Tightening Bolt: Hexagon socket head bolt
•Application: Various Types of Pressure Piping
Days to Ship: | 12 Days or more |
---|
ATOMS CORPORATION FX Type Couplings for Connections
Atoms
•Type: Coupling
•Body Material: Stainless Steel
•Max. Operating Pressure (mpa): 1.0
•Tightening Bolt: Hexagon socket head bolt
•Application: Water Drainage · Ventilation Plumbing
Days to Ship: | 12 Days or more |
---|
ATOMS CORPORATION CX Type Couplings for Repairs
Atoms
•Type: Repair Clamp
•Compatible Fluid: Water
•Body Material: Stainless Steel
•Max. Operating Pressure (mpa): 1.6
•Seal Material: EPDM
Days to Ship: | 12 Days or more |
---|
ATOMS CORPORATION FD-L Type Couplings for Repairs
Atoms
•Type: Repair Clamp
•Compatible Fluid: Water
•Body Material: Stainless Steel
•Seal Material: EPDM
•Tightening Bolt: Hexagon socket head bolt
Days to Ship: | 12 Days or more |
---|
Flexible Joint for Steel Drainage Pipe, Packing Containing Flange Set Steel Sphere
Ito Tekko
A flexible fitting for steel drainage pipes, developed in response to demands for a comprehensive cost reduction.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Types |
Applicable Pipe |
Applicable Fluids |
Nominal Fitting D1 |
Max. Operating Pressure(MPa) |
Seal Material |
Body Material |
Tightening Bolt |
Types of Related components |
Brand | Sho-Bond Material | Sho-Bond Material | Sho-Bond Material | Atoms | Atoms | Sho-Bond Material | Sho-Bond Material | Sho-Bond Material | Sho-Bond Material | Sho-Bond Material | Sho-Bond Material | Sho-Bond Material | Sho-Bond Material | Atoms | Atoms | Atoms | Atoms | Ito Tekko |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Flexible Joint for Steel Drainage Pipe, Packing Containing Flange Set Steel Sphere | |||||||||||||||||
Days to Ship | 11 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 12 Days or more | 11 Days or more | 17 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 10 Days or more |
Types | Repair Clamp | Joint (fixed type and mobile type) | Joint (fixed type and mobile type) | Joint (fixed type and mobile type) | Repair Clamp | Repair Clamp | Repair Clamp | Joint (fixed type and mobile type) | Joint (branch and screw type) | Joint (fixed type and mobile type) | Repair Clamp | Related Components | Related Components | Joint (fixed type and mobile type) | Joint (fixed type and mobile type) | Repair Clamp | Repair Clamp | Adapters for Flexible Joints |
Applicable Pipe | Steel pipe / Fitting | Steel pipe / Stainless Steel Pipe / PVC Pipe | Steel pipe / Stainless Steel Pipe / Other Resins | Steel pipe / Stainless Steel Pipe / PVC Pipe | Steel pipe / Stainless Steel Pipe / PVC Pipe | Steel pipe / Fitting | Steel pipe / Stainless Steel Pipe / PVC Pipe / Other Resins | Steel pipe / Stainless Steel Pipe / PVC Pipe | Steel pipe / Stainless Steel Pipe / PVC Pipe | Steel pipe / Stainless Steel Pipe / PVC Pipe | Steel pipe / Stainless Steel Pipe / PVC Pipe | - | - | Steel pipe / Stainless Steel Pipe / PVC Pipe | Steel pipe / Stainless Steel Pipe / PVC Pipe | Steel pipe / Stainless Steel Pipe | Steel pipe / Stainless Steel Pipe / PVC Pipe | Steel pipe / Other Resins |
Applicable Fluids | Water / Chemical / Oils and Fats | Water / Air / Chemical / Gas / Oils and Fats | Water / Air / Chemical / Gas / Oils and Fats | Water / Oils and Fats | Water / Oils and Fats | Water / Air / Chemical / Gas / Oils and Fats / Steam | Water / Air / Chemical / Gas / Oils and Fats / Steam | Water / Air / Chemical / Gas / Oils and Fats | Water / Air | Water / Air / Chemical | Water / Air / Gas / Oils and Fats | - | - | Water / Oils and Fats | Water / Oils and Fats | Water | Water | Water / Air |
Nominal Fitting D1 | 40A ~ 100A | 20A ~ 400A | 50A ~ 600A | 20A ~ 200A | 20A ~ 300A | 20A ~ 100A | 20A ~ 400A | 20A ~ 200A | 50A ~ 150A | 25A ~ 200A | 40A ~ 400A | - | - | 15A ~ 300A | 15A ~ 300A | 20A ~ 50A | 15A ~ 300A | 100A |
Max. Operating Pressure(MPa) | 1 | 1 ~ 2 | 0.7 ~ 1.6 | 0.3 ~ 1 | 1 | 1 | 1 | 1 ~ 1.6 | 1 | 1.6 | 0.75 ~ 1 | - | - | 1 ~ 1.6 | 1 | 1.6 | - | 0.1 |
Seal Material | EPDM | EPDM / NBR | EPDM / NBR | EPDM / NBR | EPDM / NBR | EPDM / NBR | EPDM / NBR | EPDM / NBR | EPDM | EPDM | NBR | - | - | EPDM / NBR | EPDM / NBR | EPDM | EPDM | EPDM |
Body Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | - | - | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel |
Tightening Bolt | Hexagon head bolt | Hexagon socket head bolt | Hexagon socket head bolt | Hexagon socket head bolt | Hexagon socket head bolt | Hexagon head bolt | Hexagon head bolt / Hexagon socket head bolt | Hexagon socket head bolt | Hexagon socket head bolt | Hexagon socket head bolt | Hexagon head bolt | - | - | Hexagon socket head bolt | Hexagon socket head bolt | Hexagon socket head bolt | Hexagon socket head bolt | Others |
Types of Related components | - | - | - | - | - | - | - | - | - | - | - | Tools and Jigs | Tools and Jigs | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy