(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pressure Refraction Fitting Pearl Swivel Joint, A Series
Showa Giken Industrial
The A series of swivel joints are capable of 360-degree rotation. They can be used with ductile cast-iron (partial carbon steel) screw-in movable pipelines.
Days to Ship: | 8 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint KC (Both Directions Inner Tube Fixed Screw-in Type)
Showa Giken Industrial
[Features]
- Model KC (Dual, screwed type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 8 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint RXE3000 (Both Directions Inner Tube Fixed Screw-in Type)
Showa Giken Industrial
RXE3000 (Dual, screwed type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 8 Days or more |
---|
Pressure Rotary Fitting Pearl Rotary Joint KCF (Flange-Mounted Type)
Showa Giken Industrial
KCF (Flanged type) is a rotary joint designed to stably supply a medium to rotary equipment.
Days to Ship: | 13 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint ACL (Single Direction Screw-in Type)
Showa Giken Industrial
ACL (Single, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 10 Days or more |
---|
Pressure Rotary Fitting Pearl Rotary Joint AC (Duplex Inner Tube Fixed Screw-Mounted Type)
Showa Giken Industrial
AC (Dual, screwed type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 10 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint NC (Both Directions Inner Tube Fixed Screw-in Type)
Showa Giken Industrial
NC (Dual, screwed type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 13 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint SKCL (Single Direction Screw-in Type)
Showa Giken Industrial
SKCL (Single, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 15 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint RXH1000 (Single Direction Screw-in Type)
Showa Giken Industrial
RXH1000 (Singe, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
[Features]
・The pearl rotary joint RX series features excellent durability and very high performance and two types are available: the RXE and RXH, each designed for different conditions of use.
A fine ceramic and carefully selected carbon seal ring are incorporated as a sealing material in this instrument, and thus high speed rotation and low torque are achieved along with ultra-precise lapping within two light bands of the sealing surface. Tracking of a high speed floating ring is achieved by adopting a floating seal ring with a detent key groove, and long-term seal stability is achieved.
· Main Body
Days to Ship: | 10 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint SXO Series Straight Type
Showa Giken Industrial
SXO series (Straight type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
[Features]
· Lightweight and compact for easy handling.
· Simple sealing structure for easy maintenance.
· Superior sealing performance achieved via ultra-precise finish.
· Supports high pressure and high speed applications.
· Use of a high grade seal (TCC) is also supported for a higher load specification
Days to Ship: | 17 Days or more |
---|
Showa Giken Industrial
With respect to the RXE/RXH4100 (bidirectional inner tube fixed flange-mounted type) and the Pearl Rotary Joint RX Series have excellent durability and extremely high performance. There are two types of RXE RXH available that fit the usage conditions.
Days to Ship: | 13 Days or more |
---|
Bridgestone
For use in piping in civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery that use mineral hydraulic oil as a fluid
Days to Ship: | 48 Days or more |
---|
Bridgestone
For use in piping in civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery that use mineral hydraulic oil as fluid
Days to Ship: | 8 Days or more |
---|
Ihara Science
[Features]
· Swivel joint for general hydraulics. Effective anti-torsion measure for hydraulic hoses that offers improved durability.
· The shape of the connection portion can be supported more easily than the shape of the equipment and the hose.
Days to Ship: | 8 Days or more |
---|
Pressure Refraction Fitting Pearl Spail Joint AS Series
Showa Giken Industrial
The AS Series swivel joint main units can be used rotated 360 degrees. These fittings can be used as stainless steel screw-in type joints in movable pipe lines. .
[Features]
· The pearl swivel joint can be used rotated 360 degrees. Double row ball bearings are incorporated into the bearings. These bearings are grease-lubricated. Therefore, the bearing has a high mechanical strength that can withstand large radial thrust and moment loads.
· A ring-shaped packing (other than an O-ring) is used in the seals. This provides a stable, simple-structured seal with no leakage of the internal pressurized fluid.
· The PK type use high temperature-resistant PTFE materials on the seal rings. Therefore, this type does not require any lubricating.
Days to Ship: | 8 Days or more |
---|
Pressure Refraction Fitting Pearl Swivel Joint, C Series
Showa Giken Industrial
The C series includes swivel joints capable of 360 degree rotation that can be used with the steel body (welded) flange type movable piping line-up.
Days to Ship: | 13 Days or more |
---|
Pressure Refractive Joint Pearl Swivel Joint CS Series (Made of SUS)
Showa Giken Industrial
The CS series is a swivel joint made of welded stainless steel (SUS), used for flanged movable pipelines, and capable of 360° rotation.
Days to Ship: | 13 Days or more |
---|
Pressure Refraction Fitting Pearl Swivel Joint B Series
Showa Giken Industrial
B series is a swivel joint for which the main unit can be used with a 360 degree rotation that can be used as a steel (welded) screw-in type movable pipe line.
Days to Ship: | 13 Days or more |
---|
Pressure Refraction Fitting Pearl Swivel Joint, SRK Series
Showa Giken Industrial
The SRK series of swivel joints are capable of 360-degree rotation. They can be used with steel (welded) screw-in movable pipelines.
Days to Ship: | 13 Days or more |
---|
Pressure Refraction Coupling Pearl Swivel Joint, PK Series
Showa Giken Industrial
The PK series of swivel joints are capable of 360-degree rotation. They can be used with the PK movable pipeline, carrying fluids up to 230 degrees C.
Days to Ship: | 13 Days or more |
---|
Pressure Rotary Fitting Pearl Rotary Joint, ACF (Bidirectional Inner Tube Fixed Flange-Mounted Type)
Showa Giken Industrial
ACF (Dual, flanged type, with fixed inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 13 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint ACW (Both Directions Inner Tube Rotation Screw-in Type)
Showa Giken Industrial
ACW (Dual, screwed type, with rotating inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 18 Days or more |
---|
Showa Giken Industrial
[Features]
· ACFW (Dual, flanged type, with rotating inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 18 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint NCL (Single Direction Screw-in Type)
Showa Giken Industrial
NCL (Single, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 13 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint KCL (Single Direction Screw-in Type)
Showa Giken Industrial
KCL (Single, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 8 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint RXE1000 (Single Direction Screw-in Type)
Showa Giken Industrial
RXE1000 (Singe, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | Same day or more |
---|
Show Stock Products
Pressure Rotary Joint Pearl Rotary Joint RXE2100 (Single Direction Flange-Mounted Type)
Showa Giken Industrial
RXE2100 (Single, flanged type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 10 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint RXH2100 (Single Direction Flange-Mounted Type)
Showa Giken Industrial
RXH2100 (Single, flanged type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 13 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint RXE1300 (Single Direction Screw-in Type)
Showa Giken Industrial
RXE1300 (Singe, screwed type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 13 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint RXH3000 (Both Directions Inner Tube Fixed Screw-in Type)
Showa Giken Industrial
RXH3000 (Dual, screwed type, with fixed inner tube) is a rotary joint designed to stably supply a medium to rotary equipment.
Days to Ship: | 13 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint RXE5000 (Both Directions Inner Tube Rotation Screw-in Type)
Showa Giken Industrial
RXE5000 (Dual, screwed type, with rotating inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 13 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint RXH5000 (Both Directions Inner Tube Rotation Screw-in Type)
Showa Giken Industrial
RXH5000 (Dual, screwed type, with rotating inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 13 Days or more |
---|
Showa Giken Industrial
RXH6100 (Dual, flanged type, with rotating inner tube) is a rotary joint for supplying the medium to rotary equipment in a stable manner.
Days to Ship: | 14 Days or more |
---|
Pressure Rotary Joint Pearl Rotary Joint RXE1000SUS (Single Direction Screw-in Type)
Showa Giken Industrial
RXE1000SUS (Singe, screwed type) is a rotary joint designed to stably supply a medium to rotary equipment.
Days to Ship: | 13 Days or more |
---|
Bridgestone
For use in piping for civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery using mineral hydraulic oil.
Days to Ship: | 8 Days or more |
---|
Bridgestone
For use in piping for civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery using mineral hydraulic oil.
Days to Ship: | 8 Days or more |
---|
Bridgestone
For use in piping in civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery that use mineral hydraulic oil as fluid
Days to Ship: | 8 Days or more |
---|
Bridgestone
For use in piping in civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery that use mineral hydraulic oil as fluid
Days to Ship: | 8 Days or more |
---|
Bridgestone
For use in piping for civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery using mineral hydraulic oil.
Days to Ship: | 12 Days or more |
---|
Ihara Science
Swivel joint for general hydraulic pressure. Effective anti-torsion measure for hydraulic hoses that offers improved durability.
[Features]
· Used for pressure piping, this is a joint that allows slow rotation or oscillation (reciprocating rotary motion) and is used mainly for connecting a fixed pipe to a high-pressure hose. It is useful for preventing unreasonable hose attachment and twisting.
· In order to handle extreme applications, the rotor outer surface (the rotation sliding part) is treated with surface hardener, and a slipper seal with extremely low wear is used in order to suppress co-rotation of the O-ring and to prevent wear.
Days to Ship: | 26 Days or more |
---|
Ihara Science
Swivel joint for general hydraulic pressure. Effective anti-torsion measure for hydraulic hoses that offers improved durability.
[Features]
· Used for pressure piping, this is a joint that allows slow rotation or oscillation (reciprocating rotary motion) and is used mainly for connecting a fixed pipe to a high-pressure hose. It is useful for preventing unreasonable hose attachment and twisting.
· SJS type.
· A product with a simple structure intended for general use.
· SJH type.
· The rotor peripheral surface, which is a rotating and sliding part, has been surface hardened in order to withstand harsh use, and a slipper seal with a very low degree of wear is used to suppress the drag of the O-ring and thus prevent wear.
· SJM type.
A product that is a straight swivel joint that rotates easily due to the placement of a steel ball in a sliding part.
Days to Ship: | 8 Days or more |
---|
Sling Swivels, Female Threaded to Male Threaded
I.Field
[Features]
• Can be easily installed and removed using a hex bar wrench to/from narrow spaces, including deeper spaces.
• Application (IN, OUT, etc.) are identified by color.
"1 axis × 360 degree" rotation and free angle setting.
Days to Ship: | 8 Days or more |
---|
Sling Swivels, Female Threaded to Male Threaded, Two Axes
I.Field
[Features]
• Can be easily installed and removed using a hex bar wrench to/from narrow spaces, including deeper spaces.
• Application (IN, OUT, etc.) is identified by color.
"2 axis × 360 degree" rotation and can be set to any direction.
Days to Ship: | 8 Days or more |
---|
Sling Swivels, Plug to Male Threaded
I.Field
[Features]
• Can be easily installed and removed using a hex bar wrench to/from narrow spaces, including deeper spaces.
• Application (IN, OUT, etc.) are identified by color.
"1 axis × 360 degree" rotation and free angle setting.
Days to Ship: | 10 Days or more |
---|
Sling Swivels, Plug to Male Threaded Two Axes
I.Field
[Features]
• Can be easily installed in and removed from a small area, including a small, wide space, using a hex bar wrench.
• Purposes (IN, OUT, etc.) are indicated with colors
Can be turned to all angles by the "2 axes 360 degree" rotation
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Types |
Applicable Fluids |
Max. Operating Temperature(℃) |
Max. Operating Pressure(MPa) |
Max. Rotational Speed(r.p.m) |
Types of connection |
Type of Connection Thread for Supply Side (Composite) |
Type of Connection Thread for Exhaust Side (Composite) |
Type of Connection Thread for Rotor Side (Composite) |
Nominal Connection Thread for Supply Side (Composite) |
Nominal Connection Thread for Exhaust Side (Composite) |
Type of Connection Thread Supply Side (Single unit, swivel) |
Type of Connection Thread Exhaust Side (Single unit, swivel) |
Nominal Connection Thread Supply Side (Single unit, swivel) |
Nominal Connection Thread Exhaust Side (Single unit, swivel) |
Nominal of Flange Connection |
Brand | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Bridgestone | Bridgestone | Ihara Science | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Showa Giken Industrial | Bridgestone | Bridgestone | Bridgestone | Bridgestone | Bridgestone | Ihara Science | Ihara Science | I.Field | I.Field | I.Field | I.Field |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Pressure Rotary Joint Pearl Rotary Joint KC (Both Directions Inner Tube Fixed Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint RXE3000 (Both Directions Inner Tube Fixed Screw-in Type) | Pressure Rotary Fitting Pearl Rotary Joint KCF (Flange-Mounted Type) | Pressure Rotary Joint Pearl Rotary Joint ACL (Single Direction Screw-in Type) | Pressure Rotary Fitting Pearl Rotary Joint AC (Duplex Inner Tube Fixed Screw-Mounted Type) | Pressure Rotary Joint Pearl Rotary Joint NC (Both Directions Inner Tube Fixed Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint SKCL (Single Direction Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint RXH1000 (Single Direction Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint SXO Series Straight Type | Pressure Refractive Joint Pearl Swivel Joint CS Series (Made of SUS) | Pressure Rotary Fitting Pearl Rotary Joint, ACF (Bidirectional Inner Tube Fixed Flange-Mounted Type) | Pressure Rotary Joint Pearl Rotary Joint ACW (Both Directions Inner Tube Rotation Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint NCL (Single Direction Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint KCL (Single Direction Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint RXE1000 (Single Direction Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint RXE2100 (Single Direction Flange-Mounted Type) | Pressure Rotary Joint Pearl Rotary Joint RXH2100 (Single Direction Flange-Mounted Type) | Pressure Rotary Joint Pearl Rotary Joint RXE1300 (Single Direction Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint RXH3000 (Both Directions Inner Tube Fixed Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint RXE5000 (Both Directions Inner Tube Rotation Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint RXH5000 (Both Directions Inner Tube Rotation Screw-in Type) | Pressure Rotary Joint Pearl Rotary Joint RXE1000SUS (Single Direction Screw-in Type) | |||||||||||||||||||||||
CAD |
|
|
|
| |||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 10 Days or more | 10 Days or more | 13 Days or more | 15 Days or more | 10 Days or more | 17 Days or more | 13 Days or more | 48 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 18 Days or more | 18 Days or more | 13 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 10 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 13 Days or more | 14 Days or more | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 26 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Types | Swivel Joints | Duplex Inner Tube Fixed Type | Duplex Inner Tube Fixed Type | Duplex Inner Tube Fixed Type | Simplex | Duplex Inner Tube Fixed Type | Duplex Inner Tube Fixed Type | Simplex | Simplex | Simplex | Duplex Inner Tube Fixed Type | Swivel Joints | Simplex | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints | Duplex Inner Tube Fixed Type | Duplex Inner Tube Rotary Type | Duplex Inner Tube Rotary Type | Simplex | Simplex | Simplex | Simplex | Simplex | Simplex | Duplex Inner Tube Fixed Type | Duplex Inner Tube Rotary Type | Duplex Inner Tube Rotary Type | Duplex Inner Tube Rotary Type | Simplex | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints | Swivel Joints |
Applicable Fluids | Water / Air / Gas / Oil | Water / Air / Steam / Gas / Oil | Water / Air / Gas / Oil | Water / Air / Steam / Gas / Oil | Water / Air / Steam / Oil | Water / Air / Steam / Oil | Steam / Oil | Water / Air / Gas / Oil | Water / Oil | Water / Oil | Water / Air / Gas / Oil | Oil | Oil | Oil | Water / Air / Gas / Oil | Water / Air / Gas / Oil | Water / Air / Gas / Oil | Water / Air / Gas / Oil | Water / Air / Gas / Oil | Water / Air / Steam / Gas / Oil | Water / Air / Steam / Oil | Water / Air / Steam / Oil | Water / Air / Steam / Oil | Steam / Oil | Water / Air / Gas / Oil | Water / Air / Steam / Gas / Oil | Water / Air / Steam / Gas / Oil | Water / Oil | Water / Air / Steam / Gas / Oil | Water / Oil | Water / Air / Gas / Oil | Water / Oil | Water / Oil | Water / Air / Gas / Oil | Oil | Oil | Oil | Oil | Oil | Oil | Oil | Air | Air | Air | Air |
Max. Operating Temperature(℃) | 100 ~ 180 | 100 | 100 | 100 | 180 | 180 | 180 | 100 | 150 | 120 | 100 ~ 150 | 100 | 100 | 95 | 100 ~ 180 | 100 ~ 160 | 100 ~ 180 | 100 | 100 | 230 | 180 | 180 | 180 | 180 | 100 | 100 | 100 | 150 | 100 | 150 | 100 | 150 | 150 | 100 | 100 | 100 | 100 | 100 | 100 | 95 | 95 | 60 | 60 | 60 | 60 |
Max. Operating Pressure(MPa) | 4.1 | 0.98 | 1.18 ~ 2.25 | 0.98 | 1.47 | 1.47 | 1.47 | 0.98 | 1.18 ~ 2.25 | 6.9 | 1.18 ~ 2.25 | 20.5 | 20.5 | - | 4.1 | 2.1 | 2.1 | 13.7 | 34.3 | 2.3 | 1.47 | 1.47 | 1.47 | 1.47 | 0.98 | 1.18 ~ 2.25 | 1.18 ~ 2.25 | 1.18 ~ 2.25 | 1 | 1.18 ~ 2.25 | 1.67 ~ 2.25 | 1.67 ~ 2.25 | 1.18 ~ 2.25 | 2.25 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | - | - | 1 | 1 | 1 | 1 |
Max. Rotational Speed(r.p.m) | - | 1000 ~ 1500 | 750 ~ 3500 | 1000 ~ 1500 | 150 ~ 300 | 300 | 150 ~ 300 | 1500 | 750 ~ 3500 | 10000 | 750 ~ 3500 | 10 | 10 | - | - | - | - | - | - | - | 300 | 300 | 150 | 150 ~ 300 | 1000 ~ 1500 | 750 ~ 3500 | 750 ~ 3500 | 750 ~ 3500 | 3500 | 750 ~ 3500 | 2000 ~ 3500 | 2000 ~ 3500 | 750 ~ 3500 | 3500 | 10 | 10 | 10 | 10 | 10 | - | - | - | - | - | - |
Types of connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Flange Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Flange Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Flange⇔Flange connection | Flange⇔Flange connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Flange Connection | Screw⇔Screw Connection | Screw⇔Flange Connection | Screw⇔Screw Connection | Screw⇔Screw Connection / Screw⇔Flange Connection | Screw⇔Screw Connection | Screw⇔Flange Connection | Screw⇔Flange Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Flange Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔Screw Connection | Screw⇔One-Touch Plug Connection | Screw⇔One-Touch Plug Connection |
Type of Connection Thread for Supply Side (Composite) | - | Rc | Rc | Rc | - | Rc | Rc | - | - | - | Rc | - | - | - | - | - | - | - | - | - | Rc | Rc | Rc | - | - | - | - | - | - | Rc | Rc | Rc | Rc | - | - | - | - | - | - | - | - | - | - | - | - |
Type of Connection Thread for Exhaust Side (Composite) | - | Rc | Rc | Rc | - | Rc | Rc | - | - | - | Rc | - | - | - | - | - | - | - | - | - | Rc | Rc | Rc | - | - | - | - | - | - | Rc | Rc | Rc | Rc | - | - | - | - | - | - | - | - | - | - | - | - |
Type of Connection Thread for Rotor Side (Composite) | - | R | R / G / M / NPT / UNF / UNS / UN | - | - | R | R | - | - | - | - | - | - | - | - | - | - | - | - | - | - | R | - | - | - | - | - | - | - | R / G / M / NPT / UNF / UNS / UN | R / G / M | R / G / M | - | - | - | - | - | - | - | - | - | - | - | - | - |
Nominal Connection Thread for Supply Side (Composite) | - | 1 1/2B ~ 3/8B | 1B ~ 3/8B | 1 1/2B ~ 3/8B | - | 1B ~ 3/4B | 1B ~ 3/4B | - | - | - | 1B ~ 3/8B | - | - | - | - | - | - | - | - | - | 1B ~ 3/4B | 1B | 1 1/2B | - | - | - | - | - | - | 1B ~ 3/8B | 1/2B ~ 3/8B | 1/2B ~ 3/8B | 1B ~ 3/8B | - | - | - | - | - | - | - | - | - | - | - | - |
Nominal Connection Thread for Exhaust Side (Composite) | - | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/4B | - | 1B ~ 3/4B | 1B ~ 3/4B | - | - | - | 1B ~ 3/4B | - | - | - | - | - | - | - | - | - | 1B ~ 3/4B | 1B | 2B | - | - | - | - | - | - | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/4B | - | - | - | - | - | - | - | - | - | - | - | - |
Type of Connection Thread Supply Side (Single unit, swivel) | Rc | - | - | - | Rc | - | - | Rc | Rc / NPT | Rc / NPT | - | R | Rc | R / G | Rc | - | - | Rc | Rc | Rc | - | - | - | Rc | Rc | Rc / NPT | Rc | Rc | Rc | - | - | - | - | Rc | Rc | G | G | R | Rc | Rc | Rc / G | R | R | R | R |
Type of Connection Thread Exhaust Side (Single unit, swivel) | Rc | - | - | - | R | - | - | G | R / G / M / NPT / UNF / UNS / UN | M / UNF | - | G | R | R / Rc | Rc | - | - | Rc | Rc | Rc | - | - | - | R | R | R / G / M / NPT / UNF / UNS / UN | - | - | M | - | - | - | - | R | R | R | R | R | Rc | R / Rc | R | Rc | Rc | - | - |
Nominal Connection Thread Supply Side (Single unit, swivel) | 1B ~ 4B | - | - | - | 1 1/2B ~ 3/4B | - | - | 3/8B | 1B ~ 3/8B | 1/4B ~ 3/8B | - | 3/8B | 1B ~ 3/8B | 1 1/4B ~ 3/8B | 1B ~ 3/8B | - | - | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 3/4B | - | - | - | 1B ~ 3/4B | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 3/4B | 1B ~ 3/4B | 1B ~ 3/8B | - | - | - | - | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 3/8B | 1/2B ~ 3/8B | 1/4B ~ 3/8B | 1B ~ 3/8B | 1B ~ 1/4B | 1 1/4B ~ 3/8B | 1/4B ~ 1/8B | 1/4B ~ 1/8B | 1/4B ~ 1/8B | 1/4B ~ 1/8B |
Nominal Connection Thread Exhaust Side (Single unit, swivel) | 10A ~ 100A | - | - | - | 1 1/2B ~ 3/4B | - | - | 3/8B | 1B ~ M50x1.5 | 5/8-18 ~ M16x1.5 | - | 3/8B | 1B ~ 3/8B | 1 1/4B ~ 3/8B | 10A ~ 50A | - | - | 10A ~ 40A | 10A ~ 40A | 15A ~ 50A | - | - | - | 1B ~ 3/4B | 1B ~ 3/8B | 1B ~ M50x1.5 | - | - | M16x1.5 ~ M33x1.5 | - | - | - | - | 1B ~ 3/8B | 1B ~ 3/8B | 1B ~ 3/8B | 1/2B ~ 3/8B | 1/4B ~ 3/8B | 1B ~ 3/8B | 1B ~ 1/4B | 1 1/4B ~ 3/8B | 1/4B ~ 1/8B | 1/4B ~ 1/8B | - | - |
Nominal of Flange Connection | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 1/2B ~ 2 1/2B | 1 1/2B ~ 100A | - | - | - | - | - | - | - | 1B ~ 3/8B | - | 1B ~ 3/4B | 1B ~ 3/4B | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy