(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Screw-in Fitting for High Pressure PT HC/Half-Coupling
Fuji Special
[Features]
· Screw-in type (PT)
Days to Ship: | 8 Days or more |
---|
Butt-Weld Pipe Fittings - Tees
MISUMI
•Type: Butt Welding Type
•Fitting Shape: Tees
•Material: Stainless Steel
•Type Of Connection: Equal Dia.
Days to Ship: | 8 Days or more |
---|
Stainless Steel But weld Type Tube Fitting Concentric Reducer SUS304 10S
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH10S
•Compatible Fluid: Water
•Fitting Shape: Reducers
•Material: Stainless Steel
Days to Ship: | 11 Days or more |
---|
MISUMI
•Type: Butt Welding Type
•Fitting Shape: Cap
•Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
High-Pressure Fitting, Socket Weld Pipe Fitting, WUB Union B Type
Ihara Science
Fitting for medium-pressure and high-pressure piping for general hydraulic pressure. Suitable for schedule pipes.
Days to Ship: | 28 Days or more |
---|
Insert Weld Shape/Screw-in 90° Elbow
Yamato Special Steel
•Type: Plug Welding and Screw Type
•Nominal Thickness: SCH80
•Compatible Fluid: Not specified by Manufacturer
•Fitting Shape: Elbows
•Screw Type: PT
Days to Ship: | 15 Days or more |
---|
Yamato Special Steel
•Type: Plug Welding and Screw Type
•Compatible Fluid: Not specified by Manufacturer
•Fitting Shape: Half Coupling
•Specification: Half Coupling
Days to Ship: | 8 Days or more |
---|
Yamato Special Steel
•Type: Plug Welding and Screw Type
•Compatible Fluid: Not specified by Manufacturer
•Fitting Shape: Hub
Days to Ship: | 9 Days or more |
---|
Stainless Steel But weld Type Tube Fitting 90° Elbow (Short) SUS304 S40
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH40
•Compatible Fluid: Water
•Fitting Shape: Elbows
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel But weld Type Tube Fitting Eccentric Reducer SUS304 10S
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH10S
•Compatible Fluid: Water
•Fitting Shape: Reducers
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel Butt weld Type Tube Fitting Cap SUS304 10S
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH10S
•Compatible Fluid: Water
•Fitting Shape: Cap
•Material: Stainless Steel
Days to Ship: | 11 Days or more |
---|
Stainless Steel But weld Type Tube Fitting Equal Diameter Tees SUS304 10S
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH10S
•Compatible Fluid: Water
•Fitting Shape: Tees
•Material: Stainless Steel
Days to Ship: | 11 Days or more |
---|
Butt-Weld Pipe Fittings - 90 Deg. Elbow, Short
MISUMI
•Type: Butt Welding Type
•Fitting Shape: Elbows
•Material: Stainless Steel
•Type Of Connection: Equal Dia.
Days to Ship: | 8 Days or more |
---|
High Pressure Insertion Fitting - The SW 90°E/Elbow
Fuji Special
[Features]
JISB2316.
· Insert welding (SW)
Days to Ship: | 8 Days or more |
---|
High Pressure Insertion Fitting SW T/Tees
Fuji Special
•Type: Socket Welding Type
•Max. Operating Pressure (mpa): 12
•Fitting Shape: T Type Tee
Days to Ship: | 9 Days or more |
---|
High Pressure Insertion Fitting SW 45°E/45° Elbow
Fuji Special
[Features]
- JISB2316.
- Insert welding (SW)
Days to Ship: | 9 Days or more |
---|
High Pressure Insertion Fitting SW FC/ Coupling
Fuji Special
•Type: Socket Welding Type
•Max. Operating Pressure (mpa): 12
•Fitting Shape: Socket
Days to Ship: | 9 Days or more |
---|
High Pressure - Insertion Fitting - SW HC/Half Coupling
Fuji Special
[Features]
JISB2316.
· Insert welding (SW)
Days to Ship: | 9 Days or more |
---|
High Pressure Insertion Fitting SW BS/Boss Coupling
Fuji Special
•Type: Socket Welding Type
•Max. Operating Pressure (mpa): 12
•Fitting Shape: Hub Coupling
Days to Ship: | 9 Days or more |
---|
Insertion Fitting for High Pressure SW CR/Reducer
Fuji Special
[Features]
· Insert welding (SW)
Days to Ship: | 9 Days or more |
---|
High Pressure Insertion Fitting SW CA and Cap
Fuji Special
[Features]
JISB2316.
· Insert welding type (SW)
Days to Ship: | 9 Days or more |
---|
for High Pressure Insertion Fitting SW OU/O- Ring Type Union
Fuji Special
[Features]
· Insertion welding type (SW)
Days to Ship: | 8 Days or more |
---|
Screw-in Fitting for High Pressure PT BS/Boss Coupling
Fuji Special
A screw-in PT BS/boss coupling fitting by respected manufacturer Fujitoku for high pressure applications, where quality is paramount.
•Materials: Stainless steel, carbon steel
•Working fluid: Water, steam, oil
Days to Ship: | 8 Days or more |
---|
Welded Type Pipe Fitting 90° Elbow (Long)
Awaji Materia
JIS B 2311 and JIS B 2312 Compliant.
Days to Ship: | 8 Days or more |
---|
Special Fitting for Piping SWXPTS/Socket
Fuji Special
All kinds of unique fittings are available. Insert fitting and tapered screw (PT) conversion socket.
Days to Ship: | 8 Days or more |
---|
Special Piping Fitting, SW RM/Insert Two-Stage
Fuji Special
Many unique fittings are available. The insert fitting supports two insert steps.
Days to Ship: | 9 Days or more |
---|
Special Piping Fitting, SW45° CUT/Cut Boss
Fuji Special
Many types of unique fitting are available. A fitting with one side cut at 45 degrees (single-side insertion)
Days to Ship: | 9 Days or more |
---|
Special Fitting for Piping SW UB/B Type Union
Fuji Special
All kinds of unique fittings are also available. An insert (SW) and screw-in (PT) union screw.
Days to Ship: | 9 Days or more |
---|
Special Fitting for Piping SW UC/C Type Union
Fuji Special
A variety of unique fittings are also available. A threaded union for inserting (SW) and threading in (PT).
Days to Ship: | 9 Days or more |
---|
Special Fitting for Piping SW UD/D Type Union
Fuji Special
An SW UD/D type union special fitting for pipes—manufactured by Fuji Special Inc., with an excellent track record for high-pressure fittings requiring high quality.
· Materials: carbon steel, SUS304/nominal diameters: 1/4B (8A), 3/8B (10A), 1/2B (15A), 3/4B (20A), 1B (25A), 1 1/4B (32A), 1 1/2B (40A), 2B (50A)
· Working fluid: water, steam, oil
Days to Ship: | 9 Days or more |
---|
High-Pressure Fitting, Socket Weld Pipe Fitting, WUA Union A Type
Ihara Science
For medium and high-pressure piping with general-purpose hydraulic pressure. Supports schedule pipes.
Days to Ship: | 8 Days or more |
---|
Yamato Special Steel
•Type: Plug Welding Type
•Compatible Fluid: Not specified by Manufacturer
•Fitting Shape: Elbows
Days to Ship: | 10 Days or more |
---|
Yamato Special Steel
Compatible Fluid: Not specified by Manufacturer
Fitting Shape: Tees
Material:
Surface Treatment: Not Provided
Type: Plug Welding Type
For complete product overview and details on -Insert welding Tee see the sections below:
Days to Ship: | 10 Days or more |
---|
Yamato Special Steel
•Type: Plug Welding Type
•Compatible Fluid: Not specified by Manufacturer
Days to Ship: | 10 Days or more |
---|
Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 10S
Inoc
•Nominal Thickness: SCH10S
•Fitting Shape: Elbows
•Material: Stainless Steel
Days to Ship: | 11 Days or more |
---|
Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 20S
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH20S
•Compatible Fluid: Water
•Fitting Shape: Elbows
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 S40
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH40
•Compatible Fluid: Water
•Fitting Shape: Elbows
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel But weld Type Tube Fitting 90° Elbow (Short) SUS304 10S
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH10S
•Compatible Fluid: Water
•Fitting Shape: Elbows
•Material: Stainless Steel
Days to Ship: | 11 Days or more |
---|
Stainless Steel But weld Type Tube Fitting 90° Elbow (Short) SUS304 20S
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH20S
•Compatible Fluid: Water
•Fitting Shape: Elbows
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel But weld Type Tube Fitting 90° Elbow (Long) SUS304 10S
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH10S
•Compatible Fluid: Water
•Fitting Shape: Elbows
•Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
Stainless Steel But weld Type Tube Fitting 90° Elbow (Long) SUS304 20S
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH20S
•Compatible Fluid: Water
•Fitting Shape: Elbows
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel But weld Type Tube Fitting 90° Elbow (Long) SUS304 S40
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH40
•Compatible Fluid: Water
•Fitting Shape: Elbows
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel But weld Type Tube Fitting Concentric Reducer SUS304 20S
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH20S
•Compatible Fluid: Water
•Fitting Shape: Reducers
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel But weld Type Tube Fitting Concentric Reducer SUS304 S40
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH40
•Compatible Fluid: Water
•Fitting Shape: Reducers
•Material: Stainless Steel
Days to Ship: | 12 Days or more |
---|
Stainless Steel But weld Type Tube Fitting wrap Joint SUS304 10S
Inoc
•Type: Butt Welding Type
•Nominal Thickness: SCH10S
•Compatible Fluid: Water
•Fitting Shape: Others
•Material: Stainless Steel
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Fitting Shape |
Multipoint Piping - Branch Pipe Connection Type |
Material |
Surface Treatment |
Nominal Dia. |
Nominal Dia. (2nd Fitting) |
Brand | Fuji Special | MISUMI | Inoc | MISUMI | Ihara Science | Yamato Special Steel | Yamato Special Steel | Yamato Special Steel | Inoc | Inoc | Inoc | Inoc | MISUMI | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Awaji Materia | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Ihara Science | Yamato Special Steel | Yamato Special Steel | Yamato Special Steel | Inoc | Inoc | Inoc | Inoc | Inoc | Inoc | Inoc | Inoc | Inoc | Inoc | Inoc |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Stainless Steel But weld Type Tube Fitting Concentric Reducer SUS304 10S | High-Pressure Fitting, Socket Weld Pipe Fitting, WUB Union B Type | Stainless Steel But weld Type Tube Fitting 90° Elbow (Short) SUS304 S40 | Stainless Steel But weld Type Tube Fitting Eccentric Reducer SUS304 10S | Stainless Steel But weld Type Tube Fitting Equal Diameter Tees SUS304 10S | for High Pressure Insertion Fitting SW OU/O- Ring Type Union | High-Pressure Fitting, Socket Weld Pipe Fitting, WUA Union A Type | Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 10S | Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 20S | Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 S40 | Stainless Steel But weld Type Tube Fitting 90° Elbow (Short) SUS304 10S | Stainless Steel But weld Type Tube Fitting 90° Elbow (Short) SUS304 20S | Stainless Steel But weld Type Tube Fitting 90° Elbow (Long) SUS304 10S | Stainless Steel But weld Type Tube Fitting 90° Elbow (Long) SUS304 20S | Stainless Steel But weld Type Tube Fitting 90° Elbow (Long) SUS304 S40 | Stainless Steel But weld Type Tube Fitting Concentric Reducer SUS304 20S | Stainless Steel But weld Type Tube Fitting Concentric Reducer SUS304 S40 | Stainless Steel But weld Type Tube Fitting wrap Joint SUS304 10S | |||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 28 Days or more | 15 Days or more | 8 Days or more | 9 Days or more | 12 Days or more | 12 Days or more | 11 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 11 Days or more | 12 Days or more | 12 Days or more | 11 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 11 Days or more |
Specifications |
|
|
| ||||||||||||||||||||||||||||||||||||||||||
Type | Socket Welding Type | Butt Welding Type | Butt Welding Type | Butt Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Butt Welding Type | Butt Welding Type | Butt Welding Type | Butt Welding Type | Butt Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Butt Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | Socket Welding Type | - | Butt Welding Type | Butt Welding Type | Butt Welding Type | Butt Welding Type | Butt Welding Type | Butt Welding Type | Butt Welding Type | Butt Welding Type | Butt Welding Type | Butt Welding Type |
Fitting Shape | Half Coupling | Tees | Reducers | Cap | Union Type | Elbows | Half Coupling | Hub | Elbows | Reducers | Cap | Tees | Elbows | Elbows | Tees | Elbows | Sockets | Half Coupling | Hub | Sockets | Cap | Union Type | Hub | Elbows | Sockets | Others | Others | Union Type | Union Type | Union Type | Union Type | Elbows | Tees | Couplings | Elbows | Elbows | Elbows | Elbows | Elbows | Elbows | Elbows | Elbows | Reducers | Reducers | Others |
Multipoint Piping - Branch Pipe Connection Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Insertion Type | - | Insertion Type | - | - | Insertion Type | Insertion Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Material | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Stainless Steel | Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Steel | Stainless Steel ~ Steel | Stainless Steel ~ Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Surface Treatment | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided / Hot Zinc Plating | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
Nominal Dia. | 1 1/2B(40A) ~ 3B(80A) | 1 1/4B(32A) ~ 3/4B(20A) | 1 1/2B(40A) ~ 6B(150A) | 1 1/4B(32A) ~ 3/4B(20A) | 1/2B(15A) | 1/4B(8A) ~ 1B(25A) | 1 1/2B(40A) ~ 3/8B(10A) | 1 1/2B(40A) ~ 3B(80A) | 1 1/2B(40A) ~ 6B(150A) | 1 1/2B(40A) ~ 6B(150A) | 1 1/2B(40A) ~ 8B(200A) | 1 1/2B(40A) ~ 6B(150A) | 1 1/4B(32A) ~ 1B(25A) | 1 1/2B(40A) ~ 3B(80A) | 1 1/2B(40A) ~ 3B(80A) | 1 1/2B(40A) ~ 3B(80A) | 1 1/2B(40A) ~ 3B(80A) | 1 1/2B(40A) ~ 3B(80A) | 1 1/2B(40A) ~ 3/4B(20A) | - | 3/4B(20A) | 1 1/2B(40A) ~ 3/8B(10A) | 1 1/2B(40A) ~ 3B(80A) | 1 1/2B(40A) ~ 14B(350A) | 1 1/2B(40A) ~ 3/8B(10A) | 1 1/2B(40A) ~ 3B(80A) | 1/2B(15A) ~ 1B(25A) | 1 1/2B(40A) ~ 3/8B(10A) | 1 1/2B(40A) ~ 3/8B(10A) | 1 1/2B(40A) ~ 3/8B(10A) | 3/4B(20A) | 1 1/2B(40A) ~ 3/4B(20A) | 1 1/2B(40A) ~ 3/8B(10A) | 1B(25A) | 1 1/2B(40A) ~ 6B(150A) | 1 1/4B(32A) | 1 1/2B(40A) ~ 6B(150A) | 1 1/2B(40A) ~ 6B(150A) | 6B(150A) | 1 1/2B(40A) ~ 6B(150A) | 1 1/2B(40A) ~ 6B(150A) | 1 1/2B(40A) ~ 6B(150A) | 1 1/2B(40A) ~ 4B(100A) | 1 1/2B(40A) ~ 6B(150A) | 1 1/2B(40A) ~ 6B(150A) |
Nominal Dia. (2nd Fitting) | - | - | 1 1/2B(40A) ~ 5B(125A) | - | - | - | - | - | - | 1 1/2B(40A) ~ 5B(125A) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 1/2B(40A) ~ 3/8B(10A) | - | - | - | - | - | - | 1 1/2B(40A) ~ 3/8B(10A) | - | - | - | - | - | - | - | - | - | 1B(25A) ~ 2B(50A) | 1 1/2B(40A) ~ 5B(125A) | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy