(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Straight Connector - Bite Fitting, Male BSPT, GS-1 Series
Fuji Special
B-type high-pressure fitting for copper tubes. Various types available with fast delivery.
Days to Ship: | 11 Days or more |
---|
Unions - Compression Tube Fitting, Brass, RS Series
Asoh
A ring joint for connecting copper pipes to each other. No dedicated tools required.
Days to Ship: | 8 Days or more |
---|
Tees -Steel Compression Tube Fitting, Female NPT One End, FB Series
Fuji Special
The product features a structure/functionality which allows for high tolerance to both external and internal high temperatures and durability against vibration, shock and harsh use.
Days to Ship: | 9 Days or more |
---|
90° Elbows - Aluminum, Pipe Fitting, Female NPT to Male NPT, Class 150
USA Industrials
Female - Male NPT Street Elbow Pipe Fitting made of Aluminum is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.
Days to Ship: | 13 Days or more |
---|
Copper Pipe Fittings - Union, Threaded End, Selectable Thread
MISUMI
•Material: Brass
•Tube Material: Copper
•Connection Thread Type: R
•Connection Type: Pipe to Thread Insert
Days to Ship: | Same day or more |
---|
Show Stock Products
90° Elbows - Compression Tube Fitting, Brass, Male NPT, RL Series
Asoh
An elbow-type ring joint for connecting copper pipes to equipment. No dedicated tools required.
Days to Ship: | 8 Days or more |
---|
90° Elbows - Bite Fitting, Male BSPT, KLN Series
Ihara Science
The CE series biting fittings were developed for use with hydraulic equipment subject to up to 13.7 MPa of pressure.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Straight Connector - High-Pressure, Bite Fitting, Male BSPT, KCT Series
Ihara Science
No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.
Days to Ship: | 8 Days or more |
---|
Adapter - Brass, Bite Fitting, Male BSPT, B Type, KC Series
Ihara Science
A fitting for up to medium-diameter high-pressure piping when used within general hydraulic pressures. For hydraulic piping paths subject to impact pressure and vibration.
Days to Ship: | 8 Days or more |
---|
Hydraulic Bite-Type Fittings - Elbow, Threaded
MISUMI
Suitable for oil hydraulic plumbing.
Days to Ship: | 4 Days or more |
---|
Unions - Compression Tube Fitting, Female NPT
Fuji Special
This product features a structure/functionality that allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock, and harsh use.
Days to Ship: | 9 Days or more |
---|
Reducer - Compression Tube Fitting, R Series
Fuji Special
The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.
Days to Ship: | 9 Days or more |
---|
Unions - Bulkhead, Compression Tube Fitting, JA Series
Fuji Special
The product features a structure/functionality that allows for a high tolerance to both external and internal high temperatures/heat, and durability against vibration, shock, and harsh use.
Days to Ship: | 9 Days or more |
---|
Unions - Bulkhead, Welded, Compression Tube Fitting, NW Series
Fuji Special
The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.
Days to Ship: | 8 Days or more |
---|
Straight Connector - Bite Fitting, Male BSPT, KCT Series
Ihara Science
The CE series of biting fittings were developed for hydraulic equipment subjected to up to 13.7 MPa of pressure.
Days to Ship: | Same day or more |
---|
Show Stock Products
Elbow - Stud Bolt, High-Pressure, Bite Fitting, Male BSPP, KMB Series
Ihara Science
A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.
Days to Ship: | 21 Days or more |
---|
Straight Connector - High Pressure, Bite Fitting, 30° Flare Male Seat, Male BSPP, KUC Series
Ihara Science
Fitting for high-pressure piping of up to medium diameter of general hydraulic pressure (13.7 MPa~). Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.
Days to Ship: | 8 Days or more |
---|
Inaba Denki
[Features]
· Compatible with refrigerants (R410A, R407C, R134a, R404A, R507A, R22, R32)
Days to Ship: | 8 Days or more |
---|
Adapter - Reducer, Nickel-Plated Brass, Pipe Fitting, Female NPT to Male NPT, Class 1000
USA Industrials
Reducing Adapter Female-Male NPTF made of Nickel-Plated Brass has good corrosion resistance and is an excellent choice for use with hot and cold water, and Nickel provides an excellent heat exchanger. Fittings that comply with NSF/ANSI 61 and NSF/ANSI 372 low-lead standards and can be used with potable water. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications. Nickel plating ensures the material is more corrosion resistant, less porous, and lower coefficient of friction.
Days to Ship: | 13 Days |
---|
Coupler - Reducer, Aluminum, Pipe Fitting, Female NPT, Class 150
USA Industrials
Reducing Female NPT Coupling made of Aluminum is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.
Days to Ship: | 13 Days or more |
---|
Return Bend - 180°, Aluminum, Pipe Fitting, Female NPT, Class 150
USA Industrials
Female NPT 180 Degree Return bend pipes made of Aluminum is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.
Days to Ship: | 13 Days |
---|
Cap - Aluminum, Pipe Fitting, Female NPT, Class 150
USA Industrials
Female NPT Cap Pipe Fitting made of Aluminum is lighter weight than steel or copper, and is well-known for being corrosion resistant. Both indoor and outdoor applications include plumbing, and compressed air systems, racks and railings, hydraulic systems, and fuel lines. Heat-conductive capabilities make the material a good alternative to steel. Aluminum pipe fittings come in a variety of sizes and shapes.
Days to Ship: | 13 Days or more |
---|
Hydraulic Bite-Type Fittings - Connectors, Threaded
MISUMI
Suitable for oil hydraulic plumbing.
Days to Ship: | 8 Days or more |
---|
Hydraulic Bite-Type Fittings - Elbow
MISUMI
Suitable for oil hydraulic plumbing.
Days to Ship: | 8 Days or more |
---|
Hydraulic Bite-Type Fittings - Unions
MISUMI
Suitable for oil hydraulic plumbing.
Days to Ship: | 8 Days or more |
---|
Hydraulic Bite-Type Fittings - Check Connector
MISUMI
Suitable for oil hydraulic plumbing.
Days to Ship: | 8 Days or more |
---|
Hydraulic Bite-Type Fittings - Check Union
MISUMI
Suitable for oil hydraulic plumbing.
Days to Ship: | 8 Days or more |
---|
MISUMI
•Material: Brass
•Connection Type - Equal Diameter Tube: Unions
•Tube Material: Copper
•Connection Type: Pipe to Tube Insert, Equal Diameter
Days to Ship: | 8 Days or more |
---|
Copper Pipe Fittings - Union Elbow, 90 Deg.
MISUMI
•Material: Brass
•Connection Type - Equal Diameter Tube: Union Elbows
•Tube Material: Copper
•Connection Type: Pipe to Tube Insert, Equal Diameter
Days to Ship: | 8 Days or more |
---|
Copper Pipe Fittings - Elbow, 90 Deg., Threaded
MISUMI
•Material: Brass
•Tube Material: Copper
•Connection Thread Type: R
•Connection Type: Pipe to Thread Insert
Days to Ship: | Same day or more |
---|
Show Stock Products
Hydraulic Bite-Type Fittings - Sleeve
MISUMI
Suitable for oil hydraulic plumbing.
Days to Ship: | Same day or more |
---|
Show Stock Products
Straight Connector - Brass Compression Tube Fitting, Male NPT, YPN Series
Chiyoda
A high-flow rate nipple for piping ranging from copper to resin.
Days to Ship: | 8 Days or more |
---|
Sleeve - Brass Compression Tube Fitting【10-50 Pieces Per Package】
Chiyoda
Single sleeve suitable for use with a Chiyoda Tsusho sleeve connector.
[Features]
· Supports piping from copper pipes to resin tubing.
· Supports piping from copper pipes to resin tubing without any modifications.
· Has no insert, so there is only a slight loss of flow rate.
· Screw element is treated with a sealant (R screw) and can be used for piping as-is.
Days to Ship: | 9 Days or more |
---|
Tees - Brass, Compression Ring Fitting, RUT Series
Koyo
Uses cadmium-free brass material.
Days to Ship: | 27 Days or more |
---|
Straight Connector - Rubber Packing Seal with Outer Ring, SLHPFS Series
Hitachi Metals
Because of its mechanical fittings, it can be connected easily by cutting the pipe and tightening the nut. The edges of the lock ring of the high power lock engage with the pipe to provide strong connection.
Days to Ship: | 10 Days or more |
---|
Straight Connector - Compression Tube Fitting, Brass, Female NPT, RS Series
Asoh
Ring joint with inside mounting screw.
Days to Ship: | 8 Days or more |
---|
90° Elbows - Compression Tube Fitting, Brass, RL Series
Asoh
An elbow-type dual-outlet ring joint for connecting copper pipes together.
Days to Ship: | 8 Days or more |
---|
Sleeve - Compression Tube Fitting, Brass, RB Series
Asoh
A ring ball used in a ring joint.
Days to Ship: | 8 Days or more |
---|
Straight Connector - Flare Tube Fitting, Brass, Male NPT, FS Series
Asoh
A joint that connects expanded copper pipes to equipment and devices. Remove the nuts, run through copper pipes, expand the tip of the tube with a flare ring tool, then clamp to the main body to tighten. Commonly used in air conditioning and gas piping.
Days to Ship: | 8 Days or more |
---|
90° Elbows - Compression Tube Fitting, Male NPT
Fuji Special
The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.
Days to Ship: | 8 Days or more |
---|
Unions - Compression Tube Fitting, Straight Thread
Fuji Special
The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.
Days to Ship: | 9 Days or more |
---|
Elbow - Compression Tube Fitting Both Ends
Fuji Special
The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.
Days to Ship: | 8 Days or more |
---|
Tees - Compression Tube Fitting, T Series
Fuji Special
The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.
Days to Ship: | 8 Days or more |
---|
Tees - Compression Tube Fitting with Male BSPT , UW Series
Fuji Special
The product features a structure/functionality which allows for high tolerance to both external and internal high temperature/heat and durability against vibration, shock and rough handling.
Days to Ship: | 9 Days or more |
---|
Unions - Bulkhead, Compression Tube Fitting, GU1 Series
Fuji Special
B-type high-pressure fitting for copper tubes. Various types available with fast delivery.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
Surface Treatment |
Applicable Fluid |
Max. Operating Pressure |
Connection Type |
Connection Shape |
Thread Size 1(inch) |
Thread Size 1(mm) |
Connection Thread Type |
Types |
Types of Related components |
Fitting type |
Applicable Pipe Type |
Applicable Tube Size Type |
Tube Material |
Thread Nominal |
Nominal A 1 |
Nominal 1(inch) |
Applicable Pipe O.D. 1(mm) |
Nominal A 2 [In case of different diameters](mm) |
Thread Size 2(inch) |
Thread Size 2(mm) |
Nominal 2 [In the case of different diameters](inch) |
Applicable Pipe O.D. 2 [In the case of different diameters](mm) |
Divisions of Max. Operating Pressure(MPa) |
|
|
| |||||||||||||||||||||||||||||||||||||||||||
Brand | Fuji Special | Asoh | Fuji Special | USA Industrials | MISUMI | Asoh | Ihara Science | Ihara Science | Ihara Science | MISUMI | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Ihara Science | Ihara Science | Ihara Science | Inaba Denki | USA Industrials | USA Industrials | USA Industrials | USA Industrials | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Chiyoda | Chiyoda | Koyo | Hitachi Metals | Asoh | Asoh | Asoh | Asoh | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special |
Product Series | Tees -Steel Compression Tube Fitting, Female NPT One End, FB Series | 90° Elbows - Aluminum, Pipe Fitting, Female NPT to Male NPT, Class 150 | Copper Pipe Fittings - Union, Threaded End, Selectable Thread | 90° Elbows - Compression Tube Fitting, Brass, Male NPT, RL Series | Straight Connector - High-Pressure, Bite Fitting, Male BSPT, KCT Series | Unions - Bulkhead, Welded, Compression Tube Fitting, NW Series | Elbow - Stud Bolt, High-Pressure, Bite Fitting, Male BSPP, KMB Series | Straight Connector - High Pressure, Bite Fitting, 30° Flare Male Seat, Male BSPP, KUC Series | Adapter - Reducer, Nickel-Plated Brass, Pipe Fitting, Female NPT to Male NPT, Class 1000 | Coupler - Reducer, Aluminum, Pipe Fitting, Female NPT, Class 150 | Return Bend - 180°, Aluminum, Pipe Fitting, Female NPT, Class 150 | Straight Connector - Brass Compression Tube Fitting, Male NPT, YPN Series | Sleeve - Brass Compression Tube Fitting【10-50 Pieces Per Package】 | Straight Connector - Rubber Packing Seal with Outer Ring, SLHPFS Series | Straight Connector - Compression Tube Fitting, Brass, Female NPT, RS Series | Straight Connector - Flare Tube Fitting, Brass, Male NPT, FS Series | |||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||
Days to Ship | 11 Days or more | 8 Days or more | 9 Days or more | 13 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 4 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 21 Days or more | 8 Days or more | 8 Days or more | 13 Days | 13 Days or more | 13 Days | 13 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 27 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||
Material | Brass | Brass | Steel | Steel | Brass | Brass | Steel | Steel | Brass | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Brass | Brass | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Brass | Brass | Brass | Steel | Brass | - | Brass | Steel | Brass | Brass | - | Brass | Steel | Steel | Steel | Steel | Steel | Brass |
Surface Treatment | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | - | - | - | Trivalent Chromate | Not Provided | Not Provided | Not Provided | Not Provided | - | - | - | Not Provided | Nickel Plating | - | - | - | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | Not Provided | Not Provided | Not Provided | Trivalent Chromate | Not Provided | - | Not Provided | Zinc Plating | Not Provided | Not Provided | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided |
Applicable Fluid | Water / Air / Oil | Water / Air / Oil | Water / Air / Steam / Oil / Powder | - | Water / Air / Oil | Water / Air / Oil | Air / Oil | Oil | Oil | Oil | Water / Air / Steam / Oil / Powder | Water / Air / Steam / Oil / Powder | Water / Air / Steam / Oil / Powder | Water / Air / Steam / Oil / Powder | Air / Oil | Oil | Oil | Gas | - | - | - | - | Oil | Oil | Oil | Oil | Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Oil | Water / Air | - | Air | Water / Air / Gas / Oil | Water / Air / Oil | Water / Air / Oil | - | Water / Air / Oil | Water / Air / Steam / Oil / Powder | Water / Air / Steam / Oil / Powder | Water / Air / Steam / Oil / Powder | Water / Air / Steam / Oil / Powder | Water / Air / Steam / Oil / Powder | Water / Air / Oil |
Max. Operating Pressure | 15 - MPa | 3.45 - MPa | 21 - MPa | 150 | 7.0 - MPa | 3.45 - MPa | 13.7 - MPa | 31 - MPa ~ 50 - MPa | 14 - MPa | 40 - MPa ~ 50 - MPa | 21 - MPa | 21 - MPa | 21 - MPa | 21 - MPa | 13.7 - MPa | 31 - MPa ~ 50 - MPa | 40 - MPa | - | 1000 | 150 | 150 | 150 | 40 - MPa ~ 50 - MPa | 50 - MPa | 50 - MPa | 3 - MPa | 3 - MPa | 7.0 - MPa | 7.0 - MPa | 7.0 - MPa | 50 - MPa | 1.0 - MPa | - | 7 - MPa | 1.0 - MPa | 3.45 - MPa | 3.45 - MPa | - | 3.45 - MPa | 21 - MPa | 21 - MPa | 21 - MPa | 21 - MPa | 21 - MPa | 15 - MPa |
Connection Type | Pipe to Thread Insert | Pipe to Tube Insert, Equal Diameter | Pipe to Thread Insert | - | Pipe to Thread Insert | Pipe to Thread Insert | Pipe to Thread Insert | Pipe to Thread Insert | Pipe to Thread Insert | Pipe to Thread Insert | Pipe to Thread Insert | Pipe to Tube Insert, Unequal Diameter | Pipe to Tube Insert, Equal Diameter | Pipe to Tube Insert, Equal Diameter | Pipe to Thread Insert | Pipe to Thread Insert | Pipe to Thread Insert | Pipe to Tube Insert, Equal Diameter | - | - | - | - | Pipe to Thread Insert | Pipe to Tube Insert, Equal Diameter | Pipe to Tube Insert, Equal Diameter | Pipe to Thread Insert | Pipe to Tube Insert, Equal Diameter | Pipe to Tube Insert, Equal Diameter | Pipe to Tube Insert, Equal Diameter | Pipe to Thread Insert | - | Pipe to Thread Insert | - | Pipe to Tube Insert, Equal Diameter | Pipe to Thread Insert | Pipe to Thread Insert | Pipe to Tube Insert, Equal Diameter | - | Pipe to Thread Insert | Pipe to Thread Insert | Pipe to Thread Insert | Pipe to Tube Insert, Equal Diameter | Pipe to Tube Insert, Equal Diameter | Pipe to Thread Insert | Pipe to Tube Insert, Equal Diameter |
Connection Shape | Union, Inside- Outside Thread | Union | Tee | Elbow | - | Elbow | Elbow | Union, Inside- Outside Thread | Union, Inside- Outside Thread | - | Union, Inside- Outside Thread | Union | Union | Union | Union, Inside- Outside Thread | Elbow | Union, Inside- Outside Thread | Union | - | - | - | - | - | - | - | - | - | - | - | - | - | Union, Inside- Outside Thread | - | Tee | Union, Inside- Outside Thread | Union, Inside- Outside Thread | Elbow | - | Union, Inside- Outside Thread | Elbow | Union, Inside- Outside Thread | Elbow | Tee | Tee | Union |
Thread Size 1(inch) | - | - | 1 ~ 3/8 | 1 ~ 3/8 | - | - | - | 1/4 ~ 3/4 | - | - | - | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | - | 1/2 | - | 1/2 ~ 5/8 | 1/2 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/4 | 1 ~ 4 | - | - | - | - | - | - | - | - | - | - | - | - | 1 | - | - | - | - | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | 1 ~ 3/8 | - |
Thread Size 1(mm) | 6 ~ 25 | 4 ~ 15 | 8 ~ 30 | - | - | 4 ~ 15 | 6 ~ 12 | 4 ~ 20 | 4 ~ 10 | - | 10 | 8 ~ 38 | 4 ~ 50 | 6 ~ 38 | 6 ~ 12 | 8 | 12 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4 ~ 10 | - | 6 ~ 8 | - | 4 ~ 15 | 4 ~ 15 | - | 6 ~ 15 | 4 ~ 38 | 6 ~ 50 | 6 ~ 35 | 6 ~ 50 | 6 ~ 32 | 10 |
Connection Thread Type | - | - | Rc | NPT | R | R | R | R | R | R | Rc | - | - | - | R | - | - | - | NPT | NPT | NPT | NPT | R | - | - | R | - | - | - | R | - | R | - | - | R | Rc | - | - | R | R | - | - | - | R | - |
Types | Fitting | Fitting | Fitting | - | - | Fitting | Fitting | Fitting | Fitting | - | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting / Related Components | - | - | - | - | - | - | - | - | - | - | - | - | - | Fitting | Related Components | Fitting | Fitting | Fitting | Fitting | Related Components | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting |
Types of Related components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Nut | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Sleeve | - | - | - | - | Ring | - | - | - | - | - | - | - |
Fitting type | Bite type Fittings | Ring Fitting | Bite type Fittings | - | - | Ring Fitting | Bite type Fittings | Bite type Fittings | Bite type Fittings | - | Bite type Fittings | Bite type Fittings | Bite type Fittings | Bite type Fittings | Bite type Fittings | Bite type Fittings | Bite type Fittings | Flare Fittings | - | - | - | - | - | - | - | - | - | - | - | - | - | Sleeve-type fittings | - | Ring Fitting | Mechanical Joint | Ring Fitting | Ring Fitting | - | Flare Fittings | Bite type Fittings | Bite type Fittings | Bite type Fittings | Bite type Fittings | Bite type Fittings | Bite type Fittings |
Applicable Pipe Type | Copper Pipe (General) | Copper Pipe (Annealed Copper Pipe) | Steel pipe (general) | - | - | Copper Pipe (Annealed Copper Pipe) | Steel pipe (general) | Steel pipe (general) | Copper Pipe (General) | - | Steel pipe (general) | Steel pipe (general) | Steel pipe (general) | Steel pipe (general) | Steel pipe (general) | Steel pipe (general) | Steel pipe (general) | Copper Pipe (for Refrigerant) | - | - | - | - | - | - | - | - | - | - | - | - | - | Copper Pipe (General) | - | Copper Pipe (General) | Steel pipe (general) | Copper Pipe (Annealed Copper Pipe) | Copper Pipe (Annealed Copper Pipe) | - | Copper Pipe (Annealed Copper Pipe) | Steel pipe (general) | Steel pipe (general) | Steel pipe (general) | Steel pipe (general) | Steel pipe (general) | Copper Pipe (General) |
Applicable Tube Size Type | Copper Pipe mm size | Copper Pipe mm size / Copper Pipe inch size | Steel pipe JIS size / Steel pipe metric size | - | - | Copper Pipe mm size / Copper Pipe inch size | Steel pipe metric size | Steel pipe JIS size / Steel pipe metric size | Copper Pipe mm size | - | Steel pipe metric size | Steel pipe JIS size / Steel pipe metric size | Steel pipe JIS size / Steel pipe metric size | Steel pipe JIS size / Steel pipe metric size | Steel pipe metric size | Steel pipe JIS size / Steel pipe metric size | Steel pipe metric size | Size for Copper Pipe Refrigerant | - | - | - | - | - | - | - | - | - | - | - | - | - | Copper Pipe mm size | - | Copper Pipe mm size | Steel pipe JIS size | Copper Pipe mm size / Copper Pipe inch size | Copper Pipe mm size / Copper Pipe inch size | - | Copper Pipe mm size / Copper Pipe inch size | Steel pipe JIS size / Steel pipe metric size | Steel pipe JIS size / Steel pipe metric size | Steel pipe JIS size / Steel pipe metric size | Steel pipe JIS size / Steel pipe metric size | Steel pipe JIS size / Steel pipe metric size | Copper Pipe mm size / Copper Pipe inch size |
Tube Material | Copper | Copper | Steel | - | Copper | Copper | Steel | Steel | Copper | Resin | Steel | Steel | Steel | Steel | Steel | Steel | Steel | Copper | - | - | - | - | Resin | Resin | Resin | Resin | Resin | Copper | Copper | Copper | Resin | Copper / Resin / Other Resins | - | Copper / Stainless Steel | Steel / PVC / Polyethylene | Copper | Copper | - | Copper | Steel | Steel | Steel | Steel | Steel | Copper |
Thread Nominal | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) | - | 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) | - | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) | 1/4B(8A) | - | - | - | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) | 1/4B(8A) / 3/4B(20A) | 3/8B(10A) | - | - | - | - | - | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) | - | - | 1/4B(8A) / 3/8B(10A) | - | - | - | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) | - | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) | - | - | 1B(25A) | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) | - | - | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) | - | - | 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) | - |
Nominal A 1 | - | - | 6 ~ 25 | - | - | - | - | 6 ~ 20 | - | - | - | 8 ~ 25 | 6 ~ 40 | 6 ~ 40 | - | 15 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | - | - | - | - | 6 ~ 40 | 6 ~ 32 | 6 ~ 25 | 6 ~ 40 | 6 ~ 25 | - |
Nominal 1(inch) | - | 1/4 ~ 5/8 | - | - | - | 1/2 ~ 5/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1/2 ~ 5/8 | 1/2 ~ 5/8 | - | 1/2 ~ 5/8 | - | - | - | - | - | - |
Applicable Pipe O.D. 1(mm) | 6 ~ 25 | 4 ~ 19.05 | 8 ~ 34 | - | - | 4 ~ 19.05 | 6 ~ 12 | 4 ~ 27.2 | 4 ~ 10 | - | 10 | 8 ~ 38 | 4 ~ 50 | 6 ~ 48.6 | 6 ~ 12 | 8 ~ 21.7 | 12 | 6.35 ~ 19.05 | - | - | - | - | - | - | - | - | - | - | - | - | - | 4 ~ 10 | - | 6 ~ 8 | 34 | 4 ~ 15.88 | 4 ~ 19.05 | - | 6 ~ 19.05 | 4 ~ 48.6 | 6 ~ 50 | 6 ~ 35 | 6 ~ 50 | 6 ~ 34 | 10 ~ 15.14 |
Nominal A 2 [In case of different diameters](mm) | - | - | - | - | - | - | - | - | - | - | - | 6 ~ 20 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Thread Size 2(inch) | - | - | - | - | - | - | - | - | - | - | - | 1/2 ~ 3/8 | - | - | - | - | - | - | 1/4 ~ 1/8 | 1 ~ 3/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Thread Size 2(mm) | - | - | - | - | - | - | - | - | - | - | - | 6 ~ 30 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Nominal 2 [In the case of different diameters](inch) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Applicable Pipe O.D. 2 [In the case of different diameters](mm) | - | - | - | - | - | - | - | - | - | - | - | 6 ~ 30 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | - | - | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | - | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1.0Mpa or Less | - | than 2.0Mpa | 1.0Mpa or Less | than 2.0Mpa | than 2.0Mpa | - | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa | than 2.0Mpa |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy