(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pipe Fitting - Hex Bushing, Male BSPT x Female BSPT, 316 Stainless Steel, Class 150
USA Industrials
316 stainless steel Hex Bushing Pipe Fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Days to Ship: | 13 Days or more |
---|
Pipe Fitting - Street Elbow, Male BSPT x Female BSPT, 304 Stainless Steel, Class 150
USA Industrials
Street Elbow Pipe fitting made in 304 stainless steel can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Days to Ship: | 13 Days |
---|
Stainless Steel Pipe Fittings - Union Elbow, 90 Deg.
MISUMI
Fittings which can withstand high pressure and high/low temperature.
Includes ferrules (here -> SKFPK)
Days to Ship: | 8 Days or more |
---|
Pipe Fitting - Hex Nipple, Male NPT x Male BSPT, 304 Stainless Steel, Class 150
USA Industrials
304 stainless steel Hex Nipple fitting can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Days to Ship: | 13 Days |
---|
Pipe Coupling - Female BSPP, 304 Stainless Steel, Class 150
USA Industrials
304 stainless steel Coupling can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Days to Ship: | 13 Days or more |
---|
Stainless Steel Pipe Fittings - Threaded Union
MISUMI
Fittings which can withstand high pressure and high/low temperature.
Includes ferrules (here -> SKFPK)
Days to Ship: | Same day or more |
---|
Show Stock Products
Pipe Fitting - Half Coupling, Female BSPT x Butt Weld, 304 Stainless Steel, Class 150
USA Industrials
304 stainless steel Half Coupling can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Days to Ship: | 13 Days |
---|
for Stainless Steel, SUS316 MC Half Union
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to eliminate torsion.
Days to Ship: | 8 Days or more |
---|
Press Fitting for Stainless Steel Pipes SUS Press Socket
CK Metals
•Material: Stainless Steel
•Connection Type - Equal Diameter Tube: Sockets
•Tube Material: Steel
•Type: Fitting
•Max. Operating Pressure (mpa): 1.0
Days to Ship: | 11 Days or more |
---|
Elbow - 45 Degree, Pipe Fitting - Female BSPP, 316 Stainless Steel, Class 150
USA Industrials
316 stainless steel 45 Degree Elbow Fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Days to Ship: | 13 Days |
---|
Stainless Steel Pipe Fittings - Ferrule Pack
MISUMI
Fittings which can withstand high pressure and high/low temperature.
Days to Ship: | Same day or more |
---|
Show Stock Products
for Stainless Steel, SUS316 UE Union Elbow
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Days to Ship: | 8 Days or more |
---|
316 Stainless Steel Adapter Instrumentation Pipe Fitting Female NPT x Male BSPP
USA Industrials
316 stainless steel Adapter Instrumentation Pipe fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Days to Ship: | 13 Days or more |
---|
Stainless Steel Pipe Fittings - Elbow, 90 Deg., Threaded End, Union
MISUMI
Fittings which can withstand high pressure and high/low temperature.
Includes ferrules (here -> SKFPK)
Days to Ship: | Same day or more |
---|
Show Stock Products
Stainless Steel Pipe Fittings - Stepped Union
MISUMI
Fittings which can withstand high pressure and high/low temperature.
Includes ferrules (here -> SKFPK)
Days to Ship: | 8 Days or more |
---|
Stainless Steel Pipe Fittings - Tee Union, Threaded Branch
MISUMI
Fittings which can withstand high pressure and high/low temperature.
Includes ferrules (here -> SKFPK)
Days to Ship: | 8 Days or more |
---|
SUS304 Double Port Branch Tees (Male) for Stainless Steel STB
Fuji Special
The Ermeto type adopts a strong structure against shock and vibration and completely seals high pressure fluids. The cutting edge sleeve bites powerfully into the pipe.
Days to Ship: | 9 Days or more |
---|
SUS304 Half Elbow SE for Stainless Steel Use
Fuji Special
The Emerto type features a structure that is strong against impact and vibration and that completely seals high pressure liquids. The sleeve's cutting edge firmly fits onto the pipe.
[Features]
· The Emerto type features a structure that is strong against impact and vibration and that completely seals high pressure liquids. The sleeve's cutting edge firmly fits onto the pipe.
- Furthermore, piping can be completed via a simple procedure which requires only cutting the pipe and tightening of the nuts (screw machining, welding, flaring, etc. not required), so fewer man-hours are required for piping while the product is made more compact and lighter, providing an economical piping joint solution.
Days to Ship: | 9 Days or more |
---|
for Stainless Steel, SUS316 FC Pressure Gauge Union
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Days to Ship: | 8 Days or more |
---|
SUS316 MRT Service Tees for Stainless Steel (Male)
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Days to Ship: | 9 Days or more |
---|
SUS316 UT Union Tees for Stainless Steel
Fuji Special
[Features]
· The precision design withstands high pressure, shock, vibration, vacuum, and temperature changes.
· The pipe uses an ideal double ferrule method so there is no torsion
Days to Ship: | 8 Days or more |
---|
Double Ferrule Type Tube Fitting Male Connector MDCT
Ihara Science
Double ferrule type tube fitting, male connector MDCT made by Ihara Science – a company with a proven track record in the field.
· Material: Stainless steel.
· For use with water, air, steam, chemicals, and oil.
· Applicable tube material: Stainless steel.
Days to Ship: | 8 Days or more |
---|
SUS316 Stainless Steel Double Ferrule Fitting Cap
Sanko Material Supply
[Features]
· Double ferrule type supports a tube with two ferrules, a front ferrule and a back ferrule, and its structure retains high airtightness in a wide range from high pressure to vacuum.
· Product is compatible with tubes and pipes of various standards: Compatible millimeter sizes include φ2 mm - φ25 mm while compatible inch sizes include φ1/16inch - φ1inch, and compatible copper pipe sizes are 6A - 15A.
· The material used is SUS316.
· Max operating pressure is 25.5MPa and the operating temperature range is -196 - 360°C.
· Note that this range varies depending on the type of tubing used
Days to Ship: | 12 Days or more |
---|
Press Fitting for Stainless Steel Pipes SUS Press Compact Elbow
CK Metals
•Material: Stainless Steel
•Connection Type - Equal Diameter Tube: 90° Elbow
•Tube Material: Steel
•Type: Fitting
•Max. Operating Pressure (mpa): 1.0
Days to Ship: | 11 Days or more |
---|
Pipe Fittings - 37 Degree Flared Cap, 316 Stainless Steel
USA Industrials
Designed to fit flared metal tubing, these Flared cap fittings secure with a nut and offer a tight metal to metal seal for high pressure applications. 316 Stainless Steel offers excellent corrosion resistance.
Days to Ship: | 13 Days or more |
---|
Pipe Fittings - 37 Degree Flared Sleeves, 316 Stainless Steel
USA Industrials
Designed to fit flared metal tubing, these Flared Sleeves fittings secure with a nut and offer a tight metal to metal seal for high pressure applications. 316 Stainless Steel offers excellent corrosion resistance.
Days to Ship: | 13 Days or more |
---|
USA Industrials
316 stainless steel 90 Degree Elbow Tee Adapter has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Days to Ship: | 13 Days |
---|
Pipe Fitting - Tee, Female BSPT, 304 Stainless Steel, Class 150
USA Industrials
304 stainless steel Tee Pipe can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Days to Ship: | 13 Days or more |
---|
Instrumentation Pipe Fitting - Cap, Female NPT, 304 Stainless Steel
USA Industrials
304 stainless steel Cap Instrumentation Pipe Fitting can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Days to Ship: | 13 Days |
---|
Instrumentation Pipe Fitting - Run Tee, Female NPT x Male NPT, 304 Stainless Steel
USA Industrials
304 stainless steel Run Tee instrumentation pipe fitting can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.
Days to Ship: | 13 Days |
---|
Stainless Steel Pipe Fittings - Union Tee
MISUMI
Fittings which can withstand high pressure and high/low temperature.
Includes ferrules (here -> SKFPK)
Days to Ship: | 8 Days or more |
---|
for Stainless Steel SUS304 Half Union SK
Fuji Special
[Features]
· Adopts a strong structure against shock and vibration by completely sealing high pressure fluid with the Ermeto type in which the cutting edge of the sleeve firmly bites into a pipe.
· The tube fittings are economic because the equipment required is compact and lightweight and laborious piping is now easy due to simplified tasks (screw points, welds, flare).
Days to Ship: | 8 Days or more |
---|
for Stainless Steel, SUS304 Fureyado Union SY
Fuji Special
The Ermeto-type connector's sleeve cutting edge bites firmly into the pipe. Strong, shock and vibration-proof, and fully seals pressurized fluid.
Days to Ship: | 9 Days or more |
---|
SUS304 Union Elbow for Stainless Steel SEY
Fuji Special
Adopts a strong structure against shock and vibration with completely sealing high pressure fluid by the Ermeto type in which the cutting edge of a sleeve firmly bit to a pipe.
Days to Ship: | 9 Days or more |
---|
for Stainless Steel, SUS316 BFC Bulkhead Half Union (Female)
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to eliminate torsion.
Days to Ship: | 8 Days or more |
---|
for Stainless Steel, SUS316 FRT Service Tees (Female)
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method so there is no torsion
Days to Ship: | 9 Days or more |
---|
SUS316 ME Half Elbow for Stainless Steel
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to ensure there is no torsion.
Days to Ship: | 8 Days or more |
---|
for Stainless Steel, SUS316, PG, Plug
Fuji Special
Precision designed to withstand high pressure, shock, vibration, vacuum pressure, and temperature fluctuations. The pipe uses an ideal double ferrule method to eliminate torsion.
Days to Ship: | 9 Days or more |
---|
Double Ferrule Type Tube Fittings Insertion (Saw) DTI
Ihara Science
The double ferrule type tube fittings insert (Saw) is DTI manufactured by Ihara Science who boast a proven track record in high pressure fittings that demand high quality.
· Materials: Stainless steel
· Applicable fluids: Water, air, steam, gas, chemicals and oil
· Applicable Tube Materials: Stainless steel
Days to Ship: | 8 Days or more |
---|
Double Ferrule Model Tube Fitting Nut DNA
Ihara Science
The double ferrule type tube fittings nut is DNA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel
Days to Ship: | 14 Days or more |
---|
Double Ferrule Model Tube Fitting Union DUA
Ihara Science
The double ferrule type tube fittings union is DUA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel
Days to Ship: | 8 Days or more |
---|
Double Ferrule Model Tube Fitting Union MDUA
Ihara Science
Double ferrule model tube fitting, union MDUA made by Ihara Science – a company with a proven track record in the field.
· Material: Stainless steel.
· For use with water, air, steam, chemicals, and oil.
· Applicable tube material: Stainless steel.
Days to Ship: | 8 Days or more |
---|
SUS316 Stainless Steel Double Ferrule Fitting Female Connector (Straight Thread Type)
Sanko Material Supply
[Features]
· SUS316 stainless steel double ferrule fittings
Days to Ship: | 12 Days or more |
---|
SUS316 Stainless-Steel Double Ferrule System Bulkhead Union
Sanko Material Supply
Materials: Stainless steel
· Applicable fluids: Water, air, oil
· Applicable Tube Materials: Stainless steel, Resin
Days to Ship: | 12 Days or more |
---|
SUS316 Stainless Steel Double Ferrule Fitting Ferrule
Sanko Material Supply
[Features]
· Double ferrule type supports a tube with two ferrules, a front ferrule and a back ferrule, and its structure retains high airtightness in a wide range from high pressure to vacuum.
· Product is compatible with tubes and pipes of various standards: Compatible millimeter sizes include φ2 mm - φ25 mm while compatible inch sizes include φ1/16inch - φ1inch, and compatible steel pipe sizes are 6A - 15A.
· The material used is SUS316.
· Max operating pressure is 25.5MPa.
· Operating temperature range is -196 - 360°C (note that this range varies depending on the type of tube used)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Material |
Type |
Applicable Fluid |
Type of Related Component |
Max. Operating Pressure(MPa) |
Connection Type |
Connection Type - Thread, Tube Direction |
Connection Type - Thread, Tube Branch |
Connection Type - Equal Diameter Tube |
Connection Type - Unequal Diameter Tube |
Tube Material |
Tube O.D. D (D1)(φ) |
Tube O.D. D2(φ) |
Connection Thread Type |
Thread Nominal |
Surface Treatment |
Brand | USA Industrials | USA Industrials | MISUMI | USA Industrials | USA Industrials | MISUMI | USA Industrials | Fuji Special | CK Metals | USA Industrials | MISUMI | Fuji Special | USA Industrials | MISUMI | MISUMI | MISUMI | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Ihara Science | Sanko Material Supply | CK Metals | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | MISUMI | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Fuji Special | Ihara Science | Ihara Science | Ihara Science | Ihara Science | Sanko Material Supply | Sanko Material Supply | Sanko Material Supply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Pipe Fitting - Hex Bushing, Male BSPT x Female BSPT, 316 Stainless Steel, Class 150 | Pipe Fitting - Street Elbow, Male BSPT x Female BSPT, 304 Stainless Steel, Class 150 | Pipe Fitting - Hex Nipple, Male NPT x Male BSPT, 304 Stainless Steel, Class 150 | Pipe Fitting - Half Coupling, Female BSPT x Butt Weld, 304 Stainless Steel, Class 150 | Elbow - 45 Degree, Pipe Fitting - Female BSPP, 316 Stainless Steel, Class 150 | 316 Stainless Steel Adapter Instrumentation Pipe Fitting Female NPT x Male BSPP | Stainless Steel Pipe Fittings - Elbow, 90 Deg., Threaded End, Union | SUS304 Double Port Branch Tees (Male) for Stainless Steel STB | Press Fitting for Stainless Steel Pipes SUS Press Compact Elbow | Pipe Fittings - 37 Degree Flared Sleeves, 316 Stainless Steel | Pipe Fitting - Tee, Female BSPT, 304 Stainless Steel, Class 150 | Instrumentation Pipe Fitting - Cap, Female NPT, 304 Stainless Steel | Instrumentation Pipe Fitting - Run Tee, Female NPT x Male NPT, 304 Stainless Steel | for Stainless Steel, SUS316 BFC Bulkhead Half Union (Female) | SUS316 Stainless Steel Double Ferrule Fitting Female Connector (Straight Thread Type) | ||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||
Days to Ship | 13 Days or more | 13 Days | 8 Days or more | 13 Days | 13 Days or more |
Same day or more
Show Stock Products | 13 Days | 8 Days or more | 11 Days or more | 13 Days |
Same day or more
Show Stock Products | 8 Days or more | 13 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 11 Days or more | 13 Days or more | 13 Days or more | 13 Days | 13 Days or more | 13 Days | 13 Days | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 14 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||
Material | Vinyl Chloride | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Vinyl Chloride | Stainless Steel | Stainless Steel | Vinyl Chloride | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Vinyl Chloride | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel |
Type | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Related Products | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Related Products | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Fitting | Related Products | Related Products | Fitting | Fitting | Fitting | Fitting | Related Products |
Applicable Fluid | Water / Gas / Oil | Water / Gas / Oil | Water / Air / Oil | Water / Gas / Oil | Water / Gas / Oil | Water / Air / Oil | Water / Gas / Oil | Water / Air / Gas / Oil | Water / Air / Steam | Water / Gas / Oil | Water / Air / Oil | Water / Air / Gas / Oil | Water / Gas / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Gas / Oil | Water / Air / Gas / Oil | Water / Air / Gas / Oil | Water / Air / Steam / Gas / Chemical / Oil | Water / Air / Oil | Water / Air / Steam | - | - | - | Water / Gas / Oil | Water / Gas / Oil | Water / Gas / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Gas / Oil | Water / Air / Gas / Oil | Water / Air / Gas / Oil | Water / Air / Gas / Oil | Water / Air / Steam / Gas / Chemical / Oil | Water / Air / Steam / Gas / Chemical / Oil | Water / Air / Steam / Gas / Chemical / Oil | Water / Air / Steam / Gas / Chemical / Oil | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil |
Type of Related Component | - | - | - | - | - | - | - | - | - | - | Ferrule, Sleeve | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Ferrule, Sleeve | - | - | - | - | - | - | - | - | - | - | - | - | Insert | Nuts | - | - | - | - | - |
Max. Operating Pressure(MPa) | 1 | 1 | - | 1 | 1 | - | 1 | 10 ~ 41 | 1 | 1 | - | 12 ~ 41 | 30 ~ 45 | - | - | - | 21 | 21 | 12 ~ 41 | 41 | 10 ~ 41 | - | 25.5 | 1 | - | - | - | 1 | 31 ~ 42 | 49 ~ 64 | - | 21 | 21 | 21 | 25 ~ 41 | 25 ~ 41 | 10 ~ 41 | 12 ~ 41 | - | - | - | - | 25.5 | 25.5 | 25.5 |
Connection Type | Thread <-> Thread, Direction | Thread <-> Thread, Direction | Pipe <-> Pipe, Equal Dia. | Thread <-> Thread, Direction | Thread <-> Thread, Direction | Thread <-> Tube, Direction | Thread <-> Thread, Direction | Thread <-> Tube, Direction | Pipe <-> Pipe, Equal Dia. | Thread <-> Thread, Direction | - | Pipe <-> Pipe, Equal Dia. | Thread <-> Thread, Direction | Thread <-> Tube, Direction | Pipe <-> Pipe, Unequal Dia. | Thread <-> Tube, Branch | Thread <-> Tube, Branch | Thread <-> Tube, Direction | Thread <-> Tube, Direction | Thread <-> Tube, Branch | Pipe <-> Pipe, Equal Dia. | Thread <-> Tube, Direction | Others | Pipe <-> Pipe, Unequal Dia. | Others | Others | - | Thread <-> Thread, Branch | Thread <-> Thread, Direction | Thread <-> Thread, Branch | Pipe <-> Pipe, Equal Dia. | Thread <-> Tube, Direction | Pipe <-> Pipe, Equal Dia. | Pipe <-> Pipe, Equal Dia. | Thread <-> Tube, Direction | Thread <-> Tube, Branch | Thread <-> Tube, Direction | Others | - | - | Pipe <-> Pipe, Equal Dia. | Pipe <-> Pipe, Equal Dia. | Thread <-> Tube, Direction | Pipe <-> Pipe, Equal Dia. | - |
Connection Type - Thread, Tube Direction | - | - | - | - | - | - | - | Union Straight | - | - | - | - | - | - | - | - | - | 90° Elbow | Union Straight | - | - | Union Straight | - | - | - | - | - | - | - | - | - | Union Straight | - | - | Bulkhead Union Straight | - | 90° Elbow | - | - | - | - | - | Female Straight | - | - |
Connection Type - Thread, Tube Branch | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Male Tee | Male Tee | - | - | Male Tee | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Female Tee | - | - | - | - | - | - | - | - | - |
Connection Type - Equal Diameter Tube | - | - | Union Elbows | - | - | - | - | - | Sockets | - | - | Union Elbows | - | - | - | - | - | - | - | - | Union Tees | - | - | 90° Elbow | - | - | - | - | - | - | Union Tees | - | Union Straight | Union Elbows | - | - | - | - | - | - | Union Straight | Union Straight | - | Partition Unions | - |
Connection Type - Unequal Diameter Tube | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Union Straight | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Tube Material | - | - | Stainless Steel | - | - | Stainless Steel | - | Stainless Steel | Steel | - | Stainless Steel | Stainless Steel | - | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | - | Steel | - | - | - | - | - | - | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel / Polyethylene | Stainless Steel / Polyethylene | - |
Tube O.D. D (D1)(φ) | - | - | 3.18 ~ 12.7 | - | - | 3.18 ~ 12.7 | - | 1.6 ~ 25.4 | - | - | 3.18 ~ 12.7 | 3 ~ 25.4 | - | 3.18 ~ 12.7 | 6 ~ 12.7 | 4 ~ 12 | 6 ~ 12 | 6 ~ 34 | 3 ~ 25.4 | 6 | 1.6 ~ 25.4 | 3 ~ 16 | 6 ~ 12.7 | - | 1" ~ 3/8" | 1" ~ 3/8" | - | - | - | - | 3.18 ~ 12.7 | 6 ~ 34 | 6 ~ 34 | 6 ~ 34 | 3 ~ 12.7 | 3 ~ 12.7 | 1.6 ~ 25.4 | 3 ~ 20 | 1/2 ~ 3/8 | 1 ~ 7/8 | 1 ~ 3/8 | 6 ~ 20 | 6 ~ 12 | 6 ~ 12.7 | 6 ~ 12.7 |
Tube O.D. D2(φ) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 3.18 ~ 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1/4 ~ 3/16 | - | - | - | - | - | - |
Connection Thread Type | R | R | - | NPT | G | R | Rc | PT | - | G | - | - | NPT | R | - | R | PT | PT | PT | PT | - | R / NPT | - | - | UNF | - | - | Rc | NPT | NPT | - | PT | - | - | PT | PT | PT | - | - | - | - | - | G | - | - |
Thread Nominal | - | - | - | - | - | 1/8B / 1/4B / 3/8B / 1/2B | - | 1/8B / 1/4B / 3/8B / 1/2B / 3/4B / 1B | - | - | - | - | - | 1/8B / 1/4B / 3/8B / 1/2B | - | 1/8B / 1/4B / 3/8B | 1/4B / 3/8B | 1/8B / 1/4B / 3/8B / 1/2B / 3/4B / 1B | 1/8B / 1/4B / 3/8B / 1/2B / 3/4B / 1B | 1/8B | - | 1/8B / 1/4B / 3/8B / 1/2B / 3/4B | - | - | - | - | - | - | - | - | - | 1/8B / 1/4B / 3/8B / 1/2B / 3/4B / 1B | - | - | 1/8B / 1/4B / 3/8B / 1/2B | 1/8B / 1/4B / 3/8B / 1/2B | 1/8B / 1/4B / 3/8B / 1/2B / 3/4B / 1B | - | - | - | - | - | 1/8B / 1/4B / 3/8B / 1/2B | - | - |
Surface Treatment | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | - | - | - | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | - | - | - | - | Not Provided | Not Provided | Not Provided |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy