(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hose Fittings - Joint , Threaded, Barbed
MISUMI
For complete product overview and details on Fittings for Hoses - Nipples, Threaded / Barbed see the sections below:
Days to Ship: | 8 Days or more |
---|
Hose Fittings - Threaded, Barbed
MISUMI
For complete product overview and details on Fittings for Hoses - Nipples, Threaded / Barbed see the sections below:
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Replacement Sleeve Set (for TCBB and TCSB)
Toyox
A replacement sleeve set (for TCBB, TCSB)—manufactured by Toyox Co., Ltd., with a track record in Japan for top-class quality resin hoses.· Materials: polyacetal resin + NBR
Days to Ship: | 8 Days or more |
---|
Stainless Steel Hexagon Hose Nipple Screw Fitting (PW)
Kitz
A straight-type stainless steel hex socket hose nipple fitting (screw-in) from Kitz.
The material is SCS13A (lost-wax). Stainless steel displays the same excellent corrosion-resistance and durability of chrome and nickel.
The hose connection type is a bamboo-shoot shape and the connection screw type is R-shaped.
[Features] -Working fluids: vapor, air, gas, oil, and pulsating flow
-Inter-surface standards: Kitz standards, pipe connection standards: JIS B0203
[Test pressure (MPa) Test standards KITZ St'd-1]
▪ Water pressure: 3.00* (8-50 mm , 1/4-2 inch)/Air pressure: 0.6 (8-50 mm , 1/4-2 inch)
Days to Ship: | 8 Days or more |
---|
Hose Fitting Large Nipple (Forged) HN
Asoh
[Features]
· Hose nipple with a large opening.
· Produced using hot forging so it is solid and there are no pin holes, all at a reasonable cost
Days to Ship: | 8 Days or more |
---|
Asoh
A nipple with external screw for connecting hoses. Features a short distance between surfaces, available in 1 mm outer diameter increments for various hoses.
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Hose Fittings Ace Nipple Stainless Steel HN
Asoh
[Features]
· Hose nipple made of SUS304 with superior corrosion resistance.
· Everything up to 1B uses stainless steel/skin pass material, while 1"1/4B and larger are made using lost wax.
· Short interfaces, with outer diameter sizes in 1 mm increments available.
Days to Ship: | Same day or more |
---|
Show Stock Products
Regal Joint
Materials: SUS304, BsBM
For complete product overview and details on Hose Fittings Kantouch TH see the sections below:
Days to Ship: | Same day or more |
---|
Show Stock Products
Koyo
[Features]
· Fitting to connect a hose by inserting it into the hose fixture.
· A nipple type and union type are available.
Days to Ship: | 8 Days or more |
---|
Kanaflex
Kanaflex Cuff For Hose
[Features]
· Material: EPDM (Ivory)
Days to Ship: | 8 Days or more |
---|
Hose Fittings - Open-Ended Hose Joint
MISUMI
Specify sizes based on the applicable Hose I.D.
Days to Ship: | 8 Days or more |
---|
Hose Fittings - Fitting Sleeve Nut
MISUMI
Dedicated joints for HOSJN and HOSSH.
Days to Ship: | 8 Days or more |
---|
Toyox
Air dedicated One-Touch joint. Since it has a purging plug, the residual pressure is gradually produced at the joint separation and the recoil of the hose is relieved.
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Hose Fitting Hose Threaded Connector (G Thread Specifications)
Koyo
Uses cadmium-free brass material.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
HAKKO
A worry-free, safe dedicated brass band tightening joint designed by the hose manufacturer.
[Features]
· Long nipple part enables tightening of two hose bands.
· A flat double-stage structure enables a large band tightening area and secure anchoring of the hose.
· Designed to fit the dimensions of Hakko hoses.
· Shows good hose performance with appropriate outer nipple diameters
Days to Ship: | 8 Days or more |
---|
Hose Fittings in Screw/Ace Nipple Stainless Steel HF
Asoh
An Internal-screw stainless steel (SUS304) hose nipple with excellent corrosion resistance. The internal screw is already cut, letting you attach outer screws without any additional fittings.
Days to Ship: | 8 Days or more |
---|
Asoh
A fitting to connect equipment and hoses. The hose connection is a union type; after mounting, it can be removed from the nut section to eliminate maintenance and worries about hose kinks.
Days to Ship: | 8 Days or more |
---|
Hose Fitting L-Shaped Hose Joint HL
Asoh
An L-shaped hose joint. It is used, for example, to connect a hose in parallel with equipment. It can be removed from the nut part even after a hose connection part of union type is mounted on the equipment.
Days to Ship: | 8 Days or more |
---|
Tigers Polymer
A fitting that is attached to the ends of hoses in preparation for connection using Mechanical Groove Coupling Joint Type S.
Days to Ship: | 14 Days or more |
---|
Days to Ship: | 14 Days or more |
---|
Fitting for Industrial Hose MEGA Touch
Togawa Sangyo
Fitting for hose that does not leak, does not disconnect, and does not separate
[Features]
· A hose that can be firmly grasped without separating which features a unique adhesive structure, with excellent sealing properties that prevent scratching and allow simple attaching and detaching to be performed without damaging the holes by over tightening; maintenance is simple and either SUS or BsBM can be selected as a material.
Days to Ship: | 8 Days or more |
---|
Joint Series Water Port Joint Water Port Joint S
Kurita
Hose fitting for mold cooling.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Cast Iron Flange-Type Hose Nipple
Osaka Pipe Fitting and Valve
Cast iron flange-type hose nipple manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges. Japanese brand-name fittings for hoses. Material: FC200.
Days to Ship: | 17 Days or more |
---|
Nipple Hose Joint【1-5 Pieces Per Package】
Trusco Nakayama
• Connection between the hose and equipment
Days to Ship: | 8 Days or more |
---|
Hose Fittings - 90 Degree Elbow, Threaded, Barbed
MISUMI
Specify sizes based on the applicable Hose I.D.
Days to Ship: | 8 Days or more |
---|
Hose Fittings - Tapped, Barbed
MISUMI
Specify sizes based on the applicable Hose I.D.
Days to Ship: | 8 Days or more |
---|
Hose Fittings - Tee, Threaded, Barbed
MISUMI
Specify sizes based on the applicable Hose I.D.
Days to Ship: | 8 Days or more |
---|
Hose Fittings - 45 Degree Elbow, Threaded, Barbed
MISUMI
Specify sizes based on the applicable Hose I.D.
Days to Ship: | 8 Days or more |
---|
Hose Fittings - Plastic Hose Mounting Connectors
MISUMI
Use this in combination with the applicable hose.
Days to Ship: | 8 Days or more |
---|
Hose Fittings - Both Sides Barbed, Stainless Steel
MISUMI
Specify sizes based on the applicable Hose I.D.
Days to Ship: | 8 Days or more |
---|
Hose Fittings - Straight Connector, Barbed Ends
MISUMI
Specify sizes based on the applicable Hose I.D.
Days to Ship: | 8 Days or more |
---|
Cam and Groove Couplings - Threaded Adapter
MISUMI
For complete product overview and details on Arm Lock Coupling - Male Thread Adapter see the sections below:
Days to Ship: | 8 Days or more |
---|
Cam and Groove Couplings - Tapped Adapter
MISUMI
For complete product overview and details on Arm Lock Coupling - Female Thread Adapter see the sections below:
Days to Ship: | 8 Days or more |
---|
Cam and Groove Couplings - Hose Mounting Adapters
MISUMI
•Body Material: CF-8M Stainless Steel Cast
•Nominal Of Connection Screw: Hose Mounting Adapter
Days to Ship: | 8 Days or more |
---|
Cam and Groove Couplings - Threaded Socket
MISUMI
•Body Material: CF-8M Stainless Steel Cast
•Nominal Of Connection Screw: Threaded Sockets
Days to Ship: | 8 Days or more |
---|
Cam and Groove Couplings - Tapped Socket
MISUMI
•Body Material: CF-8M Stainless Steel Cast
•Nominal Of Connection Screw: Tapped Socket
Days to Ship: | 8 Days or more |
---|
Cam and Groove Couplings - Hose Mounting Socket
MISUMI
•Body Material: CF-8M Stainless Steel Cast
•Nominal Of Connection Screw: Hose Mounting Socket
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Fitting Especially for Toyo Fusso Hose
Toyox
Special fitting with a shape that prevents hose disconnection.
[Features]
· Shape resembles a two-stage bamboo shoot which more efficiently prevents sliding of the hose.
· SUS 316L, featuring excellent corrosion resistance, is used.
· Long nipple element simplifies tightening of the two hose bands.
Days to Ship: | 10 Days or more |
---|
Toyox
Air Dedicated One-Touch Joint. The locking socket design is safe and prevents unexpected dislodgement of fittings.
Days to Ship: | 9 Days or more |
---|
Toyox
Air-dedicated joint. Use when connecting two hoses together.
Days to Ship: | 9 Days or more |
---|
Replacement PVDF Screw (for TCFS)
Toyox
A PVDF replacement screw (for TCFS)—manufactured by Toyox Co., Ltd., with a track record in Japan for top-class quality resin hoses. A fitting for use with Japanese leading brand hoses. Material: PVDF
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Types |
Applicable Fluids |
Body Material |
Shape |
Hose connection type |
Types of connection |
Types of connection screw |
Thread Size Connection |
Nominal diameter(φ) |
Applicable Hose I.D.(φ) |
Applicable Hose O.D.(φ) |
Cuff nominal diameter(φ) |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||
Brand | MISUMI | MISUMI | Toyox | Kitz | Asoh | Asoh | Asoh | Regal Joint | Koyo | Kanaflex | MISUMI | MISUMI | Toyox | Koyo | Koyo | Kanaflex | HAKKO | Asoh | Asoh | Asoh | Tigers Polymer | Tigers Polymer | Togawa Sangyo | Kurita | Kurita | Osaka Pipe Fitting and Valve | Trusco Nakayama | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Toyox | Toyox | Toyox | Toyox | Toyox |
Product Series | Hose Fitting Hose Threaded Connector (G Thread Specifications) | ||||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 14 Days or more | 14 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 17 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 10 Days or more |
Specifications |
|
|
|
| |||||||||||||||||||||||||||||||||||||||||
Types | - | - | Related components (sleeve nipple) | Hose Fittings | Hose Fittings | Hose Fittings | Hose Fittings | Hose Fittings | Hose Fittings | Cuff | - | - | Hose Fittings | Hose Fittings | Hose Fittings | Cuff | Hose Fittings | Hose Fittings | Hose Fittings | Hose Fittings | Hose Fittings | Hose Fittings | Hose Fittings | Hose Fittings | Related components (sleeve nipple) | Hose Fittings | Related components (sleeve nipple) | - | - | - | - | - | - | - | - | - | - | - | - | - | Related components (member for tighten) | Hose Fittings | Hose Fittings | Hose Fittings | Related components (member for replacement) |
Applicable Fluids | - | - | - | Water / Air | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water | Water / Air | Air | - | - | Air | Water / Air | Water / Air | Water / Air | Water / Air / Chemical / Oil / Powder / Solvent, paint | Water / Air / Oil | Water / Air / Oil | Water / Air / Oil | Water | Water | Water / Oil | Air | - | Water | Water / Air / Oil | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Water / Air / Chemical / Solvent, paint | Air | Air | - |
Body Material | - | - | - | Stainless Steel | Brass | Brass | Stainless Steel | Brass ~ Stainless Steel | Brass | Rubber | - | - | Brass | Brass | Brass | Resin | Brass | Stainless Steel | Brass | Brass | Steel | Steel | Brass ~ Stainless Steel | Brass | - | Cast Iron | Brass | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Stainless Steel | Brass | Brass | - |
Shape | - | - | - | Straight | Straight | Straight | Straight | Straight | Straight | Straight | - | - | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Elbow | Straight | Straight | Straight | Straight | - | Flange | Straight | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Straight | Straight | Straight | - |
Hose connection type | - | - | - | Hose Barb | Hose Barb | Hose Barb | Hose Barb | Acorn Nut | Hose Barb | - | - | - | Others | Hose Barb | Hose Barb | - | Rib type | Hose Barb | Hose Barb | Hose Barb | Hose Barb | Hose Barb | Acorn Nut | Hose Barb | - | Hose Barb | Hose Barb | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Hose Barb | Others | Others | - |
Types of connection | - | - | - | Male thread | Male thread | Male thread | Male thread | Male thread | Female Thread | Coupling connection | - | - | - | Male thread | Male thread | Coupling connection | Male thread | Female Thread | Male thread | Male thread | - | - | Male thread | Male thread | - | - | Male thread | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Male thread | - | - | - |
Types of connection screw | - | - | - | R | PT | PT | PT | R | Rc | - | - | - | - | R | G | - | R | PT | PT | PT | - | R | R | R | - | - | R | - | - | - | - | - | - | - | - | - | - | - | - | - | - | R | - | - | - |
Thread Size Connection | - | - | - | 1B ~ 3/8B | 1B ~ 2B | 1B ~ 3/8B | 1B ~ 4B | 1B ~ 3/8B | 1/2B ~ 3/8B | - | - | - | - | 1/2B ~ 3/8B | 1/2B | - | 1B ~ 3/8B | 1/2B ~ 3/8B | 1B ~ 3/8B | 1/2B ~ 3/8B | - | 1B ~ 4B | 1B ~ 3/8B | 1/4B ~ 1/8B | - | - | 1/2B ~ 3/8B | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1B ~ 3/8B | - | - | - |
Nominal diameter(φ) | - | - | - | 8 ~ 50 | - | - | - | 4 ~ 32 | 5 ~ 14 | - | - | - | 6~7 ~ 8 | 5 ~ 16 | 12 | - | - | - | - | - | 38 ~ 300 | 25 ~ 100 | 6 ~ 32 | - | - | 2 1/2B(65A) ~ 8B(200A) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 9 ~ 50 | 6~7 ~ 8 | 6~7 | - |
Applicable Hose I.D.(φ) | - | - | - | - | - | - | - | 4 ~ 32 | - | - | - | - | - | - | - | - | 6 ~ 50 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Applicable Hose O.D.(φ) | - | - | - | - | - | - | - | 9 ~ 41 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Cuff nominal diameter(φ) | - | - | - | - | - | - | - | - | - | 38 ~ 150 | - | - | - | - | - | 32 ~ 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy