(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Pipe Fittings & Flanges

Screw fittings are components to connect/branch pipes for fluids such as liquid, air and gas. They include elbows to change the pipe direction to 90 degrees, bushings to connect male and female threads with different diameters, tees and cross fittings for T/cross-shaped branching and sockets for the pipe connection between male threads. Materials of screw fittings must be appropriate for the fluid used, and basically need to come in the same as their pipe counterparts. Stainless steel with excellent resistance to water, oil and corrosion is used for water, oil and gas pipes; resin with excellent resistance to fatigue, creep and heat is used for water and oil pipes. In addition, considering that PVC is suitable for water and air, steel for air, oil and gas, copper for air, water and oil, fitting materials must be selected appropriately for each operating environment.
Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 13 Days or Less
  • 14 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
Material
Max. Operating Pressure(MPa)
Connection Type
Connecting Shape
Types of Screw 3 (When Different Dia. or Different Type Screw)
Connection Thread Type M1
Nominal of Thread 3(Different Diameters or Different Type Screw)
Connection Thread Type M2
Types of Screw 4 (When Different Dia. or Different Type Screw)
Thread Nominal M1
Nominal of Thread 4(Different Diameters or Different Type Screw)
Thread Nominal M2
Surface Treatment
Applicable Fluid
Divisions of Max. Operating Pressure
Type
Types of Related components
Interior Resin Lining
  • Spec Change
  • New Pricing

Pipe Fitting - Union Adapter, Male, Threaded, Low Pressure

  • Spec Change
  • New Pricing

Pipe Fitting - Reducing Hex Bushing, Double Tapped, High Pressure

  • Spec Change

Pipe Fitting - Union, Configurable Length and Tip

  • New Pricing

Pipe Fitting - Nipple, Male, Threaded, High Pressure

  • Spec Change
  • New Pricing

Pipe Fitting - Tee, Female, Tapped, Low Pressure

    Double Long Nipples (Stainless Steel)

    • Spec Change
    • New Pricing

    Pipe Fitting - Union Adapter, Male, Threaded, High Pressure

    • Spec Change
    • New Pricing

    Pipe Fitting - 90° Elbow Adapter, Female, Tapped, Low Pressure

      Threaded Pipe Fittings PT Socket- From Flobal

      • Degreasing

      Pipe Fitting - Plug, Tapered, Threaded

        Pipe Fittings - Half Coupling, Female NPT x Butt Weld, 304 Stainless Steel, Class 3000

        • Spec Change
        • New Pricing

        Pipe Fitting - 90° Elbow Adapter, Male to Female, Threaded and Tapped, Low Pressure

          Stainless Steel Screw-in Tube Fitting Pipe Socket with Parallel Thread

            Pipe Fitting, Female and Male Bend

              90 Degree Street Elbow Pipe Fitting - Female/Male, Stainless Steel

                Pipe Fittings - Hex Socket Plug, Male NPT, 316 Stainless Steel Class 150

                • Spec Change
                • New Pricing

                Pipe Fitting - Hex Union, Male, Threaded, Low Pressure

                  Pipe Fitting - Male and Female Elbow

                    Galvanized Steel Hex Head Plug Instrumentation Pipe Fittings, Male NPT

                      Pipe Fittings - Square Head Plug, Male NPT, 304 Stainless Steel, Class 150

                        Pipe Fittings - Elbow, Female NPT, 304 Stainless Steel, Class 150

                          Pipe Fittings - Nipple

                            Stainless Steel Screw-in Tube Fitting Pipe Socket with Tapered Thread

                              NPT Fitting - N: Nipple

                                Adapter Tee Fitting (Small Diameter Branches) for Galvanized Cast Iron Pipe - Threaded

                                • New Pricing

                                Pipe Fitting - Union, O-Ring, Female, Tapped, High Pressure

                                  High-Pressure Pipe Fittings, Screw-in Type Pipe Fittings, SNP Nipple

                                    Pipe Fittings - Reducing Tee, Female NPT, 304 Stainless Steel, Class 150

                                      Carbon Steel Threaded Pipe Flanges

                                        Pipe Flange - Socket Weld, Black-Coated Steel, Class 300

                                        • Spec Change
                                        • New Pricing

                                        Pipe Fitting - 90° Elbow, Female Tapped, High Pressure

                                        • Spec Change
                                        • New Pricing

                                        Pipe Fitting - Cross, Female, Tapped, Low Pressure

                                        • New Pricing

                                        Pipe Fitting - Union, Thread Sealing Tape, Male, Threaded, Low Pressure

                                          Steel Pipe Fitting - Plug, Brass, Threaded

                                            Stainless Steel Plug Screw Fitting

                                              Stainless Steel Screw-in Pipe Fitting, One Sided Long Nipple NSL

                                                NPT Fitting PN/Pipe Nipple

                                                  High Pressure Pipe Fittings Threaded Joints SBU Coupling

                                                    High-Pressure Pipe Fitting  Screw-in Type Pipe Fitting STA Tee

                                                      Screw-in Bushing

                                                        Hex Nipple Pipe Fitting - Male, Stainless Steel - 304STN Series

                                                          Ck Fitting Threaded Transportable Cast Iron Pipe Fittings Bushing

                                                            Brass Conversion Outer Socket

                                                              High Pressure Fitting Female x Female Fitting

                                                                304 Stainless Steel Schedule 80 Pipe Nipples (Both Ends Threaded), Male NPT

                                                                Brand

                                                                MISUMI

                                                                MISUMI

                                                                MISUMI

                                                                MISUMI

                                                                MISUMI

                                                                Inoc

                                                                MISUMI

                                                                MISUMI

                                                                Flobal

                                                                MISUMI

                                                                USA Industrials

                                                                MISUMI

                                                                Yodoshi

                                                                Hitachi Metals

                                                                Yodoshi

                                                                USA Industrials

                                                                MISUMI

                                                                Hitachi Metals

                                                                USA Industrials

                                                                USA Industrials

                                                                USA Industrials

                                                                Hitachi Metals

                                                                Yodoshi

                                                                Fuji Special

                                                                CK Metals

                                                                MISUMI

                                                                Ihara Science

                                                                USA Industrials

                                                                USA Industrials

                                                                USA Industrials

                                                                MISUMI

                                                                MISUMI

                                                                MISUMI

                                                                MISUMI

                                                                Kitz

                                                                O.N. Industries

                                                                Fuji Special

                                                                Ihara Science

                                                                Ihara Science

                                                                Yamato Special Steel

                                                                Inoc

                                                                CK Metals

                                                                Asoh

                                                                Yamato Sangyo

                                                                USA Industrials

                                                                Product Series

                                                                Pipe Fitting - Union Adapter, Male, Threaded, Low Pressure

                                                                Pipe Fitting - Reducing Hex Bushing, Double Tapped, High Pressure

                                                                Pipe Fitting - Union, Configurable Length and Tip

                                                                Pipe Fitting - Nipple, Male, Threaded, High Pressure

                                                                Pipe Fitting - Tee, Female, Tapped, Low Pressure

                                                                Double Long Nipples (Stainless Steel)

                                                                Pipe Fitting - Union Adapter, Male, Threaded, High Pressure

                                                                Pipe Fitting - 90° Elbow Adapter, Female, Tapped, Low Pressure

                                                                Threaded Pipe Fittings PT Socket- From Flobal

                                                                Pipe Fitting - Plug, Tapered, Threaded

                                                                Pipe Fittings - Half Coupling, Female NPT x Butt Weld, 304 Stainless Steel, Class 3000

                                                                Pipe Fitting - 90° Elbow Adapter, Male to Female, Threaded and Tapped, Low Pressure

                                                                Stainless Steel Screw-in Tube Fitting Pipe Socket with Parallel Thread

                                                                Pipe Fitting, Female and Male Bend

                                                                90 Degree Street Elbow Pipe Fitting - Female/Male, Stainless Steel

                                                                Pipe Fittings - Hex Socket Plug, Male NPT, 316 Stainless Steel Class 150

                                                                Pipe Fitting - Hex Union, Male, Threaded, Low Pressure

                                                                Pipe Fitting - Male and Female Elbow

                                                                Galvanized Steel Hex Head Plug Instrumentation Pipe Fittings, Male NPT

                                                                Pipe Fittings - Square Head Plug, Male NPT, 304 Stainless Steel, Class 150

                                                                Pipe Fittings - Elbow, Female NPT, 304 Stainless Steel, Class 150

                                                                Pipe Fittings - Nipple

                                                                Stainless Steel Screw-in Tube Fitting Pipe Socket with Tapered Thread

                                                                NPT Fitting - N: Nipple

                                                                Adapter Tee Fitting (Small Diameter Branches) for Galvanized Cast Iron Pipe - Threaded

                                                                Pipe Fitting - Union, O-Ring, Female, Tapped, High Pressure

                                                                High-Pressure Pipe Fittings, Screw-in Type Pipe Fittings, SNP Nipple

                                                                Pipe Fittings - Reducing Tee, Female NPT, 304 Stainless Steel, Class 150

                                                                Carbon Steel Threaded Pipe Flanges

                                                                Pipe Flange - Socket Weld, Black-Coated Steel, Class 300

                                                                Pipe Fitting - 90° Elbow, Female Tapped, High Pressure

                                                                Pipe Fitting - Cross, Female, Tapped, Low Pressure

                                                                Pipe Fitting - Union, Thread Sealing Tape, Male, Threaded, Low Pressure

                                                                Steel Pipe Fitting - Plug, Brass, Threaded

                                                                Stainless Steel Plug Screw Fitting

                                                                Stainless Steel Screw-in Pipe Fitting, One Sided Long Nipple NSL

                                                                NPT Fitting PN/Pipe Nipple

                                                                High Pressure Pipe Fittings Threaded Joints SBU Coupling

                                                                High-Pressure Pipe Fitting Screw-in Type Pipe Fitting STA Tee

                                                                Screw-in Bushing

                                                                Hex Nipple Pipe Fitting - Male, Stainless Steel - 304STN Series

                                                                Ck Fitting Threaded Transportable Cast Iron Pipe Fittings Bushing

                                                                Brass Conversion Outer Socket

                                                                High Pressure Fitting Female x Female Fitting

                                                                304 Stainless Steel Schedule 80 Pipe Nipples (Both Ends Threaded), Male NPT

                                                                CAD
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D
                                                                • 2D / 3D
                                                                • 2D
                                                                • 3D
                                                                • 2D
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D / 3D
                                                                • 2D
                                                                Days to Ship Same day or more

                                                                Show Stock Products

                                                                Same day or more

                                                                Show Stock Products

                                                                8 Days or more Same day or more

                                                                Show Stock Products

                                                                Same day or more

                                                                Show Stock Products

                                                                8 Days or more Same day or more

                                                                Show Stock Products

                                                                8 Days or more 8 Days or more Same day or more

                                                                Show Stock Products

                                                                13 Days or more Same day or more

                                                                Show Stock Products

                                                                8 Days or more 9 Days or more 8 Days or more 13 Days or more Same day or more

                                                                Show Stock Products

                                                                6 Days or more 81 Days or more 13 Days or more 13 Days 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 13 Days or more 13 Days or more 13 Days or more Same day or more

                                                                Show Stock Products

                                                                8 Days or more Same day or more

                                                                Show Stock Products

                                                                8 Days or more Same day or more

                                                                Show Stock Products

                                                                8 Days or more 8 Days or more 8 Days or more 8 Days or more 9 Days or more Same day or more

                                                                Show Stock Products

                                                                11 Days or more 8 Days or more 8 Days or more 13 Days or more
                                                                Specifications
                                                                • inCAD Components
                                                                • inCAD Components
                                                                • inCAD Components
                                                                • inCAD Components
                                                                • inCAD Components
                                                                  • inCAD Components
                                                                  • inCAD Components
                                                                    • inCAD Components
                                                                      • inCAD Components
                                                                              • inCAD Components
                                                                                              • inCAD Components
                                                                                                      • inCAD Components
                                                                                                      • inCAD Components
                                                                                                      • inCAD Components
                                                                                                      • inCAD Components
                                                                                                                            MaterialStainless SteelStainless Steel / SteelStainless Steel / Steel / BrassStainless Steel / SteelStainless Steel / SteelStainless SteelStainless Steel / SteelStainless Steel / SteelStainless SteelStainless Steel / Steel / ResinStainless SteelStainless Steel / SteelStainless SteelCast IronStainless SteelStainless SteelStainless Steel / SteelCast IronSteelSteelStainless SteelCast IronStainless SteelStainless Steel / SteelCast IronStainless Steel / SteelSteelStainless SteelSteel-Stainless Steel / SteelStainless Steel / SteelStainless Steel / SteelBrassStainless SteelStainless SteelStainless Steel / SteelSteelSteel-Stainless SteelCast IronBrassStainless SteelStainless Steel
                                                                                                                            Max. Operating Pressure(MPa)220.620.620.62-20.621--222.521.03422.5-1.0341.0342.52122.520.6-1.034-220.6226.92212----2.56.92020.69
                                                                                                                            Connection TypeThread <-> Thread, Unequal Dia.Thread <-> Thread, Unequal Dia.Thread <-> Thread, Equal Dia., Different / Thread <-> Thread, Unequal Dia.Thread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., DifferentThread <-> Thread, Unequal Dia.Thread <-> Thread, Unequal Dia.Thread <-> Thread, Equal Dia., DifferentThread (Terminal)Thread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., DifferentThread (Terminal)Thread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., Different / Thread <-> Thread, Unequal Dia.Thread (Terminal)Thread (Terminal)Thread <-> Thread, Equal Dia.Thread <-> Thread, Equal Dia., Different / Thread <-> Thread, Unequal Dia.Thread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., DifferentThread <-> Thread, Unequal Dia.Thread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., DifferentThread <-> Thread, Unequal Dia.FlangedFlangedThread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., DifferentThread (Terminal)Thread (Terminal)Thread <-> Steel PipeThread <-> Thread, Equal Dia., DifferentThread <-> Thread, Unequal Dia.Thread <-> Thread, Equal Dia., DifferentThread <-> Thread, Equal Dia., Different / Thread <-> Thread, Unequal Dia.Thread <-> Thread, Equal Dia., DifferentThread <-> Thread, Unequal Dia.Thread <-> Thread, Equal Dia., Different / Thread <-> Thread, Unequal Dia.Thread <-> Thread, Equal Dia., Different / Thread <-> Thread, Unequal Dia.Thread <-> Thread, Unequal Dia. / Thread <-> Steel Pipe
                                                                                                                            Connecting ShapeNipplesBushings/Threaded or Tapped SocketsNipples / Sockets / Bushings/Threaded or Tapped SocketsNipplesTeesNipplesNipples90° ElbowSocketsPlugsSockets90° ElbowSockets-45° ElbowPlugsNipples-PlugsPlugsElbowNipplesSocketsNipplesTeesUnionsNipplesTeesFlangeFlange90° ElbowCrossNipplesPlugsPlugsNipplesNipplesBushings/Threaded or Tapped SocketsTees-NipplesBushings/Threaded or Tapped SocketsBushings/Threaded or Tapped SocketsSocketsNipples
                                                                                                                            Types of Screw 3 (When Different Dia. or Different Type Screw)------------------------Rc--------------------
                                                                                                                            Connection Thread Type M1RRcPT / NPT / GRRcRRRcRc-NPT (Female)RNPTRcRcNPTRRcNPTNPTNPT (Female)RRcGRcRcRNPT (Female)-W (Tapped)RcRcRRRRGRRcRRRR / PJ / UNF (Threaded)Rc / W (Tapped)NPT
                                                                                                                            Nominal of Thread 3(Different Diameters or Different Type Screw)------------------------1 1/2B(40A) ~ 6B(150A)--------------------
                                                                                                                            Connection Thread Type M2RRPT / NPT / G / M---RRc--OtherRc-RR--R--NPTF (Female)R--Rc--NPTF (Female)-None-------Rc-Rc-RcRc / MRcNPT
                                                                                                                            Types of Screw 4 (When Different Dia. or Different Type Screw)---------------------------------------------
                                                                                                                            Thread Nominal M11/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A)1/2B(15A) / 3/4B(20A) / 1B(25A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/16 / 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)1/4B(8A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 2 1/2B(65A) / 3B(80A) / 4B(100A)1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/16 / 1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1 1/4B(32A) / 1 1/2B(40A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 2 1/2B(65A) / 3B(80A) / 4B(100A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/2B(40A) / 2B(50A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/2B(40A) / 2B(50A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 2 1/2B(65A) / 3B(80A) / 4B(100A) / 5B(125A) / 6B(150A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 2 1/2B(65A) / 3B(80A) / 4B(100A) / 5B(125A) / 6B(150A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/2B(40A) / 2B(50A)1/4B(8A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)--1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 2 1/2B(65A) / 3B(80A) / 4B(100A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 3B(80A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 2 1/2B(65A) / 3B(80A) / 4B(100A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 2 1/2B(65A) / 3B(80A) / 4B(100A) / 5B(125A)3/4B(20A) / 1B(25A) / 1/4-28 / M6×P1.01/4B(8A) / 3/8B(10A) / 1/2B(15A) / W22-141/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)
                                                                                                                            Nominal of Thread 4(Different Diameters or Different Type Screw)---------------------------------------------
                                                                                                                            Thread Nominal M21/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / M5---1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A)--1/4B(8A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)-1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A)--1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 2 1/2B(65A) / 3B(80A) / 4B(100A)--1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/2B(40A) / 2B(50A)1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 2 1/2B(65A) / 3B(80A)--1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 2 1/2B(65A) / 3B(80A) / 4B(100A) / 5B(125A)--1/8B(6A) / 1/4B(8A) / 1/2B(15A) / 3/4B(20A)---------1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A)-1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A)-1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A) / 1 1/4B(32A) / 1 1/2B(40A) / 2B(50A) / 2 1/2B(65A) / 3B(80A) / 4B(100A)1/8B(6A) / 3/4B(20A) / 1B(25A)1/4B(8A) / 3/8B(10A) / 1/2B(15A)1/8B(6A) / 1/4B(8A) / 3/8B(10A) / 1/2B(15A) / 3/4B(20A) / 1B(25A)
                                                                                                                            Surface TreatmentNot ProvidedNot ProvidedNot Provided / Nickel PlatingNot ProvidedNot Provided / Zinc PlatingNot ProvidedNot ProvidedNot Provided / Zinc PlatingNot ProvidedNot Provided / Nickel Plating / Black Oxide Coating-Not Provided / Zinc PlatingNot ProvidedZinc PlatingNot Provided-Not Provided / Zinc PlatingNot Provided / Zinc Plating---Not Provided / Zinc PlatingNot ProvidedNot ProvidedZinc Plating / Resin CoatingNot Provided---Black Oxide CoatingNot ProvidedNot Provided / Zinc PlatingNot Provided / Zinc PlatingNot ProvidedNot ProvidedNot ProvidedNot Provided--Not ProvidedNot ProvidedNot Provided / Zinc Plating / Resin CoatingNot ProvidedNot Provided-
                                                                                                                            Applicable Fluid-Water / Air / Steam / Gas / OilWater / AirWater / Air / Steam / Gas / OilWater / Air / Steam / Gas / OilWater / Gas / OilWater / Air / Steam / Gas / OilWater / Air / Steam / Gas / OilAir / Steam / Gas / Oil--Water / Air / Steam / Gas / OilWater / Air / Steam / Chemical / OilWater / Air / Steam / Gas / OilWater / Air / Steam / Chemical / Oil-Water / Air / Steam / Gas / OilWater / Air / Steam / Gas / Oil---Water / Air / Steam / Gas / OilWater / Air / Steam / Chemical / OilWater / Steam / OilWater / Air / Gas / OilWater / Air / Steam / Gas / OilOil--Water / Gas / OilWater / Air / Steam / Gas / OilWater / Air / Steam / Gas / OilWater / Air / Gas / OilWater / AirWater / Air / Steam / Gas / OilWater / Air / OilWater / Steam / OilOilOilNot specified by ManufacturerNot specified by ManufacturerWater / Air / Steam / Gas / OilWater / Air / OilAir-
                                                                                                                            Divisions of Max. Operating Pressure--------1.0Mpa or Less---2.0Mpa or Lessthan 2.0Mpa2.0Mpa or Less--than 2.0Mpa---than 2.0Mpa2.0Mpa or Lessthan 2.0Mpathan 2.0Mpa----2.0Mpa or Less----2.0Mpa or Less2.0Mpa or Lessthan 2.0Mpa----than 2.0Mpathan 2.0Mpathan 2.0Mpa-
                                                                                                                            TypeFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFitting-FittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFittingFitting
                                                                                                                            Types of Related components---------------------------------------------
                                                                                                                            Interior Resin Lining-----No--No---NoNoNo--No---NoNoNoNo-No-------NoNoNoNoNoNoNoNoNoNo-

                                                                                                                            Loading...

                                                                                                                            Application example related to this category

                                                                                                                            Related Categories to Threaded Pipe Fittings & Flanges