(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
Please use this for fixing Heat/Cold Retention Pipe Covers.
Days to Ship: | 8 Days or more |
---|
Steel Pipe Covers - Heat/Cold Retention, Straight
MISUMI
Please use this to retain the temperature of a steel pipe.
Days to Ship: | 8 Days or more |
---|
Steel Pipe Covers - Heat/Cold Retention, Elbow
MISUMI
Please use this to retain the temperature of a steel pipe fitting.
Days to Ship: | 8 Days or more |
---|
Barrier IN Pipe Barifas Main Body
Dainichi Hanso
Changes a straight-line flow to a spiral flow, reducing the dropping rate of the transported product, thereby helping to prevent cracking of the transported product. No dynamic force is used, making it economical. It has no screw or other shafts, which stabilizes the flow rate.
Days to Ship: | 8 Days or more |
---|
CK Metals
•Types : Pipe for Preventing Burst
For complete product overview and details on Sheath Tube see the sections below:
Days to Ship: | 11 Days or more |
---|
CK Metals
•Types : Heat-Retention Material
For complete product overview and details on Thermal Barrier Tube see the sections below:
Days to Ship: | 12 Days or more |
---|
333 Metal Piping Anaerobic Sealant
Hermetic
Since it is in liquid form, the attachment surface is full of tiny holes and it is sealed sufficiently with just a small amount of tightening. The attachment surface is solvent-less, so there is no need for open time. The hardened material is made of rubber, so it is flexible and can tolerate internal pressure, temperature changes and vibrations. The metal has excellent chemical resistance, oil resistance, water resistance and gas resistance and will not corrode. The thixotropic agent keeps it from flopping over and gives it great workability. The attachment surface is easy to remove and can be reassembled.
Days to Ship: | 8 Days or more |
---|
F-119 Multi-Purpose Pipe Sealant
Hermetic
No organic solvents that lead to the destruction of the environment are used. A solvent-less product for preventing sick-building syndrome that leads to the improvement of the construction environment and conservation of the global environment. This strain relief plate can be used on screw parts of various piping materials (stainless steel tube, assorted steel piping, lining pipes, various anti-corrosive alloy fittings, PVC pipes, and joints made from different materials, etc.). Usable with various fluids: waterworks (JWWA K-146/Ministry of Land, Infrastructure and Transport and Tourism standard products, hot-water supplies: JWWA K-142/Ministry of Land, Infrastructure and Transport and Tourism standard products, antifreeze (ethylene glycol, propylene glycol), hot and cold water town gas/LPG, etc.).
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Types |
|
| |||||||
Brand | MISUMI | MISUMI | MISUMI | Dainichi Hanso | CK Metals | CK Metals | Hermetic | Hermetic |
Product Series | ||||||||
CAD |
|
|
|
| ||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 12 Days or more | 8 Days or more | 9 Days or more |
Specifications |
| |||||||
Types | - | - | - | Pipe for Preventing Burst | Pipe for Preventing Burst | Heat-Retention Material | Sealant For Piping | Sealant For Piping |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy