(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pipe / Fitting, Transparent Pipe for Chutes, PC Pipe
Dainichi Hanso
[*Note]4 m is listed as the standard size in the manufacturer catalog, but 2 m is what is sold as standard.
Made from resilient and lightweight polycarbonate with excellent durability. Its transparency allows one to easily ascertain what is being transported to the processing machine tank, making it suitable for food products. Compared with ordinary resin piping, it has substantial mechanical durability and offers particularly excellent shock resistance.
Days to Ship: | 11 Days or more |
---|
Cross-Linked Polyethylene Tube
CK Metals
•Type: Polyethylene Pipe
•Length (mm): 100000
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Types |
Brand | Dainichi Hanso | CK Metals |
---|---|---|
Product Series | ||
Days to Ship | 11 Days or more | 11 Days or more |
Types | Polycarbonate Pipe | Polyethylene Pipe |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy