(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pilot Operated 2 Port Solenoid Valve VXD Series
SMC
SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Low noise construction
· Piping variations
· Clearance
· Improved armature durability
Days to Ship: | 3 Days or more |
---|
Process Valve, 2 Port Valve For Flow Control VNB Series
SMC
A 2 port valve for flow control made by SMC.
[Features]
· Wide variety of applicable fluids
· Cylinder actuation by external pilot air
· Wide variations
Days to Ship: | 3 Days or more |
---|
Direct Operated 2 Port Solenoid Valve VX21/22/23 Series
SMC
SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Low noise construction
· Piping variations
· Clearance
· Improved armature durability
Days to Ship: | 3 Days or more |
---|
Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series
SMC
SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Piping variations
· Clearance
· Improved armature durability
· Low noise construction
Days to Ship: | 3 Days or more |
---|
Direct Operated 3 Port Solenoid Valve VX31/32/33 Series
SMC
SMC Solenoid Valve.
[Features]
· Solenoid valves that can be used with various fluids in a wide variety of applications
· Improved corrosion resistance
· Enclosure: Equivalent to IP65
· Low noise construction
· Reduced power consumption
· UL94V-0 conforming flame resistance
· Improved maintenance performance
Days to Ship: | 3 Days or more |
---|
Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series
SMC
A 2 port valve for compressed air and air-hydro circuit control made by SMC.
[Features]
· A universal 2 port valve exclusively for controlling air pressure systems and air-hydro circuits
· Cylinder actuation by external pilot air
· Balance poppet type that allows normal and reverse flow
· Can be operated at 0 MPa
· Wide variations
Days to Ship: | 3 Days or more |
---|
Coolant Valve, Air Operated / External Pilot Solenoid VNC Series
SMC
A coolant valve made by SMC.
[Features]
· Cylinder actuation by pilot air
· Wide selection of port sizes and variations
· Low water hammer
· Large valve capacity
Days to Ship: | 3 Days or more |
---|
5 Port Air Operated Valve SYA3000/5000/7000 Series
SMC
An air operated valve made by SMC.
[Features]
· Non plug-in type manifolds that are the same as for SY3000/5000/7000 series are available.
Days to Ship: | 3 Days or more |
---|
Steam Valve, 2 Port Valve For Steam VND Series
SMC
A valve made by SMC.
[Features]
· Use of a PTFE seal makes it suitable for steam.
· Large valve capacity.
· Wide variations.
· With indicator (option)
· Cylinder operated by external pilot air.
· With PTFE seal.
Days to Ship: | 3 Days or more |
---|
Compact Direct Operated 2 Port Solenoid Valve VDW Series
SMC
Compact Direct Operated 2 Port Solenoid Valve VDW Series for air, medium vacuum and water.
[Features]
· Body material: Al / resin (PPS) / brass / SUS.
· Power consumption: 2.5 W (VDW1) / 3 W (VDW2).
· Protective structure: IP65.
· Available with one-touch fittings (resin body).
Days to Ship: | 3 Days or more |
---|
Direct Air Operated 2 Port Valve VXA21/22 Series
SMC
An air operated valve made by SMC.
[Features]
· For water, air and oil.
· Manifold type: VVXA21, VVXA22.
Days to Ship: | 3 Days or more |
---|
Energy Saving Type Direct Operated 2 Port Solenoid Valve VXE21/22/23 Series
SMC
SMC Solenoid Valve.
[Features]
· Energy saving version of the 2 port solenoid valve for various fluids, VX2, VXD2 and VXZ2 series
· Power consumption (when holding) is substantially reduced (approx. 1/3)
· Coil heat reduction
· Interchangeable
· Replaceable coil
Days to Ship: | Quote |
---|
Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21/22/23 Series
SMC
SMC Solenoid Valve.
[Features]
· Water hammer is alleviated.
· Easy to disassemble and reassemble in a short time.
Days to Ship: | Quote |
---|
High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series
SMC
An air operated valve made by SMC.
[Features]
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
· Body with outstanding corrosion resistance (New PFA)
Days to Ship: | 3 Days or more |
---|
3 Port Air Operated Valve, Body Ported Single Unit VPA300/500/700 Series
SMC
An air operated valve made by SMC.
[Features]
· Internal pilot specification manifolds that are the same as for VP300/500/700 series are available.
· Easy to switch between N.C. and N.O.
Days to Ship: | Same day or more |
---|
Show Stock Products
3.5 MPa / 7.0 MPa High Pressure Coolant Valve VNH Series
SMC
A coolant valve for use in high speed grinding and long drill machining.
[Features]
· Suitable for lubrication, blowing away dust and cooling via high pressure coolant (3.5 MPa / 7.0 MPa).
· Thread type: Rc/G/NPT/NPTF.
· Connection port size: 3/8, 1/2, 3/4, 1.
· Number of ports: 2 ports, 3 ports.
· Seal materials: FKM/NBR.
Days to Ship: | Quote |
---|
5 Port Air Operated Valve VFA1000/3000/5000 Series Single Unit, Direct Connection Type
SMC
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VF1000/3000/5000 series are available.
Days to Ship: | 3 Days or more |
---|
Coolant Valve SGC Series, External Pilot Solenoid Valve, Air Operated Type
SMC
[Features]
· Prevents vibrations to the shaft sliding part, increasing the lifespan of rubber parts. It also helps improve the valve sealing performance.
· Completely stops the leakage of coolant fluid. The scraper effect provides double the safety performance.
· The sealing material can also be selected (NBR, FKM).
· Includes a function for checking whether the valve is open or closed. Mountable on either side (SGC2/3/4 only).
· Prevents the loss of grease, increasing its service life.
· External pilot solenoid type and air operated type.
· Series: SGC200/SGC300SGC400.
· Valve type: N.C./N.O.
Days to Ship: | 3 Days or more |
---|
3 Port Air Operated Valve SYJA500/700 Series
SMC
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for SYJ300/500/700 series are available.
· Can be operated manually.
Days to Ship: | 3 Days or more |
---|
3 Port Air Operated Valve, Base Mounted Single Unit VPA300/500/700 Series
SMC
An air operated valve made by SMC.
[Features]
· Internal pilot specification manifolds that are the same as for VP300/500/700 series are available.
· Easy to switch between N.C. and N.O.
Days to Ship: | Quote |
---|
3 Port Air Operated Valve VGA342 Series
SMC
An air operated valve made by SMC.
[Features]
· Easy to switch between N.C. and N.O.
Days to Ship: | 3 Days or more |
---|
5 Port Air Operated Valve VFA3000/5000 Series Single Unit, Base Mounted
SMC
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VF1000/3000/5000 series are available.
Days to Ship: | 3 Days or more |
---|
4/5 Port Air Operated Valve SYJA7000 Series
SMC
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for SYJ3000/5000/7000 series are available.
Days to Ship: | 3 Days or more |
---|
5 Port Air Operated Valve VPA4□50/4□70 Series
SMC
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VP4□50 series are available.
Days to Ship: | Quote |
---|
4/5 Port Air Operated Valve SYJA5000 Series
SMC
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for SYJ3000/5000/7000 series are available.
Days to Ship: | 3 Days or more |
---|
Chemical Liquid Valve, Manually Operated Type LVH Series
SMC
A valve for use with chemical solutions. Includes a guide ring to prevent internal leakage.
[Features]
· Integrated fitting / screw-in threaded type.
· Compatible with locking and non-locking types.
· PTFE diaphragm that prevents the formation of micro-bubbles.
· With residual liquid prevention functionality.
· Body with outstanding corrosion resistance (new PFA).
Days to Ship: | Quote |
---|
Air Operated Type Insert Bushing Integrated Fitting Type LVC Series
SMC
· An air operated valve with a body made of New PFA that displays outstanding corrosion resistance.
[Features]
· Guide ring that prevents internal leakage.
· PTFE diaphragm that prevents the formation of micro-bubbles.
· Prevents liquid from pooling.
Days to Ship: | Quote |
---|
Compact/Lightweight 2-Port Solenoid Valve VDW30/40-XF Series
SMC
A valve manufactured by SMC.
[Features]
· For air and water.
Lightweight and compact resin body (PPS).
· Power consumption: 3 W (standard), 0.5 W (with power saving circuit).
· Enclosure: IP65.
· Reduces piping work (quick fastener body / one-touch fitting body).
[Applications]
· Use in fuel cell co-generation systems, dispensers and automatic water faucets.
Days to Ship: | Quote |
---|
High Speed 2 Port Valve SX10 Series
SMC
SX10 Series high speed response, high speed 2 port valve.
[Features]
· Long service life (5 billion cycles or more).
· High frequency (1,200 Hz).
· Two mounting methods: quick disconnect type and screw mounting type.
· Its low 4‑W power consumption allows for long-term continuous use.
Days to Ship: | Quote |
---|
5 Port Air Operated Valve VZA2000 Series
SMC
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VZ2000/4000 series are available.
· Can also be equipped to VQZ2000/3000 manifolds.
Days to Ship: | Quote |
---|
5 Port Air Operated Valve VZA4000 Series
SMC
An air operated valve made by SMC.
[Features]
· Manifolds that are the same as for VZ2000/4000 series are available.
· Can also be equipped to VQZ2000/3000 manifolds.
Days to Ship: | Quote |
---|
3 Port Air Operated Valve VZA200/400 Series
SMC
An air operated valve made by SMC.
[Features]
· The main valve construction is a metal seal type.
Days to Ship: | Quote |
---|
4/5 Port Air Operated Valve SYJA3000 Series
SMC
An air operated valve with options for (4 or 5 port) body ported type or base mounted types.
[Features]
· Manifolds that are the same as those for the SYJ3000 Series are available.
· Body ported type / base mounted (4 port) manifold use only / base mounted (5 port) type.
· Bracket: none (no mark) / with bracket (F).
· Piping connection size: without sub-plate (no mark) / M5 port with sub-plate (M5).
· Switching method: 2 position single (1), 2 position double (2), 3 position closed center (3).
· Switching method: 3 position exhaust center (4), 3 position pressure center (5).
Days to Ship: | Quote |
---|
3 Port Air Operated Valve VPA3145/3165/3185 Series
SMC
An air operated valve made by SMC.
[Features]
· Large flow capacity, small exhaust resistance.
Days to Ship: | 3 Days or more |
---|
Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM10/100 Series
SMC
· A series of valves with a maximum change in volume of just 0.01 μL when opened or closed.
[Features]
· A compact direct operated 2/3 port solenoid valve for chemical liquids.
· Body ported types and base mounted types.
· Optional power-saving circuit.
· Space saving.
[Applications]
· Ideal for various types of analytic and testing devices.
Days to Ship: | 3 Days or more |
---|
Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM20/200 Series
SMC
· A series of valves with a maximum change in volume of just 0.01 μL when opened or closed.
[Features]
· Body ported types and base mounted types.
· A compact direct operated 2/3 port solenoid valve for chemical liquids.
· Optional power-saving circuit.
· Space saving.
[Applications]
· Various types of analytic and testing devices.
Days to Ship: | Quote |
---|
Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM09/090 Series
SMC
Base mounted type valve.
[Features]
· Maximum change in volume of 0.01 μL when opening or closing the valve.
· Optional power-saving circuit.
· Space saving.
[Applications]
· Ideal for various types of analytic and testing devices.
Days to Ship: | Quote |
---|
Ball valve with 10 K pneumatic actuator made of bronze
Kitz
•Connection Type: Rc (R)
•Operating Environment: Standard
•Type: Air Operating Type Ball Valves
•Body Material: Brass•Bronze
Days to Ship: | 8 Days or more |
---|
Direct Operated 3 Port Solenoid Valve VXV31/VXV32/VXV33 Series (For Vacuum Pads / Single Unit)
SMC
Solenoid valves for use with various fluids in a wide variety of applications.
[Features]
· The vacuum circuit side is suitable for large orifices. The pressure supply side is suitable for vacuum pads and high pressures.
· The structure and dimensions are the same as the VX3 Series.
· Employs special magnetic materials.
· Its special structure decreases metallic noise during operation.
· Uses a nut and thread type assembly for easy maintenance.
Days to Ship: | Quote |
---|
Solenoid Valves - Multilex Valve
MISUMI
•Range of Operating Pressure Difference (mpa): 0::5
•Application: Individual Item
•Operating Environment: Standard
•Operating Temperature Range (?): -20::60
•Type: Electromagnetic Type
Days to Ship: | 8 Days or more |
---|
2-Port Solenoid Valve for Dust Collector, VXF2 Series
SMC
It is a 2 port solenoid valve for dust collector VXF2 Series.
[Features]
・ Suitable for high temperature and large diameter
・ It can be mounted according to piping conditions (Flange Type)
・ It contributes to reduction of piping labor-hours, because there is no need to process orifice on the secondary (Flange body type)
・ Protective structure IP65 (Electrical entry flat terminal type terminal section is IP40)
· Improved armature durability
· UL94V-0 conforming flame resistance
・ Built-in full-wave rectifier type (AC specification)
Days to Ship: | 3 Days |
---|
2 Port Air Operated Valve for Dust Collector VXFA2 Series
SMC
This is a 2 Port Air Operated Valve for Dust Collectors, VXFA2 Series.
[Features]
・ It can be used in high temperature and for large diameter
・ It can be mounted according to piping conditions (Flange type)
・ Contribution to reduction of piping labor hours, because there is no need to machine orifices on the outlet side (flange body type)
・ Protective structure IP65 (The terminal section of the flat terminal type for lead entry is IP40.)
· Improved armature durability
· UL94V-0 conforming flame resistance
・ Built-in full-wave rectifier type (AC specifications)
Days to Ship: | 3 Days |
---|
Pilot Operated 2-Port Solenoid Valve VXP21/22/23 Series
SMC
[Features]
・ An abundant variety of combinations. A wide range of fluids can be controlled
・ Disassembly and assembly can be done in a short time
・ Selection of threaded or flange mounting is possible.
Days to Ship: | 3 Days or more |
---|
Compact Pilot Type Water-Use Solenoid Valve for Food Manufacturing Processes FWD-FP2 Series
CKD
Supports food manufacturing.
[Features]
Food-grade lubricant (NSF H1) is used for sliding parts in flow path.
The flow path portion uses material which conforms to the Food Sanitation Act of Japan (resin rubber).
Days to Ship: | 21 Days or more |
---|
3-Port Air Operated Valve, VTA301 Series
SMC
[Features]
· Universal porting type
・ Pressure can be used from 0 MPa
Days to Ship: | 3 Days |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Applicable Fluid |
Operating Environment |
Type |
Switching Type |
Connection Type |
Plumbing Thread Nominal |
Tube Flange Nominal |
Tube Dia. |
Driving Type |
Brand | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | SMC | Kitz | SMC | MISUMI | SMC | SMC | SMC | CKD | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series | Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series | Coolant Valve, Air Operated / External Pilot Solenoid VNC Series | Energy Saving Type Direct Operated 2 Port Solenoid Valve VXE21/22/23 Series | Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21/22/23 Series | High Purity Chemical Liquid Valve, Air Operated Threaded Type LVA Series | 3 Port Air Operated Valve, Body Ported Single Unit VPA300/500/700 Series | 5 Port Air Operated Valve VFA1000/3000/5000 Series Single Unit, Direct Connection Type | Coolant Valve SGC Series, External Pilot Solenoid Valve, Air Operated Type | 3 Port Air Operated Valve, Base Mounted Single Unit VPA300/500/700 Series | 5 Port Air Operated Valve VFA3000/5000 Series Single Unit, Base Mounted | Air Operated Type Insert Bushing Integrated Fitting Type LVC Series | Compact/Lightweight 2-Port Solenoid Valve VDW30/40-XF Series | Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM10/100 Series | Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM20/200 Series | Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM09/090 Series | Direct Operated 3 Port Solenoid Valve VXV31/VXV32/VXV33 Series (For Vacuum Pads / Single Unit) | Compact Pilot Type Water-Use Solenoid Valve for Food Manufacturing Processes FWD-FP2 Series | |||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||
Days to Ship | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | 3 Days or more | Quote | Quote | 3 Days or more |
Same day or more
Show Stock Products | Quote | 3 Days or more | 3 Days or more | 3 Days or more | Quote | 3 Days or more | 3 Days or more | 3 Days or more | Quote | 3 Days or more | Quote | Quote | Quote | Quote | Quote | Quote | Quote | Quote | 3 Days or more | 3 Days or more | Quote | Quote | 8 Days or more | Quote | 8 Days or more | 3 Days | 3 Days | 3 Days or more | 21 Days or more | 3 Days |
Specifications |
| ||||||||||||||||||||||||||||||||||||||||||||
Applicable Fluid | Air / Water / Oil | Air / Water / Vacuum / Oil / Gas | Air / Water / Vacuum / Oil / Steam | Air / Water / Oil | Air / Water / Vacuum / Oil / Steam | Air / Oil / Gas | Coolant | Air | Steam | Air / Water / Vacuum | Air / Water / Vacuum / Oil | Air / Water / Vacuum / Oil | Water / Oil | Vacuum / Chemical | Air | Coolant | Air | Coolant | Air | Air | Air | Air | Air | Air | Air | Chemical | Chemical | Air / Water | Air | Air | Air | Air | Air | Air / Vacuum | Air / Water / Chemical | Air / Water / Chemical | Air / Water / Chemical | Air / Water / Oil | Air | Air / Water / Oil | Air | Air | Air / Water / Oil / Gas / Steam | Water | Air |
Operating Environment | Standard / No oil / Dust Resistant / Jet Proof Type | Standard | Dust Resistant | Standard / No oil / Dust Resistant | Dust Resistant | Standard | Standard | Standard / No oil | Standard | Standard | Standard | Standard / No oil / Dust Resistant | Standard | Standard | Standard / No oil | Standard | Standard / No oil | Standard | Standard / No oil | Standard / No oil | Standard | Standard / No oil | Standard / No oil | Standard | Standard / No oil | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard / No oil | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard | Standard / Dust Resistant |
Type | Electromagnetic Type | Electromagnetic Type / Air Operating Type | Electromagnetic Type | Electromagnetic Type | Electromagnetic Type | Electromagnetic Type / Air Operating Type | Electromagnetic Type / Air Operating Type | Air Operating Type | Air Operating Type | Electromagnetic Type | Air Operating Type | Electromagnetic Type | Electromagnetic Type | Air Operating Type | Air Operating Type | Electromagnetic Type / Air Operating Type | Air Operating Type | Electromagnetic Type / Air Operating Type | Air Operating Type | Air Operating Type | Air Operating Type | Air Operating Type | Air Operating Type | Air Operating Type | Air Operating Type | Air Operating Type | Air Operating Type | Electromagnetic Type | Electromagnetic Type | Air Operating Type | Air Operating Type | Air Operating Type | Air Operating Type | Air Operating Type | Electromagnetic Type | Electromagnetic Type | Electromagnetic Type | Air Operating Type Ball Valves | Electromagnetic Type | Electromagnetic Type | Electromagnetic Type | Air Operating Type | Electromagnetic Type | Electromagnetic Type | Air Operating Type |
Switching Type | Normally Closed / Normally Open | Normally Closed / Normally Open / Others | Normally Closed / Normally Open | Normally Closed / Normally Open | Normally Closed / Normally Open / 3-Port Universal | Normally Closed / Normally Open / Others | Normally Closed / Normally Open | Others | Normally Closed / Normally Open | Normally Closed | Normally Closed / Normally Open | Normally Closed | Normally Closed / Normally Open | Normally Closed / Normally Open | Normally Closed / Normally Open | Normally Closed | Others | Normally Closed / Normally Open | Normally Closed / Normally Open | Normally Closed / Normally Open | Normally Closed / Normally Open / 3-Port Universal | Others | Others | Others | Others | Normally Closed | Normally Closed / Normally Open | Normally Closed | Normally Closed | Others / Universal | Others / Universal | Normally Closed / Normally Open | Others | Normally Closed / Normally Open | Normally Closed / Universal | Normally Closed / Universal | Normally Closed | - | Normally Closed | Normally Closed | Normally Closed | Normally Closed | Normally Closed | Normally Closed | 3-Port Universal |
Connection Type | Rc (R) / G / NPT / Tube Flange | Rc (R) / G / NPT / NPTF / Tube Flange | Rc (R) / G / NPT / Tube Connection | Rc (R) / G / NPT / Tube Connection | Rc (R) / G / NPT / NPTF | Rc (R) / G / NPT | Rc (R) / G / NPT / NPTF / Tube Flange | M / Rc (R) / G / NPT / NPTF / Tube Connection | Rc (R) / G / NPT / Tube Flange | M / Rc (R) / G / NPT / Tube Connection | Rc (R) / G / NPT / NPTF | Rc (R) / G / NPT | Rc (R) / NPT | Rc (R) / G / NPT | Rc (R) / G / NPT / NPTF | Rc (R) / G / NPT | M / Rc (R) / G / NPT / NPTF | Rc (R) / G / NPT / NPTF | M / G / NPTF | Rc (R) / NPT / NPTF | Rc (R) / G / NPT | Rc (R) / G / NPT | Rc (R) / G / NPT / Tube Connection | Rc (R) / G / NPT | M / Rc (R) / G / NPT / NPTF / Tube Connection | Rc (R) / NPT / Tube Connection | Tube Connection | Tube Connection / Others | Others | M / Rc (R) | Rc (R) | M / Rc (R) | M | Rc (R) / G / NPT | M / Others | Others | Others | Rc (R) | Rc (R) | - | Rc (R) | NPT | NPT | - | Rc (R) |
Plumbing Thread Nominal | 1/4 / 3/8 / 1/2 / 3/4 / 1 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/4 / 1 1/2 / 2 | 1/8 / 1/4 / 3/8 / 1/2 | 1/4 / 3/8 / 1/2 / 3/4 / 1 | 1/8 / 1/4 / 3/8 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/4 / 1 1/2 / 2 | 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/4 / 1 1/2 / 2 | M5 / 1/8 / 1/4 / 3/8 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/4 / 1 1/2 / 2 | M5 / M6 / 1/8 | 1/8 / 1/4 / 3/8 / 1/2 | 1/8 / 1/4 / 3/8 / 1/2 | 1/2 / 3/4 / 1 / 1 1/4 / 1 1/2 / 2 | 1/8 / 1/4 / 3/8 / 1/2 / 3/4 / 1 | 1/8 / 1/4 / 3/8 / 1/2 | 3/8 / 1/2 / 3/4 / 1 | M5 / 1/8 / 1/4 / 3/8 | 3/8 / 1/2 / 3/4 / 1 / 1 1/2 / 2 | M5 / 1/8 / 1/4 | 1/8 / 1/4 / 3/8 / 1/2 | 1/2 / 3/4 / 1 | 1/4 / 3/8 / 1/2 | 1/8 / 1/4 | 3/8 / 1/2 / 3/4 / 1 / 1 1/4 / 1 1/2 | M5 / 1/8 | 1/4 / 3/8 / 1/2 | - | - | - | M5 / 1/8 | 1/8 / 1/4 | M5 / 1/8 | M3 / M5 | 1/2 / 3/4 / 1 / 1 1/4 / 1 1/2 / 2 | M5 | - | - | 1/4 / 3/8 / 1/2 / 3/4 / 1 / 1 1/4 / 1 1/2 / 2 | 3/8 | 1/8 / 1/4 / 3/8 | 1 | 1 1/2 | 3/4 / 1 | - | 1/8 |
Tube Flange Nominal | 32 ~ 50 | 32 ~ 50 | - | - | - | - | 32 ~ 80 | - | 32 ~ 50 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Tube Dia. | - | - | Ø6 / Ø8 / Ø10 / ø12 | Ø10 / Ø9.52 | - | - | - | Ø4 / Ø6 / Ø8 / Ø10 / ø3.97 | - | Ø4 / Ø6 | - | - | - | - | - | - | - | - | - | - | - | - | Ø6 | - | Ø6 | Ø9.52 | Ø6 / Ø3 / Ø9.52 / ø12 | Ø4 / Ø6 / Ø8 / Ø10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Driving Type | Pilot Type | Pilot Type | Linear Motion Type | Pilot Kick Type | Linear Motion Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Linear Motion Type | Linear Motion Type | Linear Motion Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | - | Pilot Type | Linear Motion Type | Linear Motion Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Pilot Type | Linear Motion Type | Linear Motion Type | Linear Motion Type | - | Linear Motion Type | Linear Motion Type | Pilot Type | - | Pilot Type | Pilot Type | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy