(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blowers

A blower is a device that compresses and blows air using the rotary motion of impellers or rotors. When the discharged pressure exceeds 200 kPa, it is called a compressor. These products are used in a variety of situations, such as circulating wastewater in purification tanks, cooling devices whe ...Readmore

A blower is a device that compresses and blows air using the rotary motion of impellers or rotors. When the discharged pressure exceeds 200 kPa, it is called a compressor. These products are used in a variety of situations, such as circulating wastewater in purification tanks, cooling devices when their temperature rises, or blowing off dirt or dust when cleaning. Installed types include those with a corrosion-resistant stainless steel body, types employing die-cast aluminum impellers, and types that support swiveling within a 60° range to the left and right. Handheld types include chargeable cordless types and designs that are lightweight yet powerful. Blower shapes vary greatly according to the objective of use.  ▲ Close

Days to Ship
  • All
  • 9 Days or Less
  • 10 Days or Less
  1. 1
  • High Pressure Blowers

    High Pressure Blowers

    MISUMI

    Blower-dedicated Nozzle (AFTBA) is added to the product line-up.

    • Volume Discount
    • Lead Time Reduction
    • inCAD Components
    CAD :
    2D / 3D
    Days to Ship: 10 Days or more
  • Electric Blower, Compact Series (E Type)

    Electric Blower, Compact Series (E Type)

    Showa Denki

    •Frequency: 50Hz/60Hz•Discharge Direction: Lower part horizontal

    • Volume Discount
    Days to Ship: 9 Days or more

Loading...

  1. 1

Related Categories to Blowers