Dryers for Pneumatics
Dryers, also called air dryers, are devices that remove moisture from compressed air and blow out dried air. Moisture in compressed air can have a negative effect on machine cylinders, valves, solenoid valves or other parts, which may result in failure. Water sprayed from air blow guns or moisture mixed into paint may also cause problems. As such, a dryer is usually installed in an air compressor as standard. The refrigerating system cools the air, like an air conditioner or refrigerator, and condenses or discharges moisture to dry the air. In an adsorption type, the moisture in the air is sucked out using a desiccant such as silica gel or molecular sieves. The membrane removes moisture by feeding the air through hollow fibers made from a polymer film that is easy for moisture to pass through but difficult for air to pass through.
-
Micro Soft Air Dryer
Fukuhara
•Supply Side Connection Type: Rc (R)
•Control Side Connection Type: Rc (R)
•Method: Hollow Fiber Membrane Type
•Shape: Unit
•Unit Combination: Air Filter + Dryer
Days to Ship: |
14 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Types
|
---|
Method
|
---|
|
|
---|
Brand | Fukuhara |
---|
Product Series | Micro Soft Air Dryer |
---|
Days to Ship |
14 Days or more
|
---|
Types | Related components (filter) |
---|
Method | Hollow Fiber Membrane Type |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Types
-
Method
Narrow search by specifying Manufacturer
Related Categories to Dryers for Pneumatics
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy