(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Pressure Gauge For General Purpose With Limit Indicator G36/GA36 Series
SMC
Pressure Gauge For General Purpose With Limit Indicator G36/GA36 Series that has a brass Bourdon tube.
[Features]
· Fluid: air.
· Indication precision: ±3% F.S. (full span).
Days to Ship: | Same day or more |
---|
Show Stock Products
Pressure Gauge For General Purpose G15/G27 Series
SMC
Back side thread Pressure Gauge For General Purpose G15/G27 Series.
[Features]
· Fluid: air.
· Indication precision: ±5% F.S. (full span).
Days to Ship: | Same day or more |
---|
Show Stock Products
Pressure Gauge With Color Zone Limit Indicator G36-L/G46-L Series
SMC
[Features]
· Red and green colored zones improve visibility of the pressure control range
· Indicator range can be adjusted freely
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
[Features]·Compact pressure gauge. ·The display pressure range is 0 to 0.8 MPa.
Days to Ship: | 8 Days or more |
---|
Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series
SMC
Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series that has a brass Bourdon tube.
[Features]
· Fluid: air.
· Indication precision: ±3% F.S. (full span).
Days to Ship: | Same day or more |
---|
Show Stock Products
Pressure Gauge For General Purpose G33/GA33 Series
SMC
A general-purpose pressure gauge made by SMC.
[Features]
· Usable fluids: air
· Indication precision: ±3% (full span)
· Applicable model G33: IP5000, IR1000, IT1000, GA33: ARM2500, 3000
Days to Ship: | Same day or more |
---|
Show Stock Products
Differential Pressure Gauge GD40-2-01
SMC
Differential Pressure Gauge GD40-2-01 is ideal for maintenance and management of filters, etc.
[Features]
· The pressure differential between the inlet and outlet of compressed air equipment can be seen at a glance.
· Can be installed easily by providing a bypass circuit.
· Includes a protective cover to prevent danger.
Days to Ship: | 3 Days |
---|
Pressure Gauge For Clean Series (10-Series) G49 Series
SMC
A pressure gauge for the clean series (10-series)
Days to Ship: | Quote |
---|
Pressure Gauge With Switch GP46 Series
SMC
[Features]
· A pressure switch function has been added to the gauge
· The pressure switch has a light to confirm operation
· The pressure gauge includes a limit indicator
· Used to confirm supply pressure
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
[Features]·Compact pressure gauge. ·The display pressure range is 0 to 0.8 MPa.
Days to Ship: | 8 Days or more |
---|
Pressure Gauges - Bracket Nut Plate, PT Series
Iwata Manufacturing
•Material: 304 Stainless Steel
•Thread Dia.: M5
•Width W (mm): 12
•Plate Thickness T (mm): 2.5
Days to Ship: | 8 Days or more |
---|
Pressure Gauge For General Purpose (DT Type) G43 Series
SMC
Back side thread Pressure Gauge For General Purpose (DT Type) G43 Series.
[Features]
· Fluid: air.
· Indication precision: ±3% F.S. (full span).
Days to Ship: | Same day or more |
---|
Show Stock Products
Oil-Free / External Parts Copper-Free Pressure Gauge / With Limit Indicator G46E Series
SMC
Oil-Free / External Parts Copper-Free Pressure Gauge / With Limit Indicator G46E Series that uses air as the operating fluid.
[Features]
Indication precision ±3% F.S. (full span).
· Fluid contact part cleaning Wetted parts degrease washing.
Days to Ship: | 3 Days or more |
---|
Pressure Gauge For Clean Regulator / With Limit Indicator G46-SRA/B Series
SMC
Pressure Gauge For Clean Regulator / With Limit Indicator G46-SRA/B Series that uses air or water as the operating fluid.
[Features]
Indication precision ±3% F.S. (full span).
· Processing Oil/Water-free.
Days to Ship: | Quote |
---|
SMC
Pressure measuring device made by SMC.
[Features]
· Compact and lightweight
· Includes a backlight for easy viewing in dark locations
· Long service life of 12 months continuous operation
· With a convenient handstrap for carrying
· Zero/span calibration is possible
· Has a peak / bottom hold function
Days to Ship: | 3 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Type |
Maximum Indicated Pressure(Mpa) |
Outer Diameter(φ) |
Brand | SMC | SMC | SMC | MISUMI | SMC | SMC | SMC | SMC | SMC | MISUMI | Iwata Manufacturing | SMC | SMC | SMC | SMC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Pressure Gauge For General Purpose With Limit Indicator G36/GA36 Series | Pressure Gauge With Color Zone Limit Indicator G36-L/G46-L Series | Pressure Gauge For General Purpose With Limit Indicator G46/GA46 Series | Oil-Free / External Parts Copper-Free Pressure Gauge / With Limit Indicator G46E Series | Pressure Gauge For Clean Regulator / With Limit Indicator G46-SRA/B Series | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
| |
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 3 Days | Quote |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 3 Days or more | Quote | 3 Days or more |
Specifications |
|
| |||||||||||||
Type | General-Purpose/Standard Pressure Gauge | General-Purpose/Standard Pressure Gauge | Pressure Gauge W/ Color Zone | General-Purpose/Standard Pressure Gauge | General-Purpose/Standard Pressure Gauge | General-Purpose/Standard Pressure Gauge | Other Pressure Gauge / Peripheral Accessories | Stainless Steel / Clean Pressure Gauge | Other Pressure Gauge / Peripheral Accessories | General-Purpose/Standard Pressure Gauge | Other Pressure Gauge / Peripheral Accessories | General-Purpose/Standard Pressure Gauge | Other Pressure Gauge / Peripheral Accessories | Stainless Steel / Clean Pressure Gauge | Bottom Mount / Compact / Mount-Type Pressure Gauge |
Maximum Indicated Pressure(Mpa) | 0.2 ~ 1.5 | 1 | 0.2 ~ 1 | 0.8 | 0.2 ~ 1.5 | 0.2 ~ 1 | 0.2 | 0.4 ~ 1 | 1 | 0.8 | - | 0.2 ~ 1 | 0.2 ~ 1.5 | 0.2 ~ 1 | 0.01 ~ 1 |
Outer Diameter(φ) | 37.5 | 15 ~ 26 | 37.5 ~ 57 | 15 | 42.5 ~ 57 | 30 | 62 | 44 | 42.5 ~ 57 | 15 | - | 43 | 42.5 ~ 57 | 42.5 ~ 57 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy